U-Boot SPL 2021.01 (Aug 08 2023 - 15:09:19 +0530) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') am62a_init: board_init_f done SPL initial stack usage: 13568 bytes am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Trying to boot from DFU ###########################################################DOWNLOAD ... OK Ctrl+C to exit ... am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Authentication passed am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Authentication passed am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Authentication passed am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Authentication passed am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Authentication passed Loading Environment from MMC... *** Warning - No MMC card found, using default environment am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 init_env from device 10 not supported! Starting ATF on ARM64 core... NOTICE: BL31: v2.8(release):v2.8-226-g2fcd408bb3-dirty NOTICE: BL31: Built : 11:09:43, Feb 27 2023 U-Boot SPL 2021.01 (Aug 08 2023 - 15:09:16 +0530) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') am62a_init: board_init_f done am62a_init: spl_boot_device: devstat = 0x53 bootmedia = 0xa bootindex = 0 Trying to boot from DFU ####DOWNLOAD ... OK Ctrl+C to exit ... Warning: Did not detect image signing certificate. Skipping authentication to prevent boot failure. This will fail on Security Enforcing(HS-SE) devices Warning: Did not detect image signing certificate. Skipping authentication to prevent boot failure. This will fail on Security Enforcing(HS-SE) devices U-Boot 2021.01 (Aug 08 2023 - 15:09:16 +0530) SoC: AM62AX SR1.0 HS-FS Model: Texas Instruments AM62A7 SK EEPROM not available at 0x50, trying to read at 0x51 Board: AM62A-SKEVM rev E3 DRAM: 4 GiB MMC: mmc@fa10000: 0, mmc@fa00000: 1 In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Net: eth0: ethernet@8000000port@1 Hit any key to stop autoboot: 0 #DOWNLOAD ... OK Ctrl+C to exit ... ## Info: input data size = 195 = 0xC3 ##DOWNLOAD ... OK Ctrl+C to exit ... #####DOWNLOAD ... OK Ctrl+C to exit ... ####DOWNLOAD ... OK Ctrl+C to exit ... =>