diff --git a/.config b/.config index c95fc1d..269a652 100644 --- a/.config +++ b/.config @@ -6085,8 +6085,33 @@ CONFIG_ARCH_HAS_DEVMEM_IS_ALLOWED=y # CONFIG_DEBUG_WX is not set # CONFIG_ARM_UNWIND is not set # CONFIG_DEBUG_USER is not set -# CONFIG_DEBUG_LL is not set -CONFIG_DEBUG_LL_INCLUDE="mach/debug-macro.S" +CONFIG_DEBUG_LL=y +# CONFIG_DEBUG_OMAP2UART1 is not set +# CONFIG_DEBUG_OMAP2UART2 is not set +# CONFIG_DEBUG_OMAP2UART3 is not set +# CONFIG_DEBUG_OMAP3UART3 is not set +CONFIG_DEBUG_OMAP4UART3=y +# CONFIG_DEBUG_OMAP3UART4 is not set +# CONFIG_DEBUG_OMAP4UART4 is not set +# CONFIG_DEBUG_TI81XXUART1 is not set +# CONFIG_DEBUG_TI81XXUART2 is not set +# CONFIG_DEBUG_TI81XXUART3 is not set +# CONFIG_DEBUG_AM33XXUART1 is not set +# CONFIG_DEBUG_ZOOM_UART is not set +# CONFIG_DEBUG_ICEDCC is not set +# CONFIG_DEBUG_SEMIHOSTING is not set +# CONFIG_DEBUG_LL_UART_8250 is not set +# CONFIG_DEBUG_LL_UART_PL01X is not set +CONFIG_DEBUG_LL_INCLUDE="debug/8250.S" +CONFIG_DEBUG_UART_8250=y +CONFIG_DEBUG_UART_PHYS=0x48020000 +CONFIG_DEBUG_UART_VIRT=0xfa020000 +CONFIG_DEBUG_UART_8250_SHIFT=2 +# CONFIG_DEBUG_UART_8250_WORD is not set +# CONFIG_DEBUG_UART_8250_PALMCHIP is not set +# CONFIG_DEBUG_UART_8250_FLOW_CONTROL is not set +# CONFIG_DEBUG_UNCOMPRESS is not set CONFIG_UNCOMPRESS_INCLUDE="debug/uncompress.h" +CONFIG_EARLY_PRINTK=y # CONFIG_PID_IN_CONTEXTIDR is not set # CONFIG_CORESIGHT is not set