[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.84 (root@rtrkw850-lin) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #24 SMP PREEMPT Wed Feb 6 14:03:18 CET 2019 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: TI DRA762 EVM [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000040300000, size 3 MiB [ 0.000000] Reserved memory: initialized node cmem@40300000, compatible id shared-dma-pool [ 0.000000] Reserved memory: regions without no-map are not yet supported [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 80 MiB [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009e000000, size 32 MiB [ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: regions without no-map are not yet supported [ 0.000000] Reserved memory: created CMA memory pool at 0x00000000a1000000, size 32 MiB [ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x00000000a3000000, size 32 MiB [ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: regions without no-map are not yet supported [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a9000000, size 64 MiB [ 0.000000] Reserved memory: initialized node cmem@A9000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000be400000 [ 0.000000] Forcing write-allocate cache policy for SMP [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] OMAP4: Map 0x00000000bfd00000 to fe600000 for dram barrier [ 0.000000] On node 0 totalpages: 244992 [ 0.000000] free_area_init_node: node 0, pgdat c09d1640, node_mem_map ef69a000 [ 0.000000] DMA zone: 1728 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 180224 pages, LIFO batch:31 [ 0.000000] HighMem zone: 64768 pages, LIFO batch:15 [ 0.000000] DRA762 ES1.0 [ 0.000000] PERCPU: Embedded 11 pages/cpu @ef62c000 s14912 r8192 d21952 u45056 [ 0.000000] pcpu-alloc: s14912 r8192 d21952 u45056 alloc=11*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 243264 [ 0.000000] Kernel command line: console=ttyS0,115200n8 vram=16M root=PARTUUID=af29c687-02 rw rootwait ip=none mem=1024M [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 328512K/979968K available (6799K kernel code, 374K rwdata, 2564K rodata, 344K init, 290K bss, 446656K reserved, 204800K cma-reserved, 234496K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc092d02c (9365 kB) .init : 0xc092e000 - 0xc0984000 ( 344 kB) .data : 0xc0984000 - 0xc09e1b00 ( 375 kB) .bss : 0xc09e3000 - 0xc0a2b880 ( 291 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] ti_dt_clocks_register: failed to lookup clock node gmac_gmii_ref_clk_div [ 0.000000] OMAP clockevent source: timer1 at 32786 Hz [ 0.000000] Architected cp15 timer(s) running at 6.14MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns [ 0.000004] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns [ 0.000016] Switching to timer-based delay loop, resolution 162ns [ 0.000336] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000344] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000783] Console: colour dummy device 80x30 [ 0.000805] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475) [ 0.000818] pid_max: default: 32768 minimum: 301 [ 0.000915] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000925] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001457] Initializing cgroup subsys io [ 0.001475] Initializing cgroup subsys memory [ 0.001498] Initializing cgroup subsys devices [ 0.001510] Initializing cgroup subsys freezer [ 0.001521] Initializing cgroup subsys perf_event [ 0.001532] Initializing cgroup subsys pids [ 0.001558] CPU: Testing write buffer coherency: ok [ 0.001751] /cpus/cpu@0 missing clock-frequency property [ 0.001767] /cpus/cpu@1 missing clock-frequency property [ 0.001777] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.001817] Setting up static identity map for 0x80008380 - 0x800083e0 [ 0.080048] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.080118] Brought up 2 CPUs [ 0.080131] SMP: Total of 2 processors activated (24.59 BogoMIPS). [ 0.080138] CPU: All CPU(s) started in HYP mode. [ 0.080143] CPU: Virtualization extensions available. [ 0.080519] devtmpfs: initialized [ 0.107895] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.108832] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.212292] omap_hwmod: mcan: cannot clk_get main_clk mcan_clk [ 0.212307] omap_hwmod: mcan: cannot _init_clocks [ 0.212313] ------------[ cut here ]------------ [ 0.212328] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2529 _init.constprop.25+0x488/0x51c() [ 0.212334] omap_hwmod: mcan: couldn't init clocks [ 0.212340] Modules linked in: [ 0.212354] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.4.84 #24 [ 0.212361] Hardware name: Generic DRA74X (Flattened Device Tree) [ 0.212367] Backtrace: [ 0.212386] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 0.212393] r7:c093b768 r6:60000013 r5:00000000 r4:c09a38d0 [ 0.212419] [] (show_stack) from [] (dump_stack+0x8c/0xa0) [ 0.212432] [] (dump_stack) from [] (warn_slowpath_common+0x88/0xb8) [ 0.212438] r7:c093b768 r6:000009e1 r5:00000009 r4:ef06be58 [ 0.212459] [] (warn_slowpath_common) from [] (warn_slowpath_fmt+0x38/0x40) [ 0.212465] r8:00000000 r7:00000000 r6:ffffffea r5:ffffffea r4:c0853134 [ 0.212490] [] (warn_slowpath_fmt) from [] (_init.constprop.25+0x488/0x51c) [ 0.212496] r3:c0855524 r2:c0853134 [ 0.212507] r4:c09901a8 [ 0.212520] [] (_init.constprop.25) from [] (__omap_hwmod_setup_all+0x48/0x98) [ 0.212526] r10:00000000 r9:c092e614 r8:000000ac r7:ef1dfb40 r6:c09896f0 r5:c098bb78 [ 0.212547] r4:c09901a8 [ 0.212559] [] (__omap_hwmod_setup_all) from [] (do_one_initcall+0xc4/0x208) [ 0.212565] r5:c093b91c r4:c09896f0 [ 0.212582] [] (do_one_initcall) from [] (kernel_init_freeable+0x1d4/0x268) [ 0.212587] r10:00000002 r9:c092e614 r8:000000ac r7:c0970820 r6:c097e450 r5:c09e3000 [ 0.212608] r4:c09e3000 [ 0.212624] [] (kernel_init_freeable) from [] (kernel_init+0x18/0xf4) [ 0.212629] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06a4e28 [ 0.212650] r4:c09e3000 [ 0.212662] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 0.212668] r5:c06a4e28 r4:00000000 [ 0.212690] ---[ end trace 0503dadbba25aaa5 ]--- [ 0.309436] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.309455] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.313985] pinctrl core: initialized pinctrl subsystem [ 0.314076] device class 'regulator': registering [ 0.314835] NET: Registered protocol family 16 [ 0.315766] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.315798] device class 'bdi': registering [ 0.315858] device class 'gpio': registering [ 0.315930] device class 'pci_bus': registering [ 0.315999] device class 'backlight': registering [ 0.316024] device class 'tty': registering [ 0.316047] device class 'vtconsole': registering [ 0.316143] device class 'iommu': registering [ 0.316288] device class 'spi_master': registering [ 0.340226] cpuidle: using governor ladder [ 0.370252] cpuidle: using governor menu [ 0.378637] OMAP GPIO hardware version 0.1 [ 0.385011] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 ! [ 0.407796] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.407806] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.408260] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.408270] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.408834] OMAP DMA hardware revision 0.0 [ 0.408916] device class 'dma': registering [ 0.440822] device class 'block': registering [ 0.441847] device class 'pwm': registering [ 0.441899] device class 'graphics': registering [ 0.451260] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported) [ 0.452389] edma 43300000.edma: memcpy is disabled [ 0.457029] edma 43300000.edma: TI EDMA DMA engine driver [ 0.460149] device class 'misc': registering [ 0.461690] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.461864] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.462035] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.462191] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.462460] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.462641] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.464256] device class 'mdio_bus': registering [ 0.464590] device class 'input': registering [ 0.464626] device class 'rtc': registering [ 0.465646] palmas 0-0058: IRQ missing: skipping irq request [ 0.481167] palmas 0-0058: Muxing GPIO 51, PWM 0, LED 2 [ 0.531697] irq: no irq domain found for /ocp/i2c@48070000/tps65917@58 ! [ 0.532242] pcf857x: probe of 0-0020 failed with error -121 [ 0.532500] pcf857x: probe of 0-0021 failed with error -121 [ 0.532725] pcf857x: probe of 0-0026 failed with error -121 [ 0.532882] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 0.533274] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz [ 0.533460] media: Linux media interface: v0.10 [ 0.533510] Linux video capture interface: v2.00 [ 0.533519] device class 'video4linux': registering [ 0.533543] device class 'pps': registering [ 0.533562] pps_core: LinuxPPS API ver. 1 registered [ 0.533569] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.533579] device class 'ptp': registering [ 0.533597] PTP clock support registered [ 0.533609] device class 'power_supply': registering [ 0.533631] device class 'hwmon': registering [ 0.533657] EDAC MC: Ver: 3.0.0 [ 0.533926] device class 'mmc_host': registering [ 0.533989] device class 'leds': registering [ 0.534017] device class 'mbox': registering [ 0.534406] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.534693] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.534958] device class 'tee': registering [ 0.534986] device class 'sound': registering [ 0.535039] Advanced Linux Sound Architecture Driver Initialized. [ 0.535074] device class 'net': registering [ 0.535526] device class 'rfkill': registering [ 0.535700] device class 'watchdog': registering [ 0.535874] clocksource: Switched to clocksource arch_sys_counter [ 0.536485] device class 'mem': registering [ 0.537737] device class 'vc': registering [ 0.545314] device class 'thermal': registering [ 0.546337] NET: Registered protocol family 2 [ 0.546837] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.546900] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.547024] TCP: Hash tables configured (established 8192 bind 8192) [ 0.547068] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.547099] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.547301] NET: Registered protocol family 1 [ 0.547559] RPC: Registered named UNIX socket transport module. [ 0.547568] RPC: Registered udp transport module. [ 0.547574] RPC: Registered tcp transport module. [ 0.547580] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.547596] PCI: CLS 0 bytes, default 64 [ 0.548559] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.549633] ------------[ cut here ]------------ [ 0.549650] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2108 _enable+0x2f0/0x30c() [ 0.549657] omap_hwmod: timer12: enabled state can only be entered from initialized, idle, or disabled state [ 0.549664] Modules linked in: [ 0.549677] CPU: 0 PID: 1 Comm: swapper/0 Tainted: G W 4.4.84 #24 [ 0.549684] Hardware name: Generic DRA74X (Flattened Device Tree) [ 0.549691] Backtrace: [ 0.549713] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 0.549720] r7:c0026430 r6:20000093 r5:00000000 r4:c09a38d0 [ 0.549746] [] (show_stack) from [] (dump_stack+0x8c/0xa0) [ 0.549758] [] (dump_stack) from [] (warn_slowpath_common+0x88/0xb8) [ 0.549765] r7:c0026430 r6:0000083c r5:00000009 r4:ef06bc38 [ 0.549786] [] (warn_slowpath_common) from [] (warn_slowpath_fmt+0x38/0x40) [ 0.549792] r8:00000004 r7:c00281ac r6:a0000093 r5:c0991038 r4:c0852ba8 [ 0.549817] [] (warn_slowpath_fmt) from [] (_enable+0x2f0/0x30c) [ 0.549823] r3:c0855730 r2:c0852ba8 [ 0.549833] r4:c0990fd8 [ 0.549844] [] (_enable) from [] (omap_hwmod_enable+0x2c/0x4c) [ 0.549850] r7:c00281ac r6:a0000093 r5:c0991038 r4:c0990fd8 [ 0.549873] [] (omap_hwmod_enable) from [] (omap_device_enable+0x48/0x98) [ 0.549878] r7:c00281ac r6:ef23ae40 r5:00000000 r4:00000001 [ 0.549900] [] (omap_device_enable) from [] (_od_runtime_resume+0x18/0x2c) [ 0.549905] r7:c00281ac r6:c00281ac r5:ef237e74 r4:ef237e10 [ 0.549928] [] (_od_runtime_resume) from [] (__rpm_callback+0x34/0x68) [ 0.549934] r5:ef237e74 r4:ef237e10 [ 0.549948] [] (__rpm_callback) from [] (rpm_callback+0x28/0x88) [ 0.549954] r7:c00281ac r6:ef200c10 r5:ef237e10 r4:ef237e10 [ 0.549974] [] (rpm_callback) from [] (rpm_resume+0x374/0x56c) [ 0.549980] r7:c00281ac r6:ef200c10 r5:c0986100 r4:ef237e10 [ 0.550001] [] (rpm_resume) from [] (__pm_runtime_resume+0x54/0x6c) [ 0.550006] r10:00000000 r9:ef235b00 r8:00000000 r7:60000013 r6:00000004 r5:ef237e74 [ 0.550027] r4:ef237e10 [ 0.550042] [] (__pm_runtime_resume) from [] (omap_dm_timer_probe+0x20c/0x420) [ 0.550048] r7:c06ae8c0 r6:ef237e10 r5:ef237e00 r4:ef3b70d0 [ 0.550070] [] (omap_dm_timer_probe) from [] (platform_drv_probe+0x54/0xb8) [ 0.550076] r9:00000000 r8:c0995d5c r7:fffffdfb r6:c0995d5c r5:ef237e10 r4:c0a1e7dc [ 0.550100] [] (platform_drv_probe) from [] (driver_probe_device+0x230/0x474) [ 0.550106] r7:00000000 r6:c09da8d0 r5:ef237e10 r4:c0a1e7dc [ 0.550126] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 0.550131] r9:c092e614 r8:00000000 r7:c09da7f8 r6:ef237e44 r5:c0995d5c r4:ef237e10 [ 0.550158] [] (__driver_attach) from [] (bus_for_each_dev+0x70/0xa4) [ 0.550163] r7:c09da7f8 r6:c03fb4e8 r5:c0995d5c r4:00000000 [ 0.550186] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 0.550192] r6:c09b4718 r5:ef375880 r4:c0995d5c [ 0.550212] [] (driver_attach) from [] (bus_add_driver+0x1dc/0x274) [ 0.550222] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 0.550228] r8:000000ac r7:ef36fbc0 r6:c09896f0 r5:c093ebd4 r4:c0995d5c [ 0.550252] [] (driver_register) from [] (__platform_driver_register+0x48/0x50) [ 0.550258] r5:c093ebd4 r4:c09b4718 [ 0.550274] [] (__platform_driver_register) from [] (omap_dm_timer_driver_init+0x18/0x20) [ 0.550279] r5:c093ebd4 r4:c09896f0 [ 0.550296] [] (omap_dm_timer_driver_init) from [] (do_one_initcall+0xc4/0x208) [ 0.550307] [] (do_one_initcall) from [] (kernel_init_freeable+0x1d4/0x268) [ 0.550312] r10:00000007 r9:c092e614 r8:000000ac r7:c0970834 r6:c097e79c r5:c09e3000 [ 0.550332] r4:c09e3000 [ 0.550346] [] (kernel_init_freeable) from [] (kernel_init+0x18/0xf4) [ 0.550352] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06a4e28 [ 0.550372] r4:c09e3000 [ 0.550385] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 0.550390] r5:c06a4e28 r4:00000000 [ 0.550401] ---[ end trace 0503dadbba25aaa6 ]--- [ 0.550412] omap_timer 4ae20000.timer: omap_dm_timer_probe: pm_runtime_get_sync failed! [ 0.550432] omap_timer: probe of 4ae20000.timer failed with error -22 [ 0.559269] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.559922] NFS: Registering the id_resolver key type [ 0.559948] Key type id_resolver registered [ 0.559956] Key type id_legacy registered [ 0.560027] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.561294] bounce: pool size: 64 pages [ 0.561420] device class 'bsg': registering [ 0.561444] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.561457] io scheduler noop registered [ 0.561468] io scheduler deadline registered [ 0.561499] io scheduler cfq registered (default) [ 0.563281] device class 'phy': registering [ 0.563836] vsys_5v0: supplied by vsys_12v0 [ 0.563883] ldo3: supplied by vsys_5v0 [ 0.567538] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128 [ 0.569919] device class 'pci_epc': registering [ 32.344242] INFO: rcu_preempt self-detected stall on CPU [ 32.344260] 0-...: (1 ticks this GP) idle=5fb/140000000000001/0 softirq=12/12 fqs=0 [ 32.344267] (t=3049 jiffies g=-291 c=-292 q=11) [ 32.344282] rcu_preempt kthread starved for 3049 jiffies! g4294967005 c4294967004 f0x0 s3 ->state=0x1 [ 32.344290] Task dump for CPU 0: [ 32.344297] swapper/0 R running 0 1 0 0x00000000 [ 32.344311] Backtrace: [ 32.344330] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 32.344337] r7:c098653c r6:80000193 r5:00000000 r4:ef078000 [ 32.344367] [] (show_stack) from [] (sched_show_task+0xbc/0x110) [ 32.344380] [] (sched_show_task) from [] (dump_cpu_task+0x40/0x48) [ 32.344386] r5:c0998d40 r4:00000000 [ 32.344407] [] (dump_cpu_task) from [] (rcu_dump_cpu_stacks+0x94/0xd0) [ 32.344413] r5:c0998d40 r4:00000001 [ 32.344430] [] (rcu_dump_cpu_stacks) from [] (rcu_check_callbacks+0x51c/0x92c) [ 32.344436] r9:ef62f700 r8:c0998d40 r7:ef06ba80 r6:c0986100 r5:2ecad000 r4:c0982700 [ 32.344463] [] (rcu_check_callbacks) from [] (update_process_times+0x44/0x6c) [ 32.344469] r10:c00a48a0 r9:00000001 r8:ef62cc4c r7:00000007 r6:00000000 r5:ef078000 [ 32.344490] r4:ffffe000 [ 32.344505] [] (update_process_times) from [] (tick_sched_handle+0x50/0x54) [ 32.344511] r7:00000007 r6:878449a3 r5:ef06bca0 r4:ef62ce50 [ 32.344534] [] (tick_sched_handle) from [] (tick_sched_timer+0x50/0x94) [ 32.344546] [] (tick_sched_timer) from [] (__hrtimer_run_queues+0x11c/0x1ac) [ 32.344552] r7:00000000 r6:ef62cc40 r5:ef62ce50 r4:ef62cc00 [ 32.344574] [] (__hrtimer_run_queues) from [] (hrtimer_interrupt+0xac/0x1f8) [ 32.344580] r10:ef62cc78 r9:ef62ccb8 r8:ef62cc98 r7:ef62cc14 r6:ffffffff r5:00000003 [ 32.344601] r4:ef62cc00 [ 32.344615] [] (hrtimer_interrupt) from [] (arch_timer_handler_phys+0x38/0x40) [ 32.344622] r10:00000000 r9:ee87b418 r8:00000012 r7:ef0431c0 r6:c09a3a48 r5:ef006d80 [ 32.344642] r4:ef631c40 [ 32.344654] [] (arch_timer_handler_phys) from [] (handle_percpu_devid_irq+0x74/0x8c) [ 32.344666] [] (handle_percpu_devid_irq) from [] (generic_handle_irq+0x2c/0x3c) [ 32.344672] r9:ee87b418 r8:ef008000 r7:00000000 r6:00000000 r5:00000012 r4:c0980424 [ 32.344699] [] (generic_handle_irq) from [] (__handle_domain_irq+0x64/0xbc) [ 32.344710] [] (__handle_domain_irq) from [] (gic_handle_irq+0x40/0x7c) [ 32.344716] r9:ee87b418 r8:fa213000 r7:fa212000 r6:ef06bca0 r5:fa21200c r4:c09868ec [ 32.344740] [] (gic_handle_irq) from [] (__irq_svc+0x40/0x74) [ 32.344747] Exception stack(0xef06bca0 to 0xef06bce8) [ 32.344756] bca0: 00000000 60000013 00000000 f1888000 ef210e10 00000000 ee87b290 ef210e00 [ 32.344766] bcc0: ef3c1a00 ee87b418 00000000 ef06bdac ef06bcd0 ef06bcf0 c0405260 c0951cfc [ 32.344772] bce0: 60000013 ffffffff [ 32.344778] r9:ee87b418 r8:ef3c1a00 r7:ef06bcd4 r6:ffffffff r5:60000013 r4:c0951cfc [ 32.344806] [] (dra7xx_pcie_probe) from [] (platform_drv_probe+0x54/0xb8) [ 32.344812] r10:00000000 r9:00000000 r8:c09a5f44 r7:fffffdfb r6:c09a5f44 r5:ef210e10 [ 32.344833] r4:c0a1e7dc [ 32.344845] [] (platform_drv_probe) from [] (driver_probe_device+0x230/0x474) [ 32.344850] r7:00000000 r6:c09da8d0 r5:ef210e10 r4:c0a1e7dc [ 32.344871] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 32.344876] r9:c092e614 r8:00000000 r7:c09da7f8 r6:ef210e44 r5:c09a5f44 r4:ef210e10 [ 32.344903] [] (__driver_attach) from [] (bus_for_each_dev+0x70/0xa4) [ 32.344908] r7:c09da7f8 r6:c03fb4e8 r5:c09a5f44 r4:00000000 [ 32.344932] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 32.344938] r6:c09b4718 r5:ee87d400 r4:c09a5f44 [ 32.344958] [] (driver_attach) from [] (bus_add_driver+0x1dc/0x274) [ 32.344969] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 32.344975] r8:000000ac r7:ee87b240 r6:c09a5f44 r5:c09b4718 r4:c09a5f44 [ 32.344999] [] (driver_register) from [] (__platform_driver_probe+0x70/0x11c) [ 32.345005] r5:c09b4718 r4:c09a5f30 [ 32.345020] [] (__platform_driver_probe) from [] (dra7xx_pcie_driver_init+0x24/0x28) [ 32.345026] r7:ee87b240 r6:c09896f0 r5:c0951920 r4:c09896f0 [ 32.345048] [] (dra7xx_pcie_driver_init) from [] (do_one_initcall+0xc4/0x208) [ 32.345059] [] (do_one_initcall) from [] (kernel_init_freeable+0x1d4/0x268) [ 32.345064] r10:00000007 r9:c092e614 r8:000000ac r7:c0970834 r6:c097e914 r5:c09e3000 [ 32.345085] r4:c09e3000 [ 32.345098] [] (kernel_init_freeable) from [] (kernel_init+0x18/0xf4) [ 32.345104] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c06a4e28 [ 32.345124] r4:c09e3000 [ 32.345137] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 32.345143] r5:c06a4e28 r4:00000000 [ 32.345154] Task dump for CPU 1: [ 32.345160] ksoftirqd/1 R running 0 12 2 0x00000000 [ 32.345173] Backtrace: [ 32.345184] [] (0xef0a7f0c) from [] (0xef0a7f24) [ 32.345211] omap_l3_noc 44000000.ocp: L3 application error: target 5 mod:1 (unclearable) [ 32.345228] omap_l3_noc 44000000.ocp: L3 debug error: target 5 mod:1 (unclearable) [ 32.404754] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 32.408047] console [ttyS0] disabled [ 32.408095] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 300, base_baud = 3000000) is a 8250 [ 33.449846] console [ttyS0] enabled [ 33.454224] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 301, base_baud = 3000000) is a 8250 [ 33.463908] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 302, base_baud = 3000000) is a 8250 [ 33.473885] device class 'drm': registering [ 33.473924] [drm] Initialized drm 1.1.0 20060810 [ 33.479659] vsys_3v3: supplied by vsys_12v0 [ 33.483899] ldo5: supplied by vsys_3v3 [ 33.488309] OMAP DSS rev 6.1 [ 33.492053] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops) [ 33.502456] device class 'devcoredump': registering [ 33.567847] loop: module loaded [ 33.573806] vmemexp device MAJOR num = 246 [ 33.577945] device class 'vmemexp': registering [ 33.577967] vmemexp class registered [ 33.581679] /dev/vmemexp device registered [ 33.585793] ioctl DBUFIOC_EXPORT_VIRTMEM = -1072899120 [ 33.590973] device class 'mtd': registering [ 33.594026] m25p80 spi32766.0: s25fl256s1 (32768 Kbytes) [ 33.599445] 7 ofpart partitions found on MTD device spi32766.0 [ 33.605303] Creating 7 MTD partitions on "spi32766.0": [ 33.610498] 0x000000000000-0x000000040000 : "QSPI.SPL" [ 33.626668] 0x000000040000-0x000000140000 : "QSPI.u-boot" [ 33.643035] 0x000000140000-0x0000001c0000 : "QSPI.u-boot-spl-os" [ 33.650003] 0x0000001c0000-0x0000001d0000 : "QSPI.u-boot-env" [ 33.656670] 0x0000001d0000-0x0000001e0000 : "QSPI.u-boot-env.backup1" [ 33.664017] 0x0000001e0000-0x0000009e0000 : "QSPI.kernel" [ 33.670352] 0x0000009e0000-0x000002000000 : "QSPI.file-system" [ 33.678070] libphy: Fixed MDIO Bus: probed [ 33.725907] davinci_mdio 48485000.mdio: davinci mdio revision 1.6 [ 33.732032] libphy: 48485000.mdio: probed [ 33.739168] davinci_mdio 48485000.mdio: phy[2]: device 48485000.mdio:02, driver TI DP83867 [ 33.748149] cpsw 48484000.ethernet: Detected MACID = 0c:ae:7d:0f:ee:a6 [ 33.754796] cpsw 48484000.ethernet: cpts: overflow check period 800 [ 33.761793] cpsw 48484000.ethernet: cpsw: Detected MACID = 0c:ae:7d:0f:ee:a7 [ 33.769465] device class 'uio': registering [ 33.770471] mousedev: PS/2 mouse device common for all mice [ 33.776703] i2c /dev entries driver [ 33.780216] device class 'i2c-dev': registering [ 33.785116] omap_hsmmc 4809c000.mmc: Got CD GPIO [ 33.789976] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr104 mode [ 33.796493] omap_hsmmc 4809c000.mmc: no pinctrl state for ddr50 mode [ 33.802876] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr50 mode [ 33.809274] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr25 mode [ 33.815656] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr12 mode [ 33.822227] vio_3v3: supplied by vsys_3v3 [ 33.826315] vio_3v3_sd: supplied by vio_3v3 [ 33.830656] ldo4: supplied by vsys_5v0 [ 33.876287] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr25 mode [ 33.882672] omap_hsmmc 480b4000.mmc: no pinctrl state for sdr12 mode [ 33.906040] smps5: supplied by vsys_3v3 [ 33.910097] vio_1v8: supplied by smps5 [ 33.956741] ledtrig-cpu: registered to indicate activity on CPUs [ 33.965148] aic_dvdd: supplied by vio_3v3 [ 33.971769] NET: Registered protocol family 10 [ 33.987097] sit: IPv6 over IPv4 tunneling driver [ 33.992275] NET: Registered protocol family 17 [ 33.996993] Key type dns_resolver registered [ 34.001394] omap_voltage_late_init: Voltage driver support not added [ 34.008325] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm [ 34.014534] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm [ 34.020828] buck10: supplied by vsys_3v3 [ 34.025411] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm [ 34.031641] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm [ 34.038963] Power Management for TI OMAP4+ devices. [ 34.044070] Registering SWP/SWPB emulation handler [ 34.051500] dmm 4e000000.dmm: initialized all PAT entries [ 34.059460] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 34.066121] [drm] No driver support for vblank timestamp query. [ 34.072543] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0 [ 34.073108] mmc0: host does not support reading read-only switch, assuming write-enable [ 34.075102] mmc0: new high speed SDHC card at address 59b4 [ 34.085606] mmcblk0: mmc0:59b4 USD 7.51 GiB [ 34.096586] mmcblk0: p1 p2 [ 34.121476] asoc-simple-card sound0: tlv320aic3x-hifi <-> 48468000.mcasp mapping ok [ 34.141285] device class 'ubi': registering [ 34.141795] hctosys: unable to open rtc device (rtc0) [ 34.158699] aic_dvdd: disabling [ 34.162117] ALSA device list: [ 34.165097] #0: DRA7xx-EVM [ 34.169741] EXT4-fs (mmcblk0p2): couldn't mount as ext3 due to feature incompatibilities [ 34.178417] EXT4-fs (mmcblk0p2): couldn't mount as ext2 due to feature incompatibilities [ 36.534563] EXT4-fs (mmcblk0p2): recovery complete [ 36.574358] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 36.582534] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 36.589552] devtmpfs: mounted [ 36.592765] Freeing unused kernel memory: 344K [ 36.597248] This architecture does not have kernel memory protection. [ 36.800913] systemd[1]: System time before build time, advancing clock. [ 36.845438] random: systemd: uninitialized urandom read (16 bytes read, 19 bits of entropy available) [ 36.858247] random: systemd: uninitialized urandom read (16 bytes read, 19 bits of entropy available) [ 36.869946] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 36.888457] systemd[1]: Detected architecture arm. [ 36.916836] systemd[1]: Set hostname to . [ 36.984466] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 20 bits of entropy available) [ 37.018322] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 37.028644] random: systemd-gpt-aut: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 37.038774] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 21 bits of entropy available) [ 37.066677] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 22 bits of entropy available) [ 37.133255] random: systemd: uninitialized urandom read (16 bytes read, 25 bits of entropy available) [ 37.142821] random: systemd: uninitialized urandom read (16 bytes read, 25 bits of entropy available) [ 37.152801] random: systemd: uninitialized urandom read (16 bytes read, 25 bits of entropy available) [ 37.517601] systemd[1]: sysinit.target: Found ordering cycle on sysinit.target/start [ 37.525392] systemd[1]: sysinit.target: Found dependency on alignment.service/start [ 37.533119] systemd[1]: sysinit.target: Found dependency on sysinit.target/start [ 37.540606] systemd[1]: sysinit.target: Breaking ordering cycle by deleting job alignment.service/start [ 37.550348] systemd[1]: alignment.service: Job alignment.service/start deleted to break ordering cycle starting with sysinit.target/start [ 37.578878] systemd[1]: Listening on udev Control Socket. [ 37.606337] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 37.648598] systemd[1]: Created slice System Slice. [ 37.676244] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 37.706772] systemd[1]: Created slice system-getty.slice. [ 37.736088] systemd[1]: Reached target Swap. [ 37.756176] systemd[1]: Listening on Syslog Socket. [ 37.776906] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 37.806140] systemd[1]: Listening on udev Kernel Socket. [ 37.836240] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 37.866184] systemd[1]: Listening on Journal Socket. [ 37.926253] systemd[1]: Starting Remount Root and Kernel File Systems... [ 37.949691] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 37.958751] systemd[1]: Starting Setup Virtual Console... [ 37.973810] systemd[1]: Mounting Temporary Directory... [ 37.998736] systemd[1]: Mounting Debug File System... [ 38.056305] systemd[1]: Starting Load Kernel Modules... [ 38.086151] systemd[1]: Reached target Remote File Systems. [ 38.116525] systemd[1]: Listening on Journal Socket (/dev/log). [ 38.186318] systemd[1]: Starting Journal Service... [ 38.218658] systemd[1]: Mounting POSIX Message Queue File System... [ 38.247003] systemd[1]: Created slice User and Session Slice. [ 38.276198] systemd[1]: Reached target Slices. [ 38.296372] systemd[1]: Listening on Network Service Netlink Socket. [ 38.326122] systemd[1]: Reached target Paths. [ 38.376314] systemd[1]: Starting Create Static Device Nodes in /dev... [ 38.413438] systemd[1]: Mounted POSIX Message Queue File System. [ 38.436309] systemd[1]: Mounted Debug File System. [ 38.446370] systemd[1]: Mounted Temporary Directory. [ 38.476367] systemd[1]: Started Journal Service. [ 39.545201] systemd-journald[136]: Received request to flush runtime journal from PID 1 [ 39.913258] omap-rproc 55020000.ipu: assigned reserved memory node ipu2_cma@95800000 [ 39.936199] remoteproc0: 55020000.ipu is available [ 39.969396] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 40.027611] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 40.067329] omap-rproc 40800000.dsp: assigned reserved memory node dsp1_cma@99000000 [ 40.091549] remoteproc1: 40800000.dsp is available [ 40.120311] remoteproc1: Note: remoteproc is still under development and considered experimental. [ 40.148040] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 40.171753] omap-rproc 41000000.dsp: assigned reserved memory node dsp2_cma@9f000000 [ 40.185639] remoteproc2: 41000000.dsp is available [ 40.193437] remoteproc2: Note: remoteproc is still under development and considered experimental. [ 40.227309] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 40.368171] ------------[ cut here ]------------ [ 40.372826] WARNING: CPU: 1 PID: 245 at arch/arm/mach-omap2/omap_hwmod.c:2108 _enable+0x2f0/0x30c() [ 40.381912] omap_hwmod: rng: enabled state can only be entered from initialized, idle, or disabled state [ 40.381920] Modules linked in: omap_rng(+) rng_core omap_remoteproc remoteproc virtio virtio_ring sch_fq_codel [ 40.381960] CPU: 1 PID: 245 Comm: systemd-udevd Tainted: G W 4.4.84 #24 [ 40.381968] Hardware name: Generic DRA74X (Flattened Device Tree) [ 40.381976] Backtrace: [ 40.381994] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 40.382001] r7:c0026430 r6:20030193 r5:00000000 r4:c09a38d0 [ 40.382029] [] (show_stack) from [] (dump_stack+0x8c/0xa0) [ 40.382042] [] (dump_stack) from [] (warn_slowpath_common+0x88/0xb8) [ 40.382048] r7:c0026430 r6:0000083c r5:00000009 r4:ee33fb28 [ 40.382071] [] (warn_slowpath_common) from [] (warn_slowpath_fmt+0x38/0x40) [ 40.382078] r8:00000004 r7:c00281ac r6:a0030113 r5:c0990710 r4:c0852ba8 [ 40.382103] [] (warn_slowpath_fmt) from [] (_enable+0x2f0/0x30c) [ 40.382109] r3:c0851a8c r2:c0852ba8 [ 40.382120] r4:c09906b0 [ 40.382133] [] (_enable) from [] (omap_hwmod_enable+0x2c/0x4c) [ 40.382139] r7:c00281ac r6:a0030113 r5:c0990710 r4:c09906b0 [ 40.382162] [] (omap_hwmod_enable) from [] (omap_device_enable+0x48/0x98) [ 40.382167] r7:c00281ac r6:ef25ab40 r5:00000000 r4:00000001 [ 40.382189] [] (omap_device_enable) from [] (_od_runtime_resume+0x18/0x2c) [ 40.382195] r7:c00281ac r6:c00281ac r5:ef257a74 r4:ef257a10 [ 40.382218] [] (_od_runtime_resume) from [] (__rpm_callback+0x34/0x68) [ 40.382224] r5:ef257a74 r4:ef257a10 [ 40.382239] [] (__rpm_callback) from [] (rpm_callback+0x28/0x88) [ 40.382245] r7:c00281ac r6:ef200c10 r5:ef257a10 r4:ef257a10 [ 40.382267] [] (rpm_callback) from [] (rpm_resume+0x374/0x56c) [ 40.382273] r7:c00281ac r6:ef200c10 r5:c0986100 r4:ef257a10 [ 40.382294] [] (rpm_resume) from [] (__pm_runtime_resume+0x54/0x6c) [ 40.382300] r10:00000000 r9:00000005 r8:ef257a00 r7:60030113 r6:00000004 r5:ef257a74 [ 40.382321] r4:ef257a10 [ 40.382340] [] (__pm_runtime_resume) from [] (omap_rng_probe+0x88/0x278 [omap_rng]) [ 40.382346] r7:ee3f2650 r6:ef257a10 r5:ef257a10 r4:bf0bfaec [ 40.382372] [] (omap_rng_probe [omap_rng]) from [] (platform_drv_probe+0x54/0xb8) [ 40.382378] r8:bf0bfb50 r7:fffffdfb r6:bf0bfb50 r5:ef257a10 r4:c0a1e7dc [ 40.382402] [] (platform_drv_probe) from [] (driver_probe_device+0x230/0x474) [ 40.382408] r7:00000000 r6:c09da8d0 r5:ef257a10 r4:c0a1e7dc [ 40.382428] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 40.382435] r9:ee35ffc8 r8:00000000 r7:c09da7f8 r6:ef257a44 r5:bf0bfb50 r4:ef257a10 [ 40.382462] [] (__driver_attach) from [] (bus_for_each_dev+0x70/0xa4) [ 40.382468] r7:c09da7f8 r6:c03fb4e8 r5:bf0bfb50 r4:00000000 [ 40.382492] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 40.382498] r6:c09b4718 r5:ee34bb00 r4:bf0bfb50 [ 40.382518] [] (driver_attach) from [] (bus_add_driver+0x1dc/0x274) [ 40.382530] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 40.382535] r8:11ca005c r7:ee3f2980 r6:c09896f0 r5:bf0c2000 r4:bf0bfb50 [ 40.382559] [] (driver_register) from [] (__platform_driver_register+0x48/0x50) [ 40.382565] r5:bf0c2000 r4:c09b4718 [ 40.382584] [] (__platform_driver_register) from [] (omap_rng_driver_init+0x1c/0x24 [omap_rng]) [ 40.382590] r5:bf0c2000 r4:c09896f0 [ 40.382609] [] (omap_rng_driver_init [omap_rng]) from [] (do_one_initcall+0xc4/0x208) [ 40.382623] [] (do_one_initcall) from [] (do_init_module+0x68/0x378) [ 40.382629] r10:bf0bfbc0 r9:ee35ffc8 r8:11ca005c r7:00000001 r6:ee3f2540 r5:00000001 [ 40.382651] r4:bf0bfbc0 [ 40.382665] [] (do_init_module) from [] (load_module+0x1d50/0x22bc) [ 40.382671] r6:ee35ffc0 r5:00000001 r4:ee33ff44 [ 40.382691] [] (load_module) from [] (SyS_finit_module+0x94/0xd0) [ 40.382696] r10:00000000 r9:ee33e000 r8:c0010904 r7:0000017b r6:b6e3fd90 r5:0000000f [ 40.382717] r4:00000000 [ 40.382730] [] (SyS_finit_module) from [] (ret_fast_syscall+0x0/0x34) [ 40.382736] r6:00000000 r5:00507928 r4:00000000 [ 40.382751] ---[ end trace 0503dadbba25aaa8 ]--- [ 40.410498] omap_rng 48090000.rng: Failed to runtime_get device: -22 [ 40.421348] omap_rng 48090000.rng: initialization failed. [ 40.427334] omap_rng: probe of 48090000.rng failed with error -22 [ 40.474188] device class 'extcon': registering [ 40.478973] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2 [ 41.012863] remoteproc1: registered virtio0 (type 7) [ 41.242697] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3 [ 41.334748] CAN device driver interface [ 41.409183] remoteproc0: registered virtio1 (type 7) [ 41.524296] [drm] Initialized pvr 1.14.3699939 20110701 on minor 1 [ 41.724937] c_can_platform 4ae3c000.can: c_can_platform device registered (regs=fce3c000, irq=348) [ 41.797018] device class 'scsi_host': registering [ 41.797118] device class 'scsi_device': registering [ 41.797148] SCSI subsystem initialized [ 41.899538] remoteproc2: registered virtio2 (type 7) [ 41.988172] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3 [ 42.040715] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3 [ 42.046875] device class 'ata_link': registering [ 42.046924] device class 'ata_port': registering [ 42.046954] device class 'ata_device': registering [ 42.046990] libata version 3.00 loaded. [ 42.122835] ahci 4a140000.sata: forcing port_map 0x0 -> 0x1 [ 42.137059] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode [ 42.196872] ahci 4a140000.sata: flags: 64bit ncq sntf pm led clo only pmp pio slum part ccc apst [ 42.287948] scsi host0: ahci [ 42.292142] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 339 [ 42.687130] ata1: SATA link down (SStatus 0 SControl 300) [ 42.897233] net eth1: initializing cpsw version 1.15 (0) [ 42.910431] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 42.929033] net eth0: initialized cpsw ale version 1.4 [ 42.966499] net eth0: ALE Table size 1024 [ 42.983668] libphy: PHY 48485000.mdio:03 not found [ 42.990610] net eth1: phy "48485000.mdio:03" not found on slave 1, err -19 [ 43.043856] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 43.093488] net eth0: initializing cpsw version 1.15 (0) [ 43.242057] net eth0: phy found : id is : 0x2000a231 [ 43.271159] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 43.430451] NET: Registered protocol family 15 [ 43.502368] Bluetooth: Core ver 2.21 [ 43.515231] device class 'bluetooth': registering [ 43.515293] NET: Registered protocol family 31 [ 43.529960] Bluetooth: HCI device and connection manager initialized [ 43.541366] device class 'udc': registering [ 43.561161] remoteproc1: powering up 40800000.dsp [ 43.566517] Bluetooth: HCI socket layer initialized [ 43.589457] Bluetooth: L2CAP socket layer initialized [ 43.600617] remoteproc1: Booting fw image dra7-dsp1-fw.xe66, size 5572323 [ 43.608120] Bluetooth: SCO socket layer initialized [ 43.628562] omap_hwmod: mmu0_dsp1: _wait_target_disable failed [ 43.634464] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0 [ 43.640446] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0 [ 43.804341] Initializing XFRM netlink socket [ 43.874491] remoteproc1: remote processor 40800000.dsp is now up [ 43.898920] virtio_rpmsg_bus virtio0: rpmsg host is online [ 43.920705] remoteproc0: powering up 55020000.ipu [ 43.980255] remoteproc0: Booting fw image dra7-ipu2-fw.xem4, size 9830692 [ 44.001847] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1 [ 44.149036] remoteproc0: remote processor 55020000.ipu is now up [ 44.178338] virtio_rpmsg_bus virtio1: rpmsg host is online [ 44.205438] remoteproc2: powering up 41000000.dsp [ 44.239178] remoteproc2: Booting fw image dra7-dsp2-fw.xe66, size 5572323 [ 44.258050] omap_hwmod: mmu0_dsp2: _wait_target_disable failed [ 44.263949] omap-iommu 41501000.mmu: 41501000.mmu: version 3.0 [ 44.269927] omap-iommu 41502000.mmu: 41502000.mmu: version 3.0 [ 44.373647] remoteproc2: remote processor 41000000.dsp is now up [ 44.391352] usbcore: registered new interface driver usbfs [ 44.403610] usbcore: registered new interface driver hub [ 44.413810] virtio_rpmsg_bus virtio2: rpmsg host is online [ 44.416821] virtio_rpmsg_bus virtio1: creating channel rpmsg-proto addr 0x50 [ 44.423284] virtio_rpmsg_bus virtio0: creating channel rpmsg-proto addr 0x50 [ 44.433178] virtio_rpmsg_bus virtio2: creating channel rpmsg-proto addr 0x50 [ 44.449396] usbcore: registered new device driver usb [ 44.469602] random: nonblocking pool is initialized [ 44.569323] NET: Registered protocol family 41 [ 44.578601] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller [ 44.584139] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 1 [ 44.618565] xhci-hcd xhci-hcd.2.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00210010 [ 44.642297] xhci-hcd xhci-hcd.2.auto: irq 424, io mem 0x488d0000 [ 44.663277] hub 1-0:1.0: USB hub found [ 44.673224] hub 1-0:1.0: 1 port detected [ 44.685461] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller [ 44.700430] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 2 [ 44.719794] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 44.745373] hub 2-0:1.0: USB hub found [ 44.755255] hub 2-0:1.0: 1 port detected [ 45.843164] PVR_K: UM DDK-(3699939) and KM DDK-(3699939) match. [ OK ] [ 45.912328] device class 'bc_example': registering [ 46.435547] dra7-pcie 51000000.pcie_ep: no free inbound window [ 46.442245] pci_epf_test pci_epf_test.0: failed to set BAR4 [ 46.449765] dra7-pcie 51000000.pcie_ep: no free inbound window [ 46.455812] pci_epf_test pci_epf_test.0: failed to set BAR5 [ 46.461561] Link capability is gen-2