Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0x0 Linux version 4.19.94 (h440246@h440246-VirtualBox) (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #49 PREEMPT Wed Jan 27 12:55:24 IST 2021 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=0005317f CPU: VIVT data cache, VIVT instruction cache OF: fdt: Machine model: DA850/AM1808/OMAP-L138 LCDK earlycon: ns16550a0 at MMIO32 0x01d0d000 (options '115200n8') bootconsole [ns16550a0] enabled Memory policy: Data cache writeback efi: Getting EFI parameters from FDT: efi: UEFI not found. Reserved memory: created CMA memory pool at 0xc3000000, size 16 MiB OF: reserved mem: initialized node dsp-memory@c3000000, compatible id shared-dma-pool cma: Reserved 24 MiB at 0xce800000 DaVinci da850/omap-l138/am18x variant 0x1 random: get_random_bytes called from start_kernel+0x80/0x3ac with crng_init=0 Built 1 zonelists, mobility grouping on. Total pages: 64960 Kernel command line: no_console_suspend=1 console=ttyS1,115200n8 ${mtdparts} root=ubi0:rootfs rw ubi.mtd=filesystem,2048 rootfstype=ubifs rootwait=1 earlyprintk loglevel=7 earlycon noinitrd mem=256M systemd.unit=multi-user.target Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 206780K/262144K available (7168K kernel code, 296K rwdata, 1976K rodata, 1024K init, 120K bss, 14404K reserved, 40960K cma-reserved) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0x(ptrval) - 0x(ptrval) (8160 kB) .init : 0x(ptrval) - 0x(ptrval) (1024 kB) .data : 0x(ptrval) - 0x(ptrval) ( 297 kB) .bss : 0x(ptrval) - 0x(ptrval) ( 121 kB) SLUB: HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 rcu: Preemptible hierarchical RCU implementation. Tasks RCU enabled. NR_IRQS: 245 clocksource: timer0_1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns Console: colour dummy device 80x30 Calibrating delay loop... 178.58 BogoMIPS (lpj=892928) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0100000 - 0xc0100058 rcu: Hierarchical SRCU implementation. EFI services will not be available. devtmpfs: initialized clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 256 (order: -1, 3072 bytes) pinctrl core: initialized pinctrl subsystem DMI not present or invalid. NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor ladder cpuidle: using governor menu gpiochip_add_data_with_key: GPIOs 0..143 (davinci_gpio.0) failed to register, -517 edma 1e30000.edma: memcpy is disabled edma 1e30000.edma: TI EDMA DMA engine driver vcc_3v3d: supplied by vcc_5vd vcc_1v8d: supplied by vcc_5vd SCSI subsystem initialized media: Linux media interface: v0.10 videodev: Linux video capture interface: v2.00 pps_core: LinuxPPS API ver. 1 registered pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti PTP clock support registered clocksource: Switched to clocksource timer0_1 NET: Registered protocol family 2 tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) TCP established hash table entries: 2048 (order: 1, 8192 bytes) TCP bind hash table entries: 2048 (order: 1, 8192 bytes) TCP: Hash tables configured (established 2048 bind 2048) UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional Cannot open GPIO 38 workingset: timestamp_bits=14 max_order=16 bucket_order=2 JFS: nTxBlock = 1935, nTxLock = 15483 Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) io scheduler noop registered (default) io scheduler mq-deadline registered io scheduler kyber registered pinctrl-single 1c14120.pinmux: 160 pins, size 80 Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled 1d0d000.serial: ttyS2 at MMIO 0x1d0d000 (irq = 61, base_baud = 11250000) is a TI DA8xx/66AK2x brd: module loaded loop: module loaded SSFDC read-only Flash Translation layer libphy: Fixed MDIO Bus: probed omap_rtc 1c23000.rtc: registered as rtc0 i2c /dev entries driver ti-aemif 68000000.aemif: cannot get clock 'aemif' NET: Registered protocol family 10 Segment Routing with IPv6 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 edma 1c00000.edma: memcpy is disabled edma 1c00000.edma: TI EDMA DMA engine driver ###nand_scan_ident.. #####maf_id :2c dev_id:f1 ###device found, Manufacturer ID: 0x2c, Chip ID: 0xf1 nand: Micron MT29F1G08ABADAWP nand: 128 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 #############nand_maf_id = 2c nand_dev_id = f1 Bad block table found at page 65472, version 0x01 Bad block table found at page 65408, version 0x01 5 fixed-partitions partitions found on MTD device 62000000.nand Creating 5 MTD partitions on "62000000.nand": 0x000000000000-0x000000020000 : "u-boot env" 0x000000020000-0x0000000a0000 : "u-boot" 0x0000000a0000-0x0000004a0000 : "kernel" 0x0000004a0000-0x000000520000 : "fdt" 0x000000520000-0x000008000000 : "filesystem" davinci_nand 62000000.nand: controller rev. 2.5 ubi0: default fastmap pool size: 45 ubi0: default fastmap WL pool size: 22 ubi0: attaching mtd4 ubi0: scanning is finished ubi0: volume 0 ("rootfs") re-sized from 826 to 957 LEBs ubi0: attached mtd4 (name "filesystem", size 122 MiB) ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 ubi0: good PEBs: 979, bad PEBs: 4, corrupted PEBs: 0 ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1308888562 ubi0: available PEBs: 0, total reserved PEBs: 979, PEBs reserved for bad PEB handling: 16 ubi0: background thread "ubi_bgt0d" started, PID 47 console [netcon0] enabled netconsole: network logging started input: gpio-keys as /devices/platform/gpio-keys/input/input0 omap_rtc 1c23000.rtc: setting system clock to 2000-01-01 00:00:01 UTC (946684801) Warning: unable to open an initial console. UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 48 UBIFS (ubi0:0): start fixing up free space random: fast init done UBIFS (ubi0:0): free space fixup complete UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes UBIFS (ubi0:0): FS size: 120119296 bytes (114 MiB, 946 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID E85AD994-0947-456C-872B-8EDF5A2D51CC, small LPT model VFS: Mounted root (ubifs filesystem) on device 0:14. devtmpfs: mounted Freeing unused kernel memory: 1024K Run /sbin/init as init process systemd[1]: System time before build time, advancing clock. systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) systemd[1]: Detected architecture arm. systemd[1]: Set hostname to . random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Initializing machine ID from random generator. systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Starting Remount Root and Kernel File Systems... random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Created slice User and Session Slice. random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Listening on udev Control Socket. systemd[1]: Reached target Slices. systemd[65]: systemd-journald.service: Failed to execute command: Permission denied systemd-sysusers[73]: Creating group wheel with gid 990. systemd-sysusers[73]: Creating group kvm with gid 989. systemd-sysusers[73]: Creating group render with gid 988. systemd-sysusers[73]: Creating group nobody with gid 987. systemd[1]: Started Create System Users. systemd[1]: Starting Create Static Device Nodes in /dev... systemd[1]: Started Create Static Device Nodes in /dev. systemd[1]: Reached target Local File Systems (Pre). systemd[1]: Reached target Containers. systemd[1]: Reached target Local File Systems. systemd[1]: Starting Rebuild Dynamic Linker Cache... systemd[1]: Starting Rebuild Journal Catalog... systemd[1]: Starting Create Volatile Files and Directories... systemd-tmpfiles[79]: "/var/log" already exists and is not a directory. systemd-tmpfiles[79]: "/var/tmp" already exists and is not a directory. systemd[1]: Started Rebuild Journal Catalog. systemd[1]: Started Run pending postinsts. systemd[1]: Started Network Time Synchronization. systemd[1]: Reached target System Time Synchronized. systemd[1]: Started udev Coldplug all Devices. systemd[1]: Started Rebuild Hardware Database. systemd[1]: Starting Update is Completed... systemd[1]: Starting udev Kernel Device Manager... systemd[1]: Started Update is Completed. systemd[1]: Started udev Kernel Device Manager. systemd[1]: Starting Network Service... systemd[1]: Reached target System Initialization. systemd[1]: Listening on D-Bus System Message Bus Socket. systemd[1]: Reached target Sockets. systemd[1]: Reached target Basic System. systemd-logind[101]: New seat seat0. systemd-udevd[111]: Process '/sbin/modprobe of:NaemifTCti,da850-aemif' failed with exit code 1. davinci-rproc 11800000.dsp: assigned reserved memory node dsp-memory@c3000000 systemd-udevd[109]: Process '/sbin/modprobe platform:alarmtimer' failed with exit code 1. systemd-udevd[108]: Process '/sbin/modprobe platform:Fixed MDIO bus' failed with exit code 1. remoteproc remoteproc0: dsp is available remoteproc remoteproc0: Direct firmware load for rproc-dsp-fw failed with error -2 systemd-udevd[111]: Process '/sbin/modprobe of:NnandTCti,davinci-nand' failed with exit code 1. remoteproc remoteproc0: powering up dsp remoteproc remoteproc0: Direct firmware load for rproc-dsp-fw failed with error -2 remoteproc remoteproc0: request_firmware failed: -2 systemd-udevd[115]: Process '/sbin/modprobe of:Nmemory-controllerTCti,da850-ddr-controller' failed with exit code 1. systemd-udevd[109]: Process '/sbin/modprobe of:Ngpio-keysTCgpio-keys' failed with exit code 1. systemd-udevd[117]: Process '/sbin/modprobe of:Nfixedregulator-vcc_1v8dTCregulator-fixed' failed with exit code 1. systemd-udevd[118]: Process '/sbin/modprobe of:Nfixedregulator-vcc_3v3dTCregulator-fixed' failed with exit code 1. systemd-udevd[119]: Process '/sbin/modprobe of:Nfixedregulator-vcc_5vdTCregulator-fixed' failed with exit code 1. systemd-udevd[122]: Process '/sbin/modprobe platform:reg-dummy' failed with exit code 1. systemd[1]: Starting Network Name Resolution... systemd-udevd[110]: link_config: autonegotiation is unset or enabled, the speed and duplex are not writable. systemd-udevd[111]: link_config: autonegotiation is unset or enabled, the speed and duplex are not writable. systemd[1]: Started Network Name Resolution. systemd[1]: Found device /dev/ttyS1. systemd[1]: Reached target Host and Network Name Lookups. systemd[1]: Reached target Network. systemd[1]: Starting Permit User Sessions... systemd[1]: Started Permit User Sessions. systemd[1]: Started Serial Getty on ttyS1. systemd[1]: Started Getty on tty1. systemd[1]: Reached target Login Prompts. systemd[1]: Starting Synchronize System and HW clocks... systemd[1]: Reached target Multi-User System. systemd[1]: Starting Update UTMP about System Runlevel Changes... systemd[1]: serial-getty@ttyS1.service: Service has no hold-off time (RestartSec=0), scheduling restart. systemd[1]: serial-getty@ttyS1.service: Scheduled restart job, restart counter is at 1. systemd[1]: Stopped Serial Getty on ttyS1. systemd[1]: Started Serial Getty on ttyS1. systemd[1]: serial-getty@ttyS1.service: Service has no hold-off time (RestartSec=0), scheduling restart. systemd[1]: serial-getty@ttyS1.service: Scheduled restart job, restart counter is at 2. systemd[1]: Stopped Serial Getty on ttyS1. systemd[1]: Started Serial Getty on ttyS1.