gpiochip_setup_dev: registered GPIOs 0 to 143 on device: gpiochip0 (davinci_gpio.0) edma 1c00000.edma: memcpy is disabled edma 1c00000.edma: TI EDMA DMA engine driver ###nand_scan_ident.. #####maf_id :2c dev_id:f1 ###device found, Manufacturer ID: 0x2c, Chip ID: 0xf1 nand: Micron MT29F1G08ABADAWP nand: 128 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 #############nand_maf_id = 2c nand_dev_id = f1 Bad block table found at page 65472, version 0x01 Bad block table found at page 65408, version 0x01 5 fixed-partitions partitions found on MTD device 62000000.nand Creating 5 MTD partitions on "62000000.nand": 0x000000000000-0x000000020000 : "u-boot env" 0x000000020000-0x0000000a0000 : "u-boot" 0x0000000a0000-0x0000004a0000 : "kernel" 0x0000004a0000-0x000000520000 : "fdt" 0x000000520000-0x000008000000 : "filesystem" davinci_nand 62000000.nand: controller rev. 2.5 ubi0: default fastmap pool size: 45 ubi0: default fastmap WL pool size: 22 ubi0: attaching mtd4 random: fast init done ubi0: scanning is finished ubi0: volume 0 ("rootfs") re-sized from 826 to 957 LEBs ubi0: attached mtd4 (name "filesystem", size 122 MiB) ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 ubi0: good PEBs: 979, bad PEBs: 4, corrupted PEBs: 0 ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1852583237 ubi0: available PEBs: 0, total reserved PEBs: 979, PEBs reserved for bad PEB handling: 16 ubi0: background thread "ubi_bgt0d" started, PID 47 console [netcon0] enabled netconsole: network logging started of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio-keys/user1[0]' - status (0) gpio-36 (GPIO Key USER1): gpiod_set_debounce: missing set() or set_config() operations of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio-keys/user2[0]' - status (0) gpio-37 (GPIO Key USER2): gpiod_set_debounce: missing set() or set_config() operations input: gpio-keys as /devices/platform/gpio-keys/input/input0 omap_rtc 1c23000.rtc: setting system clock to 2000-01-01 00:00:02 UTC (946684802) Warning: unable to open an initial console. UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 48 UBIFS (ubi0:0): start fixing up free space UBIFS (ubi0:0): free space fixup complete UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes UBIFS (ubi0:0): FS size: 120119296 bytes (114 MiB, 946 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID A43F9853-F76E-4D75-947F-54A6835F9C73, small LPT model VFS: Mounted root (ubifs filesystem) on device 0:14. devtmpfs: mounted Freeing unused kernel memory: 1024K Run /sbin/init as init process systemd[1]: System time before build time, advancing clock. systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) systemd[1]: Detected architecture arm. systemd[1]: Set hostname to . random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Initializing machine ID from random generator. systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Reached target Remote File Systems. random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Created slice User and Session Slice. random: systemd: uninitialized urandom read (16 bytes read) systemd[1]: Listening on Process Core Dump Socket. systemd[1]: Listening on initctl Compatibility Named Pipe. systemd[70]: systemd-journald.service: Failed to execute command: Permission denied systemd[1]: Started Create System Users. systemd[1]: Starting Create Static Device Nodes in /dev... systemd[1]: Started Create Static Device Nodes in /dev. systemd[1]: Reached target Local File Systems (Pre). systemd[1]: Reached target Local File Systems. systemd[1]: Starting Create Volatile Files and Directories... systemd[1]: Starting Rebuild Journal Catalog... systemd[1]: Starting Rebuild Dynamic Linker Cache... systemd[1]: Reached target Containers. systemd[1]: Started Create Volatile Files and Directories. systemd[1]: Started Network Time Synchronization. systemd[1]: Reached target System Time Synchronized. systemd[1]: Started udev Coldplug all Devices. systemd[1]: Started Rebuild Hardware Database. systemd[1]: Starting udev Kernel Device Manager... systemd[1]: Starting Update is Completed... systemd[1]: Started Update is Completed. systemd[1]: Started udev Kernel Device Manager. systemd[1]: Starting Network Service... systemd[1]: Reached target System Initialization. systemd[1]: Started Daily Cleanup of Temporary Directories. systemd[1]: Reached target Timers. systemd[1]: Listening on D-Bus System Message Bus Socket. systemd[1]: Found device /dev/ttyS2. systemd[1]: Starting Network Name Resolution... systemd[1]: Started Network Name Resolution. systemd[1]: Reached target Host and Network Name Lookups. systemd[1]: Reached target Network. systemd[1]: Starting Permit User Sessions... systemd[1]: Started Permit User Sessions. systemd[1]: Started Getty on tty1. systemd[1]: Started Serial Getty on ttyS2. systemd[1]: Reached target Login Prompts. systemd[1]: Reached target Multi-User System. :H þ þøFôúÚÚ0þÉÚÿÉÛ0þÉÚøFä0ûÚÚþÉÛ0úþÉÛþÉÛúøF øFäÄ"ÄøF øF øFF ÿþ F øFüFüF'þ FøúÚþÉþ FüúÚ7øû0úÚøûøúûÛÚþ FüúÚÚÿÉÚþ : øúÚÛ<ûN&@[âú'ÉÛN8ØFÃOìOòä""à1?Ú#ð#O&ÉÛN8Øã"&ñûNô&æ nàÂ'89?:'8:'@OìI⤠Hâ?Fâ?Ã$?<$?>Ú&àÂ&89?;&8;&@OìIâ$ þ?Û'àÂ&89?;'8;&@'&?â'y