[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.59-130390-g4a027f4 (chrisa@cac7vm1) (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #16 SMP PREEMPT Wed Jul 15 16:20:41 PDT 2020 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt: Machine model: AJA Helo B (R2, Hera) with TI AM5728 2020-01-13 [ 0.000000] debug: ignoring loglevel setting. [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB [ 0.000000] OF: reserved mem: initialized node ipu2-memory@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB [ 0.000000] OF: reserved mem: initialized node dsp1-memory@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB [ 0.000000] OF: reserved mem: initialized node ipu1-memory@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8 MiB [ 0.000000] OF: reserved mem: initialized node dsp2-memory@9f000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000fe400000 [ 0.000000] OMAP4: Map 0x00000000ffd00000 to (ptrval) for dram barrier [ 0.000000] On node 0 totalpages: 474368 [ 0.000000] DMA zone: 1728 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 147456 pages, LIFO batch:31 [ 0.000000] HighMem zone: 326912 pages, LIFO batch:63 [ 0.000000] DRA752 ES1.1 [ 0.000000] random: get_random_bytes called from start_kernel+0xb4/0x470 with crng_init=0 [ 0.000000] percpu: Embedded 17 pages/cpu s37004 r8192 d24436 u69632 [ 0.000000] pcpu-alloc: s37004 r8192 d24436 u69632 alloc=17*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 472640 [ 0.000000] Kernel command line: _bootdev=1 console=ttyS2,115200n8 console=/dev/tty1 debug ignore_loglevel root=/dev/mmcblk1p3 ro [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 1673704K/1897472K available (10240K kernel code, 333K rwdata, 2744K rodata, 2048K init, 269K bss, 35352K reserved, 188416K cma-reserved, 1283072K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0x(ptrval) - 0x(ptrval) (12256 kB) .init : 0x(ptrval) - 0x(ptrval) (2048 kB) .data : 0x(ptrval) - 0x(ptrval) ( 334 kB) .bss : 0x(ptrval) - 0x(ptrval) ( 270 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] OMAP clockevent source: timer1 at 32786 Hz [ 0.000000] arch_timer: cp15 timer(s) running at 6.14MHz (virt). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns [ 0.000005] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns [ 0.000018] Switching to timer-based delay loop, resolution 162ns [ 0.000296] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000306] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000761] Console: colour dummy device 80x30 [ 0.000830] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=6147) [ 0.000847] pid_max: default: 32768 minimum: 301 [ 0.000967] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000983] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001542] CPU: Testing write buffer coherency: ok [ 0.001580] CPU0: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.001809] /cpus/cpu@0 missing clock-frequency property [ 0.001833] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.007946] Setting up static identity map for 0x80200000 - 0x80200060 [ 0.009957] rcu: Hierarchical SRCU implementation. [ 0.012152] EFI services will not be available. [ 0.014021] smp: Bringing up secondary CPUs ... [ 0.022339] CPU1: update cpu_capacity 1024 [ 0.022346] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.022351] CPU1: Spectre v2: using ICIALLU workaround [ 0.022475] smp: Brought up 1 node, 2 CPUs [ 0.022488] SMP: Total of 2 processors activated (24.58 BogoMIPS). [ 0.022497] CPU: All CPU(s) started in SVC mode. [ 0.023085] devtmpfs: initialized [ 0.041083] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.041352] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 1911260446275000 ns [ 0.041370] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.044513] pinctrl core: initialized pinctrl subsystem [ 0.045017] DMI not present or invalid. [ 0.045291] NET: Registered protocol family 16 [ 0.046498] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.047468] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.242486] cpuidle: using governor ladder [ 0.242520] cpuidle: using governor menu [ 0.252843] gpio gpiochip0: (gpio-0-31): added GPIO chardev (254:0) [ 0.252918] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio-0-31) [ 0.252964] OMAP GPIO hardware version 0.1 [ 0.253592] gpio gpiochip1: (gpio-32-63): added GPIO chardev (254:1) [ 0.253661] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio-32-63) [ 0.254316] gpio gpiochip2: (gpio-64-95): added GPIO chardev (254:2) [ 0.254383] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio-64-95) [ 0.255008] gpio gpiochip3: (gpio-96-127): added GPIO chardev (254:3) [ 0.255076] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio-96-127) [ 0.255718] gpio gpiochip4: (gpio-128-159): added GPIO chardev (254:4) [ 0.255790] gpiochip_setup_dev: registered GPIOs 128 to 159 on device: gpiochip4 (gpio-128-159) [ 0.256431] gpio gpiochip5: (gpio-160-191): added GPIO chardev (254:5) [ 0.256507] gpiochip_setup_dev: registered GPIOs 160 to 191 on device: gpiochip5 (gpio-160-191) [ 0.257127] gpio gpiochip6: (gpio-192-223): added GPIO chardev (254:6) [ 0.257213] gpiochip_setup_dev: registered GPIOs 192 to 223 on device: gpiochip6 (gpio-192-223) [ 0.257842] gpio gpiochip7: (gpio-224-255): added GPIO chardev (254:7) [ 0.257910] gpiochip_setup_dev: registered GPIOs 224 to 255 on device: gpiochip7 (gpio-224-255) [ 0.271019] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 0.271034] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 0.271052] gpiochip_find_base: found new base at 510 [ 0.271188] gpio gpiochip8: (omap-gpmc): added GPIO chardev (254:8) [ 0.271258] gpiochip_setup_dev: registered GPIOs 510 to 511 on device: gpiochip8 (omap-gpmc) [ 0.280606] No ATAGs? [ 0.280675] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.280690] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.281223] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.281235] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.281913] OMAP DMA hardware revision 0.0 [ 0.293445] edma 43300000.edma: memcpy is disabled [ 0.296788] edma 43300000.edma: TI EDMA DMA engine driver [ 0.303861] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported) [ 0.304461] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-main_12v0[0]' [ 0.304704] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-evm_5v0[0]' [ 0.304733] evm_5v0: supplied by main_12v0 [ 0.304987] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vdd_3v3[0]' [ 0.305216] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-aic_dvdd[0]' [ 0.305492] of_get_named_gpiod_flags: parsed 'gpio' property of node '/fixedregulator-vtt[0]' - status (0) [ 0.308191] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.308370] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.308612] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.308876] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.309249] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.309425] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.309730] iommu: Adding device 58820000.ipu to group 1 [ 0.309811] iommu: Adding device 55020000.ipu to group 2 [ 0.309934] iommu: Adding device 40800000.dsp to group 0 [ 0.310171] iommu: Adding device 41000000.dsp to group 3 [ 0.311412] SCSI subsystem initialized [ 0.312466] palmas 0-0058: Irq flag is 0x00000008 [ 0.325685] palmas 0-0058: Muxing GPIO 2f, PWM 0, LED 0 [ 0.327280] SMPS12: supplied by regulator-dummy [ 0.328956] SMPS3: supplied by regulator-dummy [ 0.330626] SMPS45: supplied by regulator-dummy [ 0.332447] SMPS6: supplied by regulator-dummy [ 0.333850] SMPS7: supplied by regulator-dummy [ 0.335245] SMPS8: supplied by regulator-dummy [ 0.336516] SMPS9: supplied by regulator-dummy [ 0.337202] LDO1: supplied by regulator-dummy [ 0.338956] LDO2: supplied by regulator-dummy [ 0.340788] random: fast init done [ 0.340840] LDO3: supplied by regulator-dummy [ 0.342847] LDO4: supplied by regulator-dummy [ 0.344861] LDO5: supplied by regulator-dummy [ 0.345545] LDO6: supplied by regulator-dummy [ 0.346230] LDO7: supplied by regulator-dummy [ 0.346925] LDO8: supplied by regulator-dummy [ 0.347640] LDO9: supplied by regulator-dummy [ 0.349944] LDOLN: supplied by regulator-dummy [ 0.351964] LDOUSB: supplied by regulator-dummy [ 0.355637] gpiochip_find_base: found new base at 502 [ 0.355784] gpio gpiochip9: (48070000.i2c:tps659038@58:tps659038_gpio): added GPIO chardev (254:9) [ 0.355861] gpiochip_setup_dev: registered GPIOs 502 to 509 on device: gpiochip9 (48070000.i2c:tps659038@58:tps659038_gpio) [ 0.356317] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 0.357122] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz [ 0.357365] media: Linux media interface: v0.10 [ 0.357403] videodev: Linux video capture interface: v2.00 [ 0.357503] pps_core: LinuxPPS API ver. 1 registered [ 0.357513] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.357534] PTP clock support registered [ 0.357563] EDAC MC: Ver: 3.0.0 [ 0.358341] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.358611] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.359138] Advanced Linux Sound Architecture Driver Initialized. [ 0.359811] clocksource: Switched to clocksource arch_sys_counter [ 0.368990] NET: Registered protocol family 2 [ 0.369512] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes) [ 0.369542] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.369607] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.369734] TCP: Hash tables configured (established 8192 bind 8192) [ 0.369836] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.369873] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.370002] NET: Registered protocol family 1 [ 0.370416] RPC: Registered named UNIX socket transport module. [ 0.370427] RPC: Registered udp transport module. [ 0.370435] RPC: Registered tcp transport module. [ 0.370444] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.370456] PCI: CLS 0 bytes, default 64 [ 0.371562] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 0.371746] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.372743] Initialise system trusted keyrings [ 0.372910] workingset: timestamp_bits=14 max_order=19 bucket_order=5 [ 0.377852] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.378373] NFS: Registering the id_resolver key type [ 0.378396] Key type id_resolver registered [ 0.378405] Key type id_legacy registered [ 0.378424] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.378454] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.380142] Key type asymmetric registered [ 0.380154] Asymmetric key parser 'x509' registered [ 0.380202] bounce: pool size: 64 pages [ 0.380235] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.380247] io scheduler noop registered [ 0.380256] io scheduler deadline registered [ 0.380349] io scheduler cfq registered (default) [ 0.380360] io scheduler mq-deadline registered [ 0.380369] io scheduler kyber registered [ 0.385193] pinctrl-single 4a003400.pinmux: 282 pins, size 1128 [ 0.389021] dra7-pcie 51000000.pcie: probe deferral not supported [ 0.392905] vdd_3v3: supplied by regen1 [ 0.393144] aic_dvdd_fixed: supplied by vdd_3v3 [ 0.393209] vtt_fixed: supplied by smps3 [ 0.443550] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.447271] console [ttyS2] disabled [ 0.447328] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 45, base_baud = 3000000) is a 8250 [ 1.720646] console [ttyS2] enabled [ 1.726630] omap_rng 48090000.rng: Random Number Generator ver. 20 [ 1.726992] random: crng init done [ 1.733752] omapdss_dss 58000000.dss: Linked as a consumer to regulator.22 [ 1.743353] DSS: OMAP DSS rev 6.1 [ 1.749774] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 1.757306] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 1.764979] tpd12s015 encoder: GPIO lookup for consumer (null) [ 1.770895] tpd12s015 encoder: using device tree for GPIO lookup [ 1.776999] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder[0]' - status (0) [ 1.785862] gpio gpiochip6: Persistence not supported for GPIO 10 [ 1.792025] tpd12s015 encoder: GPIO lookup for consumer (null) [ 1.797905] tpd12s015 encoder: using device tree for GPIO lookup [ 1.803982] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder[1]' - status (0) [ 1.812860] gpio gpiochip5: Persistence not supported for GPIO 28 [ 1.819008] tpd12s015 encoder: GPIO lookup for consumer (null) [ 1.824888] tpd12s015 encoder: using device tree for GPIO lookup [ 1.830960] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder[2]' - status (0) [ 1.839820] gpio gpiochip6: Persistence not supported for GPIO 12 [ 1.846714] connector-hdmi connector: GPIO lookup for consumer hpd [ 1.852949] connector-hdmi connector: using device tree for GPIO lookup [ 1.859624] of_get_named_gpiod_flags: can't parse 'hpd-gpios' property of node '/connector[0]' [ 1.868298] of_get_named_gpiod_flags: can't parse 'hpd-gpio' property of node '/connector[0]' [ 1.876883] connector-hdmi connector: using lookup tables for GPIO lookup [ 1.883720] connector-hdmi connector: No GPIO consumer hpd found [ 1.901968] brd: module loaded [ 1.911288] loop: module loaded [ 1.919597] mdio_bus fixed-0: GPIO lookup for consumer reset [ 1.925317] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 1.931456] mdio_bus fixed-0: No GPIO consumer reset found [ 1.937000] libphy: Fixed MDIO Bus: probed [ 1.944896] mdio_bus 48485000.mdio: GPIO lookup for consumer reset [ 1.951128] mdio_bus 48485000.mdio: using device tree for GPIO lookup [ 1.957628] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/ethernet@48484000/mdio@48485000[0]' [ 1.968747] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/ethernet@48484000/mdio@48485000[0]' [ 1.979770] mdio_bus 48485000.mdio: using lookup tables for GPIO lookup [ 1.986436] mdio_bus 48485000.mdio: No GPIO consumer reset found [ 2.025845] davinci_mdio 48485000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 2.033562] libphy: 48485000.mdio: probed [ 2.039831] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/ethernet@48484000/mdio@48485000/ethernet-phy@1[0]' [ 2.053106] mdio_bus 48485000.mdio: MDIO device at address 2 is missing. [ 2.059863] davinci_mdio 48485000.mdio: phy[1]: device 48485000.mdio:01, driver Micrel KSZ9031 Gigabit PHY [ 2.070106] cpsw 48484000.ethernet: Detected MACID = 74:da:ea:2c:53:d2 [ 2.076727] cpsw 48484000.ethernet: initialized cpsw ale version 1.4 [ 2.083132] cpsw 48484000.ethernet: ALE Table size 1024 [ 2.088442] cpsw 48484000.ethernet: cpts: overflow check period 5000 (jiffies) [ 2.096540] cpsw 48484000.ethernet: cpsw: Detected MACID = 74:da:ea:2c:53:d3 [ 2.104876] i2c /dev entries driver [ 2.110367] gpio-fan gpio_fan: GPIO lookup for consumer alarm [ 2.116164] gpio-fan gpio_fan: using device tree for GPIO lookup [ 2.122225] of_get_named_gpiod_flags: can't parse 'alarm-gpios' property of node '/gpio_fan[0]' [ 2.130986] of_get_named_gpiod_flags: can't parse 'alarm-gpio' property of node '/gpio_fan[0]' [ 2.139655] gpio-fan gpio_fan: using lookup tables for GPIO lookup [ 2.145886] gpio-fan gpio_fan: No GPIO consumer alarm found [ 2.151506] gpio-fan gpio_fan: GPIO lookup for consumer (null) [ 2.157624] gpio-fan gpio_fan: using device tree for GPIO lookup [ 2.163697] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_fan[0]' - status (0) [ 2.172630] no flags found for (null) [ 2.177535] gpio-fan gpio_fan: GPIO fan initialized [ 2.183179] tmp102 0-0048: error reading config register [ 2.188638] tmp102: probe of 0-0048 failed with error -121 [ 2.197371] cpu cpu0: Linked as a consumer to regulator.6 [ 2.202908] cpu cpu0: Linked as a consumer to regulator.29 [ 2.210601] sdhci: Secure Digital Host Controller Interface driver [ 2.216893] sdhci: Copyright(c) Pierre Ossman [ 2.221887] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.228277] sdhci-omap 480b4000.mmc: GPIO lookup for consumer wp [ 2.234325] sdhci-omap 480b4000.mmc: using device tree for GPIO lookup [ 2.240915] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480b4000[0]' [ 2.250104] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480b4000[0]' [ 2.259215] sdhci-omap 480b4000.mmc: using lookup tables for GPIO lookup [ 2.265955] sdhci-omap 480b4000.mmc: No GPIO consumer wp found [ 2.271963] sdhci-omap 480b4000.mmc: 480b4000.mmc supply vqmmc not found, using dummy regulator [ 2.280747] sdhci-omap 480b4000.mmc: Linked as a consumer to regulator.0 [ 2.287547] sdhci-omap 480b4000.mmc: Dropping the link to regulator.0 [ 2.294082] sdhci-omap 480b4000.mmc: Linked as a consumer to regulator.3 [ 2.300968] sdhci-omap 480b4000.mmc: no pinctrl state for ddr_1_8v mode [ 2.333207] mmc0: SDHCI controller on 480b4000.mmc [480b4000.mmc] using ADMA [ 2.340530] sdhci-omap 4809c000.mmc: GPIO lookup for consumer cd [ 2.346720] sdhci-omap 4809c000.mmc: using device tree for GPIO lookup [ 2.353318] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 2.363257] gpio gpiochip5: Persistence not supported for GPIO 27 [ 2.369411] omap_gpio 4805d000.gpio: Could not set line 27 debounce to 200000 microseconds (-22) [ 2.378272] sdhci-omap 4809c000.mmc: Got CD GPIO [ 2.383008] sdhci-omap 4809c000.mmc: GPIO lookup for consumer wp [ 2.389148] sdhci-omap 4809c000.mmc: using device tree for GPIO lookup [ 2.395818] of_get_named_gpiod_flags: parsed 'wp-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 2.405809] gpio gpiochip5: Persistence not supported for GPIO 28 [ 2.412025] sdhci-omap 4809c000.mmc: Got WP GPIO [ 2.416896] sdhci-omap 4809c000.mmc: Linked as a consumer to regulator.28 [ 2.423859] sdhci-omap 4809c000.mmc: 4809c000.mmc supply vqmmc not found, using dummy regulator [ 2.432740] sdhci-omap 4809c000.mmc: Linked as a consumer to regulator.0 [ 2.439608] sdhci-omap 4809c000.mmc: Dropping the link to regulator.0 [ 2.446339] sdhci-omap 4809c000.mmc: Linked as a consumer to regulator.13 [ 2.453258] sdhci-omap 4809c000.mmc: no pinctrl state for ddr_3_3v mode [ 2.488023] mmc1: SDHCI controller on 4809c000.mmc [4809c000.mmc] using ADMA [ 2.496217] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@0[0]' - status (0) [ 2.505464] gpio gpiochip2: Persistence not supported for GPIO 20 [ 2.511730] no flags found for gpios [ 2.515614] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@1[0]' - status (0) [ 2.524879] gpio gpiochip2: Persistence not supported for GPIO 21 [ 2.531128] no flags found for gpios [ 2.534934] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@2[0]' - status (0) [ 2.537367] ti-iodelay 4844a000.padconf: Set reg 0x18c Delay(a: 0 g: 120), Elements(C=0 F=2)0x29002 [ 2.544038] gpio gpiochip2: Persistence not supported for GPIO 22 [ 2.544041] no flags found for gpios [ 2.544113] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@3[0]' - status (0) [ 2.553156] ti-iodelay 4844a000.padconf: Set reg 0x190 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.559280] gpio gpiochip2: Persistence not supported for GPIO 23 [ 2.559282] no flags found for gpios [ 2.559346] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@4[0]' - status (0) [ 2.562955] ti-iodelay 4844a000.padconf: Set reg 0x194 Delay(a: 174 g: 0), Elements(C=0 F=3)0x29003 [ 2.572042] gpio gpiochip2: Persistence not supported for GPIO 24 [ 2.572045] no flags found for gpios [ 2.572109] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@5[0]' - status (0) [ 2.581034] ti-iodelay 4844a000.padconf: Set reg 0x1a4 Delay(a: 265 g: 360), Elements(C=0 F=11)0x2900b [ 2.587156] gpio gpiochip2: Persistence not supported for GPIO 25 [ 2.587159] no flags found for gpios [ 2.587221] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@6[0]' - status (0) [ 2.590824] ti-iodelay 4844a000.padconf: Set reg 0x1a8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.599916] gpio gpiochip2: Persistence not supported for GPIO 26 [ 2.599919] no flags found for gpios [ 2.599988] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@7[0]' - status (0) [ 2.609081] ti-iodelay 4844a000.padconf: Set reg 0x1ac Delay(a: 168 g: 0), Elements(C=0 F=3)0x29003 [ 2.615200] gpio gpiochip2: Persistence not supported for GPIO 27 [ 2.618818] ti-iodelay 4844a000.padconf: Set reg 0x1b0 Delay(a: 0 g: 120), Elements(C=0 F=2)0x29002 [ 2.627889] no flags found for gpios [ 2.637276] ti-iodelay 4844a000.padconf: Set reg 0x1b4 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.643438] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@8[0]' - status (0) [ 2.646988] ti-iodelay 4844a000.padconf: Set reg 0x1b8 Delay(a: 136 g: 0), Elements(C=0 F=2)0x29002 [ 2.656085] gpio gpiochip3: Persistence not supported for GPIO 24 [ 2.665022] ti-iodelay 4844a000.padconf: Set reg 0x1bc Delay(a: 0 g: 120), Elements(C=0 F=2)0x29002 [ 2.671108] no flags found for gpios [ 2.674726] ti-iodelay 4844a000.padconf: Set reg 0x1c0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.683869] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@9[0]' - status (0) [ 2.692928] ti-iodelay 4844a000.padconf: Set reg 0x1c4 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.699022] gpio gpiochip3: Persistence not supported for GPIO 25 [ 2.708131] ti-iodelay 4844a000.padconf: Set reg 0x1c8 Delay(a: 287 g: 420), Elements(C=0 F=12)0x2900c [ 2.711701] no flags found for gpios [ 2.720659] ti-iodelay 4844a000.padconf: Set reg 0x1d0 Delay(a: 879 g: 0), Elements(C=1 F=4)0x29024 [ 2.729779] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@10[0]' - status (0) [ 2.738839] ti-iodelay 4844a000.padconf: Set reg 0x1d4 Delay(a: 144 g: 240), Elements(C=0 F=7)0x29007 [ 2.744969] gpio gpiochip3: Persistence not supported for GPIO 26 [ 2.754071] ti-iodelay 4844a000.padconf: Set reg 0x1d8 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.757638] no flags found for gpios [ 2.766566] ti-iodelay 4844a000.padconf: Set reg 0x1dc Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.775712] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@11[0]' - status (0) [ 2.784576] ti-iodelay 4844a000.padconf: Set reg 0x1e0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.790698] gpio gpiochip3: Persistence not supported for GPIO 27 [ 2.800075] ti-iodelay 4844a000.padconf: Set reg 0x1e4 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.803637] no flags found for gpios [ 2.812750] ti-iodelay 4844a000.padconf: Set reg 0x1e8 Delay(a: 34 g: 0), Elements(C=0 F=0)0x29000 [ 2.821975] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@508[0]' - status (0) [ 2.831216] ti-iodelay 4844a000.padconf: Set reg 0x1ec Delay(a: 0 g: 120), Elements(C=0 F=2)0x29002 [ 2.837321] gpio gpiochip4: Persistence not supported for GPIO 8 [ 2.846236] ti-iodelay 4844a000.padconf: Set reg 0x1f0 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.849819] no flags found for gpios [ 2.858778] ti-iodelay 4844a000.padconf: Set reg 0x1f4 Delay(a: 120 g: 0), Elements(C=0 F=2)0x29002 [ 2.867984] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@509[0]' - status (0) [ 2.876853] ti-iodelay 4844a000.padconf: Set reg 0x1f8 Delay(a: 120 g: 180), Elements(C=0 F=5)0x29005 [ 2.882967] gpio gpiochip4: Persistence not supported for GPIO 9 [ 2.891917] ti-iodelay 4844a000.padconf: Set reg 0x1fc Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.895473] no flags found for gpios [ 2.904497] ti-iodelay 4844a000.padconf: Set reg 0x200 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.913824] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@510[0]' - status (0) [ 2.922866] ti-iodelay 4844a000.padconf: Set reg 0x360 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.928882] gpio gpiochip4: Persistence not supported for GPIO 10 [ 2.937820] ti-iodelay 4844a000.padconf: Set reg 0x364 Delay(a: 0 g: 0), Elements(C=0 F=0)0x29000 [ 2.941395] no flags found for gpios [ 2.950499] ti-iodelay 4844a000.padconf: Set reg 0x368 Delay(a: 11 g: 0), Elements(C=0 F=0)0x29000 [ 2.959829] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/enable@412[0]' - status (0) [ 2.972325] mmc0: new DDR MMC card at address 0001 [ 2.975060] gpio gpiochip3: Persistence not supported for GPIO 28 [ 2.987980] mmcblk0: mmc0:0001 R1J54A 3.64 GiB [ 2.996501] no flags found for gpios [ 3.006196] mmcblk0boot0: mmc0:0001 R1J54A partition 1 2.00 MiB [ 3.076946] ledtrig-cpu: registered to indicate activity on CPUs [ 3.077293] mmcblk0boot1: mmc0:0001 R1J54A partition 2 2.00 MiB [ 3.087079] davinci-mcasp 48460000.mcasp: ERRATA i868 workaround is enabled [ 3.096008] mmcblk0rpmb: mmc0:0001 R1J54A partition 3 128 KiB, chardev (244:0) [ 3.096471] davinci-mcasp 48464000.mcasp: ERRATA i868 workaround is enabled [ 3.105077] mmcblk0: p1 p2 p3 p4 [ 3.110909] davinci-mcasp 48468000.mcasp: ERRATA i868 workaround is enabled [ 3.121105] davinci-mcasp 4846c000.mcasp: ERRATA i868 workaround is enabled [ 3.121997] mmc1: new high speed SDXC card at address aaaa [ 3.128827] NET: Registered protocol family 10 [ 3.135223] mmcblk1: mmc1:aaaa SL64G 59.5 GiB [ 3.139858] Segment Routing with IPv6 [ 3.146316] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 3.148235] mmcblk1: p1 p2 p3 [ 3.152616] NET: Registered protocol family 17 [ 3.159876] Key type dns_resolver registered [ 3.164305] Registering SWP/SWPB emulation handler [ 3.169133] omap_voltage_late_init: Voltage driver support not added [ 3.175545] Power Management for TI OMAP4+ devices. [ 3.180998] Loading compiled-in X.509 certificates [ 3.203376] dmm 4e000000.dmm: workaround for errata i878 in use [ 3.210687] dmm 4e000000.dmm: initialized all PAT entries [ 3.217095] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 3.224603] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 3.232172] tpd12s015 encoder: GPIO lookup for consumer (null) [ 3.238059] tpd12s015 encoder: using device tree for GPIO lookup [ 3.244124] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder[0]' - status (0) [ 3.252967] gpio gpiochip6: Persistence not supported for GPIO 10 [ 3.259102] tpd12s015 encoder: GPIO lookup for consumer (null) [ 3.264970] tpd12s015 encoder: using device tree for GPIO lookup [ 3.271029] of_get_named_gpiod_flags: parsed 'gpios' property of node '/encoder[1]' - status (0) [ 3.279865] gpio-188 (wp): gpiod_request: status -16 [ 3.284876] tpd12s015: probe of encoder failed with error -16 [ 3.291301] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 3.298796] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 3.306530] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_buttons/button@0[0]' - status (0) [ 3.316630] gpio gpiochip0: Persistence not supported for GPIO 28 [ 3.322893] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_buttons/button@1[0]' - status (0) [ 3.332973] gpio gpiochip0: Persistence not supported for GPIO 29 [ 3.339193] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_buttons/button@3[0]' - status (0) [ 3.349272] gpio gpiochip0: Persistence not supported for GPIO 27 [ 3.355563] input: gpio_buttons as /devices/platform/gpio_buttons/input/input0 [ 3.363405] hctosys: unable to open rtc device (rtc0) [ 3.368506] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 3.371462] aic_dvdd_fixed: disabling [ 3.376016] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 3.379825] ldousb: disabling [ 3.390120] ALSA device list: [ 3.393129] No soundcards found. [ 3.401125] EXT4-fs (mmcblk1p3): mounting ext3 file system using the ext4 subsystem [ 3.414626] EXT4-fs (mmcblk1p3): INFO: recovery required on readonly filesystem [ 3.422138] EXT4-fs (mmcblk1p3): write access will be enabled during recovery [ 3.630893] EXT4-fs (mmcblk1p3): recovery complete [ 3.644818] EXT4-fs (mmcblk1p3): mounted filesystem with ordered data mode. Opts: (null) [ 3.653152] VFS: Mounted root (ext3 filesystem) readonly on device 179:51. [ 3.671009] devtmpfs: mounted [ 3.675156] Freeing unused kernel memory: 2048K [ 3.679936] Run /sbin/init as init process [ 4.258452] EXT4-fs (mmcblk1p3): re-mounted. Opts: (null) [ 5.565846] udevd[244]: starting version 3.2.7 [ 5.627557] udevd[244]: specified group 'kvm' unknown [ 5.657106] udevd[245]: starting eudev-3.2.7 [ 5.793271] omap-rproc 58820000.ipu: ignoring dependency for device, assuming no driver [ 5.832978] omap-rproc 58820000.ipu: ignoring dependency for device, assuming no driver [ 5.856845] omap-rproc 58820000.ipu: assigned reserved memory node ipu1-memory@9d000000 [ 5.874918] remoteproc remoteproc0: 58820000.ipu is available [ 5.903003] omap-rproc 55020000.ipu: ignoring dependency for device, assuming no driver [ 5.911498] remoteproc remoteproc0: Direct firmware load for dra7-ipu1-fw.xem4 failed with error -2 [ 5.920982] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 5.927088] omap-rproc 55020000.ipu: ignoring dependency for device, assuming no driver [ 5.931912] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 5.938946] omap-rproc 55020000.ipu: assigned reserved memory node ipu2-memory@95800000 [ 5.944408] remoteproc remoteproc0: powering up 58820000.ipu [ 5.958149] remoteproc remoteproc0: Direct firmware load for dra7-ipu1-fw.xem4 failed with error -2 [ 5.959291] remoteproc remoteproc1: 55020000.ipu is available [ 5.967325] remoteproc remoteproc0: request_firmware failed: -2 [ 5.981301] omap-rproc 40800000.dsp: ignoring dependency for device, assuming no driver [ 5.990859] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.000474] omap-rproc 40800000.dsp: ignoring dependency for device, assuming no driver [ 6.014113] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.025091] omap-rproc 40800000.dsp: assigned reserved memory node dsp1-memory@99000000 [ 6.034661] remoteproc remoteproc2: 40800000.dsp is available [ 6.041446] omap-rproc 41000000.dsp: ignoring dependency for device, assuming no driver [ 6.051662] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.061880] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.076715] omap-rproc 41000000.dsp: ignoring dependency for device, assuming no driver [ 6.085590] omap-rproc 41000000.dsp: assigned reserved memory node dsp2-memory@9f000000 [ 6.093783] remoteproc remoteproc3: 41000000.dsp is available [ 6.100962] remoteproc remoteproc3: Direct firmware load for dra7-dsp2-fw.xe66 failed with error -2 [ 6.114732] remoteproc remoteproc3: powering up 41000000.dsp [ 6.127874] remoteproc remoteproc3: Direct firmware load for dra7-dsp2-fw.xe66 failed with error -2 [ 6.137056] remoteproc remoteproc3: request_firmware failed: -2 [ 6.143866] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.156287] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.211723] vipsub probe: async register dev (null) node b061a94f vipsub [ 6.226514] remoteproc remoteproc1: powering up 55020000.ipu [ 6.232918] remoteproc remoteproc1: Booting fw image dra7-ipu2-fw.xem4, size 3743072 [ 6.232975] vipsub probe: async register dev (null) node aa9087c9 vipsub [ 6.249595] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.249850] remoteproc remoteproc2: powering up 40800000.dsp [ 6.258641] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.274962] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1 [ 6.288116] remoteproc remoteproc2: Booting fw image dra7-dsp1-fw.xe66, size 925000 [ 6.288183] Driver for 1-wire Dallas network protocol. [ 6.306142] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/i2c@48070000/tlv320aic3104@18[0]' [ 6.318452] rtc-ds1307 2-0068: read: 51 09 18 05 27 08 20 [ 6.318486] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.324119] rtc-ds1307 2-0068: read secs=51, mins=9, hours=18, mday=27, mon=7, year=120, wday=4 [ 6.345036] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0 [ 6.350961] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0 [ 6.357120] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.365020] of_get_named_gpiod_flags: can't parse 'gpio-reset' property of node '/ocp/i2c@48070000/tlv320aic3104@18[0]' [ 6.377698] rtc-ds1307 2-0068: char device (253:0) [ 6.398654] rtc-ds1307 2-0068: registered as rtc0 [ 6.404847] tlv320aic3x-codec 0-0018: Linked as a consumer to regulator.3 [ 6.415048] spidev spi1.0: buggy DT: spidev listed directly in DT [ 6.415295] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2 [ 6.421461] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: GPIO lookup for consumer id [ 6.435590] tlv320aic3x-codec 0-0018: Linked as a consumer to regulator.4 [ 6.443827] omap_hdq 480b2000.1w: OMAP HDQ Hardware Rev 0.:. Driver in Interrupt mode [ 6.452295] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.453495] ------------[ cut here ]------------ [ 6.464473] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.472098] omap-des 480a5000.des: will run requests pump with realtime priority [ 6.486107] rtc rtc1: 48070000.i2c:tps659038@58:tps659038_rtc: dev (253:1) [ 6.495490] palmas-rtc 48070000.i2c:tps659038@58:tps659038_rtc: rtc core: registered 48070000.i2c:tps659038@58:tps659038_rtc as rtc1 [ 6.509461] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.518047] WARNING: CPU: 1 PID: 259 at drivers/spi/spidev.c:730 spidev_probe+0x1c8/0x1dc [spidev] [ 6.530575] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.538443] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: using device tree for GPIO lookup [ 6.548984] Modules linked in: rtc_palmas(+) spidev(+) omap_des extcon_palmas(+) omap_hdq(+) des_generic snd_soc_tlv320aic3x wire crypto_engine rtc_ds1307 omap_crypto vipsub omap_remoteproc virtio_rpmsg_bus remoteproc [ 6.574719] of_get_named_gpiod_flags: can't parse 'id-gpios' property of node '/ocp/i2c@48070000/tps659038@58/tps659038_usb[0]' [ 6.587988] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.597227] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.606263] of_get_named_gpiod_flags: can't parse 'id-gpio' property of node '/ocp/i2c@48070000/tps659038@58/tps659038_usb[0]' [ 6.626727] omap_rtc 48838000.rtc: char device (253:2) [ 6.634864] CPU: 1 PID: 259 Comm: udevd Not tainted 4.19.59-130390-g4a027f4 #16 [ 6.640943] omap_rtc 48838000.rtc: registered as rtc2 [ 6.642211] Hardware name: Generic DRA74X (Flattened Device Tree) [ 6.642214] Backtrace: [ 6.642229] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 6.642236] r7:bf0aa4c0 r6:60070113 r5:00000000 r4:c124fd44 [ 6.669171] [] (show_stack) from [] (dump_stack+0x90/0xa4) [ 6.676430] [] (dump_stack) from [] (__warn+0xdc/0xf8) [ 6.683333] r7:bf0aa4c0 r6:00000009 r5:00000000 r4:00000000 [ 6.689018] [] (__warn) from [] (warn_slowpath_null+0x48/0x50) [ 6.696620] r9:bf0ab030 r8:00000000 r7:00000000 r6:bf0a8314 r5:000002da r4:bf0aa4c0 [ 6.704402] [] (warn_slowpath_null) from [] (spidev_probe+0x1c8/0x1dc [spidev]) [ 6.713483] r6:bf0ab020 r5:edc69000 r4:edc69000 [ 6.718126] [] (spidev_probe [spidev]) from [] (spi_drv_probe+0x84/0xa8) [ 6.726598] r9:bf0ab030 r8:00000000 r7:00000000 r6:bf0ab020 r5:00000000 r4:edc69000 [ 6.734379] [] (spi_drv_probe) from [] (really_probe+0x204/0x2c0) [ 6.742240] r7:00000000 r6:c128ce54 r5:edc69000 r4:c128ce50 [ 6.747924] [] (really_probe) from [] (driver_probe_device+0x68/0x180) [ 6.756225] r10:c1204c48 r9:bf0ab080 r8:00000000 r7:c06c0c28 r6:edc69034 r5:bf0ab030 [ 6.764085] r4:edc69000 r3:00000000 [ 6.767677] [] (driver_probe_device) from [] (__driver_attach+0xe4/0xe8) [ 6.776151] r9:bf0ab080 r8:00000000 r7:c06c0c28 r6:edc69034 r5:bf0ab030 r4:edc69000 [ 6.783926] [] (__driver_attach) from [] (bus_for_each_dev+0x7c/0xbc) [ 6.792138] r7:c06c0c28 r6:bf0ab030 r5:c1204c48 r4:edc26ab4 [ 6.797820] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 6.805857] r7:00000000 r6:edb16d00 r5:c123bda8 r4:bf0ab030 [ 6.811540] [] (driver_attach) from [] (bus_add_driver+0x1c4/0x208) [ 6.819580] [] (bus_add_driver) from [] (driver_register+0x7c/0x110) [ 6.827702] r7:bf0ae000 r6:00000000 r5:bf0ab000 r4:bf0ab030 [ 6.833384] [] (driver_register) from [] (__spi_register_driver+0x60/0x64) [ 6.842028] r5:bf0ab000 r4:bf0ab280 [ 6.845622] [] (__spi_register_driver) from [] (spidev_init+0x98/0x1000 [spidev]) [ 6.854886] [] (spidev_init [spidev]) from [] (do_one_initcall+0x84/0x1b0) [ 6.863531] r6:ffffe000 r5:c1204c48 r4:c1253480 [ 6.868169] [] (do_one_initcall) from [] (do_init_module+0x68/0x218) [ 6.876292] r8:eda4bf38 r7:edb4b6c0 r6:edb4b780 r5:00000002 r4:bf0ab080 [ 6.883021] [] (do_init_module) from [] (load_module+0x2278/0x247c) [ 6.891055] r7:edb4b6c0 r6:edb4b680 r5:00000002 r4:00000002 [ 6.896737] [] (load_module) from [] (sys_finit_module+0xcc/0xe4) [ 6.904599] r10:0000017b r9:eda4a000 r8:c0201204 r7:00000008 r6:b6ee7d5c r5:00000000 [ 6.912458] r4:c1204c48 [ 6.915002] [] (sys_finit_module) from [] (ret_fast_syscall+0x0/0x4c) [ 6.923212] Exception stack(0xeda4bfa8 to 0xeda4bff0) [ 6.928282] bfa0: 00060448 00000000 00000008 b6ee7d5c 00000000 00020000 [ 6.936494] bfc0: 00060448 00000000 00000000 0000017b 00034d84 00000000 00000000 00000000 [ 6.944703] bfe0: bedb2918 bedb2908 b6ee242d b6e681b0 [ 6.949775] r7:0000017b r6:00000000 r5:00000000 r4:00060448 [ 6.957051] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 6.964539] w1_master_driver w1_bus_master1: Attaching one wire slave 01.000000000000 crc 3d [ 6.978471] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 6.991935] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: using lookup tables for GPIO lookup [ 7.001107] w1_master_driver w1_bus_master1: Family 1 for 01.000000000000.3d is not registered. [ 7.009599] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: No GPIO consumer id found [ 7.023726] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: GPIO lookup for consumer vbus [ 7.032733] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.044392] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.061286] palmas-usb 48070000.i2c:tps659038@58:tps659038_usb: using device tree for GPIO lookup [ 7.078287] of_get_named_gpiod_flags: can't parse 'vbus-gpios' property of node '/ocp/i2c@48070000/tps659038@58/tps659038_usb[0]' [ 7.091255] of_get_named_gpiod_flags: parsed 'vbus-gpio' property of node '/ocp/i2c@48070000/tps659038@58/tps659038_usb[0]' - status (0) [ 7.103761] gpio gpiochip3: Persistence not supported for GPIO 21 [ 7.110004] ---[ end trace f58801c220a961dd ]--- [ 7.126299] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.138364] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.150733] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.158488] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.185404] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin [ 7.194185] vip 48970000.vip: loading firmware vpdma-1b8.bin [ 7.211650] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.221900] vip 48970000.vip: VPDMA firmware loaded [ 7.227281] vin1a: Port A: Using subdev 44000000.ocp:vipsub@0 for capture [ 7.245011] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.245047] vpe 489d0000.vpe: Device registered as /dev/video0 [ 7.262779] vin1a-0: device registered as video1 [ 7.268298] vin2a: Port A: Using subdev 44000000.ocp:vipsub@1 for capture [ 7.276763] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.286620] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.312276] vin2a-0: device registered as video2 [ 7.320953] virtio_rpmsg_bus virtio0: rpmsg host is online [ 7.328944] remoteproc remoteproc1: registered virtio0 (type 7) [ 7.345877] remoteproc remoteproc1: remote processor 55020000.ipu is now up [ 7.369947] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x65 [ 7.390600] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x66 [ 7.409903] virtio_rpmsg_bus virtio1: rpmsg host is online [ 7.416412] remoteproc remoteproc2: registered virtio1 (type 7) [ 7.425320] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.440843] remoteproc remoteproc2: remote processor 40800000.dsp is now up [ 7.449919] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.469844] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x36 [ 7.482406] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.499905] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x37 [ 7.507849] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.531909] virtio_rpmsg_bus virtio1: creating channel rpmsg-rpc addr 0x3b [ 7.543698] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 7.558971] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3 [ 7.568180] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.580382] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.598565] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3 [ 7.605139] phy phy-4a084000.phy.1: Linked as a consumer to regulator.23 [ 7.619024] omap-aes 4b500000.aes: will run requests pump with realtime priority [ 7.663573] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3 [ 7.663960] phy phy-4a085000.phy.2: Linked as a consumer to regulator.23 [ 7.676852] omap-aes 4b700000.aes: will run requests pump with realtime priority [ 7.723549] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.734440] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.766455] extcon-usb-gpio extcon_usb1: GPIO lookup for consumer id [ 7.777614] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.780820] extcon-usb-gpio extcon_usb1: using device tree for GPIO lookup [ 7.790881] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.823135] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.824428] of_get_named_gpiod_flags: can't parse 'id-gpios' property of node '/extcon_usb1[0]' [ 7.842360] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 7.870132] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound@0[0]' [ 7.879477] of_get_named_gpiod_flags: parsed 'id-gpio' property of node '/extcon_usb1[0]' - status (0) [ 7.884954] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound@0[0]' [ 7.900881] gpio gpiochip6: Persistence not supported for GPIO 25 [ 7.907264] asoc-simple-card sound@0: pcm5102a-hifi <-> 48468000.mcasp mapping ok [ 7.910893] extcon-usb-gpio extcon_usb1: GPIO lookup for consumer vbus [ 7.922653] extcon-usb-gpio extcon_usb1: using device tree for GPIO lookup [ 7.928946] asoc-simple-card sound@0: ASoC: no DMI vendor name! [ 7.934000] of_get_named_gpiod_flags: can't parse 'vbus-gpios' property of node '/extcon_usb1[0]' [ 7.945279] of_get_named_gpiod_flags: can't parse 'vbus-gpio' property of node '/extcon_usb1[0]' [ 7.960180] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound@4[0]' [ 7.971854] extcon-usb-gpio extcon_usb1: using lookup tables for GPIO lookup [ 7.979024] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound@4[0]' [ 7.989650] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 7.999823] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.013545] extcon-usb-gpio extcon_usb1: No GPIO consumer vbus found [ 8.032675] omap_gpio 48051000.gpio: Could not set line 25 debounce to 20000 microseconds (-22) [ 8.043957] asoc-simple-card sound@4: pcm5102a-hifi <-> 4846c000.mcasp mapping ok [ 8.070881] asoc-simple-card sound@4: ASoC: no DMI vendor name! [ 8.090854] EXT4-fs (mmcblk1p2): mounting ext3 file system using the ext4 subsystem [ 8.127151] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.146767] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.182108] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 8.688487] rpmsg_rpc virtio0.rpmsg-rpc.-1.101: probing service dce-callback with src 1024 dst 101 [ 8.700550] rpmsg_rpc virtio0.rpmsg-rpc.-1.102: probing service rpmsg-dce with src 1025 dst 102 [ 8.700942] rpmsg_rpc virtio0.rpmsg-rpc.-1.101: published functions = 4 [ 8.717226] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.729219] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.733822] rpmsg_rpc virtio0.rpmsg-rpc.-1.102: published functions = 9 [ 8.742008] rpmsg_rpc virtio1.rpmsg-rpc.-1.59: probing service rpmsg-dce-dsp with src 1024 dst 59 [ 8.760271] dwc3 488d0000.usb: Failed to get clk 'ref': -2 [ 8.765844] rpmsg_rpc virtio1.rpmsg-rpc.-1.59: published functions = 8 [ 8.773638] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.801944] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.817323] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.825016] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.833597] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.843420] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.843454] dwc3 48890000.usb: Failed to get clk 'ref': -2 [ 8.858116] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.866745] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.874312] remoteproc remoteproc4: 4b234000.pru is available [ 8.880602] pru-rproc 4b234000.pru: PRU rproc node pru@4b234000 probed successfully [ 8.888639] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.896438] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.903796] remoteproc remoteproc5: 4b238000.pru is available [ 8.909967] pru-rproc 4b238000.pru: PRU rproc node pru@4b238000 probed successfully [ 8.910035] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.925226] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.932972] remoteproc remoteproc6: 4b2b4000.pru is available [ 8.933203] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.938837] pru-rproc 4b2b4000.pru: PRU rproc node pru@4b2b4000 probed successfully [ 8.946289] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.961520] remoteproc remoteproc7: 4b2b8000.pru is available [ 8.961847] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.967410] pru-rproc 4b2b8000.pru: PRU rproc node pru@4b2b8000 probed successfully [ 8.974834] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 8.991367] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 8.999737] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 9.025860] usbcore: registered new interface driver usbfs [ 9.031654] usbcore: registered new interface driver hub [ 9.037365] usbcore: registered new device driver usb [ 9.066677] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 9.072323] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 9.080735] xhci-hcd xhci-hcd.0.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x0000000002010010 [ 9.090287] xhci-hcd xhci-hcd.0.auto: irq 207, io mem 0x48890000 [ 9.096773] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 4.19 [ 9.105087] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 9.112367] usb usb1: Product: xHCI Host Controller [ 9.117274] usb usb1: Manufacturer: Linux 4.19.59-130390-g4a027f4 xhci-hcd [ 9.124200] usb usb1: SerialNumber: xhci-hcd.0.auto [ 9.129687] hub 1-0:1.0: USB hub found [ 9.133503] hub 1-0:1.0: 1 port detected [ 9.138360] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 9.145890] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 9.153158] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 9.158788] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 9.166535] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 9.173213] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 9.181562] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 4.19 [ 9.181583] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 9.189956] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 9.197420] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 9.204617] usb usb2: Product: xHCI Host Controller [ 9.216743] usb usb2: Manufacturer: Linux 4.19.59-130390-g4a027f4 xhci-hcd [ 9.223695] usb usb2: SerialNumber: xhci-hcd.0.auto [ 9.229185] hub 2-0:1.0: USB hub found [ 9.233043] hub 2-0:1.0: 1 port detected [ 9.238098] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 9.245602] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 9.253871] omapdss_hdmi5 58040000.encoder: Linked as a consumer to regulator.16 [ 9.261991] omapdss_hdmi5 58040000.encoder: Dropping the link to regulator.16 [ 12.911984] EXT4-fs (mmcblk0p2): mounting ext3 file system using the ext4 subsystem [ 12.923927] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 12.954180] EXT4-fs (mmcblk0p3): mounting ext3 file system using the ext4 subsystem [ 12.965994] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) [ 12.996390] EXT4-fs (mmcblk0p4): mounting ext3 file system using the ext4 subsystem [ 13.019238] EXT4-fs (mmcblk0p4): recovery complete [ 13.026199] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: (null) [ 13.042213] rtc-ds1307 2-0068: read: 57 09 18 05 27 08 20 [ 13.047702] rtc-ds1307 2-0068: read secs=57, mins=9, hours=18, mday=27, mon=7, year=120, wday=4 [ 13.060171] rtc-ds1307 2-0068: Deprecated ABI, please use nvmem [ 13.081123] net eth0: initializing cpsw version 1.15 (0) [ 13.176779] Micrel KSZ9031 Gigabit PHY 48485000.mdio:01: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=48485000.mdio:01, irq=POLL) [ 13.194657] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 13.528243] g_serial gadget: Gadget Serial v2.4 [ 13.533181] g_serial gadget: g_serial ready [ 13.720602] gpio gpiochip3: Persistence not supported for GPIO 31 [ 13.727276] gpio gpiochip0: Persistence not supported for GPIO 30 [ 13.733842] gpio gpiochip0: Persistence not supported for GPIO 31 [ 16.300507] cpsw 48484000.ethernet eth0: Link is Up - 1Gbps/Full - flow control off [ 16.313968] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 18.225983] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 18.246773] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 20.309048] gpio gpiochip1: Persistence not supported for GPIO 1 [ 20.316277] gpio gpiochip4: Persistence not supported for GPIO 5 [ 20.354916] enum intervals i 0 fmt 0x2006 w 1920 h 1080 [ 20.360197] returning interval 1/60 [ 20.363748] enum intervals i 0 fmt 0x2006 w 1920 h 1080 [ 20.369025] returning interval 1/60 [ 20.642454] enum intervals i 0 fmt 0x2006 w 1920 h 1080 [ 20.647732] returning interval 1/60