root@j784s4-evm:~# ifconfig eth0: flags=4163 mtu 1500 inet 192.168.238.203 netmask 255.255.255.0 broadcast 192.168.238.255 ether c0:d6:0a:de:2f:47 txqueuelen 1000 (Ethernet) RX packets 154607 bytes 209194684 (199.5 MiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 91570 bytes 14501376 (13.8 MiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 lo: flags=73 mtu 65536 inet 127.0.0.1 netmask 255.0.0.0 inet6 ::1 prefixlen 128 scopeid 0x10 loop txqueuelen 1000 (Local Loopback) RX packets 10 bytes 1594 (1.5 KiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 10 bytes 1594 (1.5 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 root@j784s4-evm:~# ifconfig -a eth0: flags=4163 mtu 1500 inet 192.168.238.203 netmask 255.255.255.0 broadcast 192.168.238.255 ether c0:d6:0a:de:2f:47 txqueuelen 1000 (Ethernet) RX packets 154616 bytes 209196081 (199.5 MiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 91576 bytes 14502268 (13.8 MiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 eth1: flags=4098 mtu 1500 ether d6:3d:be:d2:7f:35 txqueuelen 1000 (Ethernet) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 lo: flags=73 mtu 65536 inet 127.0.0.1 netmask 255.0.0.0 inet6 ::1 prefixlen 128 scopeid 0x10 loop txqueuelen 1000 (Local Loopback) RX packets 10 bytes 1594 (1.5 KiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 10 bytes 1594 (1.5 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 main_mcan1: flags=128 mtu 16 unspec 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00 txqueuelen 10 (UNSPEC) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 device interrupt 95 main_mcan4: flags=128 mtu 16 unspec 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00 txqueuelen 10 (UNSPEC) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 device interrupt 96 main_mcan5: flags=128 mtu 16 unspec 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00 txqueuelen 10 (UNSPEC) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 device interrupt 97 main_mcan16: flags=128 mtu 16 unspec 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00 txqueuelen 10 (UNSPEC) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 device interrupt 98 mcu_mcan0: flags=128 mtu 16 unspec 00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00 txqueuelen 10 (UNSPEC) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 device interrupt 94 root@j784s4-evm:~# ^C root@j784s4-evm:~# ethtool eth1 Settings for eth1: Supported ports: [ TP AUI MII FIBRE BNC Backplane ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full 1000baseKX/Full 1000baseX/Full 100baseT1/Full 1000baseT1/Full 100baseFX/Half 100baseFX/Full 10baseT1L/Full 10baseT1S/Full 10baseT1S/Half 10baseT1S_P2MP/Half Supported pause frame use: Symmetric Supports auto-negotiation: Yes Supported FEC modes: Not reported Advertised link modes: Not reported Advertised pause frame use: No Advertised auto-negotiation: No Advertised FEC modes: Not reported Speed: Unknown! Duplex: Half Auto-negotiation: off Port: MII PHYAD: 0 Transceiver: internal Supports Wake-on: d Wake-on: d Current message level: 0x000020f7 (8439) drv probe link ifdown ifup rx_err tx_err hw Link detected: no root@j784s4-evm:~# ifconfig eth1 up [ 60.936997] am65-cpsw-nuss c200000.ethernet eth1: PHY [c200f00.mdio:13] driver [NXP C45 TJA1120] (irq=POLL) [ 60.946745] am65-cpsw-nuss c200000.ethernet eth1: configuring for phy/rgmii-id link mode root@j784s4-evm:~# [ 60.964819] am65-cpsw-nuss c200000.ethernet eth1: Link is Up - 1Gbps/Full - flow control off root@j784s4-evm:~# root@j784s4-evm:~# ethtool eth1 Settings for eth1: Supported ports: [ TP MII ] Supported link modes: 1000baseT1/Full Supported pause frame use: Symmetric Supports auto-negotiation: No Supported FEC modes: Not reported Advertised link modes: 1000baseT1/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: No Advertised FEC modes: Not reported Speed: 1000Mb/s Duplex: Full Auto-negotiation: off master-slave cfg: forced slave master-slave status: slave Port: Twisted Pair PHYAD: 19 Transceiver: external MDI-X: Unknown Supports Wake-on: d Wake-on: d Current message level: 0x000020f7 (8439) drv probe link ifdown ifup rx_err tx_err hw Link detected: yes SQI: 7/7 root@j784s4-evm:~#