/* * (C) Copyright 2013 * Texas Instruments Incorporated, * * Lokesh Vutla * * Based on previous work by: * Aneesh V * Steve Sakoman * * SPDX-License-Identifier: GPL-2.0+ */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "mux_data.h" #include "../common/board_detect.h" #define board_is_dra74x_evm() board_ti_is("5777xCPU") #define board_is_dra72x_evm() board_ti_is("DRA72x-T") #define board_is_dra71x_evm() board_ti_is("DRA79x,D") #define board_is_dra74x_revh_or_later() (board_is_dra74x_evm() && \ (strncmp("H", board_ti_get_rev(), 1) <= 0)) #define board_is_dra72x_revc_or_later() (board_is_dra72x_evm() && \ (strncmp("C", board_ti_get_rev(), 1) <= 0)) //#define board_ti_get_emif_size() board_ti_get_emif1_size() + \ // board_ti_get_emif2_size() //#define board_ti_get_emif_size() 536870912 #define ENABLE_CAX50_SUPPORT #define DDR_512_VARIANT //#define DDR_2G_VARIANT //#define DDR_3G_VARIANT //#define DRA71_FORCE #ifdef CONFIG_DRIVER_TI_CPSW #include #endif DECLARE_GLOBAL_DATA_PTR; /* GPIO 7_11 */ #define GPIO_DDR_VTT_EN 203 #define SYSINFO_BOARD_NAME_MAX_LEN 37 /* I2C I/O Expander */ #define SW5_PCF8575_ADDR 0x21 #define SW5_PCF8575_I2C_BUS_NUM 0 const struct omap_sysinfo sysinfo = { "Board: UNKNOWN(DRA7 EVM) REV UNKNOWN\n" }; /* HW ID */ #define HW_ID_2 37 /* GPIO2_5 */ #define HW_ID_1 38 /* GPIO2_6 */ #define HW_ID_0 39 /* GPIO2_7 */ unsigned char get_Module_HW_ID_Version(void); unsigned long board_ti_get_emif_size(void); #ifdef ENABLE_CAX50_SUPPORT const struct emif_regs emif1_ddr3_532_mhz_1cs_512MBx32 = { .sdram_config_init = 0x61856332, .sdram_config = 0x61856332, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif1_ddr3_532_mhz_1cs_256MB = { .sdram_config_init = 0x618562b2, .sdram_config = 0x618562b2, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_512MBx32 = { .sdram_config_init = 0x61856332, .sdram_config = 0x61856332, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_256MB = { .sdram_config_init = 0x618562b2, .sdram_config = 0x618562b2, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; #endif const struct emif_regs emif1_ddr3_532_mhz_1cs_256MBx2 = { .sdram_config_init = 0x61811b32, .sdram_config = 0x61811b32, .sdram_config2 = 0x08000000, .ref_ctrl = 0x2000081e, .ref_ctrl_final = 0x0000081e, .sdram_tim1 = 0xceef266c, .sdram_tim2 = 0x728f7fe3, .sdram_tim3 = 0x029f88a8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0824400a, .emif_ddr_phy_ctlr_1 = 0x0e24400a, .emif_ddr_ext_phy_ctrl_1 = 0x04040100, .emif_ddr_ext_phy_ctrl_2 = 0x00850085, .emif_ddr_ext_phy_ctrl_3 = 0x00850085, .emif_ddr_ext_phy_ctrl_4 = 0x00850085, .emif_ddr_ext_phy_ctrl_5 = 0x00850085, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_256MBx2 = { .sdram_config_init = 0x62811AB2, .sdram_config = 0x62811AB2, .sdram_config2 = 0x00000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x305A7FDA, .sdram_tim3 = 0x407F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0824400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif1_ddr3_532_mhz_1cs_512MBx4 = { .sdram_config_init = 0x61851B32, .sdram_config = 0x61851B32, .sdram_config2 = 0x00000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x407F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_512MBx4 = { .sdram_config_init = 0x61851B32, .sdram_config = 0x61851B32, .sdram_config2 = 0x00000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x407F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif1_ddr3_532_mhz_1cs_1GBx2_512MBx2 = { .sdram_config_init = 0x61851BB2, .sdram_config = 0x61851BB2, .sdram_config2 = 0x00000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x407F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_1GBx2_512MBx2 = { .sdram_config_init = 0x61851B32, .sdram_config = 0x61851B32, .sdram_config2 = 0x00000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x407F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; #if 1 /* Bryant Modify (CAX50-512 MB)*/ const struct emif_regs emif1_ddr3_532_mhz_1cs = { .sdram_config_init = 0x61856332, .sdram_config = 0x61856332, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; #else static const struct emif_regs emif1_ddr3_532_mhz_1cs = { .sdram_config_init = 0x61851ab2, .sdram_config = 0x61851ab2, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x427F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; #endif static const struct emif_regs emif2_ddr3_532_mhz_1cs = { .sdram_config_init = 0x61851B32, .sdram_config = 0x61851B32, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x427F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; static const struct emif_regs emif_1_regs_ddr3_666_mhz_1cs_dra_es1 = { .sdram_config_init = 0x61862B32, .sdram_config = 0x61862B32, .sdram_config2 = 0x08000000, .ref_ctrl = 0x0000514C, .ref_ctrl_final = 0x0000144A, .sdram_tim1 = 0xD113781C, .sdram_tim2 = 0x30717FE3, .sdram_tim3 = 0x409F86A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400D, .emif_ddr_phy_ctlr_1 = 0x0E24400D, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00A400A4, .emif_ddr_ext_phy_ctrl_3 = 0x00A900A9, .emif_ddr_ext_phy_ctrl_4 = 0x00B000B0, .emif_ddr_ext_phy_ctrl_5 = 0x00B000B0, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif_1_regs_ddr3_666_mhz_1cs_dra_es2 = { .sdram_config_init = 0x61862BB2, .sdram_config = 0x61862BB2, .sdram_config2 = 0x00000000, .ref_ctrl = 0x0000514D, .ref_ctrl_final = 0x0000144A, .sdram_tim1 = 0xD1137824, .sdram_tim2 = 0x30B37FE3, .sdram_tim3 = 0x409F8AD8, .read_idle_ctrl = 0x00050000, .zq_config = 0x5007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0824400E, .emif_ddr_phy_ctlr_1 = 0x0E24400E, .emif_ddr_ext_phy_ctrl_1 = 0x04040100, .emif_ddr_ext_phy_ctrl_2 = 0x006B009F, .emif_ddr_ext_phy_ctrl_3 = 0x006B00A2, .emif_ddr_ext_phy_ctrl_4 = 0x006B00A8, .emif_ddr_ext_phy_ctrl_5 = 0x006B00A8, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif1_ddr3_532_mhz_1cs_2G = { .sdram_config_init = 0x61851ab2, .sdram_config = 0x61851ab2, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x30BF7FDA, .sdram_tim3 = 0x427F8BA8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; const struct emif_regs emif2_ddr3_532_mhz_1cs_2G = { .sdram_config_init = 0x61851B32, .sdram_config = 0x61851B32, .sdram_config2 = 0x08000000, .ref_ctrl = 0x000040F1, .ref_ctrl_final = 0x00001035, .sdram_tim1 = 0xCCCF36B3, .sdram_tim2 = 0x308F7FDA, .sdram_tim3 = 0x427F88A8, .read_idle_ctrl = 0x00050000, .zq_config = 0x0007190B, .temp_alert_config = 0x00000000, .emif_ddr_phy_ctlr_1_init = 0x0024400B, .emif_ddr_phy_ctlr_1 = 0x0E24400B, .emif_ddr_ext_phy_ctrl_1 = 0x10040100, .emif_ddr_ext_phy_ctrl_2 = 0x00910091, .emif_ddr_ext_phy_ctrl_3 = 0x00950095, .emif_ddr_ext_phy_ctrl_4 = 0x009B009B, .emif_ddr_ext_phy_ctrl_5 = 0x009E009E, .emif_rd_wr_lvl_rmp_win = 0x00000000, .emif_rd_wr_lvl_rmp_ctl = 0x80000000, .emif_rd_wr_lvl_ctl = 0x00000000, .emif_rd_wr_exec_thresh = 0x00000305 }; void Info_by_GPIO(int pulse_num) { #define Boot_Info_0 4 //gpio1_4 (1-1) x 32 + 4 gpio_request(Boot_Info_0,"Boot info"); for(int x=0;xbd->bi_boot_params = (0x80000000 + 0x100); /* boot param addr */ debug("\n***board_init() done***\n"); return 0; } void dram_init_banksize(void) { u64 ram_size; ram_size = board_ti_get_emif_size(); gd->bd->bi_dram[0].start = CONFIG_SYS_SDRAM_BASE; gd->bd->bi_dram[0].size = get_effective_memsize(); if (ram_size > CONFIG_MAX_MEM_MAPPED) { gd->bd->bi_dram[1].start = 0x200000000; gd->bd->bi_dram[1].size = ram_size - CONFIG_MAX_MEM_MAPPED; } } int board_late_init(void) { int HW_ID = 0; #ifdef CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG char *name = "unknown"; if (is_dra72x()) { if (board_is_dra72x_revc_or_later()) name = "dra72x-revc"; else if (board_is_dra71x_evm()) name = "dra71x"; else name = "dra72x"; } else { name = "dra7xx"; #ifdef CONFIG_TARGET_MAN2020_ADAPTER name = "MAN2020_ADAPTER"; #endif } set_board_info_env(name); /* * Default FIT boot on HS devices. Non FIT images are not allowed * on HS devices. */ if (get_device_type() == HS_DEVICE) setenv("boot_fit", "1"); HW_ID = get_Module_HW_ID_Version(); if(HW_ID == 0) setenv("MAN2020", "2"); else if(HW_ID == 1) setenv("MAN2020", "1"); else if(HW_ID == 7) setenv("MAN2020", "3"); #ifdef ENABLE_CAX50_SUPPORT else if(HW_ID == 5) setenv("MAN2020", "1"); #endif omap_die_id_serial(); omap_set_fastboot_vars(); #endif return 0; } #ifdef CONFIG_SPL_BUILD void do_board_detect(void) { int rc; rc = ti_i2c_eeprom_dra7_get(CONFIG_EEPROM_BUS_ADDRESS, CONFIG_EEPROM_CHIP_ADDRESS); if (rc) printf("ti_i2c_eeprom_init failed %d\n", rc); } #else void do_board_detect(void) { char *bname = NULL; int rc; rc = ti_i2c_eeprom_dra7_get(CONFIG_EEPROM_BUS_ADDRESS, CONFIG_EEPROM_CHIP_ADDRESS); if (rc) printf("ti_i2c_eeprom_init failed %d\n", rc); if (board_is_dra74x_evm()) { bname = "DRA74x EVM"; } else if (board_is_dra72x_evm()) { bname = "DRA72x EVM"; } else if (board_is_dra71x_evm()) { bname = "DRA71x EVM"; } else { /* If EEPROM is not populated */ if (is_dra72x()) bname = "DRA72x EVM"; else bname = "DRA74x EVM"; } if (bname) snprintf(sysinfo.board_string, SYSINFO_BOARD_NAME_MAX_LEN, "Board: %s REV %s\n", bname, board_ti_get_rev()); } #endif /* CONFIG_SPL_BUILD */ void vcores_update(void) { if (board_is_dra74x_evm()) { *omap_vcores = &dra752_volts; } else if (board_is_dra72x_evm()) { *omap_vcores = &dra722_volts; } else if (board_is_dra71x_evm()) { *omap_vcores = &dra718_volts; } else { /* If EEPROM is not populated */ if (is_dra72x()) *omap_vcores = &dra722_volts; else *omap_vcores = &dra752_volts; } #ifdef DDR_512_VARIANT *omap_vcores = &dra722_volts; #endif } void set_muxconf_regs(void) { do_set_mux32((*ctrl)->control_padconf_core_base, early_padconf, ARRAY_SIZE(early_padconf)); } #if defined(CONFIG_NAND) int nand_sw_detect(void) { #if 0 int rc, alen; uchar data[2]; alen = 1; rc = i2c_set_bus_num(SW5_PCF8575_I2C_BUS_NUM); if (rc) return -1; rc = i2c_probe(SW5_PCF8575_ADDR); if (rc < 0) return -1; rc = ti_i2c_set_alen(SW5_PCF8575_I2C_BUS_NUM, SW5_PCF8575_ADDR, alen); if (rc < 0) return -1; i2c_read(SW5_PCF8575_ADDR, 0x00, alen, (uint8_t *)&data, sizeof(data)); /* We are only interested in P10 and P11 on PCF8575 which is equal to * bits 8 and 9. */ data[1] = data[1] & 0x3; /* Insure only P11 is set and P10 is cleared. This insures only * NAND (P10) is configured and not NOR (P11) which are both low * true signals. NAND and NOR settings should not be enabled at * the same time. */ if (data[1] == 0x2) return 0; #endif return -1; } #else int nand_sw_detect(void) { return -1; } #endif #ifdef CONFIG_IODELAY_RECALIBRATION void recalibrate_iodelay(void) { struct pad_conf_entry const *pads, *delta_pads = NULL; struct iodelay_cfg_entry const *iodelay; int npads, niodelays, delta_npads = 0; int ret; switch (omap_revision()) { case DRA722_ES1_0: case DRA722_ES2_0: pads = dra72x_core_padconf_array_common; npads = ARRAY_SIZE(dra72x_core_padconf_array_common); if (board_is_dra71x_evm()) { pads = dra71x_core_padconf_array; npads = ARRAY_SIZE(dra71x_core_padconf_array); iodelay = dra71_iodelay_cfg_array; niodelays = ARRAY_SIZE(dra71_iodelay_cfg_array); } else if (board_is_dra72x_revc_or_later()) { delta_pads = dra72x_rgmii_padconf_array_revc; delta_npads = ARRAY_SIZE(dra72x_rgmii_padconf_array_revc); iodelay = dra72_iodelay_cfg_array_revc; niodelays = ARRAY_SIZE(dra72_iodelay_cfg_array_revc); } else { delta_pads = dra72x_rgmii_padconf_array_revb; delta_npads = ARRAY_SIZE(dra72x_rgmii_padconf_array_revb); iodelay = dra72_iodelay_cfg_array_revb; niodelays = ARRAY_SIZE(dra72_iodelay_cfg_array_revb); } break; case DRA752_ES1_0: case DRA752_ES1_1: pads = dra74x_core_padconf_array; npads = ARRAY_SIZE(dra74x_core_padconf_array); iodelay = dra742_es1_1_iodelay_cfg_array; niodelays = ARRAY_SIZE(dra742_es1_1_iodelay_cfg_array); /* If SW5 on the EVM is set to enable NAND then overwrite * the pins used by VOUT3 with NAND. */ //if (!nand_sw_detect()) { delta_pads = dra74x_nand_padconf_array; delta_npads = ARRAY_SIZE(dra74x_nand_padconf_array); //} break; default: case DRA752_ES2_0: pads = dra74x_core_padconf_array; npads = ARRAY_SIZE(dra74x_core_padconf_array); iodelay = dra742_es2_0_iodelay_cfg_array; niodelays = ARRAY_SIZE(dra742_es2_0_iodelay_cfg_array); /* Setup port1 and port2 for rgmii with 'no-id' mode */ clrset_spare_register(1, 0, RGMII2_ID_MODE_N_MASK | RGMII1_ID_MODE_N_MASK); /* If SW5 on the EVM is set to enable NAND then overwrite * the pins used by VOUT3 with NAND. */ //if (!nand_sw_detect()) { delta_pads = dra74x_nand_padconf_array; delta_npads = ARRAY_SIZE(dra74x_nand_padconf_array); //} break; } #ifdef DDR_512_VARIANT /* below for dra71x pad setting */ #if 1 pads = dra71x_core_padconf_array; npads = ARRAY_SIZE(dra71x_core_padconf_array); iodelay = dra71_iodelay_cfg_array; niodelays = ARRAY_SIZE(dra71_iodelay_cfg_array); #endif /*----------------------------------------------*/ #endif /* Setup I/O isolation */ ret = __recalibrate_iodelay_start(); if (ret) goto err; /* Do the muxing here */ do_set_mux32((*ctrl)->control_padconf_core_base, pads, npads); /* Now do the weird minor deltas that should be safe */ if (delta_npads) do_set_mux32((*ctrl)->control_padconf_core_base, delta_pads, delta_npads); /* Setup IOdelay configuration */ ret = do_set_iodelay((*ctrl)->iodelay_config_base, iodelay, niodelays); err: /* Closeup.. remove isolation */ __recalibrate_iodelay_end(ret); } #endif #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC) int board_mmc_init(bd_t *bis) { omap_mmc_init(0, 0, 0, -1, -1); omap_mmc_init(1, 0, 0, -1, -1); return 0; } #endif #ifdef CONFIG_OMAP_HSMMC int platform_fixup_disable_uhs_mode(void) { return omap_revision() == DRA752_ES1_1; } #endif #ifdef CONFIG_USB_DWC3 static struct dwc3_device usb_otg_ss1 = { .maximum_speed = USB_SPEED_SUPER, .base = DRA7_USB_OTG_SS1_BASE, .tx_fifo_resize = false, .index = 0, }; static struct dwc3_omap_device usb_otg_ss1_glue = { .base = (void *)DRA7_USB_OTG_SS1_GLUE_BASE, .utmi_mode = DWC3_OMAP_UTMI_MODE_SW, .index = 0, }; static struct ti_usb_phy_device usb_phy1_device = { .pll_ctrl_base = (void *)DRA7_USB3_PHY1_PLL_CTRL, .usb2_phy_power = (void *)DRA7_USB2_PHY1_POWER, .usb3_phy_power = (void *)DRA7_USB3_PHY1_POWER, .index = 0, }; static struct dwc3_device usb_otg_ss2 = { .maximum_speed = USB_SPEED_SUPER, .base = DRA7_USB_OTG_SS2_BASE, .tx_fifo_resize = false, .index = 1, }; static struct dwc3_omap_device usb_otg_ss2_glue = { .base = (void *)DRA7_USB_OTG_SS2_GLUE_BASE, .utmi_mode = DWC3_OMAP_UTMI_MODE_SW, .index = 1, }; static struct ti_usb_phy_device usb_phy2_device = { .usb2_phy_power = (void *)DRA7_USB2_PHY2_POWER, .index = 1, }; int board_usb_init(int index, enum usb_init_type init) { enable_usb_clocks(index); switch (index) { case 0: if (init == USB_INIT_DEVICE) { usb_otg_ss1.dr_mode = USB_DR_MODE_PERIPHERAL; usb_otg_ss1_glue.vbus_id_status = OMAP_DWC3_VBUS_VALID; } else { usb_otg_ss1.dr_mode = USB_DR_MODE_HOST; usb_otg_ss1_glue.vbus_id_status = OMAP_DWC3_ID_GROUND; } ti_usb_phy_uboot_init(&usb_phy1_device); dwc3_omap_uboot_init(&usb_otg_ss1_glue); dwc3_uboot_init(&usb_otg_ss1); break; case 1: if (init == USB_INIT_DEVICE) { usb_otg_ss2.dr_mode = USB_DR_MODE_PERIPHERAL; usb_otg_ss2_glue.vbus_id_status = OMAP_DWC3_VBUS_VALID; } else { usb_otg_ss2.dr_mode = USB_DR_MODE_HOST; usb_otg_ss2_glue.vbus_id_status = OMAP_DWC3_ID_GROUND; } ti_usb_phy_uboot_init(&usb_phy2_device); dwc3_omap_uboot_init(&usb_otg_ss2_glue); dwc3_uboot_init(&usb_otg_ss2); break; default: printf("Invalid Controller Index\n"); } return 0; } int board_usb_cleanup(int index, enum usb_init_type init) { switch (index) { case 0: case 1: ti_usb_phy_uboot_exit(index); dwc3_uboot_exit(index); dwc3_omap_uboot_exit(index); break; default: printf("Invalid Controller Index\n"); } disable_usb_clocks(index); return 0; } int usb_gadget_handle_interrupts(int index) { u32 status; status = dwc3_omap_uboot_interrupt_status(index); if (status) dwc3_uboot_handle_interrupt(index); return 0; } #endif #if defined(CONFIG_SPL_BUILD) && defined(CONFIG_SPL_OS_BOOT) int spl_start_uboot(void) { /* break into full u-boot on 'c' */ if (serial_tstc() && serial_getc() == 'c') return 1; if ((get_sysboot_value() & SYSBOOT_TYPE_MASK) == SYSBOOT_TYPE_PROD) return 0; #ifdef CONFIG_SPL_ENV_SUPPORT env_init(); env_relocate_spec(); if (getenv_yesno("boot_os") == 1) return 0; #endif return 1; } #endif #ifdef CONFIG_DRIVER_TI_CPSW extern u32 *const omap_si_rev; static void cpsw_control(int enabled) { /* VTP can be added here */ return; } static struct cpsw_slave_data cpsw_slaves[] = { { .slave_reg_ofs = 0x208, .sliver_reg_ofs = 0xd80, .phy_addr = 2, }, { .slave_reg_ofs = 0x308, .sliver_reg_ofs = 0xdc0, .phy_addr = 3, }, }; static struct cpsw_platform_data cpsw_data = { .mdio_base = CPSW_MDIO_BASE, .cpsw_base = CPSW_BASE, .mdio_div = 0xff, .channels = 8, .cpdma_reg_ofs = 0x800, .slaves = 2, .slave_data = cpsw_slaves, .ale_reg_ofs = 0xd00, .ale_entries = 1024, .host_port_reg_ofs = 0x108, .hw_stats_reg_ofs = 0x900, .bd_ram_ofs = 0x2000, .mac_control = (1 << 5), .control = cpsw_control, .host_port_num = 0, .version = CPSW_CTRL_VERSION_2, }; int board_eth_init(bd_t *bis) { int ret; uint8_t mac_addr[6]; uint32_t mac_hi, mac_lo; uint32_t ctrl_val; /* try reading mac address from efuse */ mac_lo = readl((*ctrl)->control_core_mac_id_0_lo); mac_hi = readl((*ctrl)->control_core_mac_id_0_hi); mac_addr[0] = (mac_hi & 0xFF0000) >> 16; mac_addr[1] = (mac_hi & 0xFF00) >> 8; mac_addr[2] = mac_hi & 0xFF; mac_addr[3] = (mac_lo & 0xFF0000) >> 16; mac_addr[4] = (mac_lo & 0xFF00) >> 8; mac_addr[5] = mac_lo & 0xFF; if (!getenv("ethaddr")) { printf(" not set. Validating first E-fuse MAC\n"); if (is_valid_ethaddr(mac_addr)) eth_setenv_enetaddr("ethaddr", mac_addr); } mac_lo = readl((*ctrl)->control_core_mac_id_1_lo); mac_hi = readl((*ctrl)->control_core_mac_id_1_hi); mac_addr[0] = (mac_hi & 0xFF0000) >> 16; mac_addr[1] = (mac_hi & 0xFF00) >> 8; mac_addr[2] = mac_hi & 0xFF; mac_addr[3] = (mac_lo & 0xFF0000) >> 16; mac_addr[4] = (mac_lo & 0xFF00) >> 8; mac_addr[5] = mac_lo & 0xFF; if (!getenv("eth1addr")) { if (is_valid_ethaddr(mac_addr)) eth_setenv_enetaddr("eth1addr", mac_addr); } ctrl_val = readl((*ctrl)->control_core_control_io1) & (~0x33); ctrl_val |= 0x22; writel(ctrl_val, (*ctrl)->control_core_control_io1); if (*omap_si_rev == DRA722_ES1_0) cpsw_data.active_slave = 1; if (board_is_dra72x_revc_or_later()) { cpsw_slaves[0].phy_if = PHY_INTERFACE_MODE_RGMII_ID; cpsw_slaves[1].phy_if = PHY_INTERFACE_MODE_RGMII_ID; } ret = cpsw_register(&cpsw_data); if (ret < 0) printf("Error %d registering CPSW switch\n", ret); return ret; } #endif #ifdef CONFIG_BOARD_EARLY_INIT_F /* VTT regulator enable */ static inline void vtt_regulator_enable(void) { if (omap_hw_init_context() == OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL) return; /* Do not enable VTT for DRA722 */ if (is_dra72x()) return; /* * EVM Rev G and later use gpio7_11 for DDR3 termination. * This is safe enough to do on older revs. */ gpio_request(GPIO_DDR_VTT_EN, "ddr_vtt_en"); gpio_direction_output(GPIO_DDR_VTT_EN, 1); } int board_early_init_f(void) { vtt_regulator_enable(); return 0; } #endif #ifdef CONFIG_SPL_LOAD_FIT int board_fit_config_name_match(const char *name) { if (is_dra72x()) { if (board_is_dra71x_evm()) { if (!strcmp(name, "dra71-evm")) return 0; }else if(board_is_dra72x_revc_or_later()) { if (!strcmp(name, "dra72-evm-revc")) return 0; } else if (!strcmp(name, "dra72-evm")) { return 0; } } else if (!is_dra72x() && (!strcmp(name, "dra7-evm") || !strcmp(name, "MAN2020_ADAPTER"))) { return 0; } return -1; } #endif #if defined(CONFIG_OF_LIBFDT) && defined(CONFIG_OF_BOARD_SETUP) int ft_board_setup(void *blob, bd_t *bd) { //char *path; //int ret, offs; ft_cpu_setup(blob, bd); /* Perform fixup only on DRA74x EVM */ #if 0 //if (board_is_dra74x_evm()) { //if (!nand_sw_detect()) { path = "/ocp/gpmc"; offs = fdt_path_offset(blob, path); if (offs < 0) goto fdt_error; ret = fdt_shrink_to_minimum(blob); if (ret < 0) goto fdt_error; ret = fdt_setprop_string(blob, offs, "status", "okay"); if (ret < 0) goto fdt_error; printf("SW5[0] on EVM has selected NAND mode. DTB updated to enable NAND in the OS\n"); //} //} return 0; fdt_error: printf("SW5[0] on EVM has selected NAND mode but couldn't update DTB to enable NAND in the OS\n"); #endif return 0; } #endif #ifdef CONFIG_TI_SECURE_DEVICE void board_fit_image_post_process(void **p_image, size_t *p_size) { secure_boot_verify_image(p_image, p_size); } void board_tee_image_process(void *tee_image, size_t tee_size) { secure_tee_install((u32)tee_image); } #endif