U-Boot SPL 2018.01 (Sep 01 2020 - 11:21:14) Trying to boot from NAND U-Boot 2018.01 (Sep 01 2020 - 11:21:14 +0530) CPU : AM335X-GP rev 2.1 Model: TI AM3359 ICE-V2 DRAM: 512 MiB NAND: 512 MiB MMC: Net: Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 Booting from nand ... NAND read: device 0 offset 0x80000, size 0x40000 262144 bytes read: OK NAND read: device 0 offset 0x200000, size 0x800000 8388608 bytes read: OK ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff905 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.67-gd315a9bb00 (astra@astra-Precision-T7610) (gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11))0 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM3359 ICE-V2 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=NAND.file-system,2048 rootfstype=ubifs rootwa1 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 456912K/524288K available (8192K kernel code, 319K rwdata, 2476K rodata, 1024K init, 275K bss, 18224K reserve) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0900000 (9184 kB) [ 0.000000] .init : 0xc0c00000 - 0xc0d00000 (1024 kB) [ 0.000000] .data : 0xc0d00000 - 0xc0d4fc08 ( 320 kB) [ 0.000000] .bss : 0xc0d4fc08 - 0xc0d949a4 ( 276 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000016] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000036] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000047] OMAP clocksource: timer1 at 25000000 Hz [ 0.000245] timer_probe: no matching timers found [ 0.000466] Console: colour dummy device 80x30 [ 0.000495] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000502] This ensures that you still see kernel messages. Please [ 0.000509] update your kernel commandline. [ 0.000539] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089027] pid_max: default: 32768 minimum: 301 [ 0.089228] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089243] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090070] CPU: Testing write buffer coherency: ok [ 0.090850] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091014] Hierarchical SRCU implementation. [ 0.091375] EFI services will not be available. [ 0.092811] devtmpfs: initialized [ 0.101588] random: get_random_u32 called from bucket_table_alloc+0x8c/0x1ac with crng_init=0 [ 0.102101] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.102417] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.102441] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.106435] pinctrl core: initialized pinctrl subsystem [ 0.107241] DMI not present or invalid. [ 0.107667] NET: Registered protocol family 16 [ 0.110126] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.125003] omap_hwmod: debugss: _wait_target_disable failed [ 0.177414] cpuidle: using governor ladder [ 0.177451] cpuidle: using governor menu [ 0.181779] GPIO line 7 (FET_SWITCH_CTRL) hogged as output/high [ 0.182222] OMAP GPIO hardware version 0.1 [ 0.191046] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/nandflash_pins_se [ 0.193172] No ATAGs? [ 0.193188] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.206707] edma 49000000.edma: TI EDMA DMA engine driver [ 0.210718] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins_default,e [ 0.210788] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/i2c1_pins_default,e [ 0.210911] media: Linux media interface: v0.10 [ 0.210963] Linux video capture interface: v2.00 [ 0.211076] pps_core: LinuxPPS API ver. 1 registered [ 0.211086] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.211110] PTP clock support registered [ 0.211146] EDAC MC: Ver: 3.0.0 [ 0.211634] dmi: Firmware registration failed. [ 0.212072] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.212443] Advanced Linux Sound Architecture Driver Initialized. [ 0.213703] clocksource: Switched to clocksource timer1 [ 0.222420] NET: Registered protocol family 2 [ 0.223187] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.223243] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.223290] TCP: Hash tables configured (established 4096 bind 4096) [ 0.223398] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.223418] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.223578] NET: Registered protocol family 1 [ 0.224130] RPC: Registered named UNIX socket transport module. [ 0.224146] RPC: Registered udp transport module. [ 0.224153] RPC: Registered tcp transport module. [ 0.224160] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.225099] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 0.225237] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.226765] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.231243] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.232077] NFS: Registering the id_resolver key type [ 0.232125] Key type id_resolver registered [ 0.232134] Key type id_legacy registered [ 0.232186] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.234537] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.234562] io scheduler noop registered [ 0.234572] io scheduler deadline registered [ 0.234807] io scheduler cfq registered (default) [ 0.234819] io scheduler mq-deadline registered [ 0.234827] io scheduler kyber registered [ 0.236231] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.288915] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.292147] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 0.943116] console [ttyS0] enabled [ 0.947775] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 0.957618] 481aa000.serial: ttyS5 at MMIO 0x481aa000 (irq = 32, base_baud = 3000000) is a 8250 [ 0.968251] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 0.987074] brd: module loaded [ 0.997064] loop: module loaded [ 1.004195] m25p80 spi1.0: n25q256 (32768 Kbytes) [ 1.008961] 1 ofpart partitions found on MTD device spi1.0 [ 1.014574] Creating 1 MTD partitions on "spi1.0": [ 1.019399] 0x000000000000-0x000002000000 : "spi1_partition" [ 1.026602] max24287: All bugs added by Ben Shapiro [ 1.032055] libphy: Fixed MDIO Bus: probed [ 1.103791] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.111500] libphy: 4a101000.mdio: probed [ 1.116027] davinci_mdio: probe of 4a101000.mdio failed with error -5 [ 1.123305] cpsw 4a100000.ethernet: Detected MACID = 68:47:49:7d:74:b4 [ 1.130058] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.136473] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.141764] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.149813] cpsw 4a100000.ethernet: cpsw: Detected MACID = 68:47:49:7d:74:b6 [ 1.158476] i2c /dev entries driver [ 1.162454] IR NEC protocol handler initialized [ 1.167172] IR RC5(x/sz) protocol handler initialized [ 1.172249] IR RC6 protocol handler initialized [ 1.176820] IR JVC protocol handler initialized [ 1.181369] IR Sony protocol handler initialized [ 1.186017] IR SANYO protocol handler initialized [ 1.190740] IR Sharp protocol handler initialized [ 1.195474] IR MCE Keyboard/mouse protocol handler initialized [ 1.201329] IR XMP protocol handler initialized [ 1.207862] cpuidle: enable-method property 'ti,am3352' found operations [ 1.215071] sdhci: Secure Digital Host Controller Interface driver [ 1.221282] sdhci: Copyright(c) Pierre Ossman [ 1.226092] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.232363] ledtrig-cpu: registered to indicate activity on CPUs [ 1.241872] NET: Registered protocol family 10 [ 1.248074] Segment Routing with IPv6 [ 1.251838] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.258638] NET: Registered protocol family 17 [ 1.263397] Key type dns_resolver registered [ 1.268053] omap_voltage_late_init: Voltage driver support not added [ 1.280118] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.285491] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.293278] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xdc [ 1.299825] nand: Micron MT29F4G08ABADAWP [ 1.303903] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.311596] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.317105] 10 ofpart partitions found on MTD device omap2-nand.0 [ 1.323226] Creating 10 MTD partitions on "omap2-nand.0": [ 1.328683] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.335040] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.341788] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.348669] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.355461] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 1.362399] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 1.369170] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 1.375873] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 1.383194] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 1.393225] 0x000000a00000-0x000010000000 : "NAND.file-system" [ 1.514597] gpmc_read_settings_dt: page/burst-length set but not used! [ 1.554136] tps65910 0-002d: No interrupt support, no core IRQ [ 1.563610] vrtc: supplied by vbat [ 1.571337] vio: supplied by vbat [ 1.576317] vdd1: supplied by vbat [ 1.581647] vdd2: supplied by vbat [ 1.587132] random: fast init done [ 1.592123] vdig1: supplied by vbat [ 1.597049] vdig2: supplied by vbat [ 1.601905] vpll: supplied by vbat [ 1.606824] vdac: supplied by vbat [ 1.611670] vaux1: supplied by vbat [ 1.616578] vaux2: supplied by vbat [ 1.621432] vaux33: supplied by vbat [ 1.626509] vmmc: supplied by vbat [ 1.631360] vbb: supplied by vbat [ 1.636592] pca953x 0-0041: 0-0041 supply vcc not found, using dummy regulator [ 1.644078] pca953x 0-0041: failed reading register [ 1.649181] pca953x: probe of 0-0041 failed with error -121 [ 1.655046] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.662109] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 500 kHz [ 1.668209] ubi0: attaching mtd10 [ 2.856818] ubi0: scanning is finished [ 2.879836] ubi0: attached mtd10 (name "NAND.file-system", size 246 MiB) [ 2.886878] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 2.893810] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 2.900542] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 2.907550] ubi0: good PEBs: 1968, bad PEBs: 0, corrupted PEBs: 0 [ 2.913670] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.920963] ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 935963569 [ 2.930066] ubi0: available PEBs: 0, total reserved PEBs: 1968, PEBs reserved for bad PEB handling: 80 [ 2.939454] ubi0: background thread "ubi_bgt0d" started, PID 44 [ 2.945768] hctosys: unable to open rtc device (rtc0) [ 2.951556] ALSA device list: [ 2.951561] No soundcards found. [ 2.963806] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 45 [ 3.044618] UBIFS (ubi0:0): recovery needed [ 4.196755] UBIFS (ubi0:0): recovery completed [ 4.201637] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 4.209127] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 4.219240] UBIFS (ubi0:0): FS size: 237826048 bytes (226 MiB, 1873 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) [ 4.230006] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 4.235903] UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID C8F4E3B6-7FEB-486F-ABEC-EEF47A9446C1, small LPT model [ 4.248009] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 4.255794] devtmpfs: mounted [ 4.260280] Freeing unused kernel memory: 1024K [ 4.583155] systemd[1]: System time before build time, advancing clock. [ 4.593747] NOHZ: local_softirq_pending 40 [ 4.673754] NOHZ: local_softirq_pending 40 [ 4.704831] systemd[1]: systemd 234 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPT) [ 4.726804] systemd[1]: Detected architecture arm. Welcome to Arago 2018.08! [ 4.766650] systemd[1]: Set hostname to . [ 4.793754] NOHZ: local_softirq_pending 40 [ 5.263773] NOHZ: local_softirq_pending 40 [ 5.473772] NOHZ: local_softirq_pending 202 [ 5.653755] NOHZ: local_softirq_pending 202 [ 5.661491] random: systemd: uninitialized urandom read (16 bytes read) [ 5.671271] systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. [ 5.704163] random: systemd: uninitialized urandom read (16 bytes read) [ 5.710973] systemd[1]: Reached target Swap. [ OK ] Reached target Swap. [ 5.745604] random: systemd: uninitialized urandom read (16 bytes read) [ 5.752799] systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ 5.784453] systemd[1]: Listening on udev Control Socket. [ OK ] Listening on udev Control Socket. [ 5.815370] systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. [ 5.867167] systemd[1]: Listening on Process Core Dump Socket. [ OK ] Listening on Process Core Dump Socket. [ 5.905094] systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on /dev/initctl Compatibility Named Pipe. [ OK ] Listening on Syslog Socket. [ 6.003835] NOHZ: local_softirq_pending 40 [ OK ] Created slice User and Session Slice. [ OK ] Created slice System Slice. Starting Journal Service... Mounting Kernel Debug File System... [ 6.133768] NOHZ: local_softirq_pending 202 [ 6.138530] NOHZ: local_softirq_pending 202 Starting Remount Root and Kernel File Systems... [ OK ] Reached target Slices. [ OK ] Created slice system-getty.slice. Mounting POSIX Message Queue File System... [ OK ] Reached target Remote File Systems. Mounting Temporary Directory (/tmp)... [ OK ] Created slice system-serial\x2dgetty.slice. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. [ OK ] Reached target Paths. Starting Load Kernel Modules... [ OK ] Mounted Kernel Debug File System. [ OK ] Mounted POSIX Message Queue File System. [ 6.543478] cryptodev: loading out-of-tree module taints kernel. [ OK ] Mounted Temporary Directory (/tmp). [ 6.553339] cryptodev: driver 1.9 loaded. [ OK ] Started Journal Service. [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Started Load Kernel Modules. Starting Apply Kernel Variables... [ 6.683891] Unable to handle kernel paging request at virtual address b6d2c040 [ 6.691178] pgd = db000000 [ 6.693967] [b6d2c040] *pgd=9c7f9831, *pte=00000000, *ppte=00000000 [ 6.700285] Internal error: Oops: 80000007 [#1] PREEMPT ARM [ 6.705884] Modules linked in: cryptodev(O) [ 6.710106] CPU: 0 PID: 67 Comm: systemd-sysctl Tainted: G O 4.14.67-gd315a9bb00 #1 [ 6.718930] Hardware name: Generic AM33XX (Flattened Device Tree) [ 6.725051] task: db037000 task.stack: db088000 [ 6.729606] PC is at 0xb6d2c040 [ 6.732759] LR is at 0xb6f9cc7d [ 6.735914] pc : [] lr : [] psr: 800f0010 [ 6.742209] sp : befcbb60 ip : 00000000 fp : b6fb9c60 [ 6.747457] r10: b6cd5000 r9 : 00000000 r8 : 000e902c [ 6.752706] r7 : befcbb70 r6 : b6cd8c88 r5 : b6ceb120 r4 : 000000a0 [ 6.759263] r3 : b6d2c040 r2 : 00057040 r1 : b6fbbcf8 r0 : 0008b0d6 [ 6.765823] Flags: Nzcv IRQs on FIQs on Mode USER_32 ISA ARM Segment user [ 6.773078] Control: 10c5387d Table: 9b000019 DAC: 00000055 [ 6.778849] Process systemd-sysctl (pid: 67, stack limit = 0xdb088208) [ 6.785442] ---[ end trace 426583ecf7662bcb ]--- [ 6.790090] note: systemd-sysctl[67] exited with preempt_count 2 Mounting Kernel Configuration File System... Starting Rebuild Hardware Database... Starting Create System Users... Starting Flush Journal to Persistent Storage... [ OK ] Mounted Kernel Configuration File System. [FAILED] Failed to start Apply Kernel Variables. See 'systemctl status systemd-sysctl.service' for details. [ OK ] Started Create System Users. Starting Create Static Device Nodes in /dev... [ 7.565341] systemd-journald[56]: Received request to flush runtime journal from PID 1 [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started Create Static Device Nodes in /dev. Starting udev Kernel Device Manager... [ OK ] Reached target Local File Systems (Pre). Mounting /var/volatile... Mounting /media/ram... [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Rebuild Dynamic Linker Cache... Starting Rebuild Journal Catalog... Starting Create Volatile Files and Directories... [ OK ] Started Load/Save Random Seed. [ OK ] Started Create Volatile Files and Directories. Starting Network Time Synchronization... Starting Update UTMP about System Boot/Shutdown... [ OK ] Started Rebuild Journal Catalog. [ OK ] Started Network Time Synchronization. [ 9.783771] NOHZ: local_softirq_pending 40 [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Reached target System Time Synchronized. [ OK ] Started udev Kernel Device Manager. [ OK ] Started Rebuild Dynamic Linker Cache. [ OK ] Started Rebuild Hardware Database. Starting Update is Completed... Starting udev Coldplug all Devices... [ OK ] Started Update is Completed. [ OK ] Started udev Coldplug all Devices. [ 16.904364] Process 125(false) has RLIMIT_CORE set to 1 [ 16.909638] Aborting core [ 16.912691] Process 123(false) has RLIMIT_CORE set to 1 [ 16.918191] Process 126(false) has RLIMIT_CORE set to 1 [ 16.918195] Aborting core [ 16.920075] Process 124(false) has RLIMIT_CORE set to 1 [ 16.920079] Aborting core [ 16.922878] Process 130(false) has RLIMIT_CORE set to 1 [ 16.922883] Aborting core [ 16.924750] Process 131(false) has RLIMIT_CORE set to 1 [ 16.924754] Aborting core [ 16.939474] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 16.967480] omap_rtc 44e3e000.rtc: char device (253:0) [ 16.967610] omap_rtc 44e3e000.rtc: registered as rtc0 [ 16.970805] Process 133(false) has RLIMIT_CORE set to 1 [ 16.970811] Aborting core [ 16.972594] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 16.972605] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 16.972630] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 16.972638] gpio-decoder gpio-decoder: unable to acquire input gpios [ 17.010056] Process 137(false) has RLIMIT_CORE set to 1 [ 17.010062] Aborting core [ 17.017214] Process 138(false) has RLIMIT_CORE set to 1 [ 17.017220] Aborting core [ 17.043249] Process 140(false) has RLIMIT_CORE set to 1 [ 17.043255] Aborting core [ 17.100267] Process 142(false) has RLIMIT_CORE set to 1 [ 17.100273] Aborting core [ 17.132090] Process 146(false) has RLIMIT_CORE set to 1 [ 17.132096] Aborting core [ 17.141777] Process 145(false) has RLIMIT_CORE set to 1 [ 17.141783] Aborting core [ 17.151472] Process 149(false) has RLIMIT_CORE set to 1 [ 17.151478] Aborting core [ 17.153859] random: crng init done [ 17.153869] random: 7 urandom warning(s) missed due to ratelimiting [ 17.161377] Process 152(false) has RLIMIT_CORE set to 1 [ 17.161384] Aborting core [ 17.163094] Process 153(false) has RLIMIT_CORE set to 1 [ 17.163099] Aborting core [ 17.200443] Process 154(false) has RLIMIT_CORE set to 1 [ 17.200449] Aborting core [ 17.221346] Process 158(false) has RLIMIT_CORE set to 1 [ 17.221353] Aborting core [ 17.223056] Process 159(false) has RLIMIT_CORE set to 1 [ 17.223061] Aborting core [ 17.243690] spidev spi0.1: buggy DT: spidev listed directly in DT [ 17.253603] gpiochip_find_base: found new base at 496 [ 17.255717] Process 160(false) has RLIMIT_CORE set to 1 [ 17.255722] Aborting core [ 17.258082] ------------[ cut here ]------------ [ 17.258133] WARNING: CPU: 0 PID: 107 at /oe/bld/build-CORTEX_1/arago-tmp-external-linaro-toolchain/work-shared/am335x-evm/kernel-] [ 17.258138] Modules linked in: gpio_tpic2810(+) spidev(+) gpio_decoder rtc_omap ti_am335x_tscadc omap_wdt input_polldev cryptodev) [ 17.258179] CPU: 0 PID: 107 Comm: systemd-udevd Tainted: G D O 4.14.67-gd315a9bb00 #1 [ 17.258183] Hardware name: Generic AM33XX (Flattened Device Tree) [ 17.258187] Backtrace: [ 17.258224] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 17.258234] r7:00000009 r6:00000000 r5:bf03b4a0 r4:00000000 [ 17.258259] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 17.258277] [] (dump_stack) from [] (__warn+0xe8/0x100) [ 17.258288] [] (__warn) from [] (warn_slowpath_null+0x28/0x30) [ 17.258298] r9:0000000b r8:bf03c028 r7:00000000 r6:00000000 r5:dc572000 r4:dc572000 [ 17.258313] [] (warn_slowpath_null) from [] (spidev_probe+0x1a4/0x1d4 [spidev]) [ 17.258343] [] (spidev_probe [spidev]) from [] (spi_drv_probe+0x84/0xb0) [ 17.258352] r9:0000000b r8:bf03c028 r7:00000000 r6:00000000 r5:bf03c018 r4:dc572000 [ 17.258374] [] (spi_drv_probe) from [] (driver_probe_device+0x218/0x2e4) [ 17.258382] r7:00000000 r6:c0d89808 r5:c0d89804 r4:dc572000 [ 17.258393] [] (driver_probe_device) from [] (__driver_attach+0xac/0xb0) [ 17.258402] r10:db3108a4 r9:00000000 r8:00000001 r7:00000000 r6:dc572034 r5:bf03c028 [ 17.258407] r4:dc572000 r3:00000000 [ 17.258418] [] (__driver_attach) from [] (bus_for_each_dev+0x54/0xa4) [ 17.258425] r7:00000000 r6:c0545320 r5:bf03c028 r4:00000000 [ 17.258435] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 17.258441] r6:c0d30b28 r5:db1c6900 r4:bf03c028 [ 17.258452] [] (driver_attach) from [] (bus_add_driver+0x190/0x214) [ 17.258463] [] (bus_add_driver) from [] (driver_register+0x80/0xfc) [ 17.258471] r7:db310940 r6:00000000 r5:bf03c000 r4:bf03c028 [ 17.258482] [] (driver_register) from [] (__spi_register_driver+0x60/0x64) [ 17.258487] r5:bf03c000 r4:bf03c240 [ 17.258503] [] (__spi_register_driver) from [] (spidev_init+0x98/0x1000 [spidev]) [ 17.258518] [] (spidev_init [spidev]) from [] (do_one_initcall+0x4c/0x170) [ 17.258524] r6:bf03f000 r5:00000000 r4:ffffe000 [ 17.258544] [] (do_one_initcall) from [] (do_init_module+0x68/0x1f4) [ 17.258552] r8:00000001 r7:db310940 r6:db310880 r5:00000001 r4:bf03c080 [ 17.258563] [] (do_init_module) from [] (load_module+0x1dd0/0x2400) [ 17.258570] r7:bf03c080 r6:db310880 r5:00000001 r4:dc795f40 [ 17.258581] [] (load_module) from [] (SyS_finit_module+0xa4/0xbc) [ 17.258591] r10:00000000 r9:dc794000 r8:c0107f04 r7:0000017b r6:b6ec60c4 r5:00000007 [ 17.258594] r4:00000000 [ 17.258605] [] (SyS_finit_module) from [] (ret_fast_syscall+0x0/0x54) [ 17.258611] r6:00000000 r5:00000001 r4:00000000 [ 17.258615] ---[ end trace 426583ecf7662bcc ]--- [ 17.260580] gpio gpiochip6: (tpic2810): added GPIO chardev (254:6) [ 17.270361] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 17.270371] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 17.270397] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 17.270406] gpio-decoder gpio-decoder: unable to acquire input gpios [ 17.272067] gpiochip_setup_dev: registered GPIOs 496 to 503 on device: gpiochip6 (tpic2810) [ 17.272755] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 17.272762] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 17.272788] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 17.272796] gpio-decoder gpio-decoder: unable to acquire input gpios [ 17.276709] Process 161(false) has RLIMIT_CORE set to 1 [ 17.276715] Aborting core [ 17.289469] Process 164(false) has RLIMIT_CORE set to 1 [ 17.289475] Aborting core [ 17.308166] Process 165(false) has RLIMIT_CORE set to 1 [ 17.308172] Aborting core [ 17.359200] Process 170(false) has RLIMIT_CORE set to 1 [ 17.359207] Aborting core [ 17.379537] Process 172(false) has RLIMIT_CORE set to 1 [ 17.379543] Aborting core [ 17.395729] Process 173(false) has RLIMIT_CORE set to 1 [ 17.395736] Aborting core [ 17.421941] Process 177(false) has RLIMIT_CORE set to 1 [ 17.421947] Aborting core [ 17.423645] Process 178(false) has RLIMIT_CORE set to 1 [ 17.423651] Aborting core [ 17.425343] Process 179(false) has RLIMIT_CORE set to 1 [ 17.425348] Aborting core [ 17.426989] Process 180(false) has RLIMIT_CORE set to 1 [ 17.426994] Aborting core [ 17.438120] Process 182(false) has RLIMIT_CORE set to 1 [ 17.438126] Aborting core [ 17.456655] Process 183(false) has RLIMIT_CORE set to 1 [ 17.456662] Aborting core [ 17.535437] Process 188(false) has RLIMIT_CORE set to 1 [ 17.535443] Aborting core [ 17.552249] Process 191(false) has RLIMIT_CORE set to 1 [ 17.552255] Aborting core [ 17.552571] Process 187(false) has RLIMIT_CORE set to 1 [ 17.552574] Aborting core [ 17.555332] Process 193(false) has RLIMIT_CORE set to 1 [ 17.555337] Aborting core [ 17.574373] Process 192(false) has RLIMIT_CORE set to 1 [ 17.574380] Aborting core [ 17.588498] Process 195(false) has RLIMIT_CORE set to 1 [ 17.588504] Aborting core [ 17.680903] Process 198(false) has RLIMIT_CORE set to 1 [ 17.680910] Aborting core [ 17.860123] Process 202(false) has RLIMIT_CORE set to 1 [ 17.860129] Aborting core [ 17.870860] Process 204(false) has RLIMIT_CORE set to 1 [ 17.870866] Aborting core [ 17.871560] Process 203(false) has RLIMIT_CORE set to 1 [ 17.871564] Aborting core [ 17.931007] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 17.931017] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 17.931043] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 17.931051] gpio-decoder gpio-decoder: unable to acquire input gpios [ 17.957933] Process 206(false) has RLIMIT_CORE set to 1 [ 17.957939] Aborting core [ 17.968935] Process 209(false) has RLIMIT_CORE set to 1 [ 17.968942] Aborting core [ 17.971978] Process 210(false) has RLIMIT_CORE set to 1 [ 17.971984] Aborting core [ 18.049107] Process 213(false) has RLIMIT_CORE set to 1 [ 18.049113] Aborting core [ 18.087542] Process 218(false) has RLIMIT_CORE set to 1 [ 18.087548] Aborting core [ 18.092202] Process 219(false) has RLIMIT_CORE set to 1 [ 18.092207] Aborting core [ 18.178504] Process 222(false) has RLIMIT_CORE set to 1 [ 18.178510] Aborting core [ 18.189314] Process 224(false) has RLIMIT_CORE set to 1 [ 18.189320] Aborting core [ 18.191480] Process 225(false) has RLIMIT_CORE set to 1 [ 18.191486] Aborting core [ 18.193515] Process 226(false) has RLIMIT_CORE set to 1 [ 18.193520] Aborting core [ 18.195743] Process 227(false) has RLIMIT_CORE set to 1 [ 18.195750] Aborting core [ 18.223585] Process 228(false) has RLIMIT_CORE set to 1 [ 18.223592] Aborting core [ 18.255682] Process 231(false) has RLIMIT_CORE set to 1 [ 18.255689] Aborting core [ 18.257426] Process 232(false) has RLIMIT_CORE set to 1 [ 18.257431] Aborting core [ 18.287698] Process 235(false) has RLIMIT_CORE set to 1 [ 18.287704] Aborting core [ 18.300870] Process 236(false) has RLIMIT_CORE set to 1 [ 18.300877] Aborting core [ 18.333318] Process 238(false) has RLIMIT_CORE set to 1 [ 18.333324] Aborting core [ 18.348774] Process 240(false) has RLIMIT_CORE set to 1 [ 18.348780] Aborting core [ 18.350454] Process 243(false) has RLIMIT_CORE set to 1 [ 18.350459] Aborting core [ 18.395465] Process 247(false) has RLIMIT_CORE set to 1 [ 18.395471] Aborting core [ 18.397179] Process 248(false) has RLIMIT_CORE set to 1 [ 18.397184] Aborting core [ 18.398748] Process 249(false) has RLIMIT_CORE set to 1 [ 18.398753] Aborting core [ 18.408013] Process 250(false) has RLIMIT_CORE set to 1 [ 18.408019] Aborting core [ 18.480999] Process 251(false) has RLIMIT_CORE set to 1 [ 18.481005] Aborting core [ 18.525317] Process 254(false) has RLIMIT_CORE set to 1 [ 18.525324] Aborting core [ 18.575518] Process 257(false) has RLIMIT_CORE set to 1 [ 18.575524] Aborting core [ 18.584883] Process 258(false) has RLIMIT_CORE set to 1 [ 18.584890] Aborting core [ 18.592405] Process 259(false) has RLIMIT_CORE set to 1 [ 18.592411] Aborting core [ 18.679300] Process 263(false) has RLIMIT_CORE set to 1 [ 18.679306] Aborting core [ 18.699277] Process 264(false) has RLIMIT_CORE set to 1 [ 18.699284] Aborting core [ 18.700863] Process 265(false) has RLIMIT_CORE set to 1 [ 18.700868] Aborting core [ 18.801788] ------------[ cut here ]------------ [ 18.801838] WARNING: CPU: 0 PID: 271 at mm/vmacache.c:102 vmacache_find+0xd8/0xdc [ 18.801843] Modules linked in: crypto_engine omap_crypto ti_emif_sram gpio_tpic2810 spidev gpio_decoder rtc_omap ti_am335x_tscadc) [ 18.801892] CPU: 0 PID: 271 Comm: false Tainted: G D W O 4.14.67-gd315a9bb00 #1 [ 18.801896] Hardware name: Generic AM33XX (Flattened Device Tree) [ 18.801899] Backtrace: [ 18.801930] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 18.801939] r7:00000009 r6:00000000 r5:c0aa75b4 r4:00000000 [ 18.801963] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 18.801981] [] (dump_stack) from [] (__warn+0xe8/0x100) [ 18.801991] [] (__warn) from [] (warn_slowpath_null+0x28/0x30) [ 18.802001] r9:00000054 r8:6ddcb97d r7:00000005 r6:dc78a540 r5:6ddcb97d r4:00000000 [ 18.802012] [] (warn_slowpath_null) from [] (vmacache_find+0xd8/0xdc) [ 18.802027] [] (vmacache_find) from [] (find_vma+0x18/0x80) [ 18.802032] r5:6ddcb97d r4:db2f5fb0 [ 18.802052] [] (find_vma) from [] (do_page_fault+0xe8/0x348) [ 18.802059] r7:00000005 r6:dc78a540 r5:db259200 r4:db2f5fb0 [ 18.802070] [] (do_page_fault) from [] (do_translation_fault+0x80/0xa8) [ 18.802080] r10:b6edd000 r9:beb9cc74 r8:db2f5fb0 r7:6ddcb97d r6:c011285c r5:00000005 [ 18.802083] r4:00000005 [ 18.802092] [] (do_translation_fault) from [] (do_DataAbort+0x44/0xc4) [ 18.802099] r7:6ddcb97d r6:c011285c r5:00000005 r4:c0d078cc [ 18.802108] [] (do_DataAbort) from [] (__dabt_usr+0x40/0x60) [ 18.802113] Exception stack(0xdb2f5fb0 to 0xdb2f5ff8) [ 18.802122] 5fa0: 6ddcb97d b6fef650 beb9cc74 b6fef808 [ 18.802132] 5fc0: 00001505 b6ef3018 b6ee4018 beb9cb90 6ddcb97d beb9cc74 b6edd000 b6fef650 [ 18.802141] 5fe0: 00000000 beb9cb70 b6fd27f9 b6fd128e 200f0030 ffffffff [ 18.802149] r8:10c53c7d r7:10c5387d r6:ffffffff r5:200f0030 r4:b6fd128e [ 18.802154] ---[ end trace 426583ecf7662bcd ]--- [ 18.802212] Process 271(false) has RLIMIT_CORE set to 1 [ 18.802215] Aborting core [ 18.802493] BUG: Bad rss-counter state mm:dc78a540 idx:0 val:26 [ 18.802499] BUG: non-zero nr_ptes on freeing mm: 1 [ 18.806034] Unable to handle kernel NULL pointer dereference at virtual address 00000000 [ 18.806042] pgd = db22c000 [ 18.806047] [00000000] *pgd=9c7fe831, *pte=00000000, *ppte=00000000 [ 18.806066] Internal error: Oops: 17 [#2] PREEMPT ARM [ 18.806071] Modules linked in: crypto_engine omap_crypto ti_emif_sram gpio_tpic2810 spidev gpio_decoder rtc_omap ti_am335x_tscadc) [ 18.806114] CPU: 0 PID: 270 Comm: false Tainted: G D W O 4.14.67-gd315a9bb00 #1 [ 18.806117] Hardware name: Generic AM33XX (Flattened Device Tree) [ 18.806122] task: db25aa00 task.stack: db2fa000 [ 18.806144] PC is at vma_interval_tree_remove+0x118/0x2ec [ 18.806150] LR is at 0x0 [ 18.806155] pc : [] lr : [<00000000>] psr: 60030093 [ 18.806158] sp : db2fbe40 ip : 000000ec fp : db2fbe6c [ 18.806162] r10: b6f64000 r9 : b6e7d000 r8 : 00000000 [ 18.806167] r7 : db212e0c r6 : db212c00 r5 : db212c2c r4 : db212c2c [ 18.806172] r3 : db212e0c r2 : 000000ec r1 : db8f8c84 r0 : 00000000 [ 18.806179] Flags: nZCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment none [ 18.806185] Control: 10c5387d Table: 9b22c019 DAC: 00000051 [ 18.806189] Process false (pid: 270, stack limit = 0xdb2fa208) [ 18.806194] Stack: (0xdb2fbe40 to 0xdb2fc000) [ 18.806206] be40: db212c60 00000000 db212c00 db212c60 00000000 00000000 c0d50338 db1c7a80 [ 18.806216] be60: db2fbed4 db2fbe70 c01f7b8c c01ec6c0 db2fbee4 00000000 00000000 00000000 [ 18.806226] be80: c0d50338 000000d7 b6f54000 00000000 ffffe000 db8f8c74 b6f6a000 dc79b780 [ 18.806236] bea0: 00000000 db8f8c84 000000ed db212de0 db212c00 b6f54000 00000000 c0d50338 [ 18.806246] bec0: 00000001 b6f64000 db2fbf04 db2fbed8 c01f8c4c c01f7a1c db212de0 00000000 [ 18.806256] bee0: db212c00 00000070 00000000 b6f54000 00000075 db1c7a80 db2fbf14 db2fbf08 [ 18.806266] bf00: c01f8cf8 c01f8b28 db2fbf6c db2fbf18 c01fb988 c01f8cdc 00000070 00000000 [ 18.806276] bf20: dc79b780 000000d7 00000000 00000000 00000000 00000010 00000000 db2fbf7c [ 18.806286] bf40: db2fbf6c 00000000 00000000 b6f64000 00000004 b6f64000 db2fa000 00000000 [ 18.806296] bf60: db2fbfa4 db2fbf70 c01fbb88 c01fb7c4 00000070 c02223e0 00000002 db212c00 [ 18.806306] bf80: b6f8f650 b6e7d000 00000001 0000007d c0107f04 db2fa000 00000000 db2fbfa8 [ 18.806316] bfa0: c0107d20 c01fba74 b6f8f650 b6e7d000 b6f54000 00010000 00000000 000e7000 [ 18.806326] bfc0: b6f8f650 b6e7d000 00000001 0000007d 000d7000 bef285e0 00000002 bef2883c [ 18.806337] bfe0: 000000c0 bef285b4 b6f6e615 b6f7b9e8 20030030 b6f54000 00000000 00000000 [ 18.806338] Backtrace: [ 18.806360] [] (vma_interval_tree_remove) from [] (__vma_adjust+0x17c/0x698) [ 18.806371] r9:db1c7a80 r8:c0d50338 r7:00000000 r6:00000000 r5:db212c60 r4:db212c00 [ 18.806380] [] (__vma_adjust) from [] (__split_vma+0x130/0x1b4) [ 18.806390] r10:b6f64000 r9:00000001 r8:c0d50338 r7:00000000 r6:b6f54000 r5:db212c00 [ 18.806394] r4:db212de0 [ 18.806402] [] (__split_vma) from [] (split_vma+0x28/0x34) [ 18.806411] r9:db1c7a80 r8:00000075 r7:b6f54000 r6:00000000 r5:00000070 r4:db212c00 [ 18.806423] [] (split_vma) from [] (mprotect_fixup+0x1d0/0x2b0) [ 18.806434] [] (mprotect_fixup) from [] (SyS_mprotect+0x120/0x1f8) [ 18.806443] r10:00000000 r9:db2fa000 r8:b6f64000 r7:00000004 r6:b6f64000 r5:00000000 [ 18.806446] r4:00000000 [ 18.806462] [] (SyS_mprotect) from [] (ret_fast_syscall+0x0/0x54) [ 18.806471] r9:db2fa000 r8:c0107f04 r7:0000007d r6:00000001 r5:b6e7d000 r4:b6f8f650 [ 18.806481] Code: e15c0002 1affffe5 e5960034 e5830008 (e5902000) [ 18.806491] ---[ end trace 426583ecf7662bce ]--- [ 18.806501] note: false[270] exited with preempt_count 1 [ 18.819947] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 18.865054] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 18.865064] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 18.865092] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 18.865100] gpio-decoder gpio-decoder: unable to acquire input gpios [ 18.898431] remoteproc remoteproc0: wkup_m3 is available [ 18.899195] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 18.899202] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 18.899228] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 18.899236] gpio-decoder gpio-decoder: unable to acquire input gpios [ 18.913042] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 18.914262] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 18.914271] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 18.914297] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 18.914305] gpio-decoder gpio-decoder: unable to acquire input gpios [ 18.914467] remoteproc remoteproc0: powering up wkup_m3 [ 18.916381] omap-aes 53500000.aes: will run requests pump with realtime priority [ 18.940174] gpio-decoder gpio-decoder: GPIO lookup for consumer (null) [ 18.940184] gpio-decoder gpio-decoder: using device tree for GPIO lookup [ 18.940209] gpio-decoder gpio-decoder: lookup for GPIO (null) failed [ 18.940217] gpio-decoder gpio-decoder: unable to acquire input gpios [ 18.981476] PM: Cannot get wkup_m3_ipc handle [ 19.121142] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224628 [ 19.121417] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 19.121442] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ OK ] Reached target System Initialization. [ 22.104460] Aborting core