U-Boot SPL 2019.01 (Jul 20 2021 - 14:43:32 +0530) Trying to boot from MMC2 U-Boot 2019. 20 2021 - 14:43:32 +0530) CPU : AM335X-GP rev 2.1 Model: TI AM335x EVM DRAM: 1 GiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Loading Environment from FAT... not sedating first E-fuse MAC Net: eth0: ethernet@4a100000 Hit any key to stop autoboot: 0 switch to partit, OK mmc1(part 0) is current device Scanning mmc 1:1... switch to partitions #0, OK mmc1(part 0) is current device SD/MMC found on vice 1 4297216 bytes read in 362 ms (11.3 MiB/s) 37628 bytes read in 5 ms (7.2 MiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff2fb ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-gbe5389fd85 (madhu@madhu-VirtualBox) (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #17 PREEMPT Tue Jul 20 14:58:04 IST 2021 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM335x EVM [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0xbd000000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa4/0x434 with crng_init=0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 260416 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=c13ac174-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 975336K/1048576K available (9216K kernel code, 315K rwdata, 2760K rodata, 1024K init, 252K bss, 24088K reserved, 49152K cma-reserved, 212992K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (1024 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 316 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 253 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000019] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000049] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000063] OMAP clocksource: timer1 at 24000000 Hz [ 0.000304] timer_probe: no matching timers found [ 0.000538] Console: colour dummy device 80x30 [ 0.000572] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000583] This ensures that you still see kernel messages. Please [ 0.000591] update your kernel commandline. [ 0.000659] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.118822] pid_max: default: 32768 minimum: 301 [ 0.119104] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.119130] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.120179] CPU: Testing write buffer coherency: ok [ 0.120258] CPU0: Spectre v2: using BPIALL workaround [ 0.121380] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.121588] rcu: Hierarchical SRCU implementation. [ 0.122052] EFI services will not be available. [ 0.124042] devtmpfs: initialized [ 0.134944] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.135444] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.135476] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.140197] pinctrl core: initialized pinctrl subsystem [ 0.141152] DMI not present or invalid. [ 0.141714] NET: Registered protocol family 16 [ 0.144685] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.174062] l4_wkup_cm:clk:0010:0: failed to disable [ 0.241946] cpuidle: using governor ladder [ 0.241995] cpuidle: using governor menu [ 0.248980] OMAP GPIO hardware version 0.1 [ 0.264927] No ATAGs? [ 0.264942] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.285251] edma 49000000.edma: TI EDMA DMA engine driver [ 0.291682] SCSI subsystem initialized [ 0.292383] media: Linux media interface: v0.10 [ 0.292448] videodev: Linux video capture interface: v2.00 [ 0.292571] pps_core: LinuxPPS API ver. 1 registered [ 0.292583] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.292613] PTP clock support registered [ 0.292663] EDAC MC: Ver: 3.0.0 [ 0.294065] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.294889] Advanced Linux Sound Architecture Driver Initialized. [ 0.296423] clocksource: Switched to clocksource timer1 [ 0.308408] NET: Registered protocol family 2 [ 0.309492] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) [ 0.309537] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.309649] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.309758] TCP: Hash tables configured (established 8192 bind 8192) [ 0.309923] UDP hash table entries: 512 (order: 1, 8192 bytes) [ 0.309966] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) [ 0.310189] NET: Registered protocol family 1 [ 0.310936] RPC: Registered named UNIX socket transport module. [ 0.310957] RPC: Registered udp transport module. [ 0.310968] RPC: Registered tcp transport module. [ 0.310977] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.312205] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.314005] Initialise system trusted keyrings [ 0.314410] workingset: timestamp_bits=14 max_order=18 bucket_order=4 [ 0.321366] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.322373] NFS: Registering the id_resolver key type [ 0.322423] Key type id_resolver registered [ 0.322435] Key type id_legacy registered [ 0.322493] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.325616] Key type asymmetric registered [ 0.325642] Asymmetric key parser 'x509' registered [ 0.325735] bounce: pool size: 64 pages [ 0.325824] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.325842] io scheduler noop registered [ 0.325854] io scheduler deadline registered [ 0.326180] io scheduler cfq registered (default) [ 0.326197] io scheduler mq-deadline registered [ 0.326209] io scheduler kyber registered [ 0.329144] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.334131] pwm-backlight backlight: backlight supply power not found, using dummy regulator [ 0.334253] pwm-backlight backlight: Linked as a consumer to regulator.0 [ 0.404083] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.409603] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.047970] console [ttyS0] enabled [ 1.053033] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 1.063299] 481a8000.serial: ttyS4 at MMIO 0x481a8000 (irq = 32, base_baud = 3000000) is a 8250 [ 1.074980] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 1.081451] random: fast init done [ 1.085126] random: crng init done [ 1.091310] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.098346] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.104948] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.110985] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.117654] [drm] No driver support for vblank timestamp query. [ 1.127511] Console: switching to colour frame buffer device 40x30 [ 1.135332] tilcdc 4830e000.lcdc: fb0: DRM emulated frame buffer device [ 1.142757] [drm] Initialized tilcdc 1.0.0 20121205 for 4830e000.lcdc on minor 0 [ 1.167011] brd: module loaded [ 1.179437] loop: module loaded [ 1.187217] libphy: Fixed MDIO Bus: probed [ 1.266523] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.274234] libphy: 4a101000.mdio: probed [ 1.280775] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver TI DP83867 [ 1.289222] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver TI DP83867 [ 1.298722] cpsw 4a100000.ethernet: Detected MACID = 40:2e:71:d1:a4:3f [ 1.305452] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.312037] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.317406] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.325718] cpsw 4a100000.ethernet: cpsw: Detected MACID = 40:2e:71:d1:a4:41 [ 1.334775] i2c /dev entries driver [ 1.341343] cpuidle: enable-method property 'ti,am3352' found operations [ 1.348795] sdhci: Secure Digital Host Controller Interface driver [ 1.355015] sdhci: Copyright(c) Pierre Ossman [ 1.360213] [ 1.360213] [ 1.360213] hey mad inside omap_hsmmc_probe [ 1.368788] omap_hsmmc 48060000.mmc: Linked as a consumer to regulator.6 [ 1.399553] [ 1.399553] [ 1.399553] hey mad inside omap_hsmmc_probe [ 1.408130] omap_hsmmc 481d8000.mmc: Linked as a consumer to regulator.6 [ 1.439642] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.446706] ledtrig-cpu: registered to indicate activity on CPUs [ 1.463497] NET: Registered protocol family 10 [ 1.470064] Segment Routing with IPv6 [ 1.473883] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.481123] NET: Registered protocol family 17 [ 1.486028] Key type dns_resolver registered [ 1.490923] omap_voltage_late_init: Voltage driver support not added [ 1.498566] Loading compiled-in X.509 certificates [ 1.507113] mmc1: new high speed MMC card at address 0001 [ 1.524334] mmcblk1: mmc1:0001 Q2J55L 7.09 GiB [ 1.529870] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.537081] mmcblk1boot0: mmc1:0001 Q2J55L partition 1 16.0 MiB [ 1.543680] mmcblk1boot1: mmc1:0001 Q2J55L partition 2 16.0 MiB [ 1.550945] max9860 2-0010: Linked as a consumer to regulator.3 [ 1.557503] mmcblk1rpmb: mmc1:0001 Q2J55L partition 3 4.00 MiB, chardev (244:0) [ 1.566884] mmcblk1: p1 p2 [ 1.588334] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 1.595618] max9860 2-0010: Linked as a consumer to regulator.4 [ 1.603331] asoc-simple-card sound@0: max9860-hifi <-> 4803c000.mcasp mapping ok [ 1.610871] asoc-simple-card sound@0: ASoC: no DMI vendor name! [ 1.620861] asoc-simple-card sound: pcm5102a-hifi <-> 48038000.mcasp mapping ok [ 1.628348] asoc-simple-card sound: ASoC: no source widget found for OUT [ 1.635088] asoc-simple-card sound: ASoC: Failed to add route OUT -> direct -> Headphone Jack [ 1.643682] asoc-simple-card sound: ASoC: no DMI vendor name! [ 1.651888] hctosys: unable to open rtc device (rtc0) [ 1.657835] ALSA device list: [ 1.660830] #0: MAX9860 [ 1.663461] #1: DSP [ 1.688151] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.696393] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.709309] devtmpfs: mounted [ 1.714291] Freeing unused kernel memory: 1024K [ 1.719619] Run /sbin/init as init process [ 1.944174] s1]: System time before build time, advancing clock. [ 1.981969] systemd[1]: Configuration file /etc/systemd/system.conf is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.001570] systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) [ 2.024010] systemd[1]: Detected architecture arm. Welcome to Arago 2019.11! [ 2.077735] systemd[1]: Set hostname to . [ 2.447276] s[1]: Configuration file /lib/systemd/system/local-fs.target is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.474201] s1]: Configuration file /lib/systemd/system/swap.target is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.490630] systemd[1]: Configuration file /lib/systemd/system/umount.target is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.507210] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.socket is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.527513] systemd[1]: Configuration file /lib/systemd/system/systemd-journald.service is marked executable. Please remove executable permission bits. Proceeding anyway. [ 2.545589] systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. [ 2.562929] systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) [ OK ] Reached target Remote File Systems. [ OK ] Listening on Network Service Netlink Socket. [ OK ] Created slice User and Session Slice. [ OK ] Reached target Slices. [ OK ] Created slice system-serial\x2dgetty.slice. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket. Mounting Kernel Debug File System... Mounting POSIX Message Queue File System... Starting Psplash Boot Screen... ted Netached target Network. Boot/Shutdown. ted Simple Network Management Protocol (SNMP) Daemon..ments. [ 21.102410] ii-tsc as /devices/platform/ocp/44e0d000.tscadc/TI-am335x-tsc.0.auto/input/input1cutable. Please remove executable permission bits. Proceeding anyway. [ 21.185387] Ploader does not support rtc-only!NMP) Daemon.... 60 sec [ 23.977883] roc remoteproc1: 4a334000.pru is available [ 24.026734] pru-rproc 4a334000.pru: PRU rproc node pru@4a334000 probed successfully [ 24.072304] remoteproc remoteproc2: 4a338000.pru is available [ 24.096234] pc 4a338000.pru: PRU rproc node pru@4a338000 probed successfully ***************************************************************2 *************************************************************** NOTICE: This file system contains the following GPLv3 packages:th realtime priority autoconfSave Screen Backlight…ightness of backlight:backlight... [ 10.5bash-devitialized pvr 1.17.4948957 20110701 for 56000000.sgx on minor 1 [ 10.8bash4] remoteproc remoteproc0: wkup_m3 is available [ 10.8bc135] rproc remoteproc0: powering up wkup_m3rectory Watch. [ 10.8binutilsot get wkup_m3_ipc handle [ 10.9cifs-utils remoteproc0: Booting fw image am335x-pm-firmware.elf, size 242888 [ OK ]cpiorted Load/Save Screen Backlight Brightness of backlight:backlight. [ OK ]cpp-symlinksget System Initialization.egistered for FTDI USB Serial Device [ OK cpparting Remount Root and Kernel File Systems... [ OK tdosfstoolsy Cleanup of Temporary Directories. [ OK ]elfutilsng on D-Bus System Message Bus Socket.. [ 11.1findutilsup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 g++-symlinkst and dump vmcore via kexec...ts: (null) [ 11.2g++36] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 11.2gawk0] net eth0: initializing cpsw version 1.12 (0) [ OK ]gcc-symlinksly rotation of log files. [ OK ]gccached target Timers.ctory (/tmp). [ OK ]gdbstening on RPCbind Server Activation Socket. [ 11.4gdbserver7 4a101000.mdio:00: attached PHY driver [TI DP83867] (mii_bus:phy_addr=4a101000.mdio:00, irq=POLL) [ OK ]gettexting on Avahi mDNS/DNS-SD Stack Activation Socket. [ 11.6glmark2IDRCONF(NETDEV_UP): eth0: link is not ready [ 11.6gstreamer1.0-libavple_card_utils: exports duplicate symbol asoc_simple_card_canonicalize_cpu (owned by kernel) [ OK egzip on dropbear.socket.ration File System... [ 11.ahidapiarget Sockets.card_utils: exports duplicate symbol asoc_simple_card_canonicalize_cpu (owned by kernel) [ OK ]libbfded target Basic System.es. [ 12.0libcairo-perf-utilsializing cpsw version 1.12 (0) [ 12.0libdw1 ssoc_simple_card_utils: exports duplicate symbol asoc_simple_card_canonicalize_cpu (owned by kernel) libelf1ng Permit User Sessions...ger... [ 12.1libgdbm-compat41000.mdio:01: attached PHY driver [TI DP83867] (mii_bus:phy_addr=4a101000.mdio:01, irq=POLL) [ OK ]libgdbm-devb spooling tools. ted weston.service.und Card State._utils: exports duplicate symbol asoc_simple_card_canonicalize_cpu (owned by kernel) ted busybox-udhcpd.service.m Check on /dev/mmcblk1p1.not ready [ OK ] Stopped Redis In-Memory Data Store.ith Light System Requirements... [ OK ] Started Redis In-Memory Data Store. [ OK ] Stopped Redis In-Memory Data Store. [ OK ] Started Redis In-Memory Data Store. [ OK ] Stopped Redis In-Memory Data Store. [FAILED] Failed to start Redis In-Memory Data Store.ies... See 'systemctl status redis.service' for details. [ OK ]libreadline7d/Save Random Seed. [ OK ]libunistring2te Volatile Files and Directories. m4-devinrk Service... m4tartinork Time Synchronization... makerting Update UTMP about System Boot/Shutdown... [ OK mavlink [][][][] [][][][] [][] [][] [] [][] [][] [][] [] [][] [][] [][*][*] []*[][] [][] [][] [] [][]ete [][] [][] [] [][]erf [][] [][][][] [][][][] [*[][][][] swig which If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: ## ## ## ## ##### ### ### ## ## ## ## the list above ## # ## ## ## ##### ## ## #### ## ## f another package you ## ## ## ## ##ependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** [ OK ] Started Print notice about GPLv3 packages. [ 31.654472] scoredump[838]: Configuration file /etc/systemd/coredump.conf is marked executable. Please remove executable permission bits. Proceeding anyway. [ 31.846660] vbat: disabling [ 31.849514] lis3_reg: disabling [ 31.852672] v3v3: disabling BEL-MVR login: root (automatic login) [ OK ] Created slice system-systemd\x2dcoredump.slice. root@BEL-MVR:~# [ 73.570166] PVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered [ 73.586530] PVR_K: SGX debug (SGX_DDK_Linux_XOrg sgxddk 1.17@4948957) [ 73.593190] PVR_K:(Error): SGX Register Base Address (Linear): 0x5efa2dfe [ 73.602277] PVR_K:(Error): SGX Register Base Address (Physical): 0x56000000 [ 73.610055] PVR_K: Running SGXREG Debug Scripts:p1... [ 73.614876] PVR_K: (P0)Memory Data Store. [ 73.618404] PVR_K: I(SGXREG) 0x00000000 : 0x00222220 [ 73.623502] PVR_K: .s(SGXREG) 0x00000004 : 0x00110110 [ 73.629568] PVR_K: ta(SGXREG) 0x00000118 : 0x00000008. [ 73.634710] PVR_K: t(SGXREG) 0x0000012C : 0x20000000 [ 73.640713] PVR_K: l (SGXREG) 0x000004E0 : 0x001E0808 [ 73.645861] PVR_K: (SGXREG) 0x000004E4 : 0x00000A04 [ 73.651893] PVR_K: (SGXREG) 0x00000658 : 0x00000000 [ 73.657611] PVR_K: (SGXREG) 0x00000A74 : 0x09BF8200 [ 73.667225] PVR_K: (SGXREG) 0x00000C04 : 0x00000000 [ 73.672297] PVR_K: (SGXREG) 0x00000C08 : 0x00000000 [ 73.678392] PVR_K: (SGXREG) 0x00000E04 : 0x00000000 [ 73.687946] PVR_K: (SGXREG) 0x00000624 : 0x00000200 [ 73.701843] PVR_K: (SGXREG) 0x00000628 : 0x000103ED [ 73.708126] PVR_K: (SGXREG) 0x00000630 : 0x00000007 [ 73.717309] PVR_K: (SGXREG) 0x00000734 : 0x00000000 [ 73.722390] PVR_K: (SGXREG) 0x00000AA4 : 0xAAAAAAAB [ 73.728665] PVR_K: (SGXREG) 0x00000AA8 : 0xAAAAAAAA [ 73.733776] PVR_K: (SGXREG) 0x00000B08 : 0x0001EB63 [ 73.739935] PVR_K: (SGXREG) 0x00000B14 : 0x0001EC87 [ 73.747139] PVR_K: (SGXREG) 0x00000B0C : 0x0001064D [ 73.752181] PVR_K: (SGXREG) 0x00000B18 : 0x00010459 [ 73.762886] PVR_K: (SGXREG) 0x00000B10 : 0x0000E9FF [ 73.768806] PVR_K: (SGXREG) 0x00000B1C : 0x00010000 [ 73.773981] PVR_K: SGX Register Dump: [ 73.778865] PVR_K: (P0) EUR_CR_CORE_ID: 01120000 [ 73.784428] PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205 [ 73.796567] PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000 [ 73.802118] PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000008 [ 73.808762] PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000 [ 73.814301] PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00000000 [ 73.820708] PVR_K: (P0) EUR_CR_BIF_FAULT: 00000000 [ 73.826329] PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000000 [ 73.832807] PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220 [ 73.841850] PVR_K: (P0) EUR_CR_PDS_PC_BASE: 0030683C [ 73.848128] PVR_K: Host Ctl flags= 00000006 [ 73.852515] PVR_K: SGX Host control: [ 73.856137] PVR_K: (HC-0) 0x00000001 0x00000000 0x00000000 0x00000001 [ 73.866616] PVR_K: (HC-10) 0x00000001 0x00000000 0x00000014 0x00030D40 [ 73.873336] PVR_K: (HC-20) 0x00000000 0x00000001 0x00000001 0x00000000 [ 73.882875] PVR_K: (HC-30) 0x00000000 0x0000DFD6 0xEF1678A0 0x00000000 [ 73.891823] PVR_K: (HC-40) 0x00000000 0x00000000 0x000004FE 0x00000000 [ 73.901835] PVR_K: SGX TA/3D control: [ 73.905570] PVR_K: (T3C-0) 0x0F003000 0x0F003140 0x0F002000 0x00000000 [ 73.913646] PVR_K: (T3C-10) 0x00000000 0x00000000 0x00000002 0x00000000 [ 73.922886] PVR_K: (T3C-20) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.930459] PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.946583] PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.953499] PVR_K: (T3C-50) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.961642] PVR_K: (T3C-60) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.970972] PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 [ 73.978600] PVR_K: (T3C-80) 0x00000000 0x00000000 0x0F09D684 0x0F000000 [ 73.985505] PVR_K: (T3C-90) 0xBC9B8000 0x0F08DB40 0x00000000 0x0F09E840 [ 73.993561] PVR_K: (T3C-A0) 0x0F00AEA0 0x0F09D684 0x0F09E840 0x00000000 [ 74.000998] PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 [ 74.008511] PVR_K: (T3C-C0) 0x00000000 0x00000000 0x00000044 0x00000044 [ 74.015592] PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 [ 74.041891] PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F08B000 0x0F08B000 [ 74.050237] PVR_K: (T3C-F0) 0x00000000 0x0000035C 0x0000035C 0x00000000 [ 74.057914] PVR_K: (T3C-100) 0x00000001 0x00000000 0x00000000 0x00000000 [ 74.064870] PVR_K: (T3C-110) 0x1CF1BCC8 0x00000000 0x00000000 0x00000000 [ 74.076590] PVR_K: (T3C-120) 0x0F00AEA0 0x0F08DB40 0x00000000 0x00000000 [ 74.083592] PVR_K: SGX Kernel CCB WO:0xC5 RO:0xC5 [ 74.096589] PVR_K: Active syncs [ 74.099840] PVR_K: SyncInfo 13: [ 74.103234] PVR_K: Write ops (0x0d80120c): P/C = 35/34 (0x00000023/0x00000022) [ 74.112448] PVR_K: Read ops (0x0d801214): P/C = 0/0 (0x00000000/0x00000000) [ 74.120386] PVR_K: Read ops 2 (0x0d80121c): P/C = 0/0 (0x00000000/0x00000000) [ 74.131209] PVR_K: SyncInfo 2: [ 74.141878] PVR_K: Write ops (0x0d801054): P/C = 134/134 (0x00000086/0x00000086) [ 74.155027] PVR_K: Read ops (0x0d80105c): P/C = 69/68 (0x00000045/0x00000044) [ 74.167125] PVR_K: Read ops 2 (0x0d801064): P/C = 0/0 (0x00000000/0x00000000) [ 74.174649] PVR_K: SyncInfo 0: [ 74.181212] PVR_K: Write ops (0x0d801004): P/C = 69/68 (0x00000045/0x00000044) [ 74.189658] PVR_K: Read ops (0x0d80100c): P/C = 0/0 (0x00000000/0x00000000) [ 74.201860] PVR_K: Read ops 2 (0x0d801014): P/C = 0/0 (0x00000000/0x00000000) root@BEL-MVR:~# root@BEL-MVR:~# root@BEL-MVR:~# [ 127.826858] NET: Registered protocol family 15 [ 128.091156] Initializing XFRM netlink socket [ 136.032861] Unable to handle kernel paging request at virtual address af1b0760 [ 136.040158] pgd = 5106fd0a [ 136.042879] [af1b0760] *pgd=00000000 [ 136.046489] Internal error: Oops: 80000005 [#1] PREEMPT ARM [ 136.052090] Modules linked in: xfrm_user xfrm4_tunnel ipcomp xfrm_ipcomp esp4 ah4 af_key xfrm_algo pru_rproc irq_pruss_intc pruss ti_am335x_adc ti_am335x_tsc pm33xx wkup_m3_ipc wkup_m3_rproc remoteproc pvrsrvkm(O) omap_aes_driver crypto_engine pruss_soc_bus omap_crypto omap_sham ti_emif_sram rtc_omap ti_am335x_tscadc omap_wdt matrix_keypad matrix_keymap sch_fq_codel uio_module_drv(O) uio ftdi_sio usbserial usbcore usb_common cryptodev(O) [ 136.091117] CPU: 0 PID: 0 Comm: swapper Tainted: G O 4.19.94-gbe5389fd85 #17 [ 136.099507] Hardware name: Generic AM33XX (Flattened Device Tree) [ 136.105637] PC is at 0xaf1b0760 [ 136.108792] LR is at 0xf08602fc [ 136.111947] pc : [] lr : [] psr: 200f0093 [ 136.118241] sp : c0e01e80 ip : c0c607bc fp : c0e01e94 [ 136.123490] r10: ac236018 r9 : 000000a0 r8 : eed8e200 [ 136.128739] r7 : eee360a0 r6 : 0000001f r5 : 00000009 r4 : bf1b2240 [ 136.135296] r3 : 80118758 r2 : c0e01e2c r1 : ae89c000 r0 : 00000001 [ 136.141858] Flags: nzCv IRQs off FIQs on Mode SVC_32 ISA ARM Segment none [ 136.149114] Control: 10c5387d Table: adfec019 DAC: 00000051 [ 136.154887] Process swapper (pid: 0, stack limit = 0x646634dd) [ 136.160746] Stack: (0xc0e01e80 to 0xc0e02000) [ 136.165134] 1e80: 00000001 eed8e200 c0e01ea4 c0e01e98 c011f174 bf1b0710 c0e01eb4 c0e01ea8 [ 136.173357] 1ea0: c010d0b4 c011f148 c0e01ecc c0e01eb8 c070fc40 c010d0a4 ffffe000 eed8e200 [ 136.181579] 1ec0: c0e01f0c c0e01ed0 c070d664 c070fc00 000005b9 00000000 00000001 00000000 [ 136.189802] 1ee0: 0043b888 ffffe000 eed8e200 c0e030b4 eee36000 c0e3f1b8 c0e03048 c0e030c8 [ 136.198024] 1f00: c0e01f1c c0e01f10 c070d930 c070d5fc c0e01f2c c0e01f20 c015494c c070d920 [ 136.206247] 1f20: c0e01f74 c0e01f30 c0154cf0 c0154930 00000002 00000001 c0bce3c8 c0e4d8a8 [ 136.214470] 1f40: 00e4eec0 b1dce7c9 c0e01f6c c0e0e2e0 00000002 c0e03048 ffffffff c0e03040 [ 136.222693] 1f60: c0e4eec0 c0d3da30 c0e01f84 c0e01f78 c015501c c0154b14 c0e01f9c c0e01f88 [ 136.230915] 1f80: c092b084 c0155014 c0e4ef18 c0e4eec0 c0e01ff4 c0e01fa0 c0d00dbc c092afe0 [ 136.239138] 1fa0: ffffffff ffffffff 00000000 c0d005dc 00000000 efffc740 00000000 c0d3da30 [ 136.247361] 1fc0: b1d8f497 00000000 00000000 c0d00330 00000051 10c03c7d 00000e05 8fff3000 [ 136.255583] 1fe0: 413fc082 10c53c7d 00000000 c0e01ff8 00000000 c0d009bc 00000000 00000000 [ 136.263795] Backtrace: [ 136.266299] [] (am33xx_do_sram_idle [pm33xx]) from [] (amx3_idle_enter+0x38/0x48) [ 136.275563] r5:eed8e200 r4:00000001 [ 136.279166] [] (amx3_idle_enter) from [] (arm_cpuidle_suspend+0x1c/0x20) [ 136.287657] [] (arm_cpuidle_suspend) from [] (arm_enter_idle_state+0x4c/0x64) [ 136.296579] [] (arm_enter_idle_state) from [] (cpuidle_enter_state+0x74/0x300) [ 136.305579] r5:eed8e200 r4:ffffe000 [ 136.309176] [] (cpuidle_enter_state) from [] (cpuidle_enter+0x1c/0x20) [ 136.317485] r10:c0e030c8 r9:c0e03048 r8:c0e3f1b8 r7:eee36000 r6:c0e030b4 r5:eed8e200 [ 136.325350] r4:ffffe000 [ 136.327910] [] (cpuidle_enter) from [] (call_cpuidle+0x28/0x40) [ 136.335611] [] (call_cpuidle) from [] (do_idle+0x1e8/0x234) [ 136.342962] [] (do_idle) from [] (cpu_startup_entry+0x14/0x18) [ 136.350572] r10:c0d3da30 r9:c0e4eec0 r8:c0e03040 r7:ffffffff r6:c0e03048 r5:00000002 [ 136.358438] r4:c0e0e2e0 [ 136.360994] [] (cpu_startup_entry) from [] (rest_init+0xb0/0xb4) [ 136.368790] [] (rest_init) from [] (start_kernel+0x40c/0x434) [ 136.376308] r5:c0e4eec0 r4:c0e4ef18 [ 136.379904] [] (start_kernel) from [<00000000>] ( (null)) [ 136.386290] Code: bad PC value [ 136.389374] ---[ end trace aaaa5e71cc954ff9 ]--- [ 136.394017] Kernel panic - not syncing: Attempted to kill the idle task! [ 136.400755] ---[ end Kernel panic - not syncing: Attempted to kill the idle task! ]---