#!/bin/sh # Based off: # https://github.com/RobertCNelson/boot-scripts/blob/master/boot/am335x_evm.sh # Assume some defaults SERIAL_NUMBER="1234BBBK5678" PRODUCT="am335x_evm" manufacturer="ti.com" # Read serial numberfrom the eerpom eeprom="/sys/bus/i2c/devices/0-0050/eeprom" if [ -f ${eeprom} ] ; then SERIAL_NUMBER=$(hexdump -e '8/1 "%c"' ${eeprom} -n 28 | cut -b 17-28) PRODUCT="BeagleBoneBlack" manufacturer="BeagleBoard.org" fi echo "SERIAL_NUMBER = ${SERIAL_NUMBER}" echo "PRODUCT = ${PRODUCT}" mac_address="/proc/device-tree/ocp/ethernet@4a100000/slave@4a100300/mac-address" [ -r "$mac_address" ] || exit 0 host_addr=$(/usr/bin/hexdump -v -e '5/1 "%02X:" 1/1 "%02X"' "$mac_address") echo "host_addr = ${host_addr}" # Set the g_multi parameters g_defaults="cdrom=0 ro=1 stall=0 removable=1 nofua=1" g_product="iSerialNumber=${SERIAL_NUMBER} iManufacturer=${manufacturer} iProduct=${PRODUCT}" g_network="host_addr=${host_addr}" g_storage="file=/dev/mmcblk0p1" modprobe g_multi ${g_storage} ${g_defaults} ${g_product} ${g_network} # Bring up the USB network interface ifup usb0