C66xx_0: GEL Output: Connecting Target... C66xx_0: GEL Output: TCI6636K2E GEL file Ver is 1.1 C66xx_0: GEL Output: Detected PLL bypass enabled: SECCTL[BYPASS] = 0x00800000 C66xx_0: GEL Output: (2a) MAINPLLCTL1 = 0x00000040 C66xx_0: GEL Output: (2b) PLLCTL = 0x00000048 C66xx_0: GEL Output: (2c) PLLCTL = 0x00000048 C66xx_0: GEL Output: (2d) Delay... C66xx_0: GEL Output: (2e) SECCTL = 0x00810000 C66xx_0: GEL Output: (2f) PLLCTL = 0x0000004A C66xx_0: GEL Output: (2g) Delay... C66xx_0: GEL Output: (2h) PLLCTL = 0x00000048 C66xx_0: GEL Output: (4)PLLM[PLLM] = 0x00000013 C66xx_0: GEL Output: MAINPLLCTL0 = 0x05000000 C66xx_0: GEL Output: (5) MAINPLLCTL0 = 0x09000000 C66xx_0: GEL Output: (5) MAINPLLCTL1 = 0x00000040 C66xx_0: GEL Output: (6) MAINPLLCTL0 = 0x09000000 C66xx_0: GEL Output: (7) SECCTL = 0x00890000 C66xx_0: GEL Output: (8a) Delay... C66xx_0: GEL Output: PLL1_DIV3 = 0x00008002 C66xx_0: GEL Output: PLL1_DIV4 = 0x00008004 C66xx_0: GEL Output: PLL1_DIV7 = 0x00000000 C66xx_0: GEL Output: (8d/e) Delay... C66xx_0: GEL Output: (10) Delay... C66xx_0: GEL Output: (12) Delay... C66xx_0: GEL Output: (13) SECCTL = 0x00090000 C66xx_0: GEL Output: (Delay... C66xx_0: GEL Output: (Delay... C66xx_0: GEL Output: (14) PLLCTL = 0x00000041 C66xx_0: GEL Output: PLL has been configured (CLKIN * PLLM / PLLD / PLLOD = PLLOUT): C66xx_0: GEL Output: PLL has been configured (100.0 MHz * 20 / 1 / 2 = 1000.0 MHz) C66xx_0: GEL Output: Power on all PSC modules and DSP domains... C66xx_0: GEL Output: Power on all PSC modules and DSP domains... Done. C66xx_0: GEL Output: WARNING: SYSCLK is the input to the PA PLL. C66xx_0: GEL Output: Completed PA PLL Setup C66xx_0: GEL Output: PAPLLCTL0 - before: 0x0x098804C0 after: 0x0x090804C0 C66xx_0: GEL Output: PAPLLCTL1 - before: 0x0x00000040 after: 0x0x00002040 C66xx_0: GEL Output: DDR begin C66xx_0: GEL Output: XMC setup complete. C66xx_0: GEL Output: DDR3 PLL (PLL2) Setup ... C66xx_0: GEL Output: DDR3 PLL Setup complete, DDR3A clock now running at 800 MHz. C66xx_0: GEL Output: DDR3A initialization complete C66xx_0: GEL Output: DDR done