diff --git a/drivers/gpio/gpio-davinci.c b/drivers/gpio/gpio-davinci.c index 69f3d864f69d..f5757d0c37a0 100644 --- a/drivers/gpio/gpio-davinci.c +++ b/drivers/gpio/gpio-davinci.c @@ -238,11 +238,13 @@ static int davinci_gpio_probe(struct platform_device *pdev) if (IS_ERR(gpio_base)) return PTR_ERR(gpio_base); +#if 0 for (i = 0; i < nirq; i++) { chips->irqs[i] = platform_get_irq(pdev, i); if (chips->irqs[i] < 0) return dev_err_probe(dev, chips->irqs[i], "IRQ not populated\n"); } +#endif chips->chip.label = dev_name(dev); @@ -271,9 +273,11 @@ static int davinci_gpio_probe(struct platform_device *pdev) return ret; platform_set_drvdata(pdev, chips); +#if 0 ret = davinci_gpio_irq_setup(pdev); if (ret) return ret; +#endif return 0; }