U-Boot SPL 0.2.2013.10-00189-g78d8ebd-dirty (Apr 08 2015 - 13:54:23) SPL: Please implement spl_start_uboot() for your board SPL: Direct Linux boot not active! reading u-boot_ehv_sd.img reading u-boot_ehv_sd.img U-Boot 0.2.2013.10-00189-g78d8ebd-dirty (Apr 08 2015 - 13:54:23) I2C: ready [gpmc_init] [ope_history_save] err_code:8010 detail_code:0000 err_cnt:0 [rtc_gettime] Could not probe the RTC at 0x51 [pmic_init] [tps65218_init] TPS65218[0x03]:0x3f TPS65218[0x04]:0x3f TPS65218[0x11]:0x0f TPS65218[0x12]:0x13 TPS65218[0x14]:0x40 TPS65218[0x17]:0xb0 TPS65218[0x18]:0x92 [gpio_init] start. [gpio_init] bd:bfb44fc0 [gpio_init] end. [fpga_init] [fpga_init] SD-card boot [fpga_init] WDT Disable [wdt_disable] [ledctl_7seg] mode:01 err_code:00 - SDRAM diagnosis skipped. DRAM: 1 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 SF: Detected S25FL256S_64K with page size 256 Bytes, erase size 64 KiB, total 32 MiB, mapped at 30000000 *** Warning - bad CRC, using default environment SF: Detected S25FL256S_64K with page size 256 Bytes, erase size 64 KiB, total 32 MiB, mapped at 30000000 Checking Inventory...[check_inventory] lan1mac ff:ff:ff:ff:ff:ff [check_inventory] lan2mac ff:ff:ff:ff:ff:ff [check_inventory] lan3mac ff:ff:ff:ff:ff:ff [check_inventory] crc ffffffff CRC NG!! Use default MAC Address. Net: [board_eth_init] cpsw Hit space key to stop autoboot: 0 EHV # i2c dev 2 Setting bus to 2 EHV # i2c probe 0x51 Valid chip addresses: EHV # i2c read 0x51 0 1 0x80200000 i2c_read: error waiting for addr ACK (status=0x116) Error reading the chip. EHV #