root@j784s4-evm:~# ifconfig eth0: flags=4163 mtu 1500 inet 192.168.238.86 netmask 255.255.255.0 broadcast 192.168.238.255 inet6 fe80::3ee0:64ff:fe62:4acd prefixlen 64 scopeid 0x20 ether 3c:e0:64:62:4a:cd txqueuelen 1000 (Ethernet) RX packets 2684 bytes 296925 (289.9 KiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 521 bytes 416583 (406.8 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 eth1: flags=4099 mtu 1500 ether 72:b5:d5:4a:2c:82 txqueuelen 1000 (Ethernet) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 0 bytes 0 (0.0 B) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 eth2: flags=4163 mtu 1500 inet6 fe80::7212:ceff:fea1:e175 prefixlen 64 scopeid 0x20 ether 70:12:ce:a1:e1:75 txqueuelen 1000 (Ethernet) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 42 bytes 8926 (8.7 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 eth3: flags=4163 mtu 1500 inet6 fe80::7249:67ff:fe54:cf3d prefixlen 64 scopeid 0x20 ether 70:49:67:54:cf:3d txqueuelen 1000 (Ethernet) RX packets 0 bytes 0 (0.0 B) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 42 bytes 8926 (8.7 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 lo: flags=73 mtu 65536 inet 127.0.0.1 netmask 255.0.0.0 inet6 ::1 prefixlen 128 scopeid 0x10 loop txqueuelen 1000 (Local Loopback) RX packets 97 bytes 8948 (8.7 KiB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 97 bytes 8948 (8.7 KiB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0