// SPDX-License-Identifier: GPL-2.0 /* * Common dtsi for AM62x SK and derivatives * * Copyright (C) 2021-2022 Texas Instruments Incorporated - https://www.ti.com/ */ / { aliases { serial1 = &mcu_uart0; serial2 = &main_uart0; serial3 = &main_uart1; mmc0 = &sdhci0; mmc1 = &sdhci1; usb0 = &usb0; usb1 = &usb1; ethernet0 = &cpsw_port1; ethernet1 = &cpsw_port2; }; chosen { stdout-path = "serial2:115200n8"; bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000"; }; memory@80000000 { device_type = "memory"; /* 2G RAM */ reg = <0x00000000 0x80000000 0x00000000 0x80000000>; }; reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; rtos_ipc_memory_region: ipc-memories@9c800000 { compatible = "shared-dma-pool"; reg = <0x00 0x9c800000 0x00 0x00300000>; no-map; }; mcu_m4fss_dma_memory_region: m4f-dma-memory@9cb00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cb00000 0x00 0x100000>; no-map; }; mcu_m4fss_memory_region: m4f-memory@9cc00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cc00000 0x00 0xe00000>; no-map; }; wkup_r5fss0_core0_dma_memory_region: r5f-dma-memory@9da00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9da00000 0x00 0x00100000>; no-map; }; wkup_r5fss0_core0_memory_region: r5f-memory@9db00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9db00000 0x00 0x00c00000>; no-map; }; lpm_ctx_ddr: lpm-memory@9e700000 { reg = <0x00 0x9e700000 0x00 0x80000>; alignment = <0x1000>; }; secure_tfa_ddr: tfa@9e780000 { reg = <0x00 0x9e780000 0x00 0x80000>; alignment = <0x1000>; no-map; }; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */ alignment = <0x1000>; no-map; }; }; vmain_pd: regulator-0 { /* TPS65988 PD CONTROLLER OUTPUT */ compatible = "regulator-fixed"; regulator-name = "vmain_pd"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-always-on; regulator-boot-on; }; vcc_5v0: regulator-1 { /* Output of TPS630702 */ compatible = "regulator-fixed"; regulator-name = "vcc_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vcc_3v3_sys: regulator-2 { /* output of LM61460-Q1 */ compatible = "regulator-fixed"; regulator-name = "vcc_3v3_sys"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vdd_mmc1: regulator-3 { /* TPS22918DBVR */ compatible = "regulator-fixed"; regulator-name = "vdd_mmc1"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; enable-active-high; vin-supply = <&vcc_3v3_sys>; pinctrl-names = "default"; pinctrl-0 = <&vdd_mmc_pins_default>; gpios = <&main_gpio0 32 GPIO_ACTIVE_HIGH>; }; vdd_sd_dv: regulator-4 { /* Output of TLV71033 */ compatible = "regulator-gpio"; regulator-name = "tlv71033"; pinctrl-names = "default"; pinctrl-0 = <&vdd_sd_dv_pins_default>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-boot-on; vin-supply = <&vcc_5v0>; gpios = <&main_gpio0 31 GPIO_ACTIVE_HIGH>; states = <1800000 0x0>, <3300000 0x1>; }; vcc_1v8: regulator-7 { /* output of TPS6282518DMQ */ compatible = "regulator-fixed"; regulator-name = "vcc_1v8"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; vin-supply = <&vcc_3v3_sys>; regulator-always-on; regulator-boot-on; }; }; &main_pmx0 { main_spi0_pins_default: main-spi0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01bc, PIN_INPUT, 0) /* (A14) SPI0_CLK */ AM62X_IOPAD(0x01c0, PIN_OUTPUT, 0) /* (B13) SPI0_D0 */ AM62X_IOPAD(0x01c4, PIN_INPUT, 0) /* (B14) SPI0_D1 */ AM62X_IOPAD(0x01b4, PIN_OUTPUT, 0) /* (A13) SPI0_CS0 */ >; }; main_uart0_pins_default: main-uart0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1c8, PIN_INPUT, 0) /* (D14) UART0_RXD */ AM62X_IOPAD(0x1cc, PIN_OUTPUT, 0) /* (E14) UART0_TXD */ >; }; main_uart1_pins_default: main-uart1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01ac, PIN_INPUT, 2) /* (E19) MCASP0_AFSR.UART1_RXD */ AM62X_IOPAD(0x01b0, PIN_OUTPUT, 2) /* (A20) MCASP0_ACLKR.UART1_TXD */ AM62X_IOPAD(0x0194, PIN_INPUT, 2) /* (B19) MCASP0_AXR3.UART1_CTSn */ AM62X_IOPAD(0x0198, PIN_OUTPUT, 2) /* (A19) MCASP0_AXR2.UART1_RTSn */ >; }; main_i2c0_pins_default: main-i2c0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1e0, PIN_INPUT_PULLUP, 0) /* (B16) I2C0_SCL */ AM62X_IOPAD(0x1e4, PIN_INPUT_PULLUP, 0) /* (A16) I2C0_SDA */ >; }; main_i2c1_pins_default: main-i2c1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1e8, PIN_INPUT_PULLUP, 0) /* (B17) I2C1_SCL */ AM62X_IOPAD(0x1ec, PIN_INPUT_PULLUP, 0) /* (A17) I2C1_SDA */ >; }; main_mmc0_pins_default: main-mmc0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x220, PIN_INPUT, 0) /* (Y3) MMC0_CMD */ AM62X_IOPAD(0x218, PIN_INPUT, 0) /* (AB1) MMC0_CLK */ AM62X_IOPAD(0x214, PIN_INPUT, 0) /* (AA2) MMC0_DAT0 */ AM62X_IOPAD(0x210, PIN_INPUT, 0) /* (AA1) MMC0_DAT1 */ AM62X_IOPAD(0x20c, PIN_INPUT, 0) /* (AA3) MMC0_DAT2 */ AM62X_IOPAD(0x208, PIN_INPUT, 0) /* (Y4) MMC0_DAT3 */ AM62X_IOPAD(0x204, PIN_INPUT, 0) /* (AB2) MMC0_DAT4 */ AM62X_IOPAD(0x200, PIN_INPUT, 0) /* (AC1) MMC0_DAT5 */ AM62X_IOPAD(0x1fc, PIN_INPUT, 0) /* (AD2) MMC0_DAT6 */ AM62X_IOPAD(0x1f8, PIN_INPUT, 0) /* (AC2) MMC0_DAT7 */ >; }; main_mmc1_pins_default: main-mmc1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x23c, PIN_INPUT, 0) /* (A21) MMC1_CMD */ AM62X_IOPAD(0x234, PIN_INPUT, 0) /* (B22) MMC1_CLK */ AM62X_IOPAD(0x230, PIN_INPUT, 0) /* (A22) MMC1_DAT0 */ AM62X_IOPAD(0x22c, PIN_INPUT, 0) /* (B21) MMC1_DAT1 */ AM62X_IOPAD(0x228, PIN_INPUT, 0) /* (C21) MMC1_DAT2 */ AM62X_IOPAD(0x224, PIN_INPUT, 0) /* (D22) MMC1_DAT3 */ AM62X_IOPAD(0x240, PIN_INPUT, 0) /* (D17) MMC1_SDCD */ >; }; main_mdio1_pins_default: main-mdio1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x160, PIN_OUTPUT, 0) /* (AD24) MDIO0_MDC */ AM62X_IOPAD(0x15c, PIN_INPUT, 0) /* (AB22) MDIO0_MDIO */ >; }; main_rgmii1_pins_default: main-rgmii1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x14c, PIN_INPUT, 0) /* (AB17) RGMII1_RD0 */ AM62X_IOPAD(0x150, PIN_INPUT, 0) /* (AC17) RGMII1_RD1 */ AM62X_IOPAD(0x154, PIN_INPUT, 0) /* (AB16) RGMII1_RD2 */ AM62X_IOPAD(0x158, PIN_INPUT, 0) /* (AA15) RGMII1_RD3 */ AM62X_IOPAD(0x148, PIN_INPUT, 0) /* (AD17) RGMII1_RXC */ AM62X_IOPAD(0x144, PIN_INPUT, 0) /* (AE17) RGMII1_RX_CTL */ AM62X_IOPAD(0x134, PIN_OUTPUT, 0) /* (AE20) RGMII1_TD0 */ AM62X_IOPAD(0x138, PIN_OUTPUT, 0) /* (AD20) RGMII1_TD1 */ AM62X_IOPAD(0x13c, PIN_OUTPUT, 0) /* (AE18) RGMII1_TD2 */ AM62X_IOPAD(0x140, PIN_OUTPUT, 0) /* (AD18) RGMII1_TD3 */ AM62X_IOPAD(0x130, PIN_OUTPUT, 0) /* (AE19) RGMII1_TXC */ AM62X_IOPAD(0x12c, PIN_OUTPUT, 0) /* (AD19) RGMII1_TX_CTL */ >; }; main_rgmii2_pins_default: main-rgmii2-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x184, PIN_INPUT, 0) /* (AE23) RGMII2_RD0 */ AM62X_IOPAD(0x188, PIN_INPUT, 0) /* (AB20) RGMII2_RD1 */ AM62X_IOPAD(0x18c, PIN_INPUT, 0) /* (AC21) RGMII2_RD2 */ AM62X_IOPAD(0x190, PIN_INPUT, 0) /* (AE22) RGMII2_RD3 */ AM62X_IOPAD(0x180, PIN_INPUT, 0) /* (AD23) RGMII2_RXC */ AM62X_IOPAD(0x17c, PIN_INPUT, 0) /* (AD22) RGMII2_RX_CTL */ AM62X_IOPAD(0x16c, PIN_OUTPUT, 0) /* (Y18) RGMII2_TD0 */ AM62X_IOPAD(0x170, PIN_OUTPUT, 0) /* (AA18) RGMII2_TD1 */ AM62X_IOPAD(0x174, PIN_OUTPUT, 0) /* (AD21) RGMII2_TD2 */ AM62X_IOPAD(0x178, PIN_OUTPUT, 0) /* (AC20) RGMII2_TD3 */ AM62X_IOPAD(0x168, PIN_OUTPUT, 0) /* (AE21) RGMII2_TXC */ AM62X_IOPAD(0x164, PIN_OUTPUT, 0) /* (AA19) RGMII2_TX_CTL */ >; }; vdd_mmc_pins_default: vdd-mmc-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x084, PIN_OUTPUT, 7) /* (L23) GPMC0_ADVn_ALE.GPIO0_32 */ >; }; vdd_sd_dv_pins_default: vdd-sd-dv-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x07c, PIN_OUTPUT, 7) /* (P25) GPMC0_CLK.GPIO0_31 */ >; }; main_usb1_pins_default: main-usb1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0258, PIN_OUTPUT, 0) /* (F18) USB1_DRVVBUS */ >; }; main_usb0_pins_default: main-usb0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0254, PIN_OUTPUT, 0) /* (C20) USB0_DRVVBUS */ >; }; main_wdt_en_1: wdt_engrp-1 { pinctrl-single,pins = < AM62X_IOPAD(0x08c, PIN_OUTPUT, 7) /* GPMC0_WEn.GPIO0_34 */ >; }; main_wdt_ping_1: wdt_pinggrp-1 { pinctrl-single,pins = < AM62X_IOPAD(0x088, PIN_OUTPUT, 7) /* GPMC0_OEn_REn.GPIO0_33 */ >; }; }; &mcu_pmx0 { mcu_uart0_pins_default: mcu-uart0-pins-default { pinctrl-single,pins = < AM62X_MCU_IOPAD(0x001c, PIN_INPUT, 0) /* (A6) MCU_UART0_CTSn */ AM62X_MCU_IOPAD(0x0020, PIN_OUTPUT, 0) /* (B6) MCU_UART0_RTSn */ AM62X_MCU_IOPAD(0x0014, PIN_INPUT, 0) /* (B5) MCU_UART0_RXD */ AM62X_MCU_IOPAD(0x0018, PIN_OUTPUT, 0) /* (A5) MCU_UART0_TXD */ >; }; }; &wkup_uart0 { /* WKUP UART0 is used by DM firmware */ status = "reserved"; }; &wkup_rtc0 { status = "disabled"; }; &mcu_uart0 { pinctrl-names = "default"; pinctrl-0 = <&mcu_uart0_pins_default>; rs485-rts-active-low; linux,rs485-enabled-at-boot-time; }; &main_spi0 { pinctrl-names = "default"; pinctrl-0 = <&main_spi0_pins_default>; #address-cells = <1>; #size-cells= <0>; ti,pindir-d0-out-d1-in = <1>; flash@0{ compatible = "jedec,spi-nor"; reg = <0x0>; spi-tx-bus-width = <1>; spi-rx-bus-width = <1>; spi-max-frequency = <48000000>; #address-cells = <1>; #size-cells= <1>; }; }; &main_uart0 { pinctrl-names = "default"; pinctrl-0 = <&main_uart0_pins_default>; }; &main_uart1 { pinctrl-names = "default"; pinctrl-0 = <&main_uart1_pins_default>; rs485-rts-active-low; linux,rs485-enabled-at-boot-time; }; &main_uart2 { status = "disabled"; }; &main_uart3 { status = "disabled"; }; &main_uart4 { status = "disabled"; }; &main_uart5 { status = "disabled"; }; &main_uart6 { status = "disabled"; }; &mcu_i2c0 { status = "disabled"; }; &wkup_i2c0 { status = "disabled"; }; &gpu { status = "disabled"; }; &main_i2c0 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; }; &main_i2c1 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <100000>; s35390a: s35390a@30 { compatible = "sii,s35390a"; reg = <0x30>; status = "okay"; }; wdt@29 { compatible = "fsl,adv-wdt-i2c"; pinctrl-names = "default"; pinctrl-0 = <&main_wdt_en_1 &main_wdt_ping_1>; status = "okay"; wdt-en = <&main_gpio0 34 GPIO_ACTIVE_HIGH>; wdt-ping = <&main_gpio0 33 GPIO_ACTIVE_HIGH>; reg = <0x29>; }; }; &main_i2c2 { status = "disabled"; }; &main_i2c3 { status = "disabled"; }; &sdhci0 { pinctrl-names = "default"; pinctrl-0 = <&main_mmc0_pins_default>; ti,driver-strength-ohm = <50>; disable-wp; }; &sdhci1 { /* SD/MMC */ vmmc-supply = <&vdd_mmc1>; vqmmc-supply = <&vdd_sd_dv>; pinctrl-names = "default"; pinctrl-0 = <&main_mmc1_pins_default>; ti,driver-strength-ohm = <50>; disable-wp; }; &sdhci2 { status = "disabled"; }; &dss { status = "disabled"; }; &usbss0 { ti,vbus-divider; }; &usbss1 { ti,vbus-divider; }; &usb0 { dr_mode = "host"; pinctrl-names = "default"; pinctrl-0 = <&main_usb0_pins_default>; }; &usb1 { dr_mode = "host"; pinctrl-names = "default"; pinctrl-0 = <&main_usb1_pins_default>; }; &cpsw3g { pinctrl-names = "default"; pinctrl-0 = <&main_mdio1_pins_default &main_rgmii1_pins_default &main_rgmii2_pins_default>; }; &cpsw_port1 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy0>; }; &cpsw_port2 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy1>; }; &cpsw3g_mdio { cpsw3g_phy0: ethernet-phy@0 { reg = <0>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; cpsw3g_phy1: ethernet-phy@1 { reg = <1>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; }; &mcasp0 { status = "disabled"; }; &mcasp1 { status = "disabled"; }; &mcasp2 { status = "disabled"; }; &mailbox0_cluster0 { mbox_m4_0: mbox-m4-0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; }; &main_mcan0 { status = "disabled"; }; &mcu_rti0 { /* MCU RTI0 is used by M4F firmware */ status = "reserved"; }; &wkup_rti0 { /* WKUP RTI0 is used by DM firmware */ status = "reserved"; }; &epwm0 { status = "disabled"; }; &epwm1 { status = "disabled"; }; &epwm2 { status = "disabled"; }; &ecap0_pwm { status = "disabled"; }; &ecap1_pwm { status = "disabled"; }; &ecap2_pwm { status = "disabled"; }; &main_rti0 { status = "disabled"; }; &main_rti1 { status = "disabled"; }; &main_rti2 { status = "disabled"; }; &main_rti3 { status = "disabled"; }; &main_rti15 { status = "disabled"; }; &ti_csi2rx0 { status = "disabled"; };