// SPDX-License-Identifier: GPL-2.0 /* * Device Tree Source for J721E SoC Family * * Copyright (C) 2016-2019 Texas Instruments Incorporated - http://www.ti.com/ */ #include #include #include #include / { model = "Texas Instruments K3 J721E SoC"; compatible = "ti,j721e"; interrupt-parent = <&gic500>; #address-cells = <2>; #size-cells = <2>; aliases { serial0 = &wkup_uart0; serial1 = &mcu_uart0; serial2 = &main_uart0; serial3 = &main_uart1; serial4 = &main_uart2; serial5 = &main_uart3; serial6 = &main_uart4; serial7 = &main_uart5; serial8 = &main_uart6; serial9 = &main_uart7; serial10 = &main_uart8; serial11 = &main_uart9; ethernet0 = &cpsw_port1; rproc0 = &mcu_r5fss0_core0; rproc1 = &mcu_r5fss0_core1; rproc2 = &main_r5fss0_core0; rproc3 = &main_r5fss0_core1; rproc4 = &main_r5fss1_core0; rproc5 = &main_r5fss1_core1; rproc6 = &c66_0; rproc7 = &c66_1; rproc8 = &c71_0; }; chosen { }; cpus { #address-cells = <1>; #size-cells = <0>; cpu-map { cluster0: cluster0 { core0 { cpu = <&cpu0>; }; core1 { cpu = <&cpu1>; }; }; }; cpu0: cpu@0 { compatible = "arm,cortex-a72"; reg = <0x000>; device_type = "cpu"; enable-method = "psci"; i-cache-size = <0xC000>; i-cache-line-size = <64>; i-cache-sets = <256>; d-cache-size = <0x8000>; d-cache-line-size = <64>; d-cache-sets = <128>; next-level-cache = <&L2_0>; }; cpu1: cpu@1 { compatible = "arm,cortex-a72"; reg = <0x001>; device_type = "cpu"; enable-method = "psci"; i-cache-size = <0xC000>; i-cache-line-size = <64>; i-cache-sets = <256>; d-cache-size = <0x8000>; d-cache-line-size = <64>; d-cache-sets = <128>; next-level-cache = <&L2_0>; }; }; L2_0: l2-cache0 { compatible = "cache"; cache-level = <2>; cache-size = <0x100000>; cache-line-size = <64>; cache-sets = <2048>; next-level-cache = <&msmc_l3>; }; msmc_l3: l3-cache0 { compatible = "cache"; cache-level = <3>; }; firmware { optee { compatible = "linaro,optee-tz"; method = "smc"; }; psci: psci { compatible = "arm,psci-1.0"; method = "smc"; }; }; a72_timer0: timer-cl0-cpu0 { compatible = "arm,armv8-timer"; interrupts = , /* cntpsirq */ , /* cntpnsirq */ , /* cntvirq */ ; /* cnthpirq */ }; pmu: pmu { compatible = "arm,armv8-pmuv3"; /* Recommendation from GIC500 TRM Table A.3 */ interrupts = ; }; cbass_main: interconnect@100000 { compatible = "simple-bus"; #address-cells = <2>; #size-cells = <2>; ranges = <0x00 0x00100000 0x00 0x00100000 0x00 0x00020000>, /* ctrl mmr */ <0x00 0x00600000 0x00 0x00600000 0x00 0x00031100>, /* GPIO */ <0x00 0x00900000 0x00 0x00900000 0x00 0x00012000>, /* serdes */ <0x00 0x00A40000 0x00 0x00A40000 0x00 0x00000800>, /* timesync router */ <0x00 0x06000000 0x00 0x06000000 0x00 0x00400000>, /* USBSS0 */ <0x00 0x06400000 0x00 0x06400000 0x00 0x00400000>, /* USBSS1 */ <0x00 0x01000000 0x00 0x01000000 0x00 0x0af02400>, /* Most peripherals */ <0x00 0x30000000 0x00 0x30000000 0x00 0x0c400000>, /* MAIN NAVSS */ <0x00 0x0d000000 0x00 0x0d000000 0x00 0x01800000>, /* PCIe Core*/ <0x00 0x0e000000 0x00 0x0e000000 0x00 0x01800000>, /* PCIe Core*/ <0x00 0x10000000 0x00 0x10000000 0x00 0x10000000>, /* PCIe DAT */ <0x00 0x64800000 0x00 0x64800000 0x00 0x00800000>, /* C71 */ <0x44 0x00000000 0x44 0x00000000 0x00 0x08000000>, /* PCIe2 DAT */ <0x44 0x10000000 0x44 0x10000000 0x00 0x08000000>, /* PCIe3 DAT */ <0x4d 0x80800000 0x4d 0x80800000 0x00 0x00800000>, /* C66_0 */ <0x4d 0x81800000 0x4d 0x81800000 0x00 0x00800000>, /* C66_1 */ // <0x4e 0x20000000 0x4e 0x20000000 0x00 0x00080000>, /* GPU */ // <0x00 0x70000000 0x00 0x70000000 0x00 0x00800000>, /* MSMC RAM */ /* MCUSS_WKUP Range */ <0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>, <0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>, <0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>, <0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>, <0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>, <0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>, <0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>, <0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>, <0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>, <0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>, <0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>, <0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>, <0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>; cbass_mcu_wakeup: interconnect@28380000 { compatible = "simple-bus"; #address-cells = <2>; #size-cells = <2>; ranges = <0x00 0x28380000 0x00 0x28380000 0x00 0x03880000>, /* MCU NAVSS*/ <0x00 0x40200000 0x00 0x40200000 0x00 0x00998400>, /* First peripheral window */ <0x00 0x40f00000 0x00 0x40f00000 0x00 0x00020000>, /* CTRL_MMR0 */ <0x00 0x41000000 0x00 0x41000000 0x00 0x00020000>, /* MCU R5F Core0 */ <0x00 0x41400000 0x00 0x41400000 0x00 0x00020000>, /* MCU R5F Core1 */ <0x00 0x41c00000 0x00 0x41c00000 0x00 0x00100000>, /* MCU SRAM */ <0x00 0x42040000 0x00 0x42040000 0x00 0x03ac2400>, /* WKUP peripheral window */ <0x00 0x45100000 0x00 0x45100000 0x00 0x00c24000>, /* MMRs, remaining NAVSS */ <0x00 0x46000000 0x00 0x46000000 0x00 0x00200000>, /* CPSW */ <0x00 0x47000000 0x00 0x47000000 0x00 0x00068400>, /* OSPI register space */ <0x00 0x50000000 0x00 0x50000000 0x00 0x10000000>, /* FSS OSPI0/1 data region 0 */ <0x05 0x00000000 0x05 0x00000000 0x01 0x00000000>, /* FSS OSPI0 data region 3 */ <0x07 0x00000000 0x07 0x00000000 0x01 0x00000000>; /* FSS OSPI1 data region 3*/ }; }; }; /* Now include the peripherals for each bus segments */ #include "k3-j721e-main.dtsi" #include "k3-j721e-mcu-wakeup.dtsi"