/dts-v1/; /plugin/; #include #include #include "k3-pinctrl.h" &dphy_tx0 { status = "okay"; }; &dss1 { status = "okay"; }; &dss1_ports { #address-cells = <1>; #size-cells = <0>; port@1 { reg = <1>; dss1_dpi1_out: endpoint { remote-endpoint = <&dsi0_in>; }; }; }; &dsi0 { status = "okay" ; #address-cells = <1>; #size-cells = <0>; ports { #address-cells = <1>; #size-cells = <0>; port@0 { reg = <0>; dsi0_out: endpoint { remote-endpoint = <&panel_in>; }; }; port@1 { reg = <1>; dsi0_in: endpoint { remote-endpoint = <&dss1_dpi1_out>; }; }; }; dsi_panel0: panel-dsi@0 { compatible="msi-9805"; reg = <0>; dsi-lanes = <2>; status = "okay"; reset-gpios = <&main_gpio0 39 GPIO_ACTIVE_HIGH>; port { panel_in: endpoint { remote-endpoint = <&dsi0_out>; }; }; }; };