<6>[13316.461648] PVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered <6>[13316.461697] PVR_K: SGX debug (SGX_DDK_Android sgxddk MAIN@956079) <6>[13316.461719] PVR_K: (P0) EUR_CR_CORE_ID: 01120000 <6>[13316.461736] PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205 <6>[13316.461752] PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000 <6>[13316.461768] PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000008 <6>[13316.461785] PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000 <6>[13316.461801] PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00004002 <6>[13316.461817] PVR_K: (P0) EUR_CR_BIF_FAULT: 00307000 <6>[13316.461832] PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000002 <6>[13316.461849] PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220 <6>[13316.461865] PVR_K: (P0) EUR_CR_PDS_PC_BASE: 0000525C <6>[13316.461886] PVR_K: Found MMU context for page fault 0x00307000 <6>[13316.461902] PVR_K: GPU memory context is for PID=1174 (.android.dialer) <6>[13316.461922] PVR_K: PDE valid: PTE = 0x00000000 (PhysAddr = 0x00000000, Invalid) <6>[13316.461943] PVR_K: Flip Command Complete Data 0 for display device 1: <6>[13316.461960] PVR_K: SRC 0: (Not in use) <6>[13316.461975] PVR_K: SRC 1: (Not in use) <6>[13316.461990] PVR_K: Flip Command Complete Data 1 for display device 1: <6>[13316.462005] PVR_K: SRC 0: (Not in use) <6>[13316.462019] PVR_K: SRC 1: (Not in use) <6>[13316.462058] PVR_K: Host Ctl flags= 00000006 <6>[13316.462073] PVR_K: SGX Host control: <6>[13316.462091] PVR_K: (HC-0) 0x00000001 0x00000000 0x00000000 0x00000001 <6>[13316.462109] PVR_K: (HC-10) 0x00000000 0x00000001 0x0000000A 0x00030D40 <6>[13316.462128] PVR_K: (HC-20) 0x00000003 0x00000000 0x00000003 0x00000000 <6>[13316.462147] PVR_K: (HC-30) 0x00026866 0x001088CC 0x07D3C160 0x00000000 <6>[13316.462166] PVR_K: (HC-40) 0x00000000 0x00000000 0x81019B44 0xB1088681 <6>[13316.462180] PVR_K: SGX TA/3D control: <6>[13316.462199] PVR_K: (T3C-0) 0x0F003000 0x0F003120 0x0F002000 0x00000000 <6>[13316.462218] PVR_K: (T3C-10) 0x0F150DC0 0x00000001 0x00000002 0x00000001 <6>[13316.462236] PVR_K: (T3C-20) 0x0F00AEA0 0x00000000 0x00000000 0x00000000 <6>[13316.462254] PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462273] PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462291] PVR_K: (T3C-50) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462309] PVR_K: (T3C-60) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462327] PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462346] PVR_K: (T3C-80) 0x00000000 0x0F15F5F8 0x00000000 0x0F000000 <6>[13316.462365] PVR_K: (T3C-90) 0x9F739000 0x0F13FF80 0x00000000 0x0F119840 <6>[13316.462384] PVR_K: (T3C-A0) 0x0F0BE900 0x0F15F5F8 0x0F119840 0x00000000 <6>[13316.462402] PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.462421] PVR_K: (T3C-C0) 0x00000000 0x00000000 0x00000001 0x00000001 <6>[13316.462439] PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 <6>[13316.462458] PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F13DCA0 0x0F13DCA0 <6>[13316.462478] PVR_K: (T3C-F0) 0x00000000 0x00000496 0x00000496 0x00000000 <6>[13316.462496] PVR_K: (T3C-100) 0x00000003 0x00000000 0x00000000 0x00000001 <6>[13316.462515] PVR_K: (T3C-110) 0x00000000 0x81019B49 0x86FFB0B0 0x00000000 <6>[13316.462531] PVR_K: SGX Kernel CCB WO:0xCF RO:0xCA <6>[13316.881574] PVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered <6>[13316.881622] PVR_K: SGX debug (SGX_DDK_Android sgxddk MAIN@956079) <6>[13316.881642] PVR_K: (P0) EUR_CR_CORE_ID: 01120000 <6>[13316.881659] PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205 <6>[13316.881675] PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000 <6>[13316.881692] PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000008 <6>[13316.881708] PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000 <6>[13316.881724] PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00004002 <6>[13316.881740] PVR_K: (P0) EUR_CR_BIF_FAULT: 00307000 <6>[13316.881756] PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000002 <6>[13316.881772] PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220 <6>[13316.881788] PVR_K: (P0) EUR_CR_PDS_PC_BASE: 000058D4 <6>[13316.881809] PVR_K: Found MMU context for page fault 0x00307000 <6>[13316.881827] PVR_K: GPU memory context is for PID=1174 (.android.dialer) <6>[13316.881846] PVR_K: PDE valid: PTE = 0x00000000 (PhysAddr = 0x00000000, Invalid) <6>[13316.881866] PVR_K: Flip Command Complete Data 0 for display device 1: <6>[13316.881883] PVR_K: SRC 0: (Not in use) <6>[13316.881898] PVR_K: SRC 1: (Not in use) <6>[13316.881914] PVR_K: Flip Command Complete Data 1 for display device 1: <6>[13316.881928] PVR_K: SRC 0: (Not in use) <6>[13316.881942] PVR_K: SRC 1: (Not in use) <6>[13316.881957] PVR_K: Host Ctl flags= 00000006 <6>[13316.881971] PVR_K: SGX Host control: <6>[13316.881989] PVR_K: (HC-0) 0x00000001 0x00000000 0x00000000 0x00000001 <6>[13316.882008] PVR_K: (HC-10) 0x00000000 0x00000002 0x0000000A 0x00030D40 <6>[13316.882050] PVR_K: (HC-20) 0x00000003 0x00000000 0x00000003 0x00000000 <6>[13316.882071] PVR_K: (HC-30) 0x0002686A 0x001088EA 0x07DA2A00 0x00000000 <6>[13316.882090] PVR_K: (HC-40) 0x00000000 0x00000000 0x81019B44 0xB1088681 <6>[13316.882104] PVR_K: SGX TA/3D control: <6>[13316.882123] PVR_K: (T3C-0) 0x0F003000 0x0F003120 0x0F002000 0x00000000 <6>[13316.882142] PVR_K: (T3C-10) 0x00000000 0x00000001 0x00000002 0x00000001 <6>[13316.882161] PVR_K: (T3C-20) 0x0F00AEA0 0x00000000 0x00000000 0x00000000 <6>[13316.882179] PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882197] PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882215] PVR_K: (T3C-50) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882234] PVR_K: (T3C-60) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882252] PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882271] PVR_K: (T3C-80) 0x00000000 0x0F15F638 0x00000000 0x0F000000 <6>[13316.882290] PVR_K: (T3C-90) 0x9F739000 0x0F142440 0x00000000 0x0F119840 <6>[13316.882309] PVR_K: (T3C-A0) 0x0F0BE900 0x0F15F638 0x0F119840 0x00000000 <6>[13316.882327] PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13316.882345] PVR_K: (T3C-C0) 0x00000000 0x00000000 0x00000004 0x00000004 <6>[13316.882365] PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 <6>[13316.882384] PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F13DCA0 0x0F13DCA0 <6>[13316.882403] PVR_K: (T3C-F0) 0x00000000 0x00000496 0x00000496 0x00000000 <6>[13316.882421] PVR_K: (T3C-100) 0x00000003 0x00000000 0x00000000 0x00000001 <6>[13316.882441] PVR_K: (T3C-110) 0x00000000 0x81019B49 0x86FFB0B0 0x00000000 <6>[13316.882457] PVR_K: SGX Kernel CCB WO:0xE5 RO:0xE0 <6>[13375.421545] PVR_K: HWRecoveryResetSGX: SGX Hardware Recovery triggered <6>[13375.421594] PVR_K: SGX debug (SGX_DDK_Android sgxddk MAIN@956079) <6>[13375.421615] PVR_K: (P0) EUR_CR_CORE_ID: 01120000 <6>[13375.421633] PVR_K: (P0) EUR_CR_CORE_REVISION: 00010205 <6>[13375.421649] PVR_K: (P0) EUR_CR_EVENT_STATUS: 20000000 <6>[13375.421665] PVR_K: (P0) EUR_CR_EVENT_STATUS2: 00000008 <6>[13375.421681] PVR_K: (P0) EUR_CR_BIF_CTRL: 00000000 <6>[13375.421697] PVR_K: (P0) EUR_CR_BIF_INT_STAT: 00004002 <6>[13375.421713] PVR_K: (P0) EUR_CR_BIF_FAULT: 00307000 <6>[13375.421729] PVR_K: (P0) EUR_CR_BIF_MEM_REQ_STAT: 00000002 <6>[13375.421745] PVR_K: (P0) EUR_CR_CLKGATECTL: 00222220 <6>[13375.421761] PVR_K: (P0) EUR_CR_PDS_PC_BASE: 00005C7C <6>[13375.421781] PVR_K: Found MMU context for page fault 0x00307000 <6>[13375.421798] PVR_K: GPU memory context is for PID=1174 (.android.dialer) <6>[13375.421817] PVR_K: PDE valid: PTE = 0x00000000 (PhysAddr = 0x00000000, Invalid) <6>[13375.421837] PVR_K: Flip Command Complete Data 0 for display device 1: <6>[13375.421854] PVR_K: SRC 0: (Not in use) <6>[13375.421869] PVR_K: SRC 1: (Not in use) <6>[13375.421884] PVR_K: Flip Command Complete Data 1 for display device 1: <6>[13375.421899] PVR_K: SRC 0: (Not in use) <6>[13375.421913] PVR_K: SRC 1: (Not in use) <6>[13375.421928] PVR_K: Host Ctl flags= 00000006 <6>[13375.421942] PVR_K: SGX Host control: <6>[13375.421960] PVR_K: (HC-0) 0x00000001 0x00000000 0x00000000 0x00000001 <6>[13375.421979] PVR_K: (HC-10) 0x00000000 0x00000003 0x0000000A 0x00030D40 <6>[13375.421997] PVR_K: (HC-20) 0x00000003 0x00000000 0x00000003 0x00000000 <6>[13375.422016] PVR_K: (HC-30) 0x000268B1 0x00108AFB 0x0B5769E0 0x00000000 <6>[13375.422066] PVR_K: (HC-40) 0x00000000 0x00000000 0x81019B44 0xB1088681 <6>[13375.422082] PVR_K: SGX TA/3D control: <6>[13375.422101] PVR_K: (T3C-0) 0x0F003000 0x0F003120 0x0F002000 0x00000000 <6>[13375.422120] PVR_K: (T3C-10) 0x0F171FC0 0x00000001 0x00000002 0x00000001 <6>[13375.422138] PVR_K: (T3C-20) 0x0F0E16A0 0x00000000 0x00000000 0x00000000 <6>[13375.422157] PVR_K: (T3C-30) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13375.422175] PVR_K: (T3C-40) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13375.422193] PVR_K: (T3C-50) 0x00000000 0x0F0BE900 0x00000000 0x00000000 <6>[13375.422212] PVR_K: (T3C-60) 0x0F00AEA0 0x00000000 0x00000000 0x00000000 <6>[13375.422230] PVR_K: (T3C-70) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13375.422248] PVR_K: (T3C-80) 0x00000000 0x0F15F5F8 0x00000000 0x0F000000 <6>[13375.422267] PVR_K: (T3C-90) 0x9F739000 0x0F1443C0 0x00000000 0x0F119840 <6>[13375.422286] PVR_K: (T3C-A0) 0x0F0BE900 0x0F15F5F8 0x0F119840 0x00000000 <6>[13375.422305] PVR_K: (T3C-B0) 0x00000000 0x00000000 0x00000000 0x00000000 <6>[13375.422322] PVR_K: (T3C-C0) 0x00000000 0x00000000 0x00000009 0x00000009 <6>[13375.422342] PVR_K: (T3C-D0) 0x0F000000 0x8000B000 0x8004B000 0x0F004000 <6>[13375.422361] PVR_K: (T3C-E0) 0x0F00A420 0x0F00A740 0x0F13DCA0 0x0F13DCA0 <6>[13375.422379] PVR_K: (T3C-F0) 0x00000000 0x00000496 0x00000496 0x00000000 <6>[13375.422398] PVR_K: (T3C-100) 0x00000003 0x00000001 0x00000000 0x00000000 <6>[13375.422417] PVR_K: (T3C-110) 0x00000000 0x81019B49 0x86FFB0B0 0x00000000 <6>[13375.422433] PVR_K: SGX Kernel CCB WO:0x6D RO:0x61