[ 2071.523305] BUG: scheduling while atomic: systemd-journal/106/0x00000002 [ 2071.523329] Modules linked in: GobiNet(O) usbnet ctr ccm pru_rproc pruss_intc pruss usb_f_acm u_serial usb_f_ecm musb_dsps phy_am335x musb_hdrc phy_am335x_control phy_generic ti_am335x_tsc ti_am335x_adc g_multi usb_f_mass_storage usb_f_rndis u_ether libcomposite udc_core xfrm_user xfrm4_tunnel ipcomp xfrm_ipcomp esp4 ah4 af_key xfrm_algo bluetooth pm33xx wkup_m3_ipc wkup_m3_rproc remoteproc omap_aes_driver crypto_engine omap_sham ti_emif_sram pruss_soc_bus c_can_platform c_can can_dev spidev rtc_omap musb_am335x omap_wdt ti_am335x_tscadc timer_counter(O) sch_fq_codel ipt_MASQUERADE nf_nat_masquerade_ipv4 nf_nat_ftp iptable_nat nf_conntrack_ipv4 nf_defrag_ipv4 nf_nat_ipv4 nf_nat ipt_REJECT nf_reject_ipv4 xt_LOG xt_limit xt_state nf_conntrack_ftp nf_conntrack ip_tables x_tables arc4 ath9k_htc ath9k_common [ 2071.523564] ath9k_hw ath mac80211 cfg80211 usbcore usb_common [ 2071.523598] CPU: 0 PID: 106 Comm: systemd-journal Tainted: G W O 4.9.69-g9ce43c71ae #4 [ 2071.523610] Hardware name: Generic AM33XX (Flattened Device Tree) [ 2071.523620] Backtrace: [ 2071.523671] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 2071.523688] r7:c07d98bc r6:c0c0f358 r5:00000000 r4:00000000 [ 2071.523710] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 2071.523738] [] (dump_stack) from [] (__schedule_bug+0x68/0x84) [ 2071.523771] [] (__schedule_bug) from [] (__schedule+0x510/0x5d4) [ 2071.523783] r5:00000000 r4:dc5e9b80 [ 2071.523801] [] (__schedule) from [] (schedule+0x54/0xb8) [ 2071.523820] r10:00000000 r9:dc674000 r8:c0107e44 r7:0000005b r6:dc675fb0 r5:c0107e44 [ 2071.523829] r4:dc674000 [ 2071.523849] [] (schedule) from [] (do_work_pending+0x28/0xc8) [ 2071.523860] r5:c0107e44 r4:dc674000 [ 2071.523879] [] (do_work_pending) from [] (slow_work_pending+0xc/0x20) [ 2071.523894] r7:0000005b r6:00101000 r5:00000000 r4:b54a9000 [ 2071.629060] creating qcqmi1 [ 2071.629354] BUG: scheduling while atomic: probe0-1-1.4:1./7057/0x00000003 [ 2071.629366] Modules linked in: GobiNet(O) usbnet ctr ccm pru_rproc pruss_intc pruss usb_f_acm u_serial usb_f_ecm musb_dsps phy_am335x musb_hdrc phy_am335x_control phy_generic ti_am335x_tsc ti_am335x_adc g_multi usb_f_mass_storage usb_f_rndis u_ether libcomposite udc_core xfrm_user xfrm4_tunnel ipcomp xfrm_ipcomp esp4 ah4 af_key xfrm_algo bluetooth pm33xx wkup_m3_ipc wkup_m3_rproc remoteproc omap_aes_driver crypto_engine omap_sham ti_emif_sram pruss_soc_bus c_can_platform c_can can_dev spidev rtc_omap musb_am335x omap_wdt ti_am335x_tscadc timer_counter(O) sch_fq_codel ipt_MASQUERADE nf_nat_masquerade_ipv4 nf_nat_ftp iptable_nat nf_conntrack_ipv4 nf_defrag_ipv4 nf_nat_ipv4 nf_nat ipt_REJECT nf_reject_ipv4 xt_LOG xt_limit xt_state nf_conntrack_ftp nf_conntrack ip_tables x_tables arc4 ath9k_htc ath9k_common [ 2071.629601] ath9k_hw ath mac80211 cfg80211 usbcore usb_common [ 2071.629637] CPU: 0 PID: 7057 Comm: probe0-1-1.4:1. Tainted: G W O 4.9.69-g9ce43c71ae #4 [ 2071.629648] Hardware name: Generic AM33XX (Flattened Device Tree) [ 2071.629826] Workqueue: probe0-1-1.4:1.8 gobi_work_handler [GobiNet] [ 2071.629836] Backtrace: [ 2071.629881] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 2071.629898] r7:c07d98bc r6:c0c0f358 r5:00000000 r4:00000000 [ 2071.629920] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 2071.629949] [] (dump_stack) from [] (__schedule_bug+0x68/0x84) [ 2071.629982] [] (__schedule_bug) from [] (__schedule+0x510/0x5d4) [ 2071.629994] r5:00000000 r4:dc6b8580 [ 2071.630013] [] (__schedule) from [] (schedule+0x54/0xb8) [ 2071.630031] r10:00000000 r9:00000000 r8:dc0317c0 r7:d8341cc4 r6:00000000 r5:00000002 [ 2071.630041] r4:d8340000 [ 2071.630061] [] (schedule) from [] (schedule_timeout+0x1c0/0x270) [ 2071.630072] r5:00000002 r4:7fffffff [ 2071.630090] [] (schedule_timeout) from [] (wait_for_common+0xe0/0x1c4) [ 2071.630107] r8:dc0317c0 r7:d8341cc4 r6:00000000 r5:00000002 r4:d8340000 [ 2071.630128] [] (wait_for_common) from [] (wait_for_completion+0x18/0x1c) [ 2071.630143] r7:00000000 r6:db5fc400 r5:d8341cc0 r4:c0c82570 [ 2071.630167] [] (wait_for_completion) from [] (devtmpfs_create_node+0xf8/0x12c) [ 2071.630186] [] (devtmpfs_create_node) from [] (device_add+0x568/0x588) [ 2071.630197] r5:d8086220 r4:db5fc408 [ 2071.630213] [] (device_add) from [] (device_create_groups_vargs+0xb4/0xc4) [ 2071.630232] r10:00000001 r9:db5fc408 r8:0f300000 r7:d8086220 r6:00000000 r5:db5fc400 [ 2071.630241] r4:00000000 [ 2071.630257] [] (device_create_groups_vargs) from [] (device_create+0x2c/0x34) [ 2071.630275] r9:d8269000 r8:bf4c608c r7:bf4cae80 r6:bf4c8560 r5:00000000 r4:00000000 [ 2071.630351] [] (device_create) from [] (RegisterQMIDevice+0x650/0x6b4 [GobiNet]) [ 2071.630361] r4:d8268000 [ 2071.630485] [] (RegisterQMIDevice [GobiNet]) from [] (work_function+0x204/0x640 [GobiNet]) [ 2071.630503] r10:bf4cae88 r9:10624dd3 r8:bf4cae80 r7:d8268000 r6:d8269000 r5:ffffe000 [ 2071.630513] r4:00000000 [ 2071.630633] [] (work_function [GobiNet]) from [] (gobi_work_handler+0xa4/0x118 [GobiNet]) [ 2071.630652] r10:db390c00 r9:00000000 r8:c0c0e728 r7:dcb40900 r6:db0bf804 r5:d8268000 [ 2071.630661] r4:d82682f8 [ 2071.630735] [] (gobi_work_handler [GobiNet]) from [] (process_one_work+0x1f8/0x424) [ 2071.630749] r6:00000000 r5:db390c00 r4:d82692f8 [ 2071.630767] [] (process_one_work) from [] (rescuer_thread+0x248/0x458) [ 2071.630785] r10:db390c00 r9:db390c18 r8:d8340000 r7:dcb40968 r6:c0c0e728 r5:dcb40900 [ 2071.630795] r4:c0c0e73c [ 2071.630818] [] (rescuer_thread) from [] (kthread+0xf8/0x110) [ 2071.630836] r10:00000000 r9:00000000 r8:c0142e30 r7:db390c00 r6:d8340000 r5:d83d44c0 [ 2071.630845] r4:00000000 [ 2071.630865] [] (kthread) from [] (ret_from_fork+0x14/0x24) [ 2071.630881] r8:00000000 r7:00000000 r6:00000000 r5:c01483bc r4:d83d44c0 [ 2071.631159] RawIP mode root@scada:/#