=> ubi part
Device 0: nand0, partition ubifs
=> run init_ubi
Unmounting UBIFS volume rootfs!
ubi0: detaching mtd1
ubi0: mtd1 is detached
ubi0: attaching mtd1
ubi0: scanning is finished
ubi0: volume 0 ("rootfs") re-sized from 3159 to 4000 LEBs
ubi0: attached mtd1 (name "mtd=2", size 510 MiB)
ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048
ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0
ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128
ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1710674976
ubi0: available PEBs: 0, total reserved PEBs: 4080, PEBs reserved for bad PEB handling: 76
=> ubifsls
6352 Mon Oct 03 23:43:20 2016 bin
160 Mon Oct 03 21:51:08 2016 dev
7408 Mon Oct 03 23:43:39 2016 etc
9736 Mon Oct 03 22:22:26 2016 lib
304 Mon Oct 03 23:41:56 2016 mnt
224 Mon Oct 03 22:38:57 2016 opt
160 Mon Oct 03 23:43:29 2016 run
224 Mon Oct 03 22:20:38 2016 srv
160 Mon Oct 03 21:51:08 2016 tmp
160 Mon Oct 03 21:51:08 2016 sys
808 Mon Oct 03 22:22:13 2016 var
752 Mon Oct 03 22:22:26 2016 usr
352 Mon Oct 03 22:23:47 2016 www
728 Mon Oct 03 23:43:29 2016 boot
224 Mon Oct 03 21:51:08 2016 home
20 Mon Oct 03 22:25:12 2016 init
160 Mon Oct 03 21:51:08 2016 proc
7976 Mon Oct 03 23:43:23 2016 sbin
224 Mon Oct 03 21:51:35 2016 include
160 Mon Oct 03 21:51:08 2016 media
=> ubifsls boot
13325820 Mon Oct 03 22:40:24 2016 vmlinux-4.4.19-gdb0b54cdad
45056 Mon Oct 03 22:08:00 2016 skern-k2e.bin
44512 Mon Oct 03 22:40:24 2016 devicetree-zImage-keystone-k2e-evm.dtb
3462456 Mon Oct 03 22:40:24 2016 zImage-4.4.19-gdb0b54cdad
38 Mon Oct 03 23:43:29 2016 keystone-k2e-evm.dtb
25 Mon Oct 03 23:43:29 2016 zImage
64900 Mon Oct 03 22:45:10 2016 k2-fw-initrd.cpio.gz
=> setenv boot ubi
=> saveenv
Saving Environment to NAND...
Erasing NAND...
Erasing at 0x120000 -- 100% complete.
Writing to NAND... OK
=> boot
Unmounting UBIFS volume rootfs!
ubi0: detaching mtd1
ubi0: mtd1 is detached
ubi0: attaching mtd1
ubi0: scanning is finished
ubi0: attached mtd1 (name "mtd=2", size 510 MiB)
ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048
ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0
ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128
ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1710674976
ubi0: available PEBs: 0, total reserved PEBs: 4080, PEBs reserved for bad PEB handling: 76
Loading file '/boot/k2-fw-initrd.cpio.gz' to addr 0x88080000...
Done
Loading file '/boot/keystone-k2e-evm.dtb' to addr 0x88000000...
Done
Loading file '/boot/skern-k2e.bin' to addr 0x0c140000...
Done
Loading file '/boot/zImage' to addr 0x82000000...
Done
K2_BM_15.07-39-g035329c SoC:k2e built:18:01:05, Oct 3 2016
## installed monitor, freq [208333333], status 0
Kernel image @ 0x82000000 [ 0x000000 - 0x34d538 ]
## Flattened Device Tree blob at 88000000
Booting using the fdt blob at 0x88000000
Loading Ramdisk to 8fff0000, end 8ffffd84 ... OK
Loading Device Tree to 8ffe2000, end 8ffefddf ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.19-gdb0b54cdad (gtbldadm@ubuntu-16) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 SMP PREEMPT Mon Oct 3 18:31:11 EDT 2016
[ 0.000000] CPU: ARMv7 Processor [412fc0f4] revision 4 (ARMv7), cr=30c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] Machine model: Texas Instruments Keystone 2 Edison EVM
[ 0.000000] Switching physical address space to 0x800000000
[ 0.000000] Reserved memory: OVERLAP DETECTED!
[ 0.000000] mpm_block_mem@820000000 (0x0000000820000000--0x0000000822000000) overlaps with dsp_reserved_mpm_area (0x0000000820000000--0x0000000840000000)
[ 0.000000] Reserved memory: OVERLAP DETECTED!
[ 0.000000] dsp_reserved_mpm_area (0x0000000820000000--0x0000000840000000) overlaps with cmem_block_mem@829000000 (0x0000000822000000--0x0000000840000000)
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000081f800000, size 8 MiB
[ 0.000000] Reserved memory: initialized node dsp_common_cma_pool, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created DMA memory pool at 0x0000000820000000, size 512 MiB
[ 0.000000] Reserved memory: initialized node dsp_reserved_mpm_area, compatible id shared-dma-pool
[ 0.000000] cma: Reserved 24 MiB at 0x000000087e400000
[ 0.000000] Forcing write-allocate cache policy for SMP
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] psci: probing for conduit method from DT.
[ 0.000000] psci: Using PSCI v0.1 Function IDs from DT
[ 0.000000] PERCPU: Embedded 11 pages/cpu @dd395000 s14784 r8192 d22080 u45056
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 915776
[ 0.000000] Kernel command line: console=ttyS0,115200n8 rootwait=1 rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=ubifs,2048
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 3594344K/3670016K available (6535K kernel code, 252K rwdata, 2320K rodata, 284K init, 296K bss, 42904K reserved, 32768K cma-reserved, 3121152K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc08ae04c (8857 kB)
[ 0.000000] .init : 0xc08af000 - 0xc08f6000 ( 284 kB)
[ 0.000000] .data : 0xc08f6000 - 0xc09352f0 ( 253 kB)
[ 0.000000] .bss : 0xc0937000 - 0xc09810c4 ( 297 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.
[ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=32, nr_cpu_ids=4
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] Architected cp15 timer(s) running at 208.33MHz (virt).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x300c4cdf1c, max_idle_ns: 440795202901 ns
[ 0.000003] sched_clock: 56 bits at 208MHz, resolution 4ns, wraps every 4398046511101ns
[ 0.000012] Switching to timer-based delay loop, resolution 4ns
[ 0.000152] keystone timer clock @208333333 Hz
[ 0.000395] Console: colour dummy device 80x30
[ 0.000415] Calibrating delay loop (skipped), value calculated using timer frequency.. 416.66 BogoMIPS (lpj=2083333)
[ 0.000425] pid_max: default: 32768 minimum: 301
[ 0.000508] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000516] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000972] Initializing cgroup subsys io
[ 0.000986] Initializing cgroup subsys memory
[ 0.001007] Initializing cgroup subsys devices
[ 0.001018] Initializing cgroup subsys freezer
[ 0.001027] Initializing cgroup subsys perf_event
[ 0.001036] Initializing cgroup subsys pids
[ 0.001059] CPU: Testing write buffer coherency: ok
[ 0.001252] /cpus/cpu@0 missing clock-frequency property
[ 0.001278] /cpus/cpu@1 missing clock-frequency property
[ 0.001304] /cpus/cpu@2 missing clock-frequency property
[ 0.001331] /cpus/cpu@3 missing clock-frequency property
[ 0.001339] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.001368] Setting up static identity map for 0x800082c0 - 0x800083f0
[ 0.084671] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.114715] CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
[ 0.144759] CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
[ 0.144845] Brought up 4 CPUs
[ 0.144861] SMP: Total of 4 processors activated (1666.66 BogoMIPS).
[ 0.144868] CPU: All CPU(s) started in SVC mode.
[ 0.145267] devtmpfs: initialized
[ 0.155566] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 0.155809] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.156512] pinctrl core: initialized pinctrl subsystem
[ 0.157102] NET: Registered protocol family 16
[ 0.157844] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.180136] cpuidle: using governor ladder
[ 0.210157] cpuidle: using governor menu
[ 0.215788] irq: no irq domain found for /soc/keystone_irq@26202a0 !
[ 0.222657] No ATAGs?
[ 0.222679] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.222686] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.253949] media: Linux media interface: v0.10
[ 0.253996] Linux video capture interface: v2.00
[ 0.254028] pps_core: LinuxPPS API ver. 1 registered
[ 0.254035] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti
[ 0.254057] PTP clock support registered
[ 0.254098] EDAC MC: Ver: 3.0.0
[ 0.254680] Advanced Linux Sound Architecture Driver Initialized.
[ 0.255329] clocksource: Switched to clocksource arch_sys_counter
[ 0.263087] NET: Registered protocol family 2
[ 0.263555] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.263585] TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
[ 0.263638] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.263673] UDP hash table entries: 256 (order: 1, 8192 bytes)
[ 0.263689] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
[ 0.263800] NET: Registered protocol family 1
[ 0.263979] RPC: Registered named UNIX socket transport module.
[ 0.263986] RPC: Registered udp transport module.
[ 0.263992] RPC: Registered tcp transport module.
[ 0.263998] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.264158] Unpacking initramfs...
[ 0.268032] Freeing initrd memory: 64K (cfff0000 - d0000000)
[ 0.268172] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[ 0.268736] platform alarmtimer: set dma_pfn_offset00780000
[ 0.269131] futex hash table entries: 1024 (order: 4, 65536 bytes)
[ 0.275553] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.276095] NFS: Registering the id_resolver key type
[ 0.276123] Key type id_resolver registered
[ 0.276129] Key type id_legacy registered
[ 0.276179] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.277260] bounce: pool size: 64 pages
[ 0.277386] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
[ 0.277401] io scheduler noop registered
[ 0.277411] io scheduler deadline registered
[ 0.277440] io scheduler cfq registered (default)
[ 0.277551] keystone_irq soc:keystone_irq@26202a0: irqchip registered, nr_irqs 28
[ 0.277861] ti,keystone-serdes 2326000.phy: init fw ks2_pcie_serdes.bin: version 3.3.0.2c
[ 0.278697] ti,keystone-serdes 232a000.phy: init fw ks2_gbe_serdes.bin: version 3.3.0.2c
[ 0.280841] PCI host bridge /soc/pcie@21020000 ranges:
[ 0.280851] No bus range found for /soc/pcie@21020000, using [bus 00-ff]
[ 0.280867] MEM 0x60000000..0x6fffffff -> 0x60000000
[ 0.285220] keystone-pcie 21021000.pcie: PCI host bridge to bus 0000:00
[ 0.285230] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 0.285239] pci_bus 0000:00: root bus resource [mem 0x60000000-0x6fffffff]
[ 0.285569] PCI: bus0: Fast back to back transfers disabled
[ 0.305401] PCI: bus1: Fast back to back transfers disabled
[ 0.305481] pci 0000:00:00.0: BAR 8: assigned [mem 0x60000000-0x600fffff]
[ 0.305491] pci 0000:00:00.0: BAR 9: assigned [mem 0x60100000-0x601fffff pref]
[ 0.305500] pci 0000:00:00.0: BAR 7: no space for [io size 0x1000]
[ 0.305507] pci 0000:00:00.0: BAR 7: failed to assign [io size 0x1000]
[ 0.305524] pci 0000:01:00.0: BAR 6: assigned [mem 0x60100000-0x6010ffff pref]
[ 0.305533] pci 0000:01:00.0: BAR 5: assigned [mem 0x60000000-0x600001ff]
[ 0.305545] pci 0000:01:00.0: BAR 4: no space for [io size 0x0010]
[ 0.305552] pci 0000:01:00.0: BAR 4: failed to assign [io size 0x0010]
[ 0.305560] pci 0000:01:00.0: BAR 0: no space for [io size 0x0008]
[ 0.305566] pci 0000:01:00.0: BAR 0: failed to assign [io size 0x0008]
[ 0.305573] pci 0000:01:00.0: BAR 2: no space for [io size 0x0008]
[ 0.305580] pci 0000:01:00.0: BAR 2: failed to assign [io size 0x0008]
[ 0.305586] pci 0000:01:00.0: BAR 1: no space for [io size 0x0004]
[ 0.305593] pci 0000:01:00.0: BAR 1: failed to assign [io size 0x0004]
[ 0.305599] pci 0000:01:00.0: BAR 3: no space for [io size 0x0004]
[ 0.305605] pci 0000:01:00.0: BAR 3: failed to assign [io size 0x0004]
[ 0.305616] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 0.305626] pci 0000:00:00.0: bridge window [mem 0x60000000-0x600fffff]
[ 0.305635] pci 0000:00:00.0: bridge window [mem 0x60100000-0x601fffff pref]
[ 0.305822] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[ 0.305831] pci 0000:01:00.0: Signaling PME through PCIe PME interrupt
[ 0.306823] keystone-navigator-qmss soc:qmss@2a40000: qmgr start queue 0, number of queues 8192
[ 0.306948] keystone-navigator-qmss soc:qmss@2a40000: added qmgr start queue 0, num of queues 8192, reg_peek f0900000, reg_status f08fc000, reg_config f08fe000, reg_region f0922000, reg_push f0940000, reg_pop f0980000
[ 0.307234] keystone-navigator-qmss soc:qmss@2a40000: firmware file ks2_qmss_pdsp_acc48.bin downloaded for pdsp0
[ 0.307304] keystone-navigator-qmss soc:qmss@2a40000: firmware file ks2_qmss_pdsp_qos.bin downloaded for pdsp3
[ 0.307373] keystone-navigator-qmss soc:qmss@2a40000: firmware file ks2_qmss_pdsp_qos.bin downloaded for pdsp7
[ 0.308366] keystone-navigator-qmss soc:qmss@2a40000: qos: sched port @8096, drop sched @8000
[ 0.309971] keystone-navigator-qmss soc:qmss@2a40000: qos: sched port @6496, drop sched @6400
[ 0.312075] keystone-navigator-qmss soc:qmss@2a40000: qos version 0x200010b, magic valid
[ 0.312612] keystone-navigator-qmss soc:qmss@2a40000: qos version 0x200010b, magic valid
[ 0.313664] keystone-navigator-dma soc:knav_dmas@0: DMA dma_gbe registered 149 logical channels, flows 128, tx chans: 21, rx chans: 91
[ 0.313784] keystone-navigator-dma soc:knav_dmas@0: DMA dma_xgbe registered 48 logical channels, flows 32, tx chans: 16, rx chans: 16
[ 0.361250] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.361323] platform serial8250: set dma_pfn_offset00780000
[ 0.363843] console [ttyS0] disabled
[ 0.363888] 2530c00.serial: ttyS0 at MMIO 0x2530c00 (irq = 26, base_baud = 13020833) is a 16550A
[ 1.435142] console [ttyS0] enabled
[ 1.439335] 2531000.serial: ttyS1 at MMIO 0x2531000 (irq = 27, base_baud = 13020833) is a 16550A
[ 1.448632] [drm] Initialized drm 1.1.0 20060810
[ 1.459385] loop: module loaded
[ 1.462788] at24 0-0050: 131072 byte 24c1024 EEPROM, writable, 1 bytes/write
[ 1.471080] spi_davinci 21000400.spi: DMA is not supported (-19)
[ 1.477691] m25p80 spi32766.0: n25q128a11 (16384 Kbytes)
[ 1.483016] 2 ofpart partitions found on MTD device spi32766.0
[ 1.488855] Creating 2 MTD partitions on "spi32766.0":
[ 1.493987] 0x000000000000-0x000000100000 : "u-boot-spl"
[ 1.500140] 0x000000100000-0x000001000000 : "misc"
[ 1.505744] spi_davinci 21000400.spi: Controller at 0xf0a28400
[ 1.511763] spi_davinci 21000600.spi: DMA is not supported (-19)
[ 1.518107] spi_davinci 21000600.spi: Controller at 0xf0a2a600
[ 1.524116] spi_davinci 21000800.spi: DMA is not supported (-19)
[ 1.530453] spi_davinci 21000800.spi: Controller at 0xf0a2c800
[ 1.536868] platform Fixed MDIO bus.0: set dma_pfn_offset00780000
[ 1.543077] libphy: Fixed MDIO Bus: probed
[ 1.595352] davinci_mdio 24200f00.mdio: davinci mdio revision 1.7
[ 1.601438] libphy: 24200f00.mdio: probed
[ 1.606191] davinci_mdio 24200f00.mdio: phy[0]: device 24200f00.mdio:00, driver Marvell 88E1510
[ 1.614882] davinci_mdio 24200f00.mdio: phy[1]: device 24200f00.mdio:01, driver Marvell 88E1510
[ 1.624127] ti,keystone-serdes 232a000.phy: Requested PHY is disabled
[ 3.643169] serdes PLL not locked
[ 4.158567] ti,keystone-serdes 232a000.phy: Requested PHY is disabled
[ 6.177891] serdes PLL not locked
[ 8.749830] netcp-1.0 2620110.netcp: initialized cpsw ale version 1.4
[ 8.756284] netcp-1.0 2620110.netcp: ALE Table size 8192
[ 8.763257] netcp-1.0 2620110.netcp: module(netcp-xgbe) not used for device
[ 8.770245] netcp-1.0 2620110.netcp: module(netcp-pa) not used for device
[ 8.777079] netcp-1.0 2620110.netcp: No ip-lut-ranges array in dt bindings for PA
[ 8.786361] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 0
[ 8.794618] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 1
[ 8.802917] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 2
[ 8.811195] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 3
[ 8.819480] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 4
[ 8.827753] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 5
[ 8.836061] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 6
[ 8.844315] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 7
[ 8.852588] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 8
[ 8.860853] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 9
[ 8.869121] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 10
[ 8.877474] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 11
[ 8.885828] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 12
[ 8.894170] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 13
[ 8.902523] netcp-1.0 2620110.netcp: Using PA fw version 03.00.02.00:0x03000200 for pdsp 14
[ 8.911287] netcp-1.0 2620110.netcp: rx_chan_name netrx0-pa for port 1
[ 8.917837] netcp-1.0 2620110.netcp: rx_chan_name netrx1-pa for port 2
[ 8.925102] 2620738.usb_phy supply vcc not found, using dummy regulator
[ 8.931902] 2620750.usb_phy supply vcc not found, using dummy regulator
[ 8.938907] mousedev: PS/2 mouse device common for all mice
[ 8.944843] i2c /dev entries driver
[ 8.950127] ledtrig-cpu: registered to indicate activity on CPUs
[ 8.957750] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac
[ 8.964096] nand: Micron MT29F4G08ABBDAH4
[ 8.968113] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
[ 8.975974] Bad block table found at page 262080, version 0x01
[ 8.982306] Bad block table found at page 262016, version 0x01
[ 8.988462] 3 ofpart partitions found on MTD device 30000000.nand
[ 8.994545] Creating 3 MTD partitions on "30000000.nand":
[ 8.999950] 0x000000000000-0x000000100000 : "u-boot"
[ 9.005748] 0x000000100000-0x000000180000 : "params"
[ 9.011489] 0x000000180000-0x000020000000 : "ubifs"
[ 9.017524] davinci_nand 30000000.nand: controller rev. 2.5
[ 9.023474] platform snd-soc-dummy: set dma_pfn_offset00780000
[ 9.030533] NET: Registered protocol family 10
[ 9.035697] sit: IPv6 over IPv4 tunneling driver
[ 9.040761] NET: Registered protocol family 17
[ 9.045400] Key type dns_resolver registered
[ 9.049743] Registering SWP/SWPB emulation handler
[ 9.055932] ubi0: attaching mtd4
[ 11.152414] ubi0: scanning is finished
[ 11.166345] ubi0: attached mtd4 (name "ubifs", size 510 MiB)
[ 11.171998] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 11.178876] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048
[ 11.185667] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 11.192620] ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0
[ 11.198715] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 11.205938] ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 1710674976
[ 11.215060] ubi0: available PEBs: 0, total reserved PEBs: 4080, PEBs reserved for bad PEB handling: 76
[ 11.224383] ubi0: background thread "ubi_bgt0d" started, PID 72
[ 11.224537] hctosys: unable to open rtc device (rtc0)
[ 11.237201] ALSA device list:
[ 11.240163] No soundcards found.
[ 11.244169] UBIFS: parse sync
[ 11.248966] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 73
[ 11.282237] UBIFS (ubi0:0): start fixing up free space
[ 33.181943] UBIFS (ubi0:0): free space fixup complete
[ 33.205126] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs"
[ 33.212530] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 33.222446] UBIFS (ubi0:0): FS size: 488222720 bytes (465 MiB, 3845 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs)
[ 33.233141] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB)
[ 33.238979] UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 02D63BE4-8E77-4DC6-AEE2-4121E543AF4F, small LPT model
[ 33.252123] VFS: Mounted root (ubifs filesystem) on device 0:14.
[ 33.259850] devtmpfs: mounted
[ 33.262956] Freeing unused kernel memory: 284K (c08af000 - c08f6000)
[ 33.269315] This architecture does not have kernel memory protection.
[ 33.472691] systemd[1]: System time before build time, advancing clock.
[ 33.528991] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.556725] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.568066] systemd[1]: systemd 229 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 33.586961] systemd[1]: Detected architecture arm.
Welcome to Arago 2016.08!
[ 33.616819] systemd[1]: Set hostname to .
[ 33.626517] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.636233] systemd[1]: Initializing machine ID from random generator.
[ 33.778525] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.807555] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.833139] random: systemd-sysv-ge: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.904892] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.969125] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.978511] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 33.988089] random: systemd: uninitialized urandom read (16 bytes read, 0 bits of entropy available)
[ 34.131358] systemd[1]: [/lib/systemd/system/syslog-ng.service:6] Executable path is not absolute, ignoring: @SBINDIR@/syslog-ng -F -p @LOCALSTATEDIR@/run/syslogd.pid
[ 34.146256] systemd[1]: [/lib/systemd/system/syslog-ng.service:7] Executable path is not absolute, ignoring: @BASEBINDIR@/kill -HUP $MAINPID
[ 34.159126] systemd[1]: syslog-ng.service: Service lacks both ExecStart= and ExecStop= setting. Refusing.
[ 34.259753] systemd[1]: syslog-ng.service: Cannot add dependency job, ignoring: Unit syslog-ng.service is not loaded properly: Invalid argument.
[ 34.278631] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password Requests to Wall Directory Watch.
[ 34.308305] systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
[ 34.335483] systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on udev Kernel Socket.
[ 34.355513] systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
[ 34.387766] systemd[1]: Created slice System Slice.
[ OK ] Created slice System Slice.
[ 34.415991] systemd[1]: Created slice User and Session Slice.
[ OK ] Created slice User and Session Slice.
[ 34.445471] systemd[1]: Reached target Remote File Systems.
[ OK ] Reached target Remote File Systems.
[ 34.476192] systemd[1]: Listening on Network Service Netlink Socket.
[ OK ] Listening on Network Service Netlink Socket.
[ 34.505447] systemd[1]: Reached target Slices.
[ OK ] Reached target Slices.
[ 34.525540] systemd[1]: Listening on Journal Socket.
[ OK ] Listening on Journal Socket.
[ 34.585718] systemd[1]: Starting Setup Virtual Console...
Starting Setup Virtual Console...
[ 34.621001] systemd[1]: Mounting Temporary Directory...
Mounting Temporary Directory...
[ 34.647465] systemd[1]: Mounting Debug File System...
Mounting Debug File System...
[ 34.677975] systemd[1]: Starting Create list of required static device nodes for the current kernel...
Starting Create list of required st... nodes for the current kernel...
[ 34.705428] systemd[1]: syslog.socket: Socket service syslog-ng.service not loaded, refusing.
[ 34.713963] systemd[1]: Failed to listen on Syslog Socket.
[FAILED] Failed to listen on Syslog Socket.
See 'systemctl status syslog.socket' for details.
[ 34.756060] systemd[1]: Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-serial\x2dgetty.slice.
[ 34.825585] systemd[1]: Mounting POSIX Message Queue File System...
Mounting POSIX Message Queue File System...
[ 34.870219] systemd[1]: Starting Journal Service...
Starting Journal Service...
[ 34.911218] systemd[1]: Starting Load Kernel Modules...
Starting Load Kernel Modules...
[ 34.939917] systemd[1]: Starting Remount Root and Kernel File Systems...
[ 34.943756] CMEMK module: reference Linux version 4.4.19
[ 34.944480] allocated heap buffer 0xc080000 of size 0xc0000
[ 34.944627] cmemk initialized
Starting Remount Root and Kernel File Systems...
[ 34.972608] cryptodev: driver 1.8 loaded.
[ 34.985652] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe.
[ OK ] Listening on /dev/initctl Compatibility Named Pipe.
[ 35.015655] systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
[ 35.032657] NET: Registered protocol family 41
[ 35.043882] uio_module_drv soc:mpax: registered misc device mpax
[ 35.050167] uio_module_drv soc:edma3: registered misc device edma3
[ 35.050753] systemd[1]: Created slice system-getty.slice.
[ 35.062372] uio_module_drv soc:secmgr: registered misc device secmgr
[ OK 35.069283] uio_module_drv soc:qmss: registered misc device qmss
m] Created slice system-getty.slice.
[ 35.083053] uio_module_drv soc:hyperlink0: registered misc device hyperlink0
[ 35.090566] uio_module_drv soc:srss: registered misc device srss
[ 35.105656] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[ OK ] Started Dispatch Password Requests to Console Directory Watch.
[ 35.135464] systemd[1]: Reached target Paths.
[ OK ] Reached target Paths.
[ 35.189136] systemd[1]: Mounted Debug File System.
[ OK ] Mounted Debug File System.
[ 35.215546] systemd[1]: Mounted POSIX Message Queue File System.
[ OK ] Mounted POSIX Message Queue File System.
[ 35.245481] systemd[1]: Mounted Temporary Directory.
[ OK ] Mounted Temporary Directory.
[ 35.265658] systemd[1]: Started Journal Service.
[ OK ] Started Journal Service.
[ OK ] Started Setup Virtual Console.
[ OK ] Started Create list of required sta...ce nodes for the current kernel.
[ OK ] Started Load Kernel Modules.
[ OK ] Started Remount Root and Kernel File Systems.
Starting Rebuild Dynamic Linker Cache...
Starting Rebuild Hardware Database...
Starting Apply Kernel Variables...
Starting Create Static Device Nodes in /dev...
Starting Flush Journal to Persistent Storage...
[ OK ] Started Apply Kernel Variables.
[ 35.936652] systemd-journald[110]: Received request to flush runtime journal from PID 1
[ OK ] Started Flush Journal to Persistent Storage.
[ OK ] Started Create Static Device Nodes in /dev.
Starting udev Kernel Device Manager...
[ OK ] Reached target Local File Systems (Pre).
Mounting /var/volatile...
Mounting /media/ram...
[ OK ] Mounted /var/volatile.
[ OK ] Mounted /media/ram.
Starting Load/Save Random Seed...
[ OK ] Reached target Local File Systems.
Starting Create Volatile Files and Directories...
Starting Rebuild Journal Catalog...
[ OK ] Started Load/Save Random Seed.
[ OK ] Started Create Volatile Files and Directories.
[ OK ] Started udev Kernel Device Manager.
[ OK ] Started Rebuild Journal Catalog.
Starting Opkg first boot configure...
Starting Network Time Synchronization...
Starting Update UTMP about System Boot/Shutdown...
[ OK ] Started Network Time Synchronization.
[ OK ] Started Update UTMP about System Boot/Shutdown.
[ OK ] Reached target System Time Synchronized.
Starting Synchronize System and HW clocks...
[FAILED] Failed to start Synchronize System and HW clocks.
See 'systemctl status sync-clocks.service' for details.
[ OK ] Started Rebuild Dynamic Linker Cache.
[ OK ] Started Opkg first boot configure.
[ OK ] Started Rebuild Hardware Database.
Starting Update is Completed...
Starting udev Coldplug all Devices...
[ OK ] Started Update is Completed.
[ OK ] Started udev Coldplug all Devices.
[ 38.628977] keystone-rproc 10800000.dsp0: assigned reserved memory node dsp_common_cma_pool
[ 38.646805] remoteproc0: 10800000.dsp0 is available
[ 38.654242] remoteproc0: Note: remoteproc is still under development and considered experimental.
[ OK ] Reached target System Initialization.
[ 38.686725] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 38.707103] davinci-wdt 22f0080.wdt: heartbeat 60 sec
[ OK ] Listening on D-Bus System Message Bus Socket.
[ 38.740033] keystone-dsp-mem c000000.dspmem: registered misc device dspmem
[ OK ] Listening on dropbear.socket.
[ OK ] Listening on RPCbind Server Activation Socket.
[ 38.828413] SCSI subsystem initialized
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
Starting Print notice about GPLv3 packages...
[ OK ] Started D-Bus System Message Bus.
[ 38.969597] ahci 0000:01:00.0: limiting MRRS to 256
[ 38.984674] keystone-crypto soc:subsys@24080000:crypto@0: crypto accelerator enabled
[ 38.993390] ahci 0000:01:00.0: AHCI 0001.0000 32 slots 2 ports 6 Gbps 0x3 impl SATA mode
[ 39.045476] ahci 0000:01:00.0: flags: 64bit ncq sntf led only pmp fbs pio slum part sxs
[ 39.059000] scsi host0: ahci
[ 39.118353] scsi host1: ahci
[ 39.121942] ata1: SATA max UDMA/133 abar m512@0x60000000 port 0x60000100 irq 114
[ 39.129485] ata2: SATA max UDMA/133 abar m512@0x60000000 port 0x60000180 irq 114
[ 39.485463] ata1: SATA link down (SStatus 0 SControl 300)
[ 39.490928] ata2: SATA link down (SStatus 0 SControl 300)
Starting Network Service...
Starting Permit User Sessions...
Starting Login Service...
[ OK ] Started System Logging Service.
Starting run_srss_tc.service...
[ OK ] Started Kernel Logging Service.
Starting TI Multiproc Manager...
Starting tiipclad-daemon.service...
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Timers.
[ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf.
Starting Ethernet Bridge Filtering Tables...
Starting telnetd.service...
Starting softhsm-daemon.service...
[ OK ] Started Permit User Sessions.
[ OK ] Found device /dev/ttyS0.
[ OK ] Started run_srss_tc.service.
[ OK ] Started Ethernet Bridge Filtering Tables.
[ OK ] Started telnetd.service.
[ OK ] Started tiipclad-daemon.service.
[ 40.426331] platform xhci-hcd.0.auto: set dma_pfn_offset00780000
[ OK ] Started Network Service.
[ OK ] Started TI Multiproc Manager.
[ 40.653781] netcp-1.0 2620110.netcp eth1: Link is Up - 1Gbps/Full - flow control off
[ 40.662536] pps pps0: new PPS source ptp0
[ 40.670931] cpts rftclk: sel(0),rate(625000000 HZ),mult(4096),shift(9),div(5)
[ 40.710653] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
[ 40.851708] usbcore: registered new interface driver usbfs
[ 40.859271] uio_module_drv soc:secmgr: request address 0x0 is not in the allowed ranges
[ 40.875518] usbcore: registered new interface driver hub
[ 40.881068] usbcore: registered new device driver usb
[ 40.893334] NET: Registered protocol family 15
[ OK ] Started softhsm-daemon.service.
[ 40.960344] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[ 40.965963] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1
[ 40.969274] IPsec: esp4_init: can't add xfrm type
[ 40.983233] xhci-hcd xhci-hcd.0.auto: hcc params 0x0298f06d hci version 0x100 quirks 0x00010010
[ 40.992044] xhci-hcd xhci-hcd.0.auto: irq 34, io mem 0x02690000
[ 40.999474] hub 1-0:1.0: USB hub found
[ 41.003249] hub 1-0:1.0: 1 port detected
[ 41.007922] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller
[ 41.013410] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2
[ 41.021334] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[ 41.030865] hub 2-0:1.0: USB hub found
[ 41.034655] hub 2-0:1.0: 1 port detected
[ 41.144297] Initializing XFRM netlink socket
[ 41.284852] netcp-1.0 2620110.netcp eth0: Link is Down
[ 41.305579] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 41.755349] netcp-1.0 2620110.netcp eth1: Link is Up - 1Gbps/Full - flow control off
[ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch.
[ OK ] Reached target Network.
Starting Lightning Fast Webserver With Light System Requirements...
[ OK ] Started Vsftpd ftp daemon.
Starting Network Name Resolution...
Starting thttpd.service...
[ OK ] Started Serial Getty on ttyS0.
[ OK ] Started Getty on tty1.
[ OK ] Started Login Service.
[ OK ] Started Lightning Fast Webserver With Light System Requirements.
[ OK ] Started thttpd.service.
Starting rng-tools.service...
[ OK ] Started rng-tools.service.
Starting gdbserverproxy.service...
[ OK ] Started gdbserverproxy.service.
***************************************************************
***************************************************************
NOTICE: This file system contains the following GPLv3 packages:
Starting matrix-gui-2.0.service...
autoconf
binutils
cpp-symlinks
cpp
dosfstools
g++-symlinks
g++
gawk
gcc-symlinks
gcc
gdb
gdbc6x
gdbserver
libgmp10
libmpc3
libmpfr4
make
[ OK ] Started matrix-gui-2.0.service.
If you do not wish to distribute GPLv3 components please remove
the above packages prior to distribution. This can be done using
the opkg remove command. i.e.:
opkg remove
Where is the name printed in the list above
NOTE: If the package is a dependency of another package you
will be notified of the dependent packages. You should
use the --force-removal-of-dependent-packages option to
also remove the dependent packages as well
***************************************************************
***************************************************************
Starting parse-ip.service...
Starting thermal-zone-init.service...
[ OK ] Started Network Name Resolution.
[ OK ] Started Print notice about GPLv3 packages.
[ OK ] Started thermal-zone-init.service.
#>>>>> LCD 12
IP Address:
[ 44.645720] netcp-1.0 2620110.netcp eth1: Link is Up - 1Gbps/Full - flow control off
[ 44.653474] IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready
[ OK ] Started parse-ip.service.
Starting Hostname Service...
[ OK ] Started Hostname Service.
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org k2e-evm ttyS0
Arago 2016.08 k2e-evm ttyS0
k2e-evm login: