CONTROL: device_id = 0x2b94402e * AM335x family * Silicon Revision 2.1 PRM_DEVICE: PRM_RSTST = 0x00000001 * Bit 0 : GLOBAL_COLD_RST CONTROL: control_status = 0x00410304 * SYSBOOT[15:14] = 01b (24 MHz) * SYSBOOT[11:10] = 00b No GPMC CS0 addr/data muxing * SYSBOOT[9] = 0 GPMC CS0 Ignore WAIT input * SYSBOOT[8] = 1 GPMC CS0 16-bit data bus * Device Type = General Purpose (GP) * SYSBOOT[7:6] = 00b MII (EMAC boot modes only) * SYSBOOT[5] = 0 CLKOUT1 disabled * Boot Sequence : UART0 -> XIP w/WAIT (MUX1) -> MMC0 -> NAND ROM: Current tracing vector, word 1 = 0x000090be * Bit 1 : [General] Entered main function * Bit 2 : [General] Running after the cold reset * Bit 3 : [Boot] Main booting routine entered * Bit 4 : [Memory Boot] Memory booting started * Bit 5 : [Peripheral Boot] Peripheral booting started * Bit 7 : [Boot] GP header found * Bit 12 : [Peripheral Boot] Device initialized * Bit 15 : [Peripheral Boot] Peripheral booting failed ROM: Current tracing vector, word 2 = 0x00011000 * Bit 12 : [Memory Boot] Memory booting trial 0 * Bit 16 : [Memory Boot] Execute GP image ROM: Current tracing vector, word 3 = 0x00010010 * Bit 4 : [Memory Boot] Reserved * Bit 16 : Peripheral booting device UART0 ROM: Current copy of PRM_RSTST = 0x00000000 ROM: Cold reset tracing vector, word 1 = 0x00000000 ROM: Cold reset tracing vector, word 2 = 0x00000000 ROM: Cold reset tracing vector, word 3 = 0x00000001 * Bit 0 : [Memory Boot] Memory booting device NULL Cortex A8 Program Counter = 0x00020080 ROM Exception Vectors * 0x4030CE04 Undefined * 0x4030CE08 SWI * 0x4030CE0C Pre-fetch abort * 0x4030CE10 Data abort * 0x4030CE14 Unused * 0x4030CE18 IRQ * 0x4030CE1C FIQ ROM Dead Loops * 0x00020080 Undefined exception default handler * 0x00020084 SWI exception default handler * 0x00020088 Pre-fetch abort exception default handler * 0x0002008C Data exception default handler * 0x00020090 Unused exception default handler * 0x00020094 IRQ exception default handler * 0x00020098 FIQ exception default handler * 0x0002009C Validation test PASS * 0x000200A0 Validation test FAIL * 0x000200A4 Reserved * 0x000200A8 Image not executed or returned * 0x000200AC Reserved * 0x000200B0 Reserved * 0x000200B4 Reserved * 0x000200B8 Reserved * 0x000200BC Reserved