_j7_01_04_00_08/ti_dl/utils/tidlModelImport$ ./out/tidl_model_import.out /data/jiang/sdk702/ti-processor-sdk-rtos-j721e-evm-07_02_00_06/tidl_j7_01_04_00_08/ ti_dl/test/testvecs/config/import/public/onnx/tidl_import_bisenetv2.txt ONNX Model (Proto) File : ../../test/testvecs/models/public/onnx/bisenetv2.onnx TIDL Network File : ../../test/testvecs/config/tidl_models/onnx/bisenetv2.bin TIDL IO Info File : ../../test/testvecs/config/tidl_models/onnx/tidl_io_bisenetv2_ Current ONNX OpSet Version : 9 keepdim for Argmax Layer shall be 1 ONNX operator ReduceMean is not suported now.. By passing Warning : Merging Pad layer with Average Pooling layer. This is expected to work but this flow is functionally not validated with ONNX model format. Could not find Indata for data ID 61 ~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~ Processing config file #0 : /data/jiang/sdk702/ti-processor-sdk-rtos-j721e-evm-07_02_00_06/tidl_j7_01_04_00_08/ti_dl/test/testvecs/config/tidl_models/onnx/tidl_import_bisenetv2.txt.qunat_stats_config.txt Segmentation fault (core dumped) ------------------ Network Compiler Traces ----------------------------- Wrong Network structure: Higher ( 128 > 127) number of co-ex Layers Wrong Network structure: Higher ( 129 > 127) number of co-ex Layers Error : Error Code = substitute string tidl_net_ not found Could not open /data/jiang/sdk702/ti-processor-sdk-rtos-j721e-evm-07_02_00_06/tidl_j7_01_04_00_08/ti_dl/test/testvecs/config/tidl_models/onnx/bisenetv2/perfSimInfo.bin Segmentation fault (core dumped) INFORMATION: [TIDL_ResizeLayer] Upsample_157 Any resize ratio which is power of 2 and greater than 4 will be placed by combination of 4x4 resize layer and 2x2 resize layer. For example a 8x8 resize will be replaced by 4x4 resize followed by 2x2 resize. INFORMATION: [TIDL_ResizeLayer] Upsample_162 Any resize ratio which is power of 2 and greater than 4 will be placed by combination of 4x4 resize layer and 2x2 resize layer. For example a 8x8 resize will be replaced by 4x4 resize followed by 2x2 resize. ERROR: TIDL_E_QUANT_STATS_NOT_AVAILABLE] tidl_quant_stats_tool.out fails to collect dynamic range. Please look into quant stats log. This model will get fault on target. WARNING: [TIDL_E_DATAFLOW_INFO_NULL] ti_cnnperfsim.out fails to allocate memory in MSMC. Please look into perfsim log. This model can only be used on PC emulation, it will get fault on target. **************************************************** ** 3 WARNINGS 1 ERRORS ** ****************************************************