user@UbuntuLTS2:~$ picocom -b 115200 /dev/ttyUSB0 picocom v2.2 port is : /dev/ttyUSB0 flowcontrol : none baudrate is : 115200 parity is : none databits are : 8 stopbits are : 1 escape is : C-a local echo is : no noinit is : no noreset is : no nolock is : no send_cmd is : sz -vv receive_cmd is : rz -vv -E imap is : omap is : emap is : crcrlf,delbs, Type [C-a] [C-h] to see available commands Terminal ready U-Boot SPL 2019.01-g350f3927b8 (Feb 17 2020 - 09:46:23 +0000) SYSFW ABI: 2.9 (firmware rev 0x0013 '19.12.1-v2019.12a (Terrific Lla') Trying to boot from SPI Loading Environment from MMC... spl: unsupported mmc boot device. sdhci@4f80000 - probe failed: -19 spl: unsupported mmc boot device. sdhci@4fb0000 - probe failed: -19 *** Warning - No MMC card found, using default environment Loading rproc fw image from device 3 not supported! Loading rproc fw image from device 3 not supported! Starting ATF on ARM64 core... NOTICE: BL31: v2.2(release):ti2019.05-rc1 NOTICE: BL31: Built : 09:32:00, Feb 17 2020 I/TC: I/TC: OP-TEE version: ti2019.05-rc1-dev (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #1 Mon Feb 17 09:40:16 UTC 2020 aarch64 I/TC: Initialized U-Boot SPL 2019.01-g350f3927b8 (Feb 17 2020 - 09:48:06 +0000) Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Trying to boot from SPI U-Boot 2019.01-g350f3927b8 (Feb 17 2020 - 09:48:06 +0000) SoC: J721E PG 1.0 Model: Texas Instruments K3 J721E SoC Board: J721EX-PM2-SOM rev E7 DRAM: 4 GiB Flash: 0 Bytes MMC: sdhci@4fb0000 - probe failed: -123 sdhci@4f80000: 0 Loading Environment from MMC... OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Net: Warning: ethernet@046000000 using MAC address from ROM eth0: ethernet@046000000 Hit any key to stop autoboot: 0 no mmc device at slot 1 SD/MMC found on device 1