CONFIG_IIO=y CONFIG_TI_AM335X_ADC=y CONFIG_TI_AM437X_ADC=y CONFIG_SYSVIPC=y CONFIG_POSIX_MQUEUE=y CONFIG_FHANDLE=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y CONFIG_BSD_PROCESS_ACCT=y CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=16 CONFIG_CGROUPS=y CONFIG_BLK_DEV_INITRD=y CONFIG_EXPERT=y CONFIG_KALLSYMS_ALL=y CONFIG_SLAB=y CONFIG_PROFILING=y CONFIG_OPROFILE=y CONFIG_KPROBES=y CONFIG_JUMP_LABEL=y CONFIG_MODULES=y CONFIG_MODULE_FORCE_LOAD=y CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y CONFIG_MODVERSIONS=y CONFIG_MODULE_SRCVERSION_ALL=y # CONFIG_BLK_DEV_BSG is not set CONFIG_PARTITION_ADVANCED=y CONFIG_GPIO_PCA953X=y CONFIG_OMAP_RESET_CLOCKS=y CONFIG_OMAP_MUX_DEBUG=y CONFIG_SOC_AM43XX=y CONFIG_SOC_HAS_OMAP2_SDRC=y CONFIG_ARM_THUMBEE=y CONFIG_SWP_EMULATE=y CONFIG_PL310_ERRATA_588369=y CONFIG_ARM_ERRATA_720789=y CONFIG_PL310_ERRATA_727915=y CONFIG_ARM_ERRATA_754322=y CONFIG_ARM_ERRATA_775420=y CONFIG_PCI=y CONFIG_PCI_DRA7XX=y CONFIG_HAVE_ARM_ARCH_TIMER=y CONFIG_PREEMPT_VOLUNTARY=y CONFIG_CMA=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_ARM_APPENDED_DTB=y CONFIG_ARM_ATAG_DTB_COMPAT=y CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200" CONFIG_KEXEC=y CONFIG_CPU_FREQ=y CONFIG_CPU_FREQ_STAT_DETAILS=y CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y CONFIG_CPU_FREQ_GOV_POWERSAVE=m CONFIG_CPU_FREQ_GOV_USERSPACE=m CONFIG_CPU_FREQ_GOV_CONSERVATIVE=m CONFIG_GENERIC_CPUFREQ_CPU0=y # CONFIG_ARM_OMAP2PLUS_CPUFREQ is not set CONFIG_CPU_IDLE=y CONFIG_BINFMT_MISC=y CONFIG_PM_DEBUG=y CONFIG_NET=y CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_XFRM_USER=y CONFIG_NET_KEY=y CONFIG_NET_KEY_MIGRATE=y CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y # CONFIG_INET_LRO is not set # CONFIG_IPV6 is not set CONFIG_NETFILTER=y CONFIG_NF_CONNTRACK=m CONFIG_NF_CONNTRACK_IPV4=m CONFIG_IP_NF_IPTABLES=m CONFIG_IP_NF_FILTER=m CONFIG_NF_NAT_IPV4=m CONFIG_IP_NF_TARGET_MASQUERADE=m CONFIG_BRIDGE=m CONFIG_RFKILL=y CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_DEVTMPFS=y CONFIG_DEVTMPFS_MOUNT=y CONFIG_DMA_CMA=y CONFIG_CMA_SIZE_MBYTES=24 CONFIG_OMAP_OCP2SCP=y CONFIG_OMAP_INTERCONNECT=y CONFIG_CONNECTOR=y CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=16384 CONFIG_TI_ST=y CONFIG_ST_HCI=y CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_CHR_DEV_ST=m CONFIG_CHR_DEV_OSST=m CONFIG_BLK_DEV_SR=y CONFIG_CHR_DEV_SG=y CONFIG_CHR_DEV_SCH=m CONFIG_SCSI_MULTI_LUN=y CONFIG_SCSI_CONSTANTS=y CONFIG_SCSI_LOGGING=y CONFIG_SCSI_SCAN_ASYNC=y CONFIG_NETDEVICES=y CONFIG_TIGON3=m CONFIG_E1000=m CONFIG_E1000E=m CONFIG_SKGE=m CONFIG_KS8851=y CONFIG_KS8851_MLL=y CONFIG_SMC91X=y CONFIG_SMSC911X=y CONFIG_AT803X_PHY=y CONFIG_SMSC_PHY=y CONFIG_DP83848_PHY=y CONFIG_USB_RTL8152=y CONFIG_USB_USBNET=y CONFIG_USB_NET_SMSC95XX=y CONFIG_USB_ALI_M5632=y CONFIG_USB_AN2720=y CONFIG_USB_EPSON2888=y CONFIG_USB_KC2190=y CONFIG_USB_MOREPORK_FOLEY=m CONFIG_INPUT_POLLDEV=m # CONFIG_INPUT_MOUSEDEV_PSAUX is not set CONFIG_INPUT_JOYDEV=y CONFIG_INPUT_EVDEV=y CONFIG_KEYBOARD_GPIO=y CONFIG_KEYBOARD_MATRIX=m CONFIG_KEYBOARD_TWL4030=y CONFIG_INPUT_TOUCHSCREEN=y CONFIG_TOUCHSCREEN_ADS7846=y CONFIG_TOUCHSCREEN_ATMEL_MXT=y CONFIG_TOUCHSCREEN_EDT_FT5X06=m CONFIG_TOUCHSCREEN_TI_AM335X_TSC=y CONFIG_TOUCHSCREEN_PIXCIR=m # CONFIG_LEGACY_PTYS is not set CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_CONSOLE=y # CONFIG_SERIAL_8250_DMA is not set CONFIG_SERIAL_8250_NR_UARTS=32 CONFIG_SERIAL_8250_RUNTIME_UARTS=10 CONFIG_SERIAL_8250_EXTENDED=y CONFIG_SERIAL_8250_MANY_PORTS=y CONFIG_SERIAL_8250_SHARE_IRQ=y CONFIG_SERIAL_8250_DETECT_IRQ=y CONFIG_SERIAL_8250_RSA=y CONFIG_SERIAL_8250_OMAP=y CONFIG_SERIAL_OF_PLATFORM=y CONFIG_HW_RANDOM=y CONFIG_I2C_CHARDEV=y CONFIG_SPI=y CONFIG_SPI_OMAP24XX=y CONFIG_SPI_TI_QSPI=y CONFIG_SPI_SPIDEV=y CONFIG_PINCTRL_TI_IODELAY=y CONFIG_PINCTRL_SINGLE=y CONFIG_DEBUG_GPIO=y CONFIG_GPIO_SYSFS=y CONFIG_GPIO_PCF857X=y CONFIG_GPIO_TWL4030=y CONFIG_GPIO_PALMAS=y CONFIG_I2C_GPIO=m CONFIG_POWER_SUPPLY=y CONFIG_POWER_AVS=y CONFIG_VOLTAGE_DOMAIN_OMAP=y CONFIG_SENSORS_GPIO_FAN=y CONFIG_SENSORS_LM75=m CONFIG_SENSORS_TMP102=y CONFIG_THERMAL=y CONFIG_THERMAL_GOV_FAIR_SHARE=y CONFIG_THERMAL_GOV_USER_SPACE=y CONFIG_CPU_THERMAL=y CONFIG_TI_SOC_THERMAL=y CONFIG_TI_THERMAL=y CONFIG_WATCHDOG=y CONFIG_OMAP_WATCHDOG=y CONFIG_TWL4030_WATCHDOG=y CONFIG_MFD_SYSCON=y CONFIG_MFD_TI_AM335X_TSCADC=y CONFIG_MFD_PALMAS=y CONFIG_MFD_TPS65217=y CONFIG_MFD_TPS65218=y CONFIG_MFD_TPS65910=y CONFIG_TWL4030_CORE=y CONFIG_TWL4030_POWER=y CONFIG_TWL6040_CORE=y CONFIG_REGULATOR_FIXED_VOLTAGE=y CONFIG_REGULATOR_GPIO=y CONFIG_REGULATOR_MB_TH_CONSUMER=y CONFIG_REGULATOR_PALMAS=y CONFIG_REGULATOR_PBIAS=y CONFIG_REGULATOR_TI_ABB=y CONFIG_REGULATOR_TPS65023=y CONFIG_REGULATOR_TPS6507X=y CONFIG_REGULATOR_TPS65217=y CONFIG_REGULATOR_TPS65218=y CONFIG_REGULATOR_TPS65910=y CONFIG_REGULATOR_TWL4030=y CONFIG_MEDIA_SUPPORT=m CONFIG_MEDIA_CAMERA_SUPPORT=y CONFIG_MEDIA_CONTROLLER=y CONFIG_VIDEO_V4L2_SUBDEV_API=y CONFIG_MEDIA_USB_SUPPORT=y CONFIG_USB_VIDEO_CLASS=m CONFIG_V4L_PLATFORM_DRIVERS=y CONFIG_VIDEO_AM437X_VPFE=m CONFIG_V4L_MEM2MEM_DRIVERS=y # CONFIG_MEDIA_SUBDRV_AUTOSELECT is not set CONFIG_VIDEO_OV2659=m CONFIG_VIDEO_MT9T11X=m # CONFIG_VGA_ARB is not set CONFIG_FB=y CONFIG_FIRMWARE_EDID=y CONFIG_FB_MODE_HELPERS=y CONFIG_FB_TILEBLITTING=y CONFIG_OMAP2_DSS=y # CONFIG_OMAP2_DSS_VENC is not set # CONFIG_OMAP4_DSS_HDMI is not set CONFIG_FB_OMAP2=y CONFIG_DISPLAY_PANEL_DPI=y CONFIG_BACKLIGHT_LCD_SUPPORT=y CONFIG_LCD_CLASS_DEVICE=y CONFIG_LCD_PLATFORM=y CONFIG_BACKLIGHT_CLASS_DEVICE=y CONFIG_BACKLIGHT_GENERIC=m CONFIG_BACKLIGHT_PWM=y CONFIG_BACKLIGHT_GPIO=y CONFIG_FRAMEBUFFER_CONSOLE=y CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y CONFIG_LOGO=y # CONFIG_LOGO_LINUX_MONO is not set # CONFIG_LOGO_LINUX_VGA16 is not set # CONFIG_LOGO_LINUX_CLUT224 is not set # CONFIG_LOGO_SOMBRERO_CLUT224 is not set CONFIG_LOGO_METHOD_CLUT224=y CONFIG_SOUND=y CONFIG_SND=y CONFIG_SND_MIXER_OSS=m CONFIG_SND_PCM_OSS=m CONFIG_SND_VERBOSE_PRINTK=y CONFIG_SND_DEBUG=y CONFIG_SND_USB_AUDIO=m CONFIG_SND_SOC=y CONFIG_SND_EDMA_SOC=y CONFIG_SND_DAVINCI_SOC_MCASP=m CONFIG_SND_OMAP_SOC=y CONFIG_SND_OMAP_SOC_OMAP_TWL4030=m CONFIG_SND_SOC_HDMI_CODEC=y CONFIG_SND_SOC_TLV320AIC31XX=m CONFIG_SND_SOC_TLV320AIC3X=m CONFIG_SND_SIMPLE_CARD=y CONFIG_USB=y CONFIG_USB_ANNOUNCE_NEW_DEVICES=y CONFIG_USB_OTG=y # CONFIG_USB_OTG_WHITELIST is not set CONFIG_USB_MON=y CONFIG_USB_XHCI_HCD=y CONFIG_USB_EHCI_HCD=y CONFIG_USB_ACM=m CONFIG_USB_PRINTER=m CONFIG_USB_WDM=y CONFIG_USB_STORAGE=y CONFIG_USB_MUSB_HDRC=m CONFIG_USB_MUSB_OMAP2PLUS=m CONFIG_USB_MUSB_DSPS=m CONFIG_USB_TI_CPPI41_DMA=y CONFIG_USB_DWC3=y CONFIG_USB_SERIAL=m CONFIG_USB_SERIAL_PL2303=m CONFIG_USB_TEST=m CONFIG_AM335X_PHY_USB=y CONFIG_TWL6030_USB=m CONFIG_USB_GADGET=y CONFIG_USB_GADGET_DEBUG=y CONFIG_USB_GADGET_DEBUG_FILES=y CONFIG_USB_GADGET_DEBUG_FS=y CONFIG_USB_ZERO=m CONFIG_USB_AUDIO=m CONFIG_USB_ETH=m CONFIG_USB_G_NCM=m CONFIG_USB_GADGETFS=m CONFIG_USB_FUNCTIONFS=m CONFIG_USB_FUNCTIONFS_ETH=y CONFIG_USB_FUNCTIONFS_RNDIS=y CONFIG_USB_FUNCTIONFS_GENERIC=y CONFIG_USB_MASS_STORAGE=m CONFIG_USB_G_SERIAL=m CONFIG_USB_MIDI_GADGET=m CONFIG_USB_G_PRINTER=m CONFIG_USB_G_3DPRINTER=m CONFIG_USB_CDC_COMPOSITE=m CONFIG_USB_G_ACM_MS=m CONFIG_USB_G_MULTI=m CONFIG_USB_G_MULTI_CDC=y CONFIG_USB_G_HID=m CONFIG_USB_G_DBGP=m CONFIG_USB_G_WEBCAM=m CONFIG_NETDEVICES=y CONFIG_MII=y CONFIG_NET_CORE=y CONFIG_ETHERNET=y CONFIG_NET_VENDOR_TI=y CONFIG_TI_CPSW_PHY_SEL=y CONFIG_TI_CPSW=y CONFIG_TI_CPSW_ALE=y CONFIG_TI_CPTS=y CONFIG_TI_DAVINCI_MDIO=y CONFIG_TI_DAVINCI_CPDMA=y CONFIG_PHYLIB=y CONFIG_MMC=y CONFIG_MMC_UNSAFE_RESUME=y CONFIG_SDIO_UART=y CONFIG_MMC_OMAP=y CONFIG_MMC_OMAP_HS=y CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_DS1307=y CONFIG_RTC_DRV_PALMAS=y CONFIG_RTC_DRV_TWL4030=y CONFIG_RTC_DRV_OMAP=y CONFIG_DMADEVICES=y CONFIG_TI_EDMA=y CONFIG_DMA_OMAP=y CONFIG_HWSPINLOCK_OMAP=y CONFIG_OMAP_IOMMU=y CONFIG_OMAP_IOVMM=y CONFIG_OMAP_IOMMU_DEBUG=y CONFIG_PRUSS_REMOTEPROC=m CONFIG_RPMSG_PRU=m CONFIG_EXTCON=y CONFIG_EXTCON_PALMAS=y CONFIG_EXTCON_USB_GPIO=y CONFIG_PWM=y CONFIG_PWM_TIECAP=y CONFIG_PWM_TIEHRPWM=y CONFIG_OMAP_USB2=y CONFIG_TI_PIPE3=y CONFIG_TWL4030_USB=m CONFIG_EXT2_FS=y CONFIG_EXT3_FS=y # CONFIG_EXT3_FS_XATTR is not set CONFIG_EXT4_FS=y CONFIG_QUOTA=y CONFIG_QFMT_V2=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y CONFIG_NFS_FS=y CONFIG_NFS_V3_ACL=y CONFIG_NFS_V4=y CONFIG_ROOT_NFS=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_ISO8859_1=y CONFIG_PRINTK_TIME=y CONFIG_DEBUG_INFO=y CONFIG_DEBUG_FS=y CONFIG_MAGIC_SYSRQ=y # CONFIG_SCHED_DEBUG is not set # CONFIG_DEBUG_BUGVERBOSE is not set # CONFIG_FTRACE is not set # CONFIG_ARM_UNWIND is not set CONFIG_SECURITY=y CONFIG_CRYPTO_TEST=m CONFIG_CRYPTO_CCM=y CONFIG_CRYPTO_ECB=y CONFIG_CRYPTO_MICHAEL_MIC=y CONFIG_CRYPTO_ARC4=y CONFIG_CRYPTO_DEFLATE=y CONFIG_CRYPTO_LZO=y # CONFIG_CRYPTO_ANSI_CPRNG is not set CONFIG_CRYPTO_USER_API_HASH=y CONFIG_CRYPTO_USER_API_SKCIPHER=y CONFIG_CRYPTO_DEV_OMAP_SHAM=y CONFIG_CRYPTO_DEV_OMAP_AES=y CONFIG_CRYPTO_DEV_OMAP_DES=y CONFIG_CRC_CCITT=y CONFIG_CRC_T10DIF=y CONFIG_CRC_ITU_T=y CONFIG_CRC7=y CONFIG_LIBCRC32C=y CONFIG_AVERAGE=y CONFIG_FONTS=y CONFIG_FONT_8x8=y CONFIG_FONT_8x16=y CONFIG_PRUSS_REMOTEPROC=m CONFIG_RPMSG_PRU=m # RTC configuration CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_PCF8523=y CONFIG_RTC_INTF_SYSFS=y CONFIG_CFG80211=m CONFIG_MAC80211=m CONFIG_NL80211=y CONFIG_EXTRA_FIRMWARE_DIR="/lib/firmware" CONFIG_WL_TI=y CONFIG_WL18XX=m CONFIG_WLCORE=m CONFIG_WEXT_CORE=y CONFIG_WEXT_PROC=y CONFIG_WEXT_SPY=y CONFIG_WLCORE_SDIO=m CONFIG_WILINK_PLATFORM_DATA=y CONFIG_WLAN=y CONFIG_WIRELESS=y CONFIG_WIRELESS_EXT=y CONFIG_WKUP_M3_RPROC=m CONFIG_SOC_TI=y CONFIG_WKUP_M3_IPC=m CONFIG_SRAM=y CONFIG_TI_EMIF_SRAM=y CONFIG_AMX3_PM=y CONFIG_LEDS_CLASS=y CONFIG_LEDS_TLC591XX=y