root@j721e-evm:~# /opt/vx_app_arm_remote_log.out |grep MCU2_0 [MCU2_0] 10.453853 s: CIO: Init ... Done !!! [MCU2_0] 10.453924 s: ### CPU Frequency = 1000000000 Hz [MCU2_0] 10.453964 s: CPU is running FreeRTOS [MCU2_0] 10.453985 s: APP: Init ... !!! [MCU2_0] 10.454006 s: SCICLIENT: Init ... !!! [MCU2_0] 10.454212 s: SCICLIENT: DMSC FW version [10.1.6--v10.01.06 (Fiery Fox)] [MCU2_0] 10.454255 s: SCICLIENT: DMSC FW revision 0xa [MCU2_0] 10.454283 s: SCICLIENT: DMSC FW ABI revision 4.0 [MCU2_0] 10.454309 s: SCICLIENT: Init ... Done !!! [MCU2_0] 10.454333 s: UDMA: Init ... !!! [MCU2_0] 10.455436 s: UDMA: Init ... Done !!! [MCU2_0] 10.455490 s: MEM: Init ... !!! [MCU2_0] 10.455525 s: MEM: Created heap (DDR_LOCAL_MEM, id=0, flags=0x00000004) @ e2400000 of size 15728640 bytes !!! [MCU2_0] 10.455583 s: MEM: Created heap (L3_MEM, id=1, flags=0x00000000) @ 3600000 of size 262144 bytes !!! [MCU2_0] 10.455629 s: MEM: Created heap (DDR_CACHE_WT_MEM, id=7, flags=0x00000000) @ e3300000 of size 1048576 bytes !!! [MCU2_0] 10.455684 s: MEM: Init ... Done !!! [MCU2_0] 10.455705 s: ETHFW: Init ... !!! [MCU2_0] 10.456715 s: ETHFW: Warning: Using 6 random MAC address(es) [MCU2_0] 10.456977 s: EnetMcm: CPSW_9G on MAIN NAVSS [MCU2_0] 10.465750 s: Mdio_open: MDIO manual mode enabled [MCU2_0] 10.465815 s: [MCU2_0] 10.466914 s: EnetUdma_openRxCh: RX flow alloc failed [MCU2_0] 10.466980 s: : -2 [MCU2_0] 10.467178 s: EnetHostPortDma_open: Failed to open Enet DMA RX channel [MCU2_0] 10.467231 s: : -1 [MCU2_0] 10.467263 s: Cpsw_openInternal: CPSW: Failed to open CPSW DMA [MCU2_0] 10.467298 s: : -1 [MCU2_0] 10.468089 s: Cpsw_closeInternal: [MCU2_0] 10.468130 s: : -1 [MCU2_0] 10.468157 s: Assertion @ Line: 1244 in src/per/cpsw.c: hCpsw->hRxRsvdFlow != NULL