/dts-v1/; / { reserved_mem: reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; linux_cma_pool: linux_cma@d0000000 { compatible = "shared-dma-pool"; reg = <0x0 0xd0000000 0x0 0x18000000>; reusable; linux,cma-default; status = "okay"; }; ipu1_cma_pool: ipu1_cma@9d000000 { compatible = "shared-dma-pool"; reg = <0x0 0x9d000000 0x0 0x2000000>; reusable; status = "okay"; }; ipu2_cma_pool: ipu2_cma@98000000 { compatible = "shared-dma-pool"; reg = <0x0 0x98000000 0x0 0x5000000>; reusable; status = "okay"; }; dsp1_cma_pool: dsp1_cma@a1000000 { compatible = "shared-dma-pool"; reg = <0x0 0xa1000000 0x0 0x2000000>; reusable; status = "disabled"; }; dsp2_cma_pool: dsp2_cma@a3000000 { compatible = "shared-dma-pool"; reg = <0x0 0xa3000000 0x0 0x2000000>; reusable; status = "disabled"; }; latea_pagetbl: late_pgtbl@bfc00000 { reg = <0x0 0xbfc00000 0x0 0x0100000>; no-map; status = "okay"; }; cmem_ocmc: cmem@40300000 { compatible = "shared-dma-pool"; reg = <0x0 0x40300000 0x0 0x300000>; sram = <&ocmcram1>; no-map; status = "okay"; }; assets: assets@A9000000 { reg = <0x0 0xA9000000 0x0 0x01000000>; no-map; status = "okay"; }; vsdk_sr1_mem: vsdk_sr1_mem@84000000 { reg = <0x0 0x84000000 0x0 0x01000000>; status = "okay"; }; vsdk_sr0_mem: vsdk_sr0_mem@A0000000 { reg = <0x0 0xA0000000 0x0 0x01000000>; status = "okay"; }; }; };