root@j721s2-evm:~# [ 1428.249398] Unable to handle kernel paging request at virtual address ffff800b7e190220 [ 1428.249865] Unable to handle kernel paging request at virtual address ffff1800080539ec [ 1428.257330] Kernel panic - not syncing: stack-protector: Kernel stack is corrupted in: console_unlock+0x20c/0x210 [ 1428.257334] SMP: stopping secondary CPUs [ 1428.265204] Mem abort info: [ 1428.275437] ESR = 0x0000000086000004 [ 1428.279344] EC = 0x21: IABT (current EL), IL = 32 bits [ 1428.282125] SET = 0, FnV = 0 [ 1428.285858] EA = 0, S1PTW = 0 [ 1428.291151] FSC = 0x04: level 0 translation fault [ 1428.294192] swapper pgtable: 4k pages, 48-bit VAs, pgdp=000000008303b000 [ 1428.297320] [ffff1800080539ec] pgd=0000000000000000, p4d=0000000000000000 [ 1428.315628] Internal error: Oops: 0000000086000004 [#1] PREEMPT SMP [ 1428.321876] Modules linked in: overlay cfg80211 bluetooth ecdh_generic ecc rfkill cryptodev(O) peak_usb can_raw can panel_edp ti_am335x_adc kfifo_buf rpmsg_ctrl rpmsg_char omap_rng cdns3 cdns_usb_common crct10dif_ce display_connector phy_can_transceiver ti_k3_r5_remoteproc wave5 ti_sn65dsi86 videobuf2_dma_contig videobuf2_memops v4l2_mem2mem videobuf2_v4l2 videobuf2_common cdns_mhdp8546 drm_dp_aux_bus ti_am335x_tscadc videodev pvrsrvkm(O) drm_display_helper ti_k3_dsp_remoteproc virtio_rpmsg_bus rpmsg_ns ti_k3_common tidss drm_dma_helper drm_kms_helper mc sa2ul cfbfillrect syscopyarea cfbimgblt sysfillrect sysimgblt fb_sys_fops cfbcopyarea cdns_dphy_rx cdns3_ti optee_rng cdns_dphy m_can_platform m_can can_dev pwm_tiehrpwm rng_core fuse drm drm_panel_orientation_quirks ipv6 [ 1428.390193] CPU: 0 PID: 1054 Comm: sv_vx_app_aptiv Not tainted 6.1.33-g8f7f371be2 #1 [ 1428.397917] Hardware name: Texas Instruments J721S2 EVM (DT) [ 1428.403558] pstate: 400000c5 (nZcv daIF -PAN -UAO -TCO -DIT -SSBS BTYPE=--) [ 1428.410500] pc : 0xffff1800080539ec [ 1428.413976] lr : 0xffff1800080539ec [ 1428.417450] sp : ffff80000b4c3c80 [ 1428.420749] x29: ffff10000b4c3980 x28: ffff000835759c80 x27: ffff00082d92fbe0 [ 1428.427866] x26: 0000000000000002 x25: 0000000000000055 x24: ffff00000b4c2368 [ 1428.434983] x23: 000080000000000a x22: ffff000835759c50 x21: 0000900000000000 [ 1428.442100] x20: ffff80083575f280 x19: 0000b0000000bc0b x18: ffff80000b4c3d68 [ 1428.449218] x17: 0000000000000000 x16: ffff800008da5e10 x15: 0000000000000000 [ 1428.456334] x14: ffff000836dbdc0c x13: 1fffe00106db7b81 x12: ffff80000b4c3d68 [ 1428.463450] x11: 0000000000000000 x10: ffff000836dbdc08 x9 : 0000000000000001 [ 1428.470567] x8 : 0000000000000001 x7 : 0000000000000090 x6 : 0000000000000250 [ 1428.477685] x5 : ffffffffffffd8f8 x4 : 0000000000000000 x3 : ffffffffffffffff [ 1428.484801] x2 : ffff800b750a6000 x1 : 0000000000000000 x0 : ffff00082e4a73c0 [ 1428.491920] Call trace: [ 1428.494354] 0xffff1800080539ec [ 1428.497485] Code: bad PC value [ 1428.500525] ---[ end trace 0000000000000000 ]--- [ 1428.505126] note: sv_vx_app_aptiv[1054] exited with irqs disabled [ 1429.324837] SMP: failed to stop secondary CPUs 0-1 [ 1429.329619] Kernel Offset: disabled [ 1429.333091] CPU features: 0x20000,20028084,0000420b [ 1429.337952] Memory Limit: none [ 1429.340994] ---[ end Kernel panic - not syncing: s-ack}prooector: eernul s ack`is uorrupte: inn coosolm_un+ock;0x2xc/0x210 ]---