root@am335x-evm:~# modetest trying to open device 'i915'...failed trying to open device 'amdgpu'...failed trying to open device 'radeon'...failed trying to open device 'nouveau'...failed trying to open device 'vmwgfx'...failed trying to open device 'omapdrm'...failed trying to open device 'exynos'...failed trying to open device 'tilcdc'...done Encoders: id crtc type possible crtcs possible clones 25 24 LVDS 0x00000001 0x00000000 Connectors: id encoder status name size (mm) modes encoders 26 25 connected LVDS-1 0x0 1 25 modes: name refresh (Hz) hdisp hss hse htot vdisp vss vse vtot) 800x480 66 800 856 868 872 480 496 499 520 30000 flags: nhsync, nvsync; type: preferred, driver props: 1 EDID: flags: immutable blob blobs: value: 2 DPMS: flags: enum enums: On=0 Standby=1 Suspend=2 Off=3 value: 0 CRTCs: id fb pos size 24 29 (0,0) (800x480) 800x480 66 800 856 868 872 480 496 499 520 30000 flags: nhsync, nvsync; type: preferred, driver props: Planes: id crtc fb CRTC x,y x,y gamma size possible crtcs 23 24 29 0,0 0,0 0 0x00000001 formats: BG16 RG24 XR24 props: 5 type: flags: immutable enum enums: Overlay=0 Primary=1 Cursor=2 value: 1 Frame buffers: id size pitch root@am335x-evm:~# root@am335x-evm:~# kmstest kmstest kmstest.kms++ kmstest.libdrm root@am335x-evm:~# kmstest Connector 0/@26: LVDS-1 Crtc 0/@24 (plane 0/@23): 800x480 30.000 800/56/12/4 480/16/3/21 66 (66.16) 0xa 0x48 Fb 30 800x480-XR24 press enter to exit root@am335x-evm:~#