root@am437x-evm:~# mtdinfo -a Count of MTD devices: 7 Present MTD devices: mtd0, mtd1, mtd2, mtd3, mtd4, mtd5, mtd6 Sysfs interface supported: yes mtd0 Name: QSPI.U_BOOT Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 8 (524288 bytes, 512.0 KiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:0 Bad blocks are allowed: false Device is writable: true mtd1 Name: QSPI.U_BOOT.backup Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 8 (524288 bytes, 512.0 KiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:2 Bad blocks are allowed: false Device is writable: true mtd2 Name: QSPI.U-BOOT-SPL_OS Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 1 (65536 bytes, 64.0 KiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:4 Bad blocks are allowed: false Device is writable: true mtd3 Name: QSPI.U_BOOT_ENV Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 1 (65536 bytes, 64.0 KiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:6 Bad blocks are allowed: false Device is writable: true mtd4 Name: QSPI.U-BOOT-ENV.backup Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 1 (65536 bytes, 64.0 KiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:8 Bad blocks are allowed: false Device is writable: true mtd5 Name: QSPI.KERNEL Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 128 (8388608 bytes, 8.0 MiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:10 Bad blocks are allowed: false Device is writable: true mtd6 Name: QSPI.FILESYSTEM Type: nor Eraseblock size: 65536 bytes, 64.0 KiB Amount of eraseblocks: 877 (57475072 bytes, 54.8 MiB) Minimum input/output unit size: 1 byte Sub-page size: 1 byte Character device major/minor: 90:12 Bad blocks are allowed: false Device is writable: true