/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include / { model = "TI AM335x EVM"; compatible = "ti,am335x-evm", "ti,am33xx"; cpus { cpu@0 { cpu0-supply = <&vdd1_reg>; }; }; memory { device_type = "memory"; reg = <0x80000000 0x10000000>; /* 256 MB */ }; vbat: fixedregulator@0 { compatible = "regulator-fixed"; regulator-name = "vbat"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-boot-on; }; lis3_reg: fixedregulator@1 { compatible = "regulator-fixed"; regulator-name = "lis3_reg"; regulator-boot-on; }; wlan_en_reg: fixedregulator@2 { compatible = "regulator-fixed"; regulator-name = "wlan-en-regulator"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; /* WLAN_EN GPIO for this board - Bank1, pin16 */ gpio = <&gpio1 16 0>; /* WLAN card specific delay */ startup-delay-us = <70000>; enable-active-high; }; backlight { compatible = "pwm-backlight"; pwms = <&ecap0 0 50000 0>; brightness-levels = <0 51 53 56 62 75 101 152 255>; default-brightness-level = <8>; }; panel { compatible = "ti,tilcdc,panel"; status = "okay"; panel-info { ac-bias = <255>; ac-bias-intrpt = <0>; dma-burst-sz = <16>; bpp = <32>; fdd = <0x80>; sync-edge = <0>; sync-ctrl = <1>; raster-order = <0>; fifo-th = <0>; }; display-timings { 800x600p62 { clock-frequency = <24000000>; hactive = <800>; vactive = <600>; hfront-porch = <39>; hback-porch = <39>; hsync-len = <47>; vback-porch = <29>; vfront-porch = <13>; vsync-len = <2>; hsync-active = <1>; vsync-active = <1>; }; }; }; kim { compatible = "kim"; nshutdown_gpio = <117>; /* Bank3, pin21 */ dev_name = "/dev/ttyS1"; flow_cntrl = <1>; baud_rate = <3000000>; }; btwilink { compatible = "btwilink"; }; sound { compatible = "ti,da830-evm-audio"; ti,model = "AM335x-EVM"; ti,audio-codec = <&tlv320aic3106>; ti,mcasp-controller = <&mcasp1>; ti,codec-clock-rate = <12000000>; ti,audio-routing = "Headphone Jack", "HPLOUT", "Headphone Jack", "HPROUT", "LINE1L", "Line In", "LINE1R", "Line In"; }; }; &am33xx_pinmux { pinctrl-names = "default"; pinctrl-0 = <&clkout2_pin>; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < 0x188 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ 0x18c (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; i2c1_pins_default: pinmux_i2c1_pins { pinctrl-single,pins = < >; }; i2c1_pins_sleep: i2c1_pins_sleep { pinctrl-single,pins = < >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < 0x170 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ 0x174 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; uart1_pins_default: pinmux_uart1_pins_default { pinctrl-single,pins = < 0x178 (PIN_INPUT | MUX_MODE0) /* uart1_ctsn.uart1_ctsn */ 0x17C (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn.uart1_rtsn */ 0x180 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */ 0x184 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_txd.uart1_txd */ >; }; uart1_pins_sleep: pinmux_uart1_pins_sleep { pinctrl-single,pins = < 0x178 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x17C (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x180 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x184 (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; barcodescanner_pins_default: barcodescanner_pins_default { pinctrl-single,pins = < 0x168 ( PIN_INPUT | MUX_MODE1 ) /* (E18) uart0_ctsn.uart4_rxd */ 0x16c ( PIN_OUTPUT | MUX_MODE1 ) /* (E17) uart0_rtsn.uart4_txd */ 0xf0 ( PIN_INPUT | MUX_MODE2 ) /* (F17) mmc0_dat3.uart4_ctsn */ 0xf4 ( PIN_INPUT | MUX_MODE2 ) /* (F18) mmc0_dat2.uart4_rtsn */ 0x1AC (PIN_OUTPUT_PULLUP | MUX_MODE7) /* mcasp0_ahclkx.gpio3_21 */ >; }; /* Optional sleep pin settings. Must manually enter values in the below skeleton. */ barcodescanner_pins_sleep: barcodescanner_pins_sleep { pinctrl-single,pins = < 0x168 ( PIN_INPUT | MUX_MODE1 ) /* (E18) uart0_ctsn.uart4_rxd */ 0x16c ( PIN_OUTPUT | MUX_MODE1 ) /* (E17) uart0_rtsn.uart4_txd */ 0xf0 ( PIN_INPUT | MUX_MODE2 ) /* (F17) mmc0_dat3.uart4_ctsn */ 0xf4 ( PIN_INPUT | MUX_MODE2 ) /* (F18) mmc0_dat2.uart4_rtsn */ 0x1AC (PIN_OUTPUT_PULLUP | MUX_MODE7) /* mcasp0_ahclkx.gpio3_21 */ >; }; spi0_pins: spi0_pins { pinctrl-single,pins = < 0x150 (PIN_INPUT_PULLUP | MUX_MODE0) 0x154 (PIN_INPUT_PULLUP | MUX_MODE0) 0x158 (PIN_OUTPUT_PULLUP | MUX_MODE0) 0x15C (PIN_OUTPUT_PULLUP | MUX_MODE0) >; }; clkout2_pin: pinmux_clkout2_pin { pinctrl-single,pins = < 0x1b4 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */ >; }; nandflash_pins_default: nandflash_pins_default { pinctrl-single,pins = < 0x0 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad0.gpmc_ad0 */ 0x4 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad1.gpmc_ad1 */ 0x8 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad2.gpmc_ad2 */ 0xc (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad3.gpmc_ad3 */ 0x10 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad4.gpmc_ad4 */ 0x14 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad5.gpmc_ad5 */ 0x18 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad6.gpmc_ad6 */ 0x1c (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad7.gpmc_ad7 */ 0x70 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_wait0.gpmc_wait0 */ 0x74 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_wpn.gpio0_30 */ 0x7c (PIN_OUTPUT | MUX_MODE0) /* gpmc_csn0.gpmc_csn0 */ 0x90 (PIN_OUTPUT | MUX_MODE0) /* gpmc_advn_ale.gpmc_advn_ale */ 0x94 (PIN_OUTPUT | MUX_MODE0) /* gpmc_oen_ren.gpmc_oen_ren */ 0x98 (PIN_OUTPUT | MUX_MODE0) /* gpmc_wen.gpmc_wen */ 0x9c (PIN_OUTPUT | MUX_MODE0) /* gpmc_be0n_cle.gpmc_be0n_cle */ >; }; nandflash_pins_sleep: nandflash_pins_sleep { pinctrl-single,pins = < 0x0 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x4 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x8 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0xc (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x10 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x14 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x18 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x1c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x70 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x74 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x7c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x90 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x94 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x98 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x9c (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; ecap0_pins_default: backlight_pins { pinctrl-single,pins = < 0x164 0x0 /* eCAP0_in_PWM0_out.eCAP0_in_PWM0_out MODE0 */ >; }; ecap0_pins_sleep: ecap0_pins_sleep { pinctrl-single,pins = < 0x164 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* eCAP0_in_PWM0_out.eCAP0_in_PWM0_out */ >; }; cpsw_default: cpsw_default { pinctrl-single,pins = < /* Slave 1 */ 0x114 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txen.rgmii1_tctl */ 0x118 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxdv.rgmii1_rctl */ 0x11c (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd3.rgmii1_td3 */ 0x120 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd2.rgmii1_td2 */ 0x124 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd1.rgmii1_td1 */ 0x128 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd0.rgmii1_td0 */ 0x12c (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txclk.rgmii1_tclk */ 0x130 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxclk.rgmii1_rclk */ 0x134 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd3.rgmii1_rd3 */ 0x138 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd2.rgmii1_rd2 */ 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd1.rgmii1_rd1 */ 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd0.rgmii1_rd0 */ >; }; cpsw_sleep: cpsw_sleep { pinctrl-single,pins = < /* Slave 1 reset value */ 0x114 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x118 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x11c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x120 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x124 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x128 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x12c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x130 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x134 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x138 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; davinci_mdio_default: davinci_mdio_default { pinctrl-single,pins = < /* MDIO */ 0x148 (PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* mdio_data.mdio_data */ 0x14c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* mdio_clk.mdio_clk */ >; }; davinci_mdio_sleep: davinci_mdio_sleep { pinctrl-single,pins = < /* MDIO reset value */ 0x148 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x14c (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; /* wl12xx/wl18xx card on mmc3 */ mmc3_pins_default: pinmux_mmc3_pins_default { pinctrl-single,pins = < 0x44 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a1.mmc2_dat0 */ 0x48 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a2.mmc2_dat1 */ 0x4C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a3.mmc2_dat2 */ 0x78 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ben1.mmc2_dat3 */ 0x88 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_csn3.mmc2_cmd */ 0x8C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_clk.mmc2_clk */ 0x198 (PIN_INPUT | MUX_MODE4) /* MCASP0_AXR0.gpio3_16 */ >; }; mmc3_pins_sleep: pinmux_mmc3_pins_sleep { pinctrl-single,pins = < 0x44 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a1.mmc2_dat0 */ 0x48 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a2.mmc2_dat1 */ 0x4C (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a3.mmc2_dat2 */ 0x78 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ben1.mmc2_da */ 0x88 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_csn3.mmc2_cmd */ 0x8C (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_clk.mmc2_clk */ 0x198 (PIN_INPUT | MUX_MODE7) /* MCASP0_AXR0.gpio3_16 */ >; }; lcd_pins_default: lcd_pins_default { pinctrl-single,pins = < 0x20 0x01 /* gpmc_ad8.lcd_data16, OUTPUT | MODE1 */ 0x24 0x01 /* gpmc_ad9.lcd_data17, OUTPUT | MODE1 */ 0x28 0x01 /* gpmc_ad10.lcd_data18, OUTPUT | MODE1 */ 0x34 0x01 /* gpmc_ad13.lcd_data21, OUTPUT | MODE1 */ 0x38 0x01 /* gpmc_ad14.lcd_data22, OUTPUT | MODE1 */ 0x3c 0x01 /* gpmc_ad15.lcd_data23, OUTPUT | MODE1 */ 0xa0 0x00 /* lcd_data0.lcd_data0, OUTPUT | MODE0 */ 0xa4 0x00 /* lcd_data1.lcd_data1, OUTPUT | MODE0 */ 0xa8 0x00 /* lcd_data2.lcd_data2, OUTPUT | MODE0 */ 0xac 0x00 /* lcd_data3.lcd_data3, OUTPUT | MODE0 */ 0xb0 0x00 /* lcd_data4.lcd_data4, OUTPUT | MODE0 */ 0xb4 0x00 /* lcd_data5.lcd_data5, OUTPUT | MODE0 */ 0xb8 0x00 /* lcd_data6.lcd_data6, OUTPUT | MODE0 */ 0xbc 0x00 /* lcd_data7.lcd_data7, OUTPUT | MODE0 */ 0xc0 0x00 /* lcd_data8.lcd_data8, OUTPUT | MODE0 */ 0xc4 0x00 /* lcd_data9.lcd_data9, OUTPUT | MODE0 */ 0xc8 0x00 /* lcd_data10.lcd_data10, OUTPUT | MODE0 */ 0xcc 0x00 /* lcd_data11.lcd_data11, OUTPUT | MODE0 */ 0xd0 0x00 /* lcd_data12.lcd_data12, OUTPUT | MODE0 */ 0xd4 0x00 /* lcd_data13.lcd_data13, OUTPUT | MODE0 */ 0xd8 0x00 /* lcd_data14.lcd_data14, OUTPUT | MODE0 */ 0xdc 0x00 /* lcd_data15.lcd_data15, OUTPUT | MODE0 */ 0xe0 0x00 /* lcd_vsync.lcd_vsync, OUTPUT | MODE0 */ 0xe4 0x00 /* lcd_hsync.lcd_hsync, OUTPUT | MODE0 */ 0xe8 0x00 /* lcd_pclk.lcd_pclk, OUTPUT | MODE0 */ 0xec 0x00 /* lcd_ac_bias_en.lcd_ac_bias_en, OUTPUT | MODE0 */ >; }; lcd_pins_sleep: lcd_pins_sleep { pinctrl-single,pins = < 0x20 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad8.lcd_data16 */ 0x24 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad9.lcd_data17 */ 0x28 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad10.lcd_data18 */ 0x34 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad13.lcd_data21 */ 0x38 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad14.lcd_data22 */ 0x3c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad15.lcd_data23 */ 0xa0 (PULL_DISABLE | MUX_MODE7) /* lcd_data0.lcd_data0 */ 0xa4 (PULL_DISABLE | MUX_MODE7) /* lcd_data1.lcd_data1 */ 0xa8 (PULL_DISABLE | MUX_MODE7) /* lcd_data2.lcd_data2 */ 0xac (PULL_DISABLE | MUX_MODE7) /* lcd_data3.lcd_data3 */ 0xb0 (PULL_DISABLE | MUX_MODE7) /* lcd_data4.lcd_data4 */ 0xb4 (PULL_DISABLE | MUX_MODE7) /* lcd_data5.lcd_data5 */ 0xb8 (PULL_DISABLE | MUX_MODE7) /* lcd_data6.lcd_data6 */ 0xbc (PULL_DISABLE | MUX_MODE7) /* lcd_data7.lcd_data7 */ 0xc0 (PULL_DISABLE | MUX_MODE7) /* lcd_data8.lcd_data8 */ 0xc4 (PULL_DISABLE | MUX_MODE7) /* lcd_data9.lcd_data9 */ 0xc8 (PULL_DISABLE | MUX_MODE7) /* lcd_data10.lcd_data10 */ 0xcc (PULL_DISABLE | MUX_MODE7) /* lcd_data11.lcd_data11 */ 0xd0 (PULL_DISABLE | MUX_MODE7) /* lcd_data12.lcd_data12 */ 0xd4 (PULL_DISABLE | MUX_MODE7) /* lcd_data13.lcd_data13 */ 0xd8 (PULL_DISABLE | MUX_MODE7) /* lcd_data14.lcd_data14 */ 0xdc (PULL_DISABLE | MUX_MODE7) /* lcd_data15.lcd_data15 */ 0xe0 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_vsync.lcd_vsync, OUTPUT | MODE0 */ 0xe4 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_hsync.lcd_hsync */ 0xe8 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_pclk.lcd_pclk */ 0xec (PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_ac_bias_en.lcd_ac_bias_en */ >; }; am335x_evm_audio_pins: am335x_evm_audio_pins { pinctrl-single,pins = < 0x10c (PIN_INPUT_PULLDOWN | MUX_MODE4) /* mii1_rx_dv.mcasp1_aclkx */ 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE4) /* mii1_txd3.mcasp1_fsx */ 0x108 (PIN_OUTPUT_PULLDOWN | MUX_MODE4) /* mii1_col.mcasp1_axr2 */ 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE4) /* rmii1_ref_clk.mcasp1_axr3 */ >; }; am335x_evm_audio_pins_sleep: am335x_evm_audio_pins_sleep { pinctrl-single,pins = < 0x10c (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_rx_dv.mcasp1_aclkx */ 0x110 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_txd3.mcasp1_fsx */ 0x108 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* mii1_col.mcasp1_axr2 */ 0x144 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* rmii1_ref_clk.mcasp1_axr3 */ >; }; dcan1_pins_default: dcan1_pins_default { pinctrl-single,pins = < >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; &uart1 { pinctrl-names = "default", "sleep"; pinctrl-0 = <&uart1_pins_default>; pinctrl-1 = <&uart1_pins_sleep>; status = "okay"; }; &uart4 { pinctrl-names = "default", "sleep"; pinctrl-0 = <&barcodescanner_pins_default>; pinctrl-1 = <&barcodescanner_pins_sleep>; status = "okay"; }; &spi0 { pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; status = "okay"; spidev@0 { compatible = "linux,spidev"; spi-max-frequency = <24000000>; reg = <0>; status = "okay"; }; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@2d { reg = <0x2d>; }; }; &usb { status = "okay"; control@44e10620 { status = "okay"; }; usb-phy@47401300 { status = "okay"; }; usb-phy@47401b00 { status = "okay"; }; usb@47401000 { status = "okay"; dr_mode = "host"; }; usb@47401800 { status = "okay"; dr_mode = "host"; }; dma-controller@47402000 { status = "okay"; }; }; &i2c1 { pinctrl-names = "default", "sleep"; pinctrl-0 = <&i2c1_pins_default>; pinctrl-1 = <&i2c1_pins_sleep>; status = "okay"; clock-frequency = <100000>; lis331dlh: lis331dlh@18 { compatible = "st,lis331dlh", "st,lis3lv02d"; reg = <0x18>; Vdd-supply = <&lis3_reg>; Vdd_IO-supply = <&lis3_reg>; st,click-single-x; st,click-single-y; st,click-single-z; st,click-thresh-x = <10>; st,click-thresh-y = <10>; st,click-thresh-z = <10>; st,irq1-click; st,irq2-click; st,wakeup-x-lo; st,wakeup-x-hi; st,wakeup-y-lo; st,wakeup-y-hi; st,wakeup-z-lo; st,wakeup-z-hi; st,min-limit-x = <120>; st,min-limit-y = <120>; st,min-limit-z = <140>; st,max-limit-x = <550>; st,max-limit-y = <550>; st,max-limit-z = <750>; }; tsl2550: tsl2550@39 { compatible = "taos,tsl2550"; reg = <0x39>; }; tmp275: tmp275@48 { compatible = "ti,tmp275"; reg = <0x48>; }; tlv320aic3106: tlv320aic3106@1b { compatible = "ti,tlv320aic3106"; reg = <0x1b>; status = "okay"; /* Regulators */ AVDD-supply = <&vaux2_reg>; IOVDD-supply = <&vaux2_reg>; DRVDD-supply = <&vaux2_reg>; DVDD-supply = <&vbat>; }; }; &lcdc { status = "okay"; pinctrl-names = "default", "sleep"; pinctrl-0 = <&lcd_pins_default>; pinctrl-1 = <&lcd_pins_sleep>; }; &elm { status = "okay"; }; &epwmss0 { status = "okay"; ecap0: ecap@48300100 { status = "okay"; pinctrl-names = "default", "sleep"; pinctrl-0 = <&ecap0_pins_default>; pinctrl-1 = <&ecap0_pins_sleep>; }; }; &gpmc { status = "okay"; pinctrl-names = "default", "sleep"; pinctrl-0 = <&nandflash_pins_default>; pinctrl-1 = <&nandflash_pins_sleep>; ranges = <0 0 0x08000000 0x10000000>; /* CS0: NAND */ nand@0,0 { reg = <0 0 0>; /* CS0, offset 0 */ ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <8>; gpmc,device-width = <1>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <44>; gpmc,cs-wr-off-ns = <44>; gpmc,adv-on-ns = <6>; gpmc,adv-rd-off-ns = <34>; gpmc,adv-wr-off-ns = <44>; gpmc,we-on-ns = <0>; gpmc,we-off-ns = <40>; gpmc,oe-on-ns = <0>; gpmc,oe-off-ns = <54>; gpmc,access-ns = <64>; gpmc,rd-cycle-ns = <82>; gpmc,wr-cycle-ns = <82>; gpmc,wait-on-read = "true"; gpmc,wait-on-write = "true"; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wait-monitoring-ns = <0>; gpmc,wr-access-ns = <40>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; partition@0 { label = "NAND.SPL"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "NAND.SPL.backup1"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "NAND.SPL.backup2"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "NAND.SPL.backup3"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "NAND.u-boot-spl-os1"; reg = <0x00080000 0x00040000>; }; partition@5 { label = "NAND.u-boot-spl-os2"; reg = <0x000C0000 0x00040000>; }; partition@6 { label = "NAND.u-boot"; reg = <0x00100000 0x00400000>; }; partition@7 { label = "NAND.u-boot-env"; reg = <0x00500000 0x00020000>; }; partition@8 { label = "NAND.u-boot-env.backup1"; reg = <0x00520000 0x00020000>; }; partition@9 { label = "NAND.kernel1"; reg = <0x00540000 0x00800000>; }; partition@10 { label = "NAND.kernel2"; reg = <0x00D40000 0x00800000>; }; partition@11 { label = "NAND.file-system1"; reg = <0x01540000 0x07600000>; }; partition@12 { label = "NAND.file-system2"; reg = <0x08B40000 0x074C0000>; }; }; }; #include "tps65910.dtsi" &mcasp1 { pinctrl-names = "default", "sleep"; pinctrl-0 = <&am335x_evm_audio_pins>; pinctrl-1 = <&am335x_evm_audio_pins_sleep>; status = "okay"; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <2>; /* 4 serializers */ serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ 0 0 1 2 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &tps { vcc1-supply = <&vbat>; vcc2-supply = <&vbat>; vcc3-supply = <&vbat>; vcc4-supply = <&vbat>; vcc5-supply = <&vbat>; vcc6-supply = <&vbat>; vcc7-supply = <&vbat>; vccio-supply = <&vbat>; regulators { vrtc_reg: regulator@0 { regulator-always-on; }; vio_reg: regulator@1 { regulator-always-on; }; vdd1_reg: regulator@2 { /* VDD_MPU voltage limits 0.95V - 1.325V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1378000>; regulator-boot-on; regulator-always-on; }; vdd2_reg: regulator@3 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; vdd3_reg: regulator@4 { regulator-always-on; }; vdig1_reg: regulator@5 { regulator-always-on; }; vdig2_reg: regulator@6 { regulator-always-on; }; vpll_reg: regulator@7 { regulator-always-on; }; vdac_reg: regulator@8 { regulator-always-on; }; vaux1_reg: regulator@9 { regulator-always-on; }; vaux2_reg: regulator@10 { regulator-always-on; }; vaux33_reg: regulator@11 { regulator-always-on; }; vmmc_reg: regulator@12 { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-always-on; }; }; }; &mac { pinctrl-names = "default", "sleep"; pinctrl-0 = <&cpsw_default>; pinctrl-1 = <&cpsw_sleep>; }; &davinci_mdio { pinctrl-names = "default", "sleep"; pinctrl-0 = <&davinci_mdio_default>; pinctrl-1 = <&davinci_mdio_sleep>; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rgmii-txid"; }; &cpsw_emac1 { phy_id = <&davinci_mdio>, <1>; phy-mode = "rgmii-txid"; }; &tscadc { status = "okay"; tsc { ti,wires = <4>; ti,x-plate-resistance = <200>; ti,coordinate-readouts = <5>; ti,wire-config = <0x00 0x11 0x22 0x33>; }; adc { ti,adc-channels = <4 5 6 7>; }; }; &mmc3 { /* these are on the crossbar and are outlined in the xbar-event-map element */ dmas = <&edma 12 &edma 13>; dma-names = "tx", "rx"; status = "okay"; vmmc-supply = <&vmmc_reg>; bus-width = <4>; pinctrl-names = "default", "sleep"; pinctrl-0 = <&mmc3_pins_default>; pinctrl-1 = <&mmc3_pins_sleep>; ti,non-removable; ti,needs-special-hs-handling; cap-power-off-card; keep-power-in-suspend; #address-cells = <1>; #size-cells = <0>; wlcore: wlcore@0 { compatible = "ti,wlcore"; reg = <2>; interrupt-parent = <&gpio3>; interrupts = <17 IRQ_TYPE_LEVEL_HIGH>; }; }; &edma { ti,edma-xbar-event-map = /bits/ 16 <1 12 2 13>; }; &sham { status = "okay"; }; &aes { status = "okay"; }; &wkup_m3 { ti,scale-data-fw = "am335x-evm-scale-data.bin"; }; &dcan1 { status = "disabled"; /* Enable only if Profile 1 is selected */ pinctrl-names = "default"; pinctrl-0 = <&dcan1_pins_default>; }; &rtc { ti,system-power-controller; };