root@dra7xx-evm:~# ./omapconf show opp OMAPCONF (rev 1.73-nogit built Mon Jul 30 09:41:10 CST 2018) HW Platform: Generic DRA74X (Flattened Device Tree) DRA75X ES2.0 GP Device (STANDARD performance (1.0GHz)) TPS659038 ES2.0 SW Build Details: Build: Version: _____ _____ _ _ Kernel: Version: 4.4.45 Author: kenny_tsai@tpedmcbm03 Toolchain: gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) Type: #12 SMP PREEMPT Date: Wed Jul 25 18:41:02 CST 2018 /sys/devices/system/cpu/cpu0/cpufreq/scaling_governor not found, no CPUFREQ? omapconf: warning: no matching rate for VDD_CORE OPP.Please check rates against Data Manual recommendations. |-----------------------------------------------------------------------------------| | | Temperature | Voltage | Frequency | OPerating Point | |-----------------------------------------------------------------------------------| | VDD_CORE / VDD_CORE0 | 58C / 136F | 1.050 V | | UNKNOWN | | L3 | | | 265 MHz | | | DMM | | | 265 MHz | | | EMIF1 | | | 265 MHz | | | EMIF2 | | | 265 MHz | | | LP-DDR2 | | | 532 MHz | | | L4 | | | 265 MHz | | | IPU1 | | | (2127 MHz) (1) | | | Cortex-M4 Cores | | | (1063 MHz) (1) | | | IPU2 | | | (2127 MHz) (1) | | | Cortex-M4 Cores | | | (1063 MHz) (1) | | | DSS | | | (768 MHz) (1) | | | BB2D | | | (2127 MHz) (1) | | | | | | | | | VDD_MPU / VDD_CORE1 | 60C / 140F | 1.080 V | | NOM | | MPU (CPU1 ON) | | | 1000 MHz | | | | | | | | | VDD_GPU / VDD_CORE2 | 59C / 138F | 1.010 V | | NOM | | GPU | | | 425 MHz | | | | | | | | | VDD_DSPEVE / VDD_CORE3 | 58C / 136F | 1.010 V | | NOM | | DSP1 | | | (600 MHz) (1) | | | DSP2 | | | (600 MHz) (1) | | | EVE1 | | | (0 MHz) (1) | | | EVE2 | | | (0 MHz) (1) | | | | | | | | | VDD_IVA / VDD_CORE4 | 59C / 138F | 1.010 V | | NOM | | IVA | | | (388 MHz) (1) | | | | | | | | |-----------------------------------------------------------------------------------| Notes: (1) Module is disabled, rate may not be relevant. /sys/devices/system/cpu/cpu0/cpufreq/scaling_governor not found, no CPUFREQ? root@dra7xx-evm:~#