# ./omapconf export ctt OMAPCONF (rev v1.73 built Mon Dec 23 13:52:07 UTC 2019) HW Platform: Generic DRA74X (Flattened Device Tree) DRA75X ES2.0 GP Device (STANDARD performance (1.0GHz)) TPS659038 ES2.2 SW Build Details: Build: Version: _____ _____ _ _ Kernel: Version: 4.19.59-g5f8c1c6121 Author: oe-user@oe-host Toolchain: gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36) Type: #1 SMP PREEMPT Date: Wed Dec 18 03:09:55 UTC 2019 The Clock Tree Tool can import register settings from a *.rd1 file. The format of the *.rd1 file is: DeviceName DRA75X_SR2.0 ... Copy the below output between the begin and end separators into a file with the extension *.rd1 and this file can be read by the Clock Tree Tool |--------------------------- ctt dump begin ----------------------| DeviceName DRA75X_SR2.0 0x4A005100 0x00000110 0x4A005120 0x00000007 0x4A00512C 0x00010A04 0x4A005130 0x00000002 0x4A00513C 0x00000204 0x4A005140 0x0000023E 0x4A005144 0x00000005 0x4A005154 0x00000205 0x4A005158 0x00000204 0x4A00515C 0x00000006 0x4A005160 0x00000007 0x4A00516C 0x00C04B00 0x4A005170 0x00000201 0x4A00519C 0x00000000 0x4A0051A0 0x00000007 0x4A0051AC 0x00010A04 0x4A0051B0 0x00000002 0x4A0051DC 0x00000000 0x4A0051E0 0x00000007 0x4A0051EC 0x00800800 0x4A0051F0 0x00000A01 0x4A0051F4 0x00000001 0x4A005210 0x00000007 0x4A00521C 0x00010A04 0x4A005220 0x00000202 0x4A005228 0x00000208 0x4A005234 0x00000007 0x4A005240 0x00004B01 0x4A005244 0x00000001 0x4A005248 0x00000003 0x4A005254 0x00000000 0x4A005284 0x00000005 0x4A005290 0x00000000 0x4A005294 0x00000001 0x4A0052A4 0x00000000 0x4A0052A8 0x00000007 0x4A0052B4 0x0000FA04 0x4A0052B8 0x00000204 0x4A0052C0 0x00000228 0x4A0052C4 0x00000208 0x4A0052D8 0x00000007 0x4A0052E4 0x00010A04 0x4A0052E8 0x00000002 0x4A005420 0x00070000 0x4A005520 0x01000001 0x4A005550 0x00030000 0x4A005558 0x00030000 0x4A005560 0x00030000 0x4A005568 0x00000002 0x4A005570 0x00000002 0x4A005578 0x00030000 0x4A005580 0x00030000 0x4A005620 0x00070000 0x4A005660 0x00070000 0x4A0056A0 0x00070000 0x4A005744 0x00020002 0x4A005764 0x00000001 0x4A008140 0x00000007 0x4A00814C 0x00006004 0x4A008150 0x00000804 0x4A008158 0x00000003 0x4A00815C 0x00000004 0x4A008160 0x0000000A 0x4A008164 0x00000002 0x4A008180 0x00000007 0x4A00818C 0x0401E009 0x4A008190 0x00000202 0x4A008200 0x00000007 0x4A00820C 0x04004B00 0x4A008210 0x0000040F 0x4A00821C 0x00000101 0x4A008728 0x00030000 0x4A008778 0x00000001 0x4A008780 0x00000001 0x4A008920 0x00070000 0x4A008B30 0x00000001 0x4A008B38 0x00000001 0x4A008B40 0x00000000 0x4A008C00 0x04030000 0x4A008E20 0x00030000 0x4A008E28 0x00030000 0x4A008E40 0x00030000 0x4A008E50 0x01000001 0x4A008F20 0x00060001 0x4A008F28 0x00020001 0x4A009020 0x00000001 0x4A009028 0x00070000 0x4A009030 0x00070000 0x4A009120 0x00070000 0x4A009130 0x00070000 0x4A009220 0x0A070000 0x4A009328 0x01040002 0x4A009330 0x01040002 0x4A009340 0x00000101 0x4A009348 0x00070000 0x4A009350 0x00070000 0x4A009358 0x00070000 0x4A009388 0x00000102 0x4A0093B0 0x00000702 0x4A0093B8 0x00070000 0x4A0093D0 0x08000002 0x4A0093E0 0x00000001 0x4A0093E8 0x00000001 0x4A0093F0 0x00040101 0x4A009620 0x00030000 0x4A009728 0x00030000 0x4A009730 0x00020002 0x4A009738 0x00030000 0x4A009740 0x00030000 0x4A009748 0x00030000 0x4A009750 0x00030000 0x4A009760 0x00030000 0x4A009768 0x00030000 0x4A009770 0x00030000 0x4A009778 0x00020001 0x4A009780 0x00020001 0x4A009788 0x00030000 0x4A009790 0x00030000 0x4A009798 0x00030000 0x4A0097A0 0x00020002 0x4A0097A8 0x00030000 0x4A0097B0 0x00030000 0x4A0097B8 0x00030000 0x4A0097C4 0x00030000 0x4A0097C8 0x00030000 0x4A0097D0 0x00020002 0x4A0097D8 0x00030000 0x4A0097F0 0x00030000 0x4A0097F8 0x00030000 0x4A009800 0x00030000 0x4A009808 0x00030000 0x4A009810 0x00020101 0x4A009818 0x00030000 0x4A009820 0x00030000 0x4A009828 0x00020002 0x4A009830 0x07030000 0x4A009838 0x01030000 0x4A009840 0x00010002 0x4A009848 0x00010002 0x4A009850 0x00010002 0x4A009858 0x00030000 0x4A009860 0x00030000 0x4A009868 0x04030000 0x4A009870 0x00030000 0x4A009878 0x00030000 0x4A009890 0x00000002 0x4A009898 0x00030000 0x4A0098A0 0x00030000 0x4A0098A8 0x00030000 0x4A0098B0 0x00030000 0x4A0098B8 0x00030000 0x4A0098C0 0x00000001 0x4A0098C8 0x00030000 0x4A0098D0 0x00030000 0x4A0098E0 0x00030000 0x4A0098E8 0x00030000 0x4A0098F0 0x00030000 0x4A0098F8 0x00030000 0x4A009904 0x00030000 0x4A009908 0x00030000 0x4AE06108 0x00000000 0x4AE0610C 0x00000000 0x4AE06114 0x00000000 0x4AE06118 0x00000001 0x4AE06128 0x00000000 0x4AE0612C 0x00000000 0x4AE06130 0x00000000 0x4AE06134 0x00000000 0x4AE06138 0x00000000 0x4AE06144 0x00000000 0x4AE06148 0x00000000 0x4AE0614C 0x00000000 0x4AE06150 0x00000000 0x4AE06154 0x00000000 0x4AE06158 0x00000000 0x4AE06164 0x00000000 0x4AE06168 0x00000000 0x4AE0616C 0x00000000 0x4AE06170 0x00000000 0x4AE06174 0x00000000 0x4AE06178 0x00000000 0x4AE06180 0x00000000 0x4AE06184 0x00000000 0x4AE06188 0x00000000 0x4AE0618C 0x00000000 0x4AE06190 0x00000000 0x4AE06194 0x00000000 0x4AE06198 0x00000000 0x4AE0619C 0x00000000 0x4AE061A0 0x00000000 0x4AE061A4 0x00000000 0x4AE061A8 0x00000000 0x4AE061AC 0x00000000 0x4AE061B0 0x00000000 0x4AE061B4 0x00000000 0x4AE061B8 0x00000000 0x4AE061BC 0x00000000 0x4AE061C0 0x00000000 0x4AE061C8 0x00000000 0x4AE061CC 0x00000000 0x4AE061D0 0x00000000 0x4AE061D4 0x00000000 0x4AE061D8 0x00000000 0x4AE061E0 0x00000000 0x4AE07830 0x00030000 0x4AE07838 0x00030000 0x4AE07840 0x01000002 0x4AE07878 0x00030000 0x4AE07880 0x00030000 0x4AE07888 0x00030000 |---------------------------- ctt dump end -----------------------| omapconf: powerdm_deinit(): cpu not supported!!! omapconf: clockdm_deinit(): cpu not supported!!!