paneesh@awsmblx404bs005:~/new_psdkla/ti-processor-sdk-linux-automotive-j7-evm-07_00_00/yocto-build/build$ TOOLCHAIN_BASE=$HOME MACHINE=j7-evm bitbake openh264 WARNING: Layer meta-psdkla should set LAYERSERIES_COMPAT_meta-psdkla in its conf/layer.conf file to list the core layer names it is compatible with. WARNING: Layer meta-psdkla should set LAYERSERIES_COMPAT_meta-psdkla in its conf/layer.conf file to list the core layer names it is compatible with. NOTE: Started PRServer with DBfile: /data/home/paneesh/new_psdkla/ti-processor-sdk-linux-automotive-j7-evm-07_00_00/yocto-build/build/cache/prserv.sqlite3, IP: 127.0.0.1, PORT: 33195, PID: 25947 WARNING: Layer meta-psdkla should set LAYERSERIES_COMPAT_meta-psdkla in its conf/layer.conf file to list the core layer names it is compatible with. WARNING: Layer meta-psdkla should set LAYERSERIES_COMPAT_meta-psdkla in its conf/layer.conf file to list the core layer names it is compatible with. Loading cache: 100% |#########################################################################################################################################################| Time: 0:00:01 Loaded 8296 entries from dependency cache. Parsing recipes: 100% |#######################################################################################################################################################| Time: 0:00:02 Parsing of 2964 .bb files complete (2963 cached, 1 parsed). 8298 targets, 1204 skipped, 0 masked, 0 errors. WARNING: No recipes available for: /data/home/paneesh/new_psdkla/ti-processor-sdk-linux-automotive-j7-evm-07_00_00/yocto-build/sources/meta-arago/meta-arago-distro/recipes-browser/chromium/chromium-ozone-wayland_%.bbappend /data/home/paneesh/new_psdkla/ti-processor-sdk-linux-automotive-j7-evm-07_00_00/yocto-build/sources/meta-arago/meta-arago-distro/recipes-connectivity/iproute2/iproute2_4.19.0.bbappend /data/home/paneesh/new_psdkla/ti-processor-sdk-linux-automotive-j7-evm-07_00_00/yocto-build/sources/meta-arago/meta-arago-distro/recipes-support/opencv/opencv_3.1.bbappend ERROR: Nothing PROVIDES 'openh264' openh264 was skipped: because it has a restricted license 'commercial'. Which is not whitelisted in LICENSE_FLAGS_WHITELIST openh264 was skipped: because it has a restricted license 'commercial'. Which is not whitelisted in LICENSE_FLAGS_WHITELIST Summary: There were 5 WARNING messages shown. Summary: There was 1 ERROR message shown, returning a non-zero exit code.