root@dra7xx-evm:~# omapconf show opp OMAPCONF (rev v1.73-17-g578778b built Wed Jan 2 18:53:32 IST 2019) HW Platform: Generic DRA74X (Flattened Device Tree) DRA75X ES1.0 GP Device (STANDARD performance (1.5GHz)) TPS659038 ES1.0 SW Build Details: Build: Version: _____ _____ _ _ Kernel: Version: 4.4.84-00034-gaa42c96 Author: x0038811@udx0038811 Toolchain: gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) Type: #1 SMP PREEMPT Date: Mon Dec 30 13:10:14 IST 2019 41.865639] random: nonblocking pool is initialized -|---------------------------------------------------------------------------------| | | Temperature | Voltage | Frequency | OPerating Point | |-----------------------------------------------------------------------------------| | VDD_CORE / VDD_CORE0 | 46C / 114F | 1.030 V | | NOM | | L3 | | | 266 MHz | | | DMM | | | 266 MHz | | | EMIF1 | | | 266 MHz | | | EMIF2 | | | 266 MHz | | | LP-DDR2 | | | 532 MHz | | | L4 | | | 266 MHz | | | IPU1 | | | (2128 MHz) (1) | | | Cortex-M4 Cores | | | (1064 MHz) (1) | | | IPU2 | | | 2128 MHz | | | Cortex-M4 Cores | | | 1064 MHz | | | DSS | | | 192 MHz | | | BB2D | | | (2128 MHz) (1) | | | | | | | | | VDD_MPU / VDD_CORE1 | 48C / 118F | 1.060 V | | NOM | | MPU (CPU1 ON) | | | 1000 MHz | | | | | | | | | VDD_GPU / VDD_CORE2 | 44C / 111F | 1.250 V | | HIGH | | GPU | | | 532 MHz | | | | | | | | | VDD_DSPEVE / VDD_CORE3 | 48C / 118F | 1.250 V | | NOM | | DSP1 | | | 750 MHz | | | DSP2 | | | 750 MHz | | | EVE1 | | | 535 MHz | | | EVE2 | | | 535 MHz | | | | | | | | | VDD_IVA / VDD_CORE4 | 40C / 104F | 1.250 V | | HIGH | | IVA | | | 532 MHz | | | | | | | | |-----------------------------------------------------------------------------------| Notes: (1) Module is disabled, rate may not be relevant.