U-Boot SPL 2021.01-g15769936a5 (Dec 20 2021 - 17:09:03 +0000) Model: Texas Instruments K3 J721E SoC Board: J721EX-PM2-SOM rev E7 SYSFW ABI: 3.1 (firmware rev 0x0015 '21.9.1--v2021.09a (Terrific Lla') Trying to boot from MMC2 Starting ATF on ARM64 core... NOTICE: BL31: v2.5(release):08.01.00.006-dirty NOTICE: BL31: Built : 16:34:52, Dec 20 2021 U-Boot SPL 2021.01-g15769936a5 (Dec 20 2021 - 16:36:05 +0000) Model: Texas Instruments K3 J721E SoC Board: J721EX-PM2-SOM rev E7 SYSFW ABI: 3.1 (firmware rev 0x0015 '21.9.1--v2021.09a (Terrific Lla') Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Trying to boot from MMC2 U-Boot 2021.01-g15769936a5 (Dec 20 2021 - 16:36:05 +0000) SoC: J721E SR1.0 Model: Texas Instruments K3 J721E SoC Board: J721EX-PM2-SOM rev E7 DRAM: 4 GiB Flash: 0 Bytes MMC: sdhci@4f80000: 0, sdhci@4fb0000: 1 In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Net: am65_cpsw_nuss_slave ethernet@46000000: K3 CPSW: nuss_ver: 0x6BA00101 cpsw_ver: 0x6BA80100 ale_ver: 0x00293904 Ports:1 mdio_freq:1000000 eth0: ethernet@46000000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc1 is current device SD/MMC found on device 1 Failed to load 'boot.scr' 483 bytes read in 9 ms (51.8 KiB/s) Loaded env from uEnv.txt Importing environment from mmc1 ... Running uenvcmd ... 1 bytes read in 12 ms (0 Bytes/s) Already setup. k3_r5f_rproc r5f@41000000: Core 1 is already in use. No rproc commands work k3_r5f_rproc r5f@41400000: Core 2 is already in use. No rproc commands work 10019888 bytes read in 430 ms (22.2 MiB/s) Load Remote Processor 2 with data@addr=0x82000000 10019888 bytes: Success! 338860 bytes read in 27 ms (12 MiB/s) Load Remote Processor 3 with data@addr=0x82000000 338860 bytes: Success! Failed to load '/lib/firmware/j7-main-r5f1_0-fw' Failed to load '/lib/firmware/j7-main-r5f1_1-fw' 1518292 bytes read in 76 ms (19.1 MiB/s) Load Remote Processor 6 with data@addr=0x82000000 1518292 bytes: Success! 1518292 bytes read in 77 ms (18.8 MiB/s) Load Remote Processor 7 with data@addr=0x82000000 1518292 bytes: Success! 12849216 bytes read in 207 ms (59.2 MiB/s) Load Remote Processor 8 with data@addr=0x82000000 12849216 bytes: Success! 19270144 bytes read in 817 ms (22.5 MiB/s) 100196 bytes read in 16 ms (6 MiB/s) 11211 bytes read in 11 ms (995.1 KiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 ERROR: reserving fdt memory region failed (addr=fe000000 size=1000000) ERROR: reserving fdt memory region failed (addr=fc000000 size=2000000) ERROR: reserving fdt memory region failed (addr=ac000000 size=200000) ERROR: reserving fdt memory region failed (addr=ac200000 size=1e00000) Loading Device Tree to 000000008fee4000, end 000000008fffffff ... OK Starting kernel ...