/* * Copyright (C) 2016 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include "dra7-evm.dts" / { memory { device_type = "memory"; reg = <0x0 0x80000000 0x0 0x80000000>; /* 2 GB */ }; leds { status = "disabled"; }; gpio_keys { status = "disabled"; }; jamr3_sound{ status = "disabled"; }; primary_sound{ status = "disabled"; }; }; &evm_3v3_sd { gpio = <>; }; &snd0 { status = "disabled"; }; &hdmi0 { status = "disabled"; }; &tpd12s015 { status = "disabled"; }; &pcf_lcd { status = "disabled"; }; &pcf_gpio_21 { status = "disabled"; }; &lcd_fpd { status = "disabled"; }; &extcon_usb1 { //fake gpio id-gpios = <&gpio3 24 GPIO_ACTIVE_HIGH>; }; &extcon_usb2 { //fake gpio id-gpios = <&gpio3 25 GPIO_ACTIVE_HIGH>; }; &usb1 { dr_mode = "host"; }; &tlv320aic3106 { status = "disabled"; }; &pcf_hdmi { status = "disabled"; }; &i2c_p3_exp { ov10633@37 { status = "disabled"; }; }; &tvp_5158 { status = "disabled"; }; &disp_ser { status = "disabled"; }; &pcie1_rc { status = "disabled"; }; &elm { status = "okay"; }; #if 1 &gpmc { status = "okay"; ranges = <0 0 0x08000000 0x01000000>; /* minimum GPMC partition = 16MB */ nand@0,0 { compatible = "ti,omap2-nand"; reg = <0 0 4>; /* device IO registers */ interrupt-parent = <&gpmc>; interrupts = <0 IRQ_TYPE_NONE>, /* fifoevent */ <1 IRQ_TYPE_NONE>; /* termcount */ rb-gpios = <&gpmc 0 GPIO_ACTIVE_HIGH>; /* gpmc_wait0 pin */ ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <16>; gpmc,device-width = <2>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <80>; gpmc,cs-wr-off-ns = <80>; gpmc,adv-on-ns = <0>; gpmc,adv-rd-off-ns = <60>; gpmc,adv-wr-off-ns = <60>; gpmc,we-on-ns = <10>; gpmc,we-off-ns = <50>; gpmc,oe-on-ns = <4>; gpmc,oe-off-ns = <40>; gpmc,access-ns = <40>; gpmc,wr-access-ns = <80>; gpmc,rd-cycle-ns = <80>; gpmc,wr-cycle-ns = <80>; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; partition@0 { label = "NAND.device.0"; reg = <0x00000000 0x10000000>; /*256 MB*/ }; /* partition@0 { label = "NAND.SPL"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "NAND.SPL.backup1"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "NAND.SPL.backup2"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "NAND.SPL.backup3"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "NAND.u-boot-spl-os"; reg = <0x00080000 0x00040000>; }; partition@5 { label = "NAND.u-boot"; reg = <0x000c0000 0x00100000>; }; partition@6 { label = "NAND.u-boot-env"; reg = <0x001c0000 0x00020000>; }; partition@7 { label = "NAND.u-boot-env.backup1"; reg = <0x001e0000 0x00020000>; }; partition@8 { label = "NAND.kernel"; reg = <0x00200000 0x00800000>; }; partition@9 { label = "NAND.file-system"; reg = <0x00a00000 0x0f600000>; }; */ }; }; #endif &qspi { status = "okay"; spi-max-frequency = <76800000>; m25p80@0 { compatible = "s25fl256s1"; spi-max-frequency = <76800000>; reg = <0>; spi-tx-bus-width = <1>; spi-rx-bus-width = <4>; #address-cells = <1>; #size-cells = <1>; /* MTD partition table. * The ROM checks the first four physical blocks * for a valid file to boot and the flash here is * 64KiB block size. */ partition@0 { label = "QSPI.MLO"; reg = <0x00000000 0x000040000>; }; partition@1 { label = "QSPI.u-boot"; reg = <0x00040000 0x00100000>; }; partition@2 { label = "QSPI.DRA7-evm.dtb"; reg = <0x00140000 0x00080000>; }; partition@3 { label = "QSPI.u-boot-env"; reg = <0x001c0000 0x00010000>; }; partition@4 { label = "QSPI.u-boot-env.backup1"; reg = <0x001d0000 0x0010000>; }; partition@5 { label = "QSPI.uImage"; reg = <0x001e0000 0x0800000>; }; partition@6 { label = "QSPI.IPU-exe"; reg = <0x009e0000 0x01620000>; }; }; }; &mailbox5 { status = "disabled"; }; &mailbox6 { status = "disabled"; }; &mmu0_dsp1 { status = "disabled"; }; &mmu1_dsp1 { status = "disabled"; }; &mmu0_dsp2 { status = "disabled"; }; &mmu1_dsp2 { status = "disabled"; }; &mmu_ipu1 { status = "disabled"; }; &mmu_ipu2 { status = "disabled"; }; &ipu2 { status = "disabled"; }; &ipu1 { status = "disabled"; }; &dsp1 { status = "disabled"; }; &dsp2 { status = "disabled"; }; &dss { status = "disabled"; }; &hdmi { status = "disabled"; }; &vip1 { status = "disabled"; }; &video_in { status = "disabled"; }; &reserved_mem { status = "disabled"; }; &pcf_jamr3_21 { status = "disabled"; }; &tlv320aic3106a { status = "disabled"; }; &tlv320aic3106b { status = "disabled"; }; &tlv320aic3106c { status = "disabled"; }; &mcasp7 { status = "disabled"; }; &mcasp8 { status = "disabled"; }; &mcasp2 { status = "okay"; }; &mcasp3 { status = "okay"; }; &mcasp6 { status = "disabled"; }; &ipu2_cma_pool { status = "disabled"; }; &dsp1_cma_pool { status = "disabled"; }; &ipu1_cma_pool { status = "disabled"; }; &dsp2_cma_pool { status = "disabled"; }; &cmem_radio { status = "disabled"; }; &dsp1_sr0 { status = "disabled"; }; &uart4 { status = "okay"; }; &uart8 { status = "okay"; }; &uart5 { status = "okay"; }; &uart9 { status = "okay"; }; &uart10 { status = "okay"; }; &mmc4 { status = "disabled"; }; &i2c1 { status = "okay"; clock-frequency = <400000>; }; &i2c2 { status = "okay"; clock-frequency = <400000>; }; &i2c3 { status = "okay"; clock-frequency = <400000>; }; &i2c4 { status = "okay"; clock-frequency = <400000>; }; &i2c5 { status = "okay"; clock-frequency = <400000>; }; &mcspi1 { status = "okay"; spidev@0 { spi-max-frequency = <24000000>; reg = <0>; compatible = "rohm,dh2228fv"; /*compatible = "linux,spidev";*/ }; }; &mcspi2 { status = "okay"; spidev@1 { spi-max-frequency = <24000000>; reg = <0>; compatible = "rohm,dh2228fv"; }; }; &mcspi3 { status = "okay"; spidev@2 { spi-max-frequency = <24000000>; reg = <0>; compatible = "rohm,dh2228fv"; }; }; &mcspi4 { status = "okay"; spidev@3 { spi-max-frequency = <24000000>; reg = <0>; compatible = "rohm,dh2228fv"; }; }; &mcasp1 { #sound-dai-cells = <0>; assigned-clocks = <&mcasp1_ahclkx_mux>; assigned-clock-parents = <&atl_clkin1_ck>; status = "okay"; op-mode = <0>; // MCASP_IIS_MODE // tdm-slots = <2>; // 4 serializer // serial-dir = < // 0: INACTIVE, 1: TX, 2: RX // 0 0 1 2 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &mcasp2 { #sound-dai-cells = <0>; assigned-clocks = <&mcasp2_ahclkx_mux>; assigned-clock-parents = <&atl_clkin1_ck>; status = "okay"; op-mode = <0>; // MCASP_IIS_MODE // tdm-slots = <2>; // 4 serializer // serial-dir = < // 0: INACTIVE, 1: TX, 2: RX // 0 0 1 2 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &mcasp3 { #sound-dai-cells = <0>; assigned-clocks = <&mcasp3_ahclkx_mux>; assigned-clock-parents = <&atl_clkin1_ck>; status = "okay"; op-mode = <0>; // MCASP_IIS_MODE // tdm-slots = <2>; // 4 serializer // serial-dir = < // 0: INACTIVE, 1: TX, 2: RX // 0 0 1 2 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &atl { assigned-clock-parents = <&sys_clkin1>, <&dpll_abe_m2_ck>; }; &mac { status = "okay"; dual_emac; ti,no-idle; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rmii"; dual_emac_res_vlan = <1>; }; #if 0 &cpsw_emac1 { phy_id = <&davinci_mdio>, <2>; phy-mode = "mii"; dual_emac_res_vlan = <2>; }; #endif &oppdm_mpu { status = "disabled"; }; &epwmss0 { status = "okay"; }; #if 0 &ehrpwm0 { status = "okay"; }; #endif &ecap0 { status = "okay"; }; &epwmss1 { status = "okay"; }; #if 0 &ehrpwm1 { status = "okay"; }; #endif &ecap1 { status = "okay"; }; &epwmss2 { status = "okay"; }; #if 0 &ehrpwm2 { status = "okay"; }; #endif &ecap2 { status = "okay"; }; &dra7_pmx_core { pinctrl-names = "default"; pinctrl-0 = <&man2020_pins>; man2020_pins: man2020_pins { pinctrl-single,pins = < 0x3B0 (MUX_MODE0 | PIN_INPUT_PULLUP) /* spi1_cs0.spi1_cs0 */ 0x3B4 (MUX_MODE0 | PIN_INPUT_PULLUP) /* spi1_cs1.spi1_cs1 */ 0x3A4 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi1_sclk.spi1_sclk */ 0x3AC (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi1_d0.spi1_d0 */ 0x3A8 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi1_d1.spi1_d1 */ 0x3C8 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi2_d0.spi2_d0 */ 0x3C4 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi2_d1.spi2_d1 */ 0x3CC (MUX_MODE0 | PIN_INPUT_PULLUP) /* spi2_cs0.spi2_cs0 */ 0x3C0 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* spi2_sclk.spi2_sclk */ 0x264 (MUX_MODE7 | PIN_INPUT_PULLDOWN) /* rgmii0_txd0.spi4_cs0 */ 0x260 (MUX_MODE7 | PIN_INPUT_PULLDOWN) /* rgmii0_txd1.spi4_d0 */ 0x25C (MUX_MODE7 | PIN_INPUT_PULLDOWN) /* rgmii0_txd2.spi4_d1 */ 0x258 (MUX_MODE7 | PIN_INPUT_PULLDOWN) /* RGMII0_TXD3.spi4_sclk */ 0x40C (MUX_MODE0 | PIN_INPUT_PULLUP) /* i2c2_scl.i2c2_scl */ 0x408 (MUX_MODE0 | PIN_INPUT_PULLUP) /* i2c2_sda.i2c2_sda */ 0x378 (MUX_MODE2 | PIN_INPUT_PULLUP) /* gpio6_11.i2c3_scl */ 0x374 (MUX_MODE2 | PIN_INPUT_PULLUP) /* gpio6_10.i2c3_sda */ 0x2AC (MUX_MODE10 | PIN_INPUT_PULLUP) /* mcasp1_aclkr.i2c4_sda */ 0x2B0 (MUX_MODE10 | PIN_INPUT_PULLUP) /* mcasp1_fsr.i2c4_scl */ 0x2B4 (MUX_MODE10 | PIN_INPUT | SLEWCONTROL) /* mcasp1_axr0.i2c5_sda */ 0x2B8 (MUX_MODE10 | PIN_INPUT | SLEWCONTROL) /* mcasp1_axr1.i2c5_scl */ 0x314 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp2_axr4.gpio1_4 */ 0x3D4 (MUX_MODE14 | PIN_INPUT_PULLUP | SLEWCONTROL) /* dcan1_rx.gpio1_15 */ 0x06C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* gpmc_a11.gpio2_1 */ 0x070 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* GPMC_A12.gpio2_2 */ 0x0C0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* gpmc_clk.gpio2_22 */ 0x0D4 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* gpmc_ben1.gpio2_27 */ 0x31C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp2_axr6.gpio2_29 */ 0x154 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* vin2a_clk0.gpio3_28 */ 0x2E8 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr13.gpio6_4 */ 0x288 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* gpio6_14.gpio6_14 */ 0x418 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* Wakeup0.gpio1_0 */ 0x41C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* WAKEUP1.gpio1_1 */ 0x320 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp2_axr7.gpio1_5 */ 0x2E0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr11.gpio4_17 */ 0x2E4 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr12.gpio4_18 */ 0x2CC (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr6.gpio5_8 */ 0x2D0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr7.gpio5_9 */ 0x2D4 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr8.gpio5_10 */ 0x2D8 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr9.gpio5_11 */ 0x2DC (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr10.gpio5_12 */ 0x23C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mdio_mclk.gpio5_15 */ 0x240 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mdio_d.gpio5_16 */ 0x24C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* uart3_txd.gpio5_19 */ 0x274 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* rgmii0_rxd2.gpio5_29 */ 0x278 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* rgmii0_rxd1.gpio5_30 */ 0x27C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* rgmii0_rxd0.gpio5_31 */ 0x2EC (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr14.gpio6_5 */ 0x2F0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp1_axr15.gpio6_6 */ 0x318 (MUX_MODE14 | PIN_INPUT_PULLDOWN | MUX_VIRTUAL_MODE12) /* mcasp2_axr5.gpio6_7 */ 0x30C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* mcasp2_axr2.gpio6_8 */ 0x284 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* usb2_drvvbus.gpio6_13 */ 0x28C (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* gpio6_15.gpio6_15 */ 0x290 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* gpio6_16.gpio6_16 */ 0x298 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* xref_clk1.gpio6_18 */ 0x29C (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* xref_clk2.gpio6_19 */ 0x2A0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* xref_clk3.gpio6_20 */ 0x3E8 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* uart1_ctsn.gpio7_24 */ 0x3EC (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* uart1_rtsn.gpio7_25 */ 0x3F0 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* uart2_rxd.gpio7_26 */ 0x3F4 (MUX_MODE14 | PIN_INPUT_PULLDOWN) /* uart2_txd.gpio7_27 */ 0x3E4 (MUX_MODE0 | PIN_INPUT_PULLUP | SLEWCONTROL) /* uart1_txd.uart1_txd */ 0x3E0 (MUX_MODE0 | PIN_INPUT_PULLUP | SLEWCONTROL) /* uart1_rxd.uart1_rxd */ 0x3F8 (MUX_MODE2 | PIN_INPUT_PULLUP) /* uart2_ctsn.uart3_rxd */ 0x3FC (MUX_MODE1 | PIN_INPUT_PULLUP) /* uart2_rtsn.uart3_txd */ 0x33C (MUX_MODE4 | PIN_INPUT_SLEW) /* mcasp4_axr0.uart4_rxd */ 0x340 (MUX_MODE4 | PIN_INPUT_SLEW) /* mcasp4_axr1.uart4_txd */ 0x32C (MUX_MODE4 | PIN_INPUT_PULLUP) /* mcasp3_axr0.uart5_rxd */ 0x330 (MUX_MODE4 | PIN_INPUT_PULLUP) /* mcasp3_axr1.uart5_txd */ 0x334 (MUX_MODE3 | PIN_INPUT_PULLUP) /* mcasp4_aclkx.uart8_rxd */ 0x338 (MUX_MODE3 | PIN_INPUT_PULLUP) /* mcasp4_fsx.uart8_txd */ 0x344 (MUX_MODE3 | PIN_INPUT_PULLUP) /* mcasp5_aclkx.uart9_rxd */ 0x348 (MUX_MODE3 | PIN_INPUT_PULLUP) /* mcasp5_fsx.uart9_txd */ 0x394 (MUX_MODE2 | PIN_INPUT_PULLUP) /* mmc3_dat4.uart10_rxd */ 0x398 (MUX_MODE2 | PIN_INPUT_PULLUP) /* MMC3_DAT5.uart10_txd */ 0x39C (MUX_MODE2 | PIN_INPUT_PULLUP) /* MMC3_DAT6.uart10_ctsn */ 0x3A0 (MUX_MODE2 | PIN_INPUT_PULLUP) /* MMC3_DAT7.uart10_rtsn */ 0x2BC (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp1_axr2.mcasp1_axr2 */ 0x2C0 (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp1_axr3.mcasp1_axr3 */ 0x2C4 (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp1_axr4.mcasp1_axr4 */ 0x2C8 (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp1_axr5.mcasp1_axr5 */ 0x2A4 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* mcasp1_aclkx.mcasp1_aclkx */ 0x2A8 (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp1_fsx.mcasp1_fsx */ 0x2F8 (MUX_MODE0 | PIN_INPUT_SLEW | MUX_VIRTUAL_MODE9) /* mcasp2_fsx.mcasp2_fsx */ 0x2F4 (MUX_MODE0 | PIN_INPUT_PULLDOWN | MUX_VIRTUAL_MODE9) /* mcasp2_aclkx.mcasp2_aclkx */ 0x304 (MUX_MODE0 | PIN_INPUT_PULLDOWN | MUX_VIRTUAL_MODE12) /* mcasp2_axr0.mcasp2_axr0 */ 0x308 (MUX_MODE0 | PIN_INPUT_PULLDOWN | MUX_VIRTUAL_MODE12) /* mcasp2_axr1.mcasp2_axr1 */ 0x310 (MUX_MODE1 | PIN_INPUT_SLEW | MUX_VIRTUAL_MODE9) /* mcasp2_axr3.mcasp3_axr3 */ 0x324 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* mcasp3_aclkx.mcasp3_aclkx */ 0x328 (MUX_MODE0 | PIN_INPUT_SLEW) /* mcasp3_fsx.mcasp3_fsx */ 0x158 MUX_MODE4 /* vin2a_de0.VOUT2_DE */ 0x1C4 MUX_MODE4 /* vin2a_d23.VOUT2_D0 */ 0x1C0 MUX_MODE4 /* VIN2A_D22.VOUT2_D1 */ 0x1BC MUX_MODE4 /* VIN2A_D21.vout2_d2 */ 0x1B8 MUX_MODE4 /* VIN2A_D20.vout2_d3 */ 0x1B4 MUX_MODE4 /* vin2a_d19.VOUT2_D4 */ 0x1B0 MUX_MODE4 /* VIN2A_D18.VOUT2_D5 */ 0x1AC MUX_MODE4 /* vin2a_d17.VOUT2_D6 */ 0x1A8 MUX_MODE4 /* VIN2A_D16.vout2_d7 */ 0x1A4 MUX_MODE4 /* VIN2A_D15.vout2_d8 */ 0x1A0 MUX_MODE4 /* VIN2A_D14.VOUT2_D9 */ 0x19C MUX_MODE4 /* vin2a_d13.VOUT2_D10 */ 0x198 MUX_MODE4 /* vin2a_d12.VOUT2_D11 */ 0x194 MUX_MODE4 /* VIN2A_D11.VOUT2_D12 */ 0x190 MUX_MODE4 /* VIN2A_D10.VOUT2_D13 */ 0x18C MUX_MODE4 /* vin2a_d9.VOUT2_D14 */ 0x188 MUX_MODE4 /* vin2a_d8.VOUT2_D15 */ 0x184 MUX_MODE4 /* VIN2A_D7.VOUT2_D16 */ 0x180 MUX_MODE4 /* VIN2A_D6.vout2_d17 */ 0x17C MUX_MODE4 /* vin2a_d5.VOUT2_D18 */ 0x178 MUX_MODE4 /* vin2a_d4.VOUT2_D19 */ 0x174 MUX_MODE4 /* VIN2A_D3.vout2_d20 */ 0x170 MUX_MODE4 /* VIN2A_D2.vout2_d21 */ 0x16C MUX_MODE4 /* vin2a_d1.VOUT2_D22 */ 0x168 MUX_MODE4 /* vin2a_d0.VOUT2_D23 */ 0x160 MUX_MODE4 /* VIN2A_HSYNC0.vout2_hsync */ 0x164 MUX_MODE4 /* vin2a_vsync0.VOUT2_VSYNC */ 0x15C MUX_MODE4 /* VIN2A_FLD0.VOUT2_CLK */ 0x000 MUX_MODE3 /* gpmc_ad0.VOUT3_D0 */ 0x004 MUX_MODE3 /* gpmc_ad1.VOUT3_D1 */ 0x008 MUX_MODE3 /* gpmc_ad2.VOUT3_D2 */ 0x00C MUX_MODE3 /* GPMC_AD3.vout3_d3 */ 0x010 MUX_MODE3 /* gpmc_ad4.VOUT3_D4 */ 0x014 MUX_MODE3 /* gpmc_ad5.VOUT3_D5 */ 0x018 MUX_MODE3 /* GPMC_AD6.vout3_d6 */ 0x01C MUX_MODE3 /* GPMC_AD7.vout3_d7 */ 0x020 MUX_MODE3 /* GPMC_AD8.vout3_d8 */ 0x024 MUX_MODE3 /* GPMC_AD9.vout3_d9 */ 0x028 MUX_MODE3 /* GPMC_AD10.vout3_d10 */ 0x02C MUX_MODE3 /* GPMC_AD11.vout3_d11 */ 0x030 MUX_MODE3 /* gpmc_ad12.VOUT3_D12 */ 0x034 MUX_MODE3 /* gpmc_ad13.VOUT3_D13 */ 0x038 MUX_MODE3 /* gpmc_ad14.VOUT3_D14 */ 0x03C MUX_MODE3 /* gpmc_ad15.vout3_d15 */ 0x050 MUX_MODE3 /* GPMC_A4.VOUT3_D20 */ 0x054 MUX_MODE3 /* GPMC_A5.VOUT3_D21 */ 0x044 MUX_MODE3 /* GPMC_A1.VOUT3_D17 */ 0x048 MUX_MODE3 /* gpmc_a2.VOUT3_D18 */ 0x04C MUX_MODE3 /* GPMC_A3.vout3_d19 */ 0x040 MUX_MODE3 /* GPMC_A0.VOUT3_D16 */ 0x058 MUX_MODE3 /* GPMC_A6.VOUT3_D22 */ 0x05C MUX_MODE3 /* GPMC_A7.VOUT3_D23 */ 0x060 MUX_MODE3 /* GPMC_A7.VOUT3_HSYNC */ 0x064 MUX_MODE3 /* GPMC_A9.vout3_vsync */ 0x0BC MUX_MODE3 /* GPMC_CS3.vout3_clk */ 0x21C MUX_MODE4 /* VOUT1_D16.VIN3A_D0 */ 0x228 MUX_MODE4 /* VOU1_D19.VIN3A_D3 */ 0x238 MUX_MODE4 /* VOU1_D23.VIN3A_D7 */ 0x220 MUX_MODE4 /* VOU1_D17.VIN3A_D1 */ 0x22C MUX_MODE4 /* VOU1_D20.VIN3A_D4 */ 0x224 MUX_MODE4 /* VOU1_D18.VIN3A_D2 */ 0x230 MUX_MODE4 /* VOU1_D21.VIN3A_D5 */ 0x234 MUX_MODE4 /* VOU1_D22.VIN3A_D6 */ 0x1D0 MUX_MODE4 /* vout1_fld.VIN3A_CLK0 */ 0x36C MUX_MODE0 /* MMC1_SDCD.MMC1_SDCD */ 0x370 MUX_MODE0 /* MMC1_SDWP.MMC1_SDWP */ #if 0 0x0B0 MUX_MODE1 /* GPMC_CS1.MMC2_CMD */ 0x08C MUX_MODE1 /* GPMC_A19.MMC2_DAT4 */ 0x0AC MUX_MODE1 /* GPMC_A27.MMC2_DAT3 */ 0x0A0 MUX_MODE1 /* GPMC_A24.mmc2_dat0 */ 0x0A4 MUX_MODE1 /* GPMC_A25.MMC2_DAT1 */ 0x0A8 MUX_MODE1 /* GPMC_A26.MMC2_DAT2 */ 0x090 MUX_MODE1 /* GPMC_A20.MMC2_DAT5 */ 0x094 MUX_MODE1 /* GPMC_A21.MMC2_DAT6 */ 0x098 MUX_MODE1 /* GPMC_A22.MMC2_DAT7 */ 0x09C (MUX_MODE1 | PIN_INPUT_PULLUP) /* GPMC_A23.MMC2_CLK */ #endif #if 0 0x380 MUX_MODE0 /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ #endif 0x254 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* rgmii0_txctl.rmii1_rxd0 */ 0x250 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* rgmii0_txc.rmii1_rxd1 */ 0x270 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* rgmii0_rxd3.rmii1_txd0 */ 0x26C (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* rgmii0_rxctl.rmii1_txd1 */ 0x248 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* uart3_rxd.rmii1_crs */ 0x268 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* rgmii0_rxc.rmii1_txen */ 0x244 (MUX_MODE0 | PIN_INPUT_PULLDOWN) /* RMII_MHZ_50_CLK.RMII_MHZ_50_CLK */ 0x3B8 (MUX_MODE5 | PIN_INPUT_PULLDOWN) /* spi1_cs2.MDIO_MCLK */ 0x3BC (MUX_MODE5 | PIN_INPUT_PULLDOWN) /* spi1_cs3.MDIO_D */ 0x3B8 (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* spi1_cs2.MMC3_SDCD */ 0x3BC (MUX_MODE2 | PIN_INPUT_PULLDOWN) /* spi1_cs3.MMC3_SDWP */ 0x434 MUX_MODE0 /* TDI.TDI */ 0x444 MUX_MODE0 /* RTCK.RTCK */ 0x448 MUX_MODE0 /* EMU0.EMU0 */ 0x44C MUX_MODE0 /* EMU1.EMU1 */ 0x294 (MUX_MODE9 | PIN_INPUT) /* xref_clk0.clkout2 */ 0x280 MUX_MODE0 /* usb1_drvvbus.usb1_drvvbus */ 0x000 MUX_MODE0 /* gpmc_ad0 */ 0x004 MUX_MODE0 /* gpmc_ad1 */ 0x008 MUX_MODE0 /* gpmc_ad2 */ 0x00C MUX_MODE0 /* GPMC_AD3.gpmc_ad3 */ 0x010 MUX_MODE0 /* gpmc_ad4 */ 0x014 MUX_MODE0 /* gpmc_ad5 */ 0x018 MUX_MODE0 /* GPMC_AD6.gpmc_ad6 */ 0x01C MUX_MODE0 /* GPMC_AD7.gpmc_ad7 */ 0x020 MUX_MODE0 /* GPMC_AD8.gpmc_ad8 */ 0x024 MUX_MODE0 /* GPMC_AD9.gpmc_ad9 */ 0x028 MUX_MODE0 /* GPMC_AD10.gpmc_ad10 */ 0x02C MUX_MODE0 /* GPMC_AD11.gpmc_ad11 */ 0x030 MUX_MODE0 /* gpmc_ad12 */ 0x034 MUX_MODE0 /* gpmc_ad13 */ 0x038 MUX_MODE0 /* gpmc_ad14 */ 0x03C MUX_MODE0 /* gpmc_ad15 */ 0x0B4 (MUX_MODE0 | PIN_OUTPUT) /* gpmc_cs0.gpmc_cs0 */ 0x0C4 (MUX_MODE0 | PIN_OUTPUT) /* gpmc_advn_ale.gpmc_advn_ale */ 0x0C8 (MUX_MODE0 | PIN_OUTPUT) /* gpmc_oen_ren.gpmc_oen_ren */ 0x0CC (MUX_MODE0 | PIN_OUTPUT) /* gpmc_wen.gpmc_wen */ 0x0D0 (MUX_MODE0 | PIN_OUTPUT) /* gpmc_ben0.gpmc_ben0 */ 0x0D8 (MUX_MODE0 | PIN_INPUT | SLEWCONTROL) /* gpmc_wait0.gpmc_wait0 */ >; }; ////////////////////////////////////////////////////////////////////////////// #if 1 /*(copy from mmc-1)*/ mmc3_pins_default: pinmux_mmc3_default_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_sdr12: pinmux_mmc3_sdr12_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_hs: pinmux_mmc3_hs_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP)/* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_sdr25: pinmux_mmc3_sdr25_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP)/* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | MUX_VIRTUAL_MODE11 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_sdr50: pinmux_mmc3_sdr50_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP)/* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | MUX_VIRTUAL_MODE10 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; #endif #if 0 /* (copy from mmc-2) */ mmc3_pins_default: mmc3_pins_default { pinctrl-single,pins = < 0x380 (MUX_MODE0 | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_hs: mmc3_pins_hs { pinctrl-single,pins = < 0x380 (MUX_MODE0 | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_ddr_1_8v: pinmux_mmc3_ddr_1_8v_pins { pinctrl-single,pins = < 0x380 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; mmc3_pins_hs200_1_8v: mmc3_pins_hs200_1_8v { pinctrl-single,pins = < 0x380 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* MMC3_CMD.MMC3_CMD */ 0x37C (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_clk.mmc3_clk */ 0x384 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat0.mmc3_dat0 */ 0x388 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat1.mmc3_dat1 */ 0x38C (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat2.mmc3_dat2 */ 0x390 (MUX_MODE0 | MANUAL_MODE | PIN_INPUT_PULLUP) /* mmc3_dat3.mmc3_dat3 */ >; }; #endif }; &pbias_mmc_reg { regulator-max-microvolt = <3300000>; }; &mmc3 { #if 1 /* from mmc-1 */ status = "okay"; //vmmc-supply = <&evm_3v3_sw>; vmmc-supply = <&evm_3v3_sd>; vmmc_aux-supply = <&ldo1_reg>; bus-width = <4>; ti,non-removable; /* * SDCD signal is not being used here - using the fact that GPIO mode * is always hardwired. */ //cd-gpios = <&gpio7 12 GPIO_ACTIVE_LOW>; max-frequency = <192000000>; pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50"; pinctrl-0 = <&mmc3_pins_default>; pinctrl-1 = <&mmc3_pins_hs>; pinctrl-2 = <&mmc3_pins_sdr12>; pinctrl-3 = <&mmc3_pins_sdr25>; pinctrl-4 = <&mmc3_pins_sdr50>; //pinctrl-5 = <&mmc1_pins_ddr50 &mmc1_iodelay_ddr50_rev11_conf>; //pinctrl-6 = <&mmc1_pins_sdr104 &mmc1_iodelay_sdr104_rev11_conf>; //pinctrl-7 = <&mmc1_pins_ddr50 &mmc1_iodelay_ddr50_rev20_conf>; //pinctrl-8 = <&mmc1_pins_sdr104 &mmc1_iodelay_sdr104_rev20_conf>; #endif #if 0 /* from mmc-2 */ status = "okay"; //vmmc-supply = <&evm_3v3_sw>; vmmc_aux-supply = <&smps9>; bus-width = <4>; max-frequency = <192000000>; pinctrl-names = "default", "hs", "ddr_1_8v-rev11", "ddr_1_8v", "hs200_1_8v-rev11", "hs200_1_8v"; pinctrl-0 = <&mmc3_pins_default>; pinctrl-1 = <&mmc3_pins_hs>; pinctrl-2 = <&mmc3_pins_ddr_1_8v &mmc2_iodelay_ddr_1_8v_rev11_conf>; pinctrl-3 = <&mmc3_pins_ddr_1_8v &mmc2_iodelay_ddr_1_8v_rev20_conf>; pinctrl-4 = <&mmc3_pins_hs200_1_8v &mmc2_iodelay_hs200_1_8v_rev11_conf>; pinctrl-5 = <&mmc3_pins_hs200_1_8v &mmc2_iodelay_hs200_1_8v_rev20_conf>; #endif #if 0 /*from mmc-4 */ status = "okay"; //vmmc-supply = <&vmmcwl_fixed>; bus-width = <4>; cap-power-off-card; keep-power-in-suspend; ti,non-removable; pinctrl-names = "default-rev11", "default", "hs-rev11", "hs", "sdr12-rev11", "sdr12", "sdr25-rev11", "sdr25"; pinctrl-0 = <&mmc3_pins_default &mmc4_iodelay_ds_rev11_conf>; pinctrl-1 = <&mmc3_pins_default &mmc4_iodelay_ds_rev20_conf>; pinctrl-2 = <&mmc3_pins_hs &mmc4_iodelay_sdr12_hs_sdr25_rev11_conf>; pinctrl-3 = <&mmc3_pins_hs &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; pinctrl-4 = <&mmc3_pins_sdr12 &mmc4_iodelay_sdr12_hs_sdr25_rev11_conf>; pinctrl-5 = <&mmc3_pins_sdr12 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; pinctrl-6 = <&mmc3_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev11_conf>; pinctrl-7 = <&mmc3_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; #address-cells = <1>; #size-cells = <0>; /* wlcore: wlcore@0 { compatible = "ti,wl1835"; reg = <2>; interrupt-parent = <&gpio5>; interrupts = <7 IRQ_TYPE_LEVEL_HIGH>; }; */ #endif };