/* * OmniVision OV1063X Camera Driver * * Based on the original driver written by Phil Edworthy. * Copyright (C) 2013 Phil Edworthy * Copyright (C) 2013 Renesas Electronics * * This driver has been tested at QVGA, VGA and 720p, and 1280x800 at up to * 30fps and it should work at any resolution in between and any frame rate * up to 30fps. * * FIXME: * Horizontal flip (mirroring) does not work correctly. The image is flipped, * but the colors are wrong. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * */ #define DEBUG #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "ov1063x_regs.h" /* Register definitions */ #define OV1063X_VFLIP 0x381c #define OV1063X_VFLIP_ON (0x3 << 6) #define OV1063X_VFLIP_SUBSAMPLE 0x1 #define OV1063X_HMIRROR 0x381d #define OV1063X_HMIRROR_ON 0x3 #define OV1063X_PID 0x300a #define OV1063X_VER 0x300b #define OV1063X_FORMAT_CTRL00 0x4300 #define OV1063X_FORMAT_YUYV 0x38 #define OV1063X_FORMAT_YYYU 0x39 #define OV1063X_FORMAT_UYVY 0x3A #define OV1063X_FORMAT_VYUY 0x3B /* IDs */ #define OV10633_VERSION_REG 0xa630 #define OV10635_VERSION_REG 0xa635 #define OV1063X_VERSION(pid, ver) (((pid) << 8) | ((ver) & 0xff)) enum ov1063x_model { SENSOR_OV10633, SENSOR_OV10635, }; #define OV1063X_SENSOR_WIDTH 1312 #define OV1063X_SENSOR_HEIGHT 814 #define OV1063X_MAX_WIDTH 1280 #define OV1063X_MAX_HEIGHT 800 #define MAX_NUM_GPIOS 20 struct ov1063x_color_format { u32 code; u32 colorspace; }; struct ov1063x_framesize { u16 width; u16 height; }; struct ov1063x_priv { struct v4l2_subdev subdev; struct v4l2_async_subdev asd; struct v4l2_ctrl_handler hdl; int model; int revision; int xvclk; /* Protects the struct fields below */ struct mutex lock; int fps_numerator; int fps_denominator; int power; int streaming; struct v4l2_mbus_framefmt format; int width; int height; struct gpio_desc *powerdown_gpio; struct gpio mux_gpios[MAX_NUM_GPIOS]; int num_gpios; }; static int ov1063x_init_gpios(struct i2c_client *client); static const struct ov1063x_framesize ov1063x_framesizes[] = { { .width = 1280, .height = 800, }, { .width = 1280, .height = 720, }, { .width = 752, .height = 480, }, { .width = 640, .height = 480, }, { .width = 600, .height = 400, }, { .width = 352, .height = 288, }, { .width = 320, .height = 240, }, }; /* * supported color format list */ static const struct ov1063x_color_format ov1063x_cfmts[] = { // { // .code = MEDIA_BUS_FMT_YUYV8_2X8, // .colorspace = V4L2_COLORSPACE_SMPTE170M, // }, { .code = MEDIA_BUS_FMT_UYVY8_2X8, .colorspace = V4L2_COLORSPACE_SMPTE170M, }, // { // .code = MEDIA_BUS_FMT_VYUY8_2X8, // .colorspace = V4L2_COLORSPACE_SMPTE170M, // }, // { // .code = MEDIA_BUS_FMT_YVYU8_2X8, // .colorspace = V4L2_COLORSPACE_SMPTE170M, // }, // { // .code = MEDIA_BUS_FMT_YUYV10_2X10, // .colorspace = V4L2_COLORSPACE_SMPTE170M, // }, }; static struct ov1063x_priv *to_ov1063x(const struct i2c_client *client) { return container_of(i2c_get_clientdata(client), struct ov1063x_priv, subdev); } /* read a register */ static int ov1063x_reg_read(struct i2c_client *client, u16 reg, u8 *val) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int ret; u8 data[2] = { reg >> 8, reg & 0xff }; struct i2c_msg msg = { .addr = client->addr, .flags = 0, .len = 2, .buf = data, }; ret = i2c_transfer(client->adapter, &msg, 1); if (ret < 0) goto err; msg.flags = I2C_M_RD; msg.len = 1; msg.buf = &data[0]; ret = i2c_transfer(client->adapter, &msg, 1); if (ret < 0) goto err; *val = data[0]; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; err: dev_err(&client->dev, "Failed reading register 0x%04x!\n", reg); return ret; } /* write a register */ static int ov1063x_reg_write(struct i2c_client *client, u16 reg, u8 val) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int ret; u8 data[3] = { reg >> 8, reg & 0xff, val }; struct i2c_msg msg = { .addr = client->addr, .flags = 0, .len = 3, .buf = data, }; ret = i2c_transfer(client->adapter, &msg, 1); if (ret < 0) { dev_err(&client->dev, "Failed writing register 0x%04x!\n", reg); return ret; } //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static int ov1063x_reg_write16(struct i2c_client *client, u16 reg, u16 val) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int ret; ret = ov1063x_reg_write(client, reg, val >> 8); if (ret) return ret; ret = ov1063x_reg_write(client, reg + 1, val & 0xff); if (ret) return ret; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } /* Read a register, alter its bits, write it back */ static int ov1063x_reg_rmw(struct i2c_client *client, u16 reg, u8 set, u8 unset) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); u8 val; int ret; ret = ov1063x_reg_read(client, reg, &val); if (ret) { dev_err(&client->dev, "[Read]-Modify-Write of register %04x failed!\n", reg); return ret; } val |= set; val &= ~unset; ret = ov1063x_reg_write(client, reg, val); if (ret) dev_err(&client->dev, "Read-Modify-[Write] of register %04x failed!\n", reg); //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return ret; } //changes static void __ov1063x_set_power(struct i2c_client *client, int on) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int gpio_read; //struct i2c_client *client = v4l2_get_subdevdata(priv->subdev); struct ov1063x_priv *priv = i2c_get_clientdata(client); dev_dbg(&client->dev, "%s: on: %d\n", __func__, on); on = (on) ? 1 : 0; if (priv->power == on){ printk("priv_power_on_returning\n"); return;} if (on) { if (priv->powerdown_gpio){ gpiod_set_value_cansleep(priv->powerdown_gpio, 1); gpio_read = gpiod_get_raw_value(priv->powerdown_gpio); dev_err(&client->dev, "POWERDOWN_GPIO_After_IN_ON %d", gpio_read); } usleep_range(25000, 26000); } else { if (priv->powerdown_gpio){ gpiod_set_value_cansleep(priv->powerdown_gpio, 0); gpio_read = gpiod_get_raw_value(priv->powerdown_gpio); dev_err(&client->dev, "POWERDOWN_GPIO_After_IN_OFF %d", gpio_read); } } //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); priv->power = on; } /* Start/Stop streaming from the device */ static int ov1063x_s_stream(struct v4l2_subdev *sd, int enable) { struct i2c_client *client = v4l2_get_subdevdata(sd); //change struct ov1063x_priv *priv = to_ov1063x(client); //change int ret; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); mutex_lock(&priv->lock); //if (priv->streaming == enable) { // mutex_unlock(&priv->lock); // return 0; //} printk("Enable_stream\n");printk("%d\n",enable); //if (!enable) { /* Stop Streaming Sequence */ //__ov1063x_set_power(client, 0); // priv->streaming = enable; // mutex_unlock(&priv->lock);printk("Enable_stream_return\n"); // return 0; //} //changes __ov1063x_set_power(client, 1); ret = ov1063x_init_gpios(client); if (ret) { dev_err(&client->dev, "Failed to request gpios"); return ret; } ov1063x_reg_write(client, 0x0100, enable); if (enable){ ov1063x_reg_write(client, 0x301c, 0xf0); //printk("enable_ov_reg_write\n"); } else{ ov1063x_reg_write(client, 0x301c, 0x70); //printk("disable_ov_reg_write\n"); } //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); //priv->streaming = enable; mutex_unlock(&priv->lock); return 0; } /* Set status of additional camera capabilities */ static int ov1063x_s_ctrl(struct v4l2_ctrl *ctrl) { struct ov1063x_priv *priv = container_of(ctrl->handler, struct ov1063x_priv, hdl); struct i2c_client *client = v4l2_get_subdevdata(&priv->subdev); //dev_err(&client->dev, "PS-SE Enter %s:", __func__); // mutex_lock(&priv->lock); /* * If the device is not powered up now, postpone applying control's * value to the hardware, until it is ready to accept commands. */ // if (priv->power == 0) { // printk("priv->power\n"); // mutex_unlock(&priv->lock); // return 0; // } switch (ctrl->id) { case V4L2_CID_VFLIP: if (ctrl->val) return ov1063x_reg_rmw(client, OV1063X_VFLIP, OV1063X_VFLIP_ON, 0); else return ov1063x_reg_rmw(client, OV1063X_VFLIP, 0, OV1063X_VFLIP_ON); break; case V4L2_CID_HFLIP: if (ctrl->val) return ov1063x_reg_rmw(client, OV1063X_HMIRROR, OV1063X_HMIRROR_ON, 0); else return ov1063x_reg_rmw(client, OV1063X_HMIRROR, 0, OV1063X_HMIRROR_ON); break; } //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); // mutex_unlock(&priv->lock); return -EINVAL; } /* * Get the best pixel clock (pclk) that meets minimum hts/vts requirements. * xvclk => pre-divider => clk1 => multiplier => clk2 => post-divider => pclk * We try all valid combinations of settings for the 3 blocks to get the pixel * clock, and from that calculate the actual hts/vts to use. The vts is * extended so as to achieve the required frame rate. The function also returns * the PLL register contents needed to set the pixel clock. */ static int ov1063x_get_pclk(int xvclk, int *htsmin, int *vtsmin, int fps_numerator, int fps_denominator, u8 *r3003, u8 *r3004) { int pre_divs[] = { 2, 3, 4, 6, 8, 10, 12, 14 }; int pclk; int best_pclk = INT_MAX; int best_hts = 0; int i, j, k; int best_i = 0, best_j = 0, best_k = 0; int clk1, clk2; int hts; //printk("PS-SE Enter, ov1063x_get_pclk\n"); /* Pre-div, reg 0x3004, bits 6:4 */ for (i = 0; i < ARRAY_SIZE(pre_divs); i++) { clk1 = (xvclk / pre_divs[i]) * 2; if ((clk1 < 3000000) || (clk1 > 27000000)) continue; /* Mult = reg 0x3003, bits 5:0 */ for (j = 1; j < 32; j++) { clk2 = (clk1 * j); if ((clk2 < 200000000) || (clk2 > 500000000)) continue; /* Post-div, reg 0x3004, bits 2:0 */ for (k = 0; k < 8; k++) { pclk = clk2 / (2 * (k + 1)); if (pclk > 96000000) continue; hts = *htsmin + 200 + pclk / 300000; /* 2 clock cycles for every YUV422 pixel */ if (pclk < (((hts * *vtsmin) / fps_denominator) * fps_numerator * 2)) continue; if (pclk < best_pclk) { best_pclk = pclk; best_hts = hts; best_i = i; best_j = j; best_k = k; } } } } /* register contents */ *r3003 = (u8)best_j; *r3004 = ((u8)best_i << 4) | (u8)best_k; /* Did we get a valid PCLK? */ if (best_pclk == INT_MAX) return -1; *htsmin = best_hts; /* Adjust vts to get as close to the desired frame rate as we can */ *vtsmin = best_pclk / ((best_hts / fps_denominator) * fps_numerator * 2); //printk("PS-SE Exit, ov1063x_get_pclk\n"); return best_pclk; } static int ov1063x_set_regs(struct i2c_client *client, const struct ov1063x_reg *regs, int nr_regs) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int i, ret; u8 val; for (i = 0; i < nr_regs; i++) { if (regs[i].reg == 0x300c) { val = ((client->addr * 2) | 0x1); //printk("val\n");//printk("%d\n",val); ret = ov1063x_reg_write(client, regs[i].reg, val); //printk("ov1063x_reg_write ret value\n");//printk("%d\n", ret); if (ret) return ret; } else { ret = ov1063x_reg_write(client, regs[i].reg, regs[i].val); //printk("ov1063x_reg_write in else\n");//printk("%d\n",ret); if (ret) return ret; } } //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } /* Setup registers according to resolution and color encoding */ static int ov1063x_set_params(struct i2c_client *client, u32 width, u32 height) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); struct ov1063x_priv *priv = to_ov1063x(client); int ret = -EINVAL; int pclk; int hts, vts; u8 r3003, r3004, r4300; int tmp; u32 height_pre_subsample; u32 width_pre_subsample; u8 horiz_crop_mode; int nr_isp_pixels; int vert_sub_sample = 0; int horiz_sub_sample = 0; int sensor_width; int tmp_array_size; if ((width > OV1063X_MAX_WIDTH) || (height > OV1063X_MAX_HEIGHT)) return ret; priv->width = width; priv->height = height; /* Vertical sub-sampling? */ height_pre_subsample = priv->height; if (priv->height <= 400) { vert_sub_sample = 1; height_pre_subsample <<= 1; } /* Horizontal sub-sampling? */ width_pre_subsample = priv->width; if (priv->width <= 640) { horiz_sub_sample = 1; width_pre_subsample <<= 1; } /* Horizontal cropping */ if (width_pre_subsample > 768) { sensor_width = OV1063X_SENSOR_WIDTH; horiz_crop_mode = 0x63; } else if (width_pre_subsample > 656) { sensor_width = 768; horiz_crop_mode = 0x6b; } else { sensor_width = 656; horiz_crop_mode = 0x73; } /* minimum values for hts and vts */ hts = sensor_width; vts = height_pre_subsample + 50; dev_dbg(&client->dev, "fps=(%d/%d), hts=%d, vts=%d\n", priv->fps_numerator, priv->fps_denominator, hts, vts); /* Get the best PCLK & adjust hts,vts accordingly */ pclk = ov1063x_get_pclk(priv->xvclk, &hts, &vts, priv->fps_numerator, priv->fps_denominator, &r3003, &r3004); if (pclk < 0) return ret; dev_dbg(&client->dev, "pclk=%d, hts=%d, vts=%d\n", pclk, hts, vts); dev_dbg(&client->dev, "r3003=0x%X r3004=0x%X\n", r3003, r3004); /* Disable ISP & program all registers that we might modify */ ret = ov1063x_set_regs(client, ov1063x_regs_change_mode, ARRAY_SIZE(ov1063x_regs_change_mode)); if (ret){ //printk("ov1063x_set_regs_ret_set\n"); return ret;} /* Set to 1280x720 */ ret = ov1063x_reg_write(client, 0x380f, 0x80); if (ret) return ret; /* Set PLL */ ret = ov1063x_reg_write(client, 0x3003, r3003); if (ret) return ret; ret = ov1063x_reg_write(client, 0x3004, r3004); if (ret) return ret; /* Set HSYNC */ ret = ov1063x_reg_write(client, 0x4700, 0x00); if (ret) return ret; switch (priv->format.code) { case MEDIA_BUS_FMT_UYVY8_2X8: r4300 = OV1063X_FORMAT_UYVY; break; case MEDIA_BUS_FMT_VYUY8_2X8: r4300 = OV1063X_FORMAT_VYUY; break; case MEDIA_BUS_FMT_YUYV8_2X8: r4300 = OV1063X_FORMAT_YUYV; break; case MEDIA_BUS_FMT_YVYU8_2X8: r4300 = OV1063X_FORMAT_YYYU; break; default: r4300 = OV1063X_FORMAT_UYVY; break; } /* Set format to UYVY */ ret = ov1063x_reg_write(client, OV1063X_FORMAT_CTRL00, r4300); if (ret) return ret; dev_dbg(&client->dev, "r4300=0x%X\n", r4300); /* Set output to 8-bit yuv */ ret = ov1063x_reg_write(client, 0x4605, 0x08); if (ret) return ret; /* Horizontal cropping */ ret = ov1063x_reg_write(client, 0x3621, horiz_crop_mode); if (ret) return ret; ret = ov1063x_reg_write(client, 0x3702, (pclk + 1500000) / 3000000); if (ret) return ret; ret = ov1063x_reg_write(client, 0x3703, (pclk + 666666) / 1333333); if (ret) return ret; ret = ov1063x_reg_write(client, 0x3704, (pclk + 961500) / 1923000); if (ret) return ret; /* Vertical cropping */ tmp = ((OV1063X_SENSOR_HEIGHT - height_pre_subsample) / 2) & ~0x1; ret = ov1063x_reg_write16(client, 0x3802, tmp); if (ret) return ret; tmp = tmp + height_pre_subsample + 3; ret = ov1063x_reg_write16(client, 0x3806, tmp); if (ret) return ret; dev_dbg(&client->dev, "width x height = %x x %x\n", priv->width, priv->height); /* Output size */ ret = ov1063x_reg_write16(client, 0x3808, priv->width); if (ret) return ret; ret = ov1063x_reg_write16(client, 0x380a, priv->height); if (ret) return ret; dev_dbg(&client->dev, "hts x vts = %x x %x\n", hts, vts); ret = ov1063x_reg_write16(client, 0x380c, hts); if (ret) return ret; ret = ov1063x_reg_write16(client, 0x380e, vts); if (ret) return ret; if (vert_sub_sample) { ret = ov1063x_reg_rmw(client, OV1063X_VFLIP, OV1063X_VFLIP_SUBSAMPLE, 0); if (ret) return ret; tmp_array_size = ARRAY_SIZE(ov1063x_regs_vert_sub_sample); ret = ov1063x_set_regs(client, ov1063x_regs_vert_sub_sample, tmp_array_size); if (ret) return ret; } ret = ov1063x_reg_write16(client, 0x4606, 2 * hts); if (ret) return ret; ret = ov1063x_reg_write16(client, 0x460a, 2 * (hts - width_pre_subsample)); if (ret) return ret; tmp = (vts - 8) * 16; ret = ov1063x_reg_write16(client, 0xc488, tmp); if (ret) return ret; ret = ov1063x_reg_write16(client, 0xc48a, tmp); if (ret) return ret; nr_isp_pixels = sensor_width * (priv->height + 4); ret = ov1063x_reg_write16(client, 0xc4cc, nr_isp_pixels / 256); if (ret) return ret; ret = ov1063x_reg_write16(client, 0xc4ce, nr_isp_pixels / 256); if (ret) return ret; ret = ov1063x_reg_write16(client, 0xc512, nr_isp_pixels / 16); if (ret) return ret; /* Horizontal sub-sampling */ if (horiz_sub_sample) { ret = ov1063x_reg_write(client, 0x5005, 0x9); if (ret) return ret; ret = ov1063x_reg_write(client, 0x3007, 0x2); if (ret) return ret; } ret = ov1063x_reg_write16(client, 0xc518, vts); if (ret) return ret; ret = ov1063x_reg_write16(client, 0xc51a, hts); if (ret) return ret; /* Enable ISP blocks */ //printk("ov1063x_set_enter5\n"); ret = ov1063x_set_regs(client, ov1063x_regs_enable, ARRAY_SIZE(ov1063x_regs_enable)); //printk("ov1063x_set_exit5\n"); if (ret){ printk("ov1063x_set_regs_ret_set\n"); return ret;} //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } /* * V4L2 subdev video and pad level operations */ static void ov1063x_get_default_format(struct v4l2_mbus_framefmt *mf) { //printk("Enter ov1063x_get_default_format\n"); mf->width = ov1063x_framesizes[0].width; mf->height = ov1063x_framesizes[0].height; mf->colorspace = ov1063x_cfmts[0].colorspace; mf->code = ov1063x_cfmts[0].code; mf->field = V4L2_FIELD_NONE; //printk("Exit ov1063x_get_default_format\n"); } static int ov1063x_get_fmt(struct v4l2_subdev *sd, struct v4l2_subdev_pad_config *cfg, struct v4l2_subdev_format *fmt) { struct i2c_client *client = v4l2_get_subdevdata(sd); struct ov1063x_priv *priv = to_ov1063x(client); struct v4l2_mbus_framefmt *mf; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); if (fmt->which == V4L2_SUBDEV_FORMAT_TRY) { mf = v4l2_subdev_get_try_format(sd, cfg, 0); mutex_lock(&priv->lock); fmt->format = *mf; mutex_unlock(&priv->lock); return 0; } mutex_lock(&priv->lock); fmt->format = priv->format; mutex_unlock(&priv->lock); //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static void __ov1063x_try_frame_size(struct v4l2_mbus_framefmt *mf) { //printk("Enter __ov1063x_try_frame_size\n"); const struct ov1063x_framesize *fsize = &ov1063x_framesizes[0]; const struct ov1063x_framesize *match = NULL; int i = ARRAY_SIZE(ov1063x_framesizes); unsigned int min_err = UINT_MAX; while (i--) { int err = abs(fsize->width - mf->width) + abs(fsize->height - mf->height); if (err < min_err) { min_err = err; match = fsize; } fsize++; } if (!match) match = &ov1063x_framesizes[0]; mf->width = match->width; mf->height = match->height; //printk("Exit __ov1063x_try_frame_size\n"); } static int ov1063x_set_fmt(struct v4l2_subdev *sd, struct v4l2_subdev_pad_config *cfg, struct v4l2_subdev_format *fmt) { struct i2c_client *client = v4l2_get_subdevdata(sd); unsigned int index = ARRAY_SIZE(ov1063x_cfmts); struct ov1063x_priv *priv = to_ov1063x(client); struct v4l2_mbus_framefmt *mf = &fmt->format; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); int ret = 0; __ov1063x_try_frame_size(mf); while (--index >= 0) if (ov1063x_cfmts[index].code == mf->code) break; if (index < 0) return -EINVAL; mf->colorspace = ov1063x_cfmts[index].colorspace; mf->code = ov1063x_cfmts[index].code; mf->field = V4L2_FIELD_NONE; mutex_lock(&priv->lock); if (fmt->which == V4L2_SUBDEV_FORMAT_TRY) { mf = v4l2_subdev_get_try_format(sd, cfg, fmt->pad); *mf = fmt->format; } else { priv->format = fmt->format; ret = ov1063x_set_params(client, mf->width, mf->height); } mutex_unlock(&priv->lock); //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return ret; } static int ov1063x_enum_mbus_code(struct v4l2_subdev *sd, struct v4l2_subdev_pad_config *cfg, struct v4l2_subdev_mbus_code_enum *code) { //printk("Enter ov1063x_enum_mbus_code\n"); if (code->index >= ARRAY_SIZE(ov1063x_cfmts)) return -EINVAL; code->code = ov1063x_cfmts[code->index].code; //printk("Exit ov1063x_enum_mbus_code\n"); return 0; } static int ov1063x_enum_frame_sizes(struct v4l2_subdev *sd, struct v4l2_subdev_pad_config *cfg, struct v4l2_subdev_frame_size_enum *fse) { int i = ARRAY_SIZE(ov1063x_cfmts); //printk("Enter ov1063x_enum_frame_sizes\n"); if (fse->index >= ARRAY_SIZE(ov1063x_framesizes)) return -EINVAL; while (--i) if (ov1063x_cfmts[i].code == fse->code) break; fse->code = ov1063x_cfmts[i].code; fse->min_width = ov1063x_framesizes[fse->index].width; fse->max_width = fse->min_width; fse->max_height = ov1063x_framesizes[fse->index].height; fse->min_height = fse->max_height; //printk("Exit ov1063x_enum_frame_sizes\n"); return 0; } static int ov1063x_g_parm(struct v4l2_subdev *sd, struct v4l2_streamparm *parms) { struct i2c_client *client = v4l2_get_subdevdata(sd); struct ov1063x_priv *priv = to_ov1063x(client); struct v4l2_captureparm *cp = &parms->parm.capture; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); if (parms->type != V4L2_BUF_TYPE_VIDEO_CAPTURE) return -EINVAL; memset(cp, 0, sizeof(struct v4l2_captureparm)); cp->capability = V4L2_CAP_TIMEPERFRAME; cp->timeperframe.denominator = priv->fps_numerator; cp->timeperframe.numerator = priv->fps_denominator; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static int ov1063x_s_parm(struct v4l2_subdev *sd, struct v4l2_streamparm *parms) { struct i2c_client *client = v4l2_get_subdevdata(sd); struct ov1063x_priv *priv = to_ov1063x(client); struct v4l2_captureparm *cp = &parms->parm.capture; int ret; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); if (parms->type != V4L2_BUF_TYPE_VIDEO_CAPTURE) return -EINVAL; if (cp->extendedmode != 0) return -EINVAL; /* FIXME Check we can handle the requested framerate */ priv->fps_denominator = cp->timeperframe.numerator; priv->fps_numerator = cp->timeperframe.denominator; ret = ov1063x_set_params(client, priv->width, priv->height); if (ret < 0) return ret; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static int ov1063x_s_crop(struct v4l2_subdev *sd, const struct v4l2_crop *a) { struct v4l2_crop a_writable = *a; struct v4l2_rect *rect = &a_writable.c; struct i2c_client *client = v4l2_get_subdevdata(sd); struct ov1063x_priv *priv = to_ov1063x(client); int ret = -EINVAL; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); ret = ov1063x_set_params(client, rect->width, rect->height); if (!ret) return -EINVAL; rect->width = priv->width; rect->height = priv->height; rect->left = 0; rect->top = 0; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return ret; } static int ov1063x_g_crop(struct v4l2_subdev *sd, struct v4l2_crop *a) { struct i2c_client *client = v4l2_get_subdevdata(sd); struct ov1063x_priv *priv = to_ov1063x(client); //dev_err(&client->dev, "PS-SE Enter %s:", __func__); if (priv) { a->c.width = priv->width; a->c.height = priv->height; } else { a->c.width = OV1063X_MAX_WIDTH; a->c.height = OV1063X_MAX_HEIGHT; } a->c.left = 0; a->c.top = 0; a->type = V4L2_BUF_TYPE_VIDEO_CAPTURE; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static int ov1063x_cropcap(struct v4l2_subdev *sd, struct v4l2_cropcap *a) { //printk("Enter ov1063x_cropcap\n"); a->bounds.left = 0; a->bounds.top = 0; a->bounds.width = OV1063X_MAX_WIDTH; a->bounds.height = OV1063X_MAX_HEIGHT; a->defrect = a->bounds; a->type = V4L2_BUF_TYPE_VIDEO_CAPTURE; a->pixelaspect.numerator = 1; a->pixelaspect.denominator = 1; //printk("Exit ov1063x_cropcap\n"); return 0; } static int ov1063x_init_gpios(struct i2c_client *client) { struct ov1063x_priv *priv = to_ov1063x(client); int ret = 0; //dev_err(&client->dev, "PS-SE Enter %s:", __func__); ret = gpio_request_array(priv->mux_gpios, priv->num_gpios); //printk("gpio_request_array_ret\n"); //printk("%d\n",ret); if (ret) goto done; gpio_free_array(priv->mux_gpios, priv->num_gpios); done: //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return ret; } //changes static int ov1063x_video_probe(struct i2c_client *client) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); struct ov1063x_priv *priv = to_ov1063x(client); u8 pid, ver; u16 id; int ret=0, value; __ov1063x_set_power(client, 1); ret = ov1063x_set_regs(client, ov1063x_regs_default, ARRAY_SIZE(ov1063x_regs_default)); if (ret) return ret; usleep_range(500, 510); /* check and show product ID and manufacturer ID */ ret = ov1063x_reg_read(client, OV1063X_PID, &pid); if (ret) return ret; id = pid << 8; ret = ov1063x_reg_read(client, OV1063X_VER, &ver); if (ret) return ret; id |= ver; if (OV1063X_VERSION(pid, ver) == OV10635_VERSION_REG) { priv->model = SENSOR_OV10635; priv->revision = 1; } else if (OV1063X_VERSION(pid, ver) == OV10633_VERSION_REG) { priv->model = SENSOR_OV10633; priv->revision = 1; } else { dev_err(&client->dev, "Product ID error %x:%x\n", pid, ver); return -ENODEV; //changes goto done; //changes } dev_info(&client->dev, "ov1063x Product ID %x Manufacturer ID %x\n", pid, ver); /* Program all the 'standard' registers */ //changes done: //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); value = v4l2_ctrl_handler_setup(&priv->hdl); printk("Value-\n");printk("%d\n",value); //__ov1063x_set_power(client, 0); //pwerdown pin high return value; } /* * V4L2 subdev internal operations */ static int ov1063x_open(struct v4l2_subdev *sd, struct v4l2_subdev_fh *fh) { struct i2c_client *client = v4l2_get_subdevdata(sd); struct v4l2_mbus_framefmt *mf; dev_dbg(&client->dev, "%s:\n", __func__); mf = v4l2_subdev_get_try_format(sd, fh->pad, 0); ov1063x_get_default_format(mf); return 0; } static const struct v4l2_ctrl_ops ov1063x_ctrl_ops = { .s_ctrl = ov1063x_s_ctrl, }; static struct v4l2_subdev_video_ops ov1063x_subdev_video_ops = { .s_stream = ov1063x_s_stream, .cropcap = ov1063x_cropcap, .g_crop = ov1063x_g_crop, .s_crop = ov1063x_s_crop, .g_parm = ov1063x_g_parm, .s_parm = ov1063x_s_parm, }; static const struct v4l2_subdev_internal_ops ov1063x_sd_internal_ops = { .open = ov1063x_open, }; static const struct v4l2_subdev_core_ops ov1063x_subdev_core_ops = { .log_status = v4l2_ctrl_subdev_log_status, .subscribe_event = v4l2_ctrl_subdev_subscribe_event, .unsubscribe_event = v4l2_event_subdev_unsubscribe, }; static const struct v4l2_subdev_pad_ops ov1063x_subdev_pad_ops = { .enum_mbus_code = ov1063x_enum_mbus_code, .enum_frame_size = ov1063x_enum_frame_sizes, .get_fmt = ov1063x_get_fmt, .set_fmt = ov1063x_set_fmt, }; static struct v4l2_subdev_ops ov1063x_subdev_ops = { .core = &ov1063x_subdev_core_ops, .video = &ov1063x_subdev_video_ops, .pad = &ov1063x_subdev_pad_ops, }; /* * i2c_driver function */ static int ov1063x_of_probe(struct i2c_client *client, struct device_node *node) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); struct ov1063x_priv *priv = to_ov1063x(client); struct gpio *gpios = &priv->mux_gpios[0]; unsigned int flags; int i, gpio; /* * Iterate over all the gpios in the device tree * ENOENT is returned when trying to access last + 1 gpio */ for (i = 0; i < MAX_NUM_GPIOS; i++) { gpio = of_get_named_gpio_flags(node, "mux-gpios", i, &flags); if (gpio_is_valid(gpio)) { gpios[i].gpio = gpio; gpios[i].flags = (flags & OF_GPIO_ACTIVE_LOW) ? GPIOF_OUT_INIT_LOW : GPIOF_OUT_INIT_HIGH; gpios[i].label = client->name; } else { if (gpio == -ENOENT) break; return gpio; } } priv->num_gpios = i; //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static int ov1063x_probe(struct i2c_client *client, const struct i2c_device_id *did) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); struct device_node *node = client->dev.of_node; struct ov1063x_priv *priv; struct v4l2_subdev *sd; int ret = 0; int gpio_read; //changes struct gpio_desc *gpio; //changes priv = devm_kzalloc(&client->dev, sizeof(*priv), GFP_KERNEL); ////printk("devm_kzalloc\n"); if (!priv) return -ENOMEM; gpio = devm_gpiod_get(&client->dev, "powerdown", GPIOD_OUT_LOW); if (IS_ERR(gpio)) { if (PTR_ERR(gpio) != -ENOENT) return PTR_ERR(gpio); gpio = NULL; } gpio_read = gpiod_get_raw_value(priv->powerdown_gpio); dev_err(&client->dev, "POWERDOWN_GPIO\n %d", gpio_read); priv->powerdown_gpio = gpio; i2c_set_clientdata(client, priv); //printk("i2c_set_clientdata\n"); ret = ov1063x_of_probe(client, node); if (ret){//printk("ov1063x_of_probe ret error\n"); goto err;} /* TODO External XVCLK is board specific */ priv->xvclk = 24000000; //initially 24000000 /* Default framerate */ priv->fps_numerator = 30; priv->fps_denominator = 1; ov1063x_get_default_format(&priv->format); priv->width = priv->format.width; priv->height = priv->format.height; sd = &priv->subdev; v4l2_i2c_subdev_init(sd, client, &ov1063x_subdev_ops); sd->internal_ops = &ov1063x_sd_internal_ops; sd->flags |= V4L2_SUBDEV_FL_HAS_DEVNODE | V4L2_SUBDEV_FL_HAS_EVENTS; v4l2_ctrl_handler_init(&priv->hdl, 2); v4l2_ctrl_new_std(&priv->hdl, &ov1063x_ctrl_ops, V4L2_CID_VFLIP, 0, 1, 1, 0); v4l2_ctrl_new_std(&priv->hdl, &ov1063x_ctrl_ops, V4L2_CID_HFLIP, 0, 1, 1, 0); priv->subdev.ctrl_handler = &priv->hdl; if (priv->hdl.error) { ret = priv->hdl.error; goto err; } mutex_init(&priv->lock); ret = ov1063x_init_gpios(client); //printk("ov1063x_init_gpios exit\n"); if (ret) { dev_err(&client->dev, "Failed to request gpios"); goto err; } ret = ov1063x_video_probe(client); if (ret) { v4l2_ctrl_handler_free(&priv->hdl); goto err; } sd->dev = &client->dev; ret = v4l2_async_register_subdev(sd); if (ret){ v4l2_ctrl_handler_free(&priv->hdl); goto err; } dev_info(&client->dev, "%s sensor driver registered !!\n", sd->name); pm_runtime_enable(&client->dev); //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); err: return ret; } static int ov1063x_remove(struct i2c_client *client) { //dev_err(&client->dev, "PS-SE Enter %s:", __func__); struct ov1063x_priv *priv = i2c_get_clientdata(client); v4l2_device_unregister_subdev(&priv->subdev); v4l2_async_unregister_subdev(&priv->subdev); v4l2_ctrl_handler_free(&priv->hdl); pm_runtime_disable(&client->dev); //dev_err(&client->dev, "PS-SE Exit %s:\n", __func__); return 0; } static const struct i2c_device_id ov1063x_id[] = { { "ov10635", 0 }, { "ov10633", 0 }, { } }; MODULE_DEVICE_TABLE(i2c, ov1063x_id); #if defined(CONFIG_OF) static const struct of_device_id ov1063x_dt_id[] = { { .compatible = "ovti,ov10635", .data = "ov10635" }, { .compatible = "ovti,ov10633", .data = "ov10633" }, { } }; #endif static struct i2c_driver ov1063x_i2c_driver = { .driver = { .name = "ov1063x", .of_match_table = of_match_ptr(ov1063x_dt_id), }, .probe = ov1063x_probe, .remove = ov1063x_remove, .id_table = ov1063x_id, }; module_i2c_driver(ov1063x_i2c_driver); MODULE_DESCRIPTION("SoC Camera driver for OmniVision OV1063X"); MODULE_AUTHOR("Phil Edworthy "); MODULE_LICENSE("GPL v2");