U-Boot SPL 2024.04 (Feb 27 2025 - 10:53:34 +0800) SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') Trying to boot from MMC2 Warning: Detected image signing certificate on GP device. Skipping certificate t Warning: Detected image signing certificate on GP device. Skipping certificate t Warning: Detected image signing certificate on GP device. Skipping certificate t Warning: Detected image signing certificate on GP device. Skipping certificate t Warning: Detected image signing certificate on GP device. Skipping certificate t Loading Environment from nowhere... OK Starting ATF on ARM64 core... NOTICE: BL31: v2.10.0(release):v2.10.0-367-g00f1ec6b87-dirty NOTICE: BL31: Built : 16:09:05, Feb 9 2024 I/TC: I/TC: OP-TEE version: 4.2.0-dev (gcc version 13.3.0 (GCC)) #1 Fri Apr 12 09:51:2 I/TC: WARNING: This OP-TEE configuration might be insecure! I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/ I/TC: Primary CPU initializing I/TC: GIC redistributor base address not provided I/TC: Assuming default GIC group status and modifier I/TC: SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') I/TC: HUK Initialized I/TC: Activated SA2UL device I/TC: Fixing SA2UL firewall owner for GP device I/TC: Enabled firewalls for SA2UL TRNG device I/TC: SA2UL TRNG initialized I/TC: SA2UL Drivers initialized I/TC: Primary CPU switching to normal world boot U-Boot SPL 2024.04 (Feb 27 2025 - 10:53:28 +0800) SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Trying to boot from MMC2 Warning: Detected image signing certificate on GP device. Skipping certificate t Warning: Detected image signing certificate on GP device. Skipping certificate t U-Boot 2024.04 (Feb 27 2025 - 10:53:28 +0800) SoC: J721E SR1.1 GP Model: Texas Instruments J721e EVM Board: J721EX-PM2-SOM rev E8 DRAM: 2 GiB (effective 4 GiB) Core: 132 devices, 35 uclasses, devicetree: separate Flash: 0 Bytes MMC: mmc@4f80000: 0, mmc@4fb0000: 1 Loading Environment from nowhere... OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 am65_cpsw_nuss ethernet@46000000: K3 CPSW: nuss_ver: 0x6BA00101 cpsw_ver: 0x6BA8 Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 cdns,sierra serdes@5000000: PHY not found 0x7364 vs 0x0 Sierra init failed:-22 Net: Could not get PHY for mdio@f00: addr 0 am65_cpsw_nuss_port ethernet@46000000port@1: phy_connect() failed No ethernet found. Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc1 is current device SD/MMC found on device 1 1292 bytes read in 28 ms (44.9 KiB/s) Loaded env from uEnv.txt Importing environment from mmc1 ... Running uenvcmd ... 1 bytes read in 28 ms (0 Bytes/s) Already setup. GPIO: 'gpio@22_17' not found Command 'gpio' failed: Error -22 GPIO: 'gpio@22_16' not found Command 'gpio' failed: Error -22 k3_r5f_rproc r5f@41000000: Core 1 is already in use. No rproc commands work k3_r5f_rproc r5f@41400000: Core 2 is already in use. No rproc commands work 11454416 bytes read in 584 ms (18.7 MiB/s) Load Remote Processor 2 with data@addr=0x82000000 11454416 bytes: Success! 322804 bytes read in 125 ms (2.5 MiB/s) Load Remote Processor 3 with data@addr=0x82000000 322804 bytes: Success! Failed to load '/lib/firmware/j7-main-r5f1_0-fw' Failed to load '/lib/firmware/j7-main-r5f1_1-fw' 998224 bytes read in 152 ms (6.3 MiB/s) Load Remote Processor 6 with data@addr=0x82000000 998224 bytes: Success! 998224 bytes read in 152 ms (6.3 MiB/s) Load Remote Processor 7 with data@addr=0x82000000 998224 bytes: Success! 13504656 bytes read in 668 ms (19.3 MiB/s) Load Remote Processor 8 with data@addr=0x82000000 13504656 bytes: Success! 20285952 bytes read in 860 ms (22.5 MiB/s) 113386 bytes read in 34 ms (3.2 MiB/s) Working FDT set to 88000000 1783 bytes read in 31 ms (55.7 KiB/s) 11541 bytes read in 30 ms (375 KiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Working FDT set to 88000000 ERROR: reserving fdt memory region failed (addr=880000000 size=27000000 flags=4) Loading Device Tree to 000000008fee1000, end 000000008fffffff ... OK Working FDT set to 8fee1000 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x411fd080] [ 0.000000] Linux version 6.6.32 (master@NR06012201256505) (aarch64-oe-linux-gcc (GCC) 13.3.0, GNU ld (GNU Binutils) 2.42.0.20240620) #2 SMP PREEMPT Wed Feb 26 17:42:15 CST 2025 [ 0.000000] KASLR disabled due to lack of seed [ 0.000000] Machine model: Texas Instruments J721e EVM [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [ 0.000000] printk: bootconsole [ns16550a0] enabled [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x00000008e0000000, size 512 MiB [ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000008e0000000..0x00000008ffffffff (524288 KiB) map reusable linux,cma [ 0.000000] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@9e800000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a0000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a0000000..0x00000000a00fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a0000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a0100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a0100000..0x00000000a0ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a0100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a1000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a1000000..0x00000000a10fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a1000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a1100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a1100000..0x00000000a1ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a1100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a2000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a2000000..0x00000000a20fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a2000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 31 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a2100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a2100000..0x00000000a3ffffff (31744 KiB) nomap non-reusable vision-apps-r5f-memory@a2100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a4000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a4000000..0x00000000a40fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a4000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a4100000, size 31 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a4100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a4100000..0x00000000a5ffffff (31744 KiB) nomap non-reusable vision-apps-r5f-memory@a4100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a6000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a6000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a6000000..0x00000000a60fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a6000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a6100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a6100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a6100000..0x00000000a6ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a6100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a7000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a7000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a7000000..0x00000000a70fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a7000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a7100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-memory@a7100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a7100000..0x00000000a7ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a7100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a8000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c66-dma-memory@a8000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a8000000..0x00000000a80fffff (1024 KiB) nomap non-reusable vision-apps-c66-dma-memory@a8000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a8100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c66-memory@a8100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a8100000..0x00000000a8ffffff (15360 KiB) nomap non-reusable vision-apps-c66-memory@a8100000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a9000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c66-dma-memory@a9000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a9000000..0x00000000a90fffff (1024 KiB) nomap non-reusable vision-apps-c66-dma-memory@a9000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000a9100000, size 15 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c66-memory@a9100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000a9100000..0x00000000a9ffffff (15360 KiB) nomap non-reusable vision-apps-c66-memory@a9100000 [ 0.000000] OF: reserved mem: 0x00000000aa000000..0x00000000abffffff (32768 KiB) nomap non-reusable vision-apps-rtos-ipc-memory-region [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000ac000000, size 96 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-dma-memory@ac000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000ac000000..0x00000000b1ffffff (98304 KiB) nomap non-reusable vision-apps-dma-memory@ac000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000b2000000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c71-dma-memory@b2000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000b2000000..0x00000000b20fffff (1024 KiB) nomap non-reusable vision-apps-c71-dma-memory@b2000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000b2100000, size 95 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-c71-memory@b2100000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000b2100000..0x00000000b7ffffff (97280 KiB) nomap non-reusable vision-apps-c71-memory@b2100000 [ 0.000000] OF: reserved mem: initialized node vision_apps_shared-memories, compatible id dma-heap-carveout [ 0.000000] OF: reserved mem: 0x00000000b8000000..0x00000000d7ffffff (524288 KiB) map non-reusable vision_apps_shared-memories [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000d8000000, size 192 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-core-heap-memory-lo@d8000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000d8000000..0x00000000e3ffffff (196608 KiB) nomap non-reusable vision-apps-core-heap-memory-lo@d8000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000e4000000, size 8 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-virtual-eth-queues@e4000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000e4000000..0x00000000e47fffff (8192 KiB) nomap non-reusable vision-apps-r5f-virtual-eth-queues@e4000000 [ 0.000000] Reserved memory: created DMA memory pool at 0x00000000e4800000, size 24 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-r5f-virtual-eth-buffers@e4800000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x00000000e4800000..0x00000000e5ffffff (24576 KiB) nomap non-reusable vision-apps-r5f-virtual-eth-buffers@e4800000 [ 0.000000] Reserved memory: created DMA memory pool at 0x0000000880000000, size 624 MiB [ 0.000000] OF: reserved mem: initialized node vision-apps-core-heap-memory-hi@880000000, compatible id shared-dma-pool [ 0.000000] OF: reserved mem: 0x0000000880000000..0x00000008a6ffffff (638976 KiB) nomap non-reusable vision-apps-core-heap-memory-hi@880000000 [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal [mem 0x0000000100000000-0x00000008ffffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000009e7fffff] [ 0.000000] node 0: [mem 0x000000009e800000-0x00000000b7ffffff] [ 0.000000] node 0: [mem 0x00000000b8000000-0x00000000d7ffffff] [ 0.000000] node 0: [mem 0x00000000d8000000-0x00000000e5ffffff] [ 0.000000] node 0: [mem 0x00000000e6000000-0x00000000ffffffff] [ 0.000000] node 0: [mem 0x0000000880000000-0x00000008a6ffffff] [ 0.000000] node 0: [mem 0x00000008a7000000-0x00000008ffffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000008ffffffff] [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.4 [ 0.000000] percpu: Embedded 20 pages/cpu s42920 r8192 d30808 u81920 [ 0.000000] Detected PIPT I-cache on CPU0 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] CPU features: detected: Spectre-v3a [ 0.000000] CPU features: detected: Spectre-BHB [ 0.000000] CPU features: detected: ARM erratum 1742098 [ 0.000000] CPU features: detected: ARM errata 1165522, 1319367, or 1530923 [ 0.000000] alternatives: applying boot alternatives [ 0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=PARTUUID=bfc3237f-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1032192 [ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off [ 0.000000] software IO TLB: area num 2. [ 0.000000] software IO TLB: mapped [mem 0x00000000fbfff000-0x00000000fffff000] (64MB) [ 0.000000] Memory: 1694744K/4194304K available (11968K kernel code, 1250K rwdata, 4032K rodata, 2432K init, 502K bss, 1975272K reserved, 524288K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=2. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 960 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] Root IRQ handler: gic_handle_irq [ 0.000000] GICv3: GICv3 features: 16 PPIs [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001900000 [ 0.000000] ITS [mem 0x01820000-0x0182ffff] [ 0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS [ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19 [ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @8a7800000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x00000008a7040000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x00000008a7050000 [ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention. [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000000] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns [ 0.008435] Console: colour dummy device 80x25 [ 0.013007] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000) [ 0.023678] pid_max: default: 32768 minimum: 301 [ 0.028435] LSM: initializing lsm=capability,integrity [ 0.033751] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.041325] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.050297] RCU Tasks: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1. [ 0.057560] RCU Tasks Trace: Setting shift to 1 and lim to 1 rcu_task_cb_adjust=1. [ 0.065431] rcu: Hierarchical SRCU implementation. [ 0.070328] rcu: Max phase no-delay instances is 1000. [ 0.075887] Platform MSI: msi-controller@1820000 domain created [ 0.082211] PCI/MSI: /bus@100000/interrupt-controller@1800000/msi-controller@1820000 domain created [ 0.091649] EFI services will not be available. [ 0.096412] smp: Bringing up secondary CPUs ... I/TC: Secondary CPU 1 initializing I/TC: Secondary CPU 1 switching to normal world boot [ 0.109670] Detected PIPT I-cache on CPU1 [ 0.109718] GICv3: CPU1: found redistributor 1 region 0:0x0000000001920000 [ 0.109730] GICv3: CPU1: using allocated LPI pending table @0x00000008a7060000 [ 0.109762] CPU1: Booted secondary processor 0x0000000001 [0x411fd080] [ 0.109823] smp: Brought up 1 node, 2 CPUs [ 0.139169] SMP: Total of 2 processors activated. [ 0.143974] CPU features: detected: 32-bit EL0 Support [ 0.149228] CPU features: detected: CRC32 instructions [ 0.154515] CPU: All CPU(s) started at EL2 [ 0.158697] alternatives: applying system-wide alternatives [ 0.165432] devtmpfs: initialized [ 0.175638] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.185624] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.201788] pinctrl core: initialized pinctrl subsystem [ 0.207538] DMI not present or invalid. [ 0.211822] NET: Registered PF_NETLINK/PF_ROUTE protocol family [ 0.218429] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations [ 0.225737] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.233741] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.241871] audit: initializing netlink subsys (disabled) [ 0.247505] audit: type=2000 audit(0.160:1): state=initialized audit_enabled=0 res=1 [ 0.247729] thermal_sys: Registered thermal governor 'step_wise' [ 0.255430] thermal_sys: Registered thermal governor 'power_allocator' [ 0.261653] cpuidle: using governor menu [ 0.272407] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.279372] ASID allocator initialised with 65536 entries [ 0.294897] platform a40000.pinctrl: Fixed dependency cycle(s) with /bus@100000/pinctrl@a40000/mcu-cpsw-cpts [ 0.305913] Modules: 27680 pages in range for non-PLT usage [ 0.305918] Modules: 519200 pages in range for PLT usage [ 0.312128] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages [ 0.324492] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page [ 0.330894] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages [ 0.337827] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page [ 0.344229] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages [ 0.351162] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page [ 0.357563] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages [ 0.364497] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page [ 0.371691] k3-chipinfo 43000014.chipid: Family:J721E rev:SR1.1 JTAGID[0x1bb6402f] Detected [ 0.380717] iommu: Default domain type: Translated [ 0.385633] iommu: DMA domain TLB invalidation policy: strict mode [ 0.392087] SCSI subsystem initialized [ 0.396088] usbcore: registered new interface driver usbfs [ 0.401710] usbcore: registered new interface driver hub [ 0.407150] usbcore: registered new device driver usb [ 0.412554] pps_core: LinuxPPS API ver. 1 registered [ 0.417626] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.426963] PTP clock support registered [ 0.431064] EDAC MC: Ver: 3.0.0 [ 0.434523] scmi_core: SCMI protocol bus registered [ 0.439650] FPGA manager framework [ 0.443164] Advanced Linux Sound Architecture Driver Initialized. [ 0.449880] vgaarb: loaded [ 0.452819] clocksource: Switched to clocksource arch_sys_counter [ 0.459188] VFS: Disk quotas dquot_6.6.0 [ 0.463218] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.473504] Carveout Heap: Exported 512 MiB at 0x00000000b8000000 [ 0.479817] NET: Registered PF_INET protocol family [ 0.484991] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.494108] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.502862] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 0.510783] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.518984] TCP bind hash table entries: 32768 (order: 8, 1048576 bytes, linear) [ 0.527831] TCP: Hash tables configured (established 32768 bind 32768) [ 0.534685] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.541609] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.549059] NET: Registered PF_UNIX/PF_LOCAL protocol family [ 0.555292] RPC: Registered named UNIX socket transport module. [ 0.561350] RPC: Registered udp transport module. [ 0.566154] RPC: Registered tcp transport module. [ 0.570957] RPC: Registered tcp-with-tls transport module. [ 0.576559] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.583143] NET: Registered PF_XDP protocol family [ 0.588050] PCI: CLS 0 bytes, default 64 [ 0.592811] Initialise system trusted keyrings [ 0.597497] workingset: timestamp_bits=46 max_order=20 bucket_order=0 [ 0.604275] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.610415] NFS: Registering the id_resolver key type [ 0.615591] Key type id_resolver registered [ 0.619863] Key type id_legacy registered [ 0.623967] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.630817] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 0.652033] Key type asymmetric registered [ 0.656216] Asymmetric key parser 'x509' registered [ 0.661223] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 244) [ 0.668784] io scheduler mq-deadline registered [ 0.673416] io scheduler kyber registered [ 0.677533] io scheduler bfq registered [ 0.683614] pinctrl-single 4301c000.pinctrl: 94 pins, size 376 [ 0.689942] pinctrl-single 11c000.pinctrl: 173 pins, size 692 [ 0.696043] pinctrl-single 104200.pinctrl: 20 pins, size 80 [ 0.701815] pinctrl-single 104280.pinctrl: 8 pins, size 32 [ 0.707812] pinctrl-single a40000.pinctrl: 512 pins, size 2048 [ 0.717382] Serial: 8250/16550 driver, 12 ports, IRQ sharing enabled [ 0.726463] arm-smmu-v3 36600000.iommu: ias 48-bit, oas 48-bit (features 0x00001faf) [ 0.734754] arm-smmu-v3 36600000.iommu: allocated 65536 entries for cmdq [ 0.741939] arm-smmu-v3 36600000.iommu: allocated 32768 entries for evtq [ 0.750146] arm-smmu-v3 36600000.iommu: msi_domain absent - falling back to wired irqs [ 0.761265] loop: module loaded [ 0.765079] megasas: 07.725.01.00-rc1 [ 0.770604] tun: Universal TUN/TAP device driver, 1.6 [ 0.776373] VFIO - User Level meta-driver version: 0.3 [ 0.782249] usbcore: registered new interface driver usb-storage [ 0.788703] i2c_dev: i2c /dev entries driver [ 0.793720] sdhci: Secure Digital Host Controller Interface driver [ 0.800042] sdhci: Copyright(c) Pierre Ossman [ 0.804614] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.810782] ledtrig-cpu: registered to indicate activity on CPUs [ 0.817079] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 0.824070] usbcore: registered new interface driver usbhid [ 0.829770] usbhid: USB HID core driver [ 0.834515] hw perfevents: enabled with armv8_cortex_a72 PMU driver, 7 counters available [ 0.843151] optee: probing for conduit method. I/TC: Reserved shared memory is enabled I/TC: Dynamic shared memory is enabled I/TC: Normal World virtualization support is disabled I/TC: Asynchronous notifications are disabled [ 0.847713] optee: revision 4.2 (12d7c4ee) [ 0.864158] optee: dynamic shared memory is enabled [ 0.873789] random: crng init done [ 0.877323] optee: initialized driver [ 0.882525] NET: Registered PF_PACKET protocol family [ 0.887750] Key type dns_resolver registered [ 0.895505] registered taskstats version 1 [ 0.899795] Loading compiled-in X.509 certificates [ 0.912852] ti-sci 44083000.system-controller: ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)') [ 1.016571] omap_i2c 42120000.i2c: bus 0 rev0.12 at 400 kHz [ 1.022545] ti-sci-intr 42200000.interrupt-controller: Interrupt Router 137 domain created [ 1.031088] ti-sci-intr bus@100000:interrupt-controller@a00000: Interrupt Router 131 domain created [ 1.040432] ti-sci-intr 310e0000.interrupt-controller: Interrupt Router 213 domain created [ 1.049046] ti-sci-inta 33d00000.interrupt-controller: Interrupt Aggregator domain 209 created [ 1.064439] k3-ringacc 2b800000.ringacc: Ring Accelerator probed rings:286, gp-rings[96,20] sci-dev-id:235 [ 1.074331] k3-ringacc 2b800000.ringacc: dma-ring-reset-quirk: disabled [ 1.081092] k3-ringacc 2b800000.ringacc: RA Proxy rev. 66346100, num_proxies:64 [ 1.090822] k3-ringacc 3c000000.ringacc: Ring Accelerator probed rings:1024, gp-rings[440,150] sci-dev-id:211 [ 1.100979] k3-ringacc 3c000000.ringacc: dma-ring-reset-quirk: disabled [ 1.107737] k3-ringacc 3c000000.ringacc: RA Proxy rev. 66346100, num_proxies:64 [ 1.115806] printk: console [ttyS2] disabled [ 1.120342] 2800000.serial: ttyS2 at MMIO 0x2800000 (irq = 202, base_baud = 3000000) is a 8250 [ 1.129241] printk: console [ttyS2] enabled [ 1.129241] printk: console [ttyS2] enabled [ 1.137698] printk: bootconsole [ns16550a0] disabled [ 1.137698] printk: bootconsole [ns16550a0] disabled [ 1.150377] davinci_mdio 46000f00.mdio: Configuring MDIO in manual mode [ 1.196822] davinci_mdio 46000f00.mdio: davinci mdio revision 9.7, bus freq 1000000 [ 1.204744] mdio_bus 46000f00.mdio: MDIO device at address 0 is missing. [ 1.211452] am65-cpsw-nuss 46000000.ethernet: initializing am65 cpsw nuss version 0x6BA00101, cpsw version 0x6BA80100 Ports: 2 quirks:00000000 [ 1.224330] am65-cpsw-nuss 46000000.ethernet: initialized cpsw ale version 1.4 [ 1.231538] am65-cpsw-nuss 46000000.ethernet: ALE Table size 64 [ 1.237850] pps pps0: new PPS source ptp0 [ 1.241991] am65-cpsw-nuss 46000000.ethernet: CPTS ver 0x4e8a010a, freq:500000000, add_val:1 pps:1 [ 1.252544] am65-cpts 310d0000.cpts: CPTS ver 0x4e8a010a, freq:200000000, add_val:4 pps:0 [ 1.261595] mmc0: CQHCI version 5.10 [ 1.261987] omap-mailbox 31f80000.mailbox: omap mailbox rev 0x66fc7100 [ 1.271811] mmc1: CQHCI version 5.10 [ 1.272275] omap-mailbox 31f81000.mailbox: omap mailbox rev 0x66fc7100 [ 1.282320] omap-mailbox 31f82000.mailbox: omap mailbox rev 0x66fc7100 [ 1.289152] omap-mailbox 31f83000.mailbox: omap mailbox rev 0x66fc7100 [ 1.295976] omap-mailbox 31f84000.mailbox: omap mailbox rev 0x66fc7100 [ 1.304617] pinctrl-single 11c000.pinctrl: pin PIN105 already requested by 44083000.system-controller:clock-controller; cannot claim for 600000.gpio [ 1.304869] mmc0: SDHCI controller on 4f80000.mmc [4f80000.mmc] using ADMA 64-bit [ 1.317980] pinctrl-single 11c000.pinctrl: pin-105 (600000.gpio) status -22 [ 1.325538] mmc1: SDHCI controller on 4fb0000.mmc [4fb0000.mmc] using ADMA 64-bit [ 1.332433] pinctrl-single 11c000.pinctrl: could not request pin 105 (PIN105) from group main-gpio0-default-pins on device pinctrl-single [ 1.352259] davinci_gpio 600000.gpio: Error applying setting, reverse things back [ 1.368068] j721e-pcie 2900000.pcie: host bridge /bus@100000/pcie@2900000 ranges: [ 1.375616] j721e-pcie 2900000.pcie: IO 0x0010001000..0x0010010fff -> 0x0010001000 [ 1.383720] j721e-pcie 2900000.pcie: MEM 0x0010011000..0x0017ffffff -> 0x0010011000 [ 1.391810] j721e-pcie 2900000.pcie: IB MEM 0x0000000000..0xffffffffffff -> 0x0000000000 [ 1.415799] mmc1: new high speed SDXC card at address aaaa [ 1.421826] mmcblk1: mmc1:aaaa SD64G 59.5 GiB [ 1.428178] mmcblk1: p1 p2 [ 1.434709] mmc0: Command Queue Engine enabled [ 1.439158] mmc0: new HS200 MMC card at address 0001 [ 1.444459] mmcblk0: mmc0:0001 AAM20F 59.3 GiB [ 1.450459] mmcblk0boot0: mmc0:0001 AAM20F 31.5 MiB [ 1.456101] mmcblk0boot1: mmc0:0001 AAM20F 31.5 MiB [ 1.461635] mmcblk0rpmb: mmc0:0001 AAM20F 4.00 MiB, chardev (239:0) [ 2.401441] j721e-pcie 2900000.pcie: PCI host bridge to bus 0000:00 [ 2.407725] pci_bus 0000:00: root bus resource [bus 00-ff] [ 2.413201] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] (bus address [0x10001000-0x10010fff]) [ 2.422661] pci_bus 0000:00: root bus resource [mem 0x10011000-0x17ffffff] [ 2.429544] pci 0000:00:00.0: [104c:b00d] type 01 class 0x060400 [ 2.435539] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x4 may corrupt adjacent RW1C bits [ 2.445261] pci 0000:00:00.0: supports D1 [ 2.449260] pci 0000:00:00.0: PME# supported from D0 D1 D3hot [ 2.455008] pci 0000:00:00.0: reg 0x224: [mem 0x00000000-0x003fffff 64bit] [ 2.461868] pci 0000:00:00.0: VF(n) BAR0 space: [mem 0x00000000-0x00ffffff 64bit] (contains BAR0 for 4 VFs) [ 2.473452] pci 0000:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 2.481542] pci_bus 0000:01: busn_res: [bus 01-ff] end is updated to 01 [ 2.488156] pci 0000:00:00.0: BAR 7: assigned [mem 0x10400000-0x113fffff 64bit] [ 2.495452] pci 0000:00:00.0: PCI bridge to [bus 01] [ 2.500487] pcieport 0000:00:00.0: of_irq_parse_pci: failed with rc=-22 [ 2.507283] pcieport 0000:00:00.0: PME: Signaling with IRQ 343 [ 2.513309] pcieport 0000:00:00.0: AER: enabled with IRQ 343 [ 2.519265] j721e-pcie 2910000.pcie: host bridge /bus@100000/pcie@2910000 ranges: [ 2.526752] j721e-pcie 2910000.pcie: IO 0x0018001000..0x0018010fff -> 0x0018001000 [ 2.534833] j721e-pcie 2910000.pcie: MEM 0x0018011000..0x001fffffff -> 0x0018011000 [ 2.542911] j721e-pcie 2910000.pcie: IB MEM 0x0000000000..0xffffffffffff -> 0x0000000000 [ 3.560955] j721e-pcie 2910000.pcie: PCI host bridge to bus 0001:00 [ 3.567217] pci_bus 0001:00: root bus resource [bus 00-ff] [ 3.572691] pci_bus 0001:00: root bus resource [io 0x10000-0x1ffff] (bus address [0x18001000-0x18010fff]) [ 3.582323] pci_bus 0001:00: root bus resource [mem 0x18011000-0x1fffffff] [ 3.589200] pci 0001:00:00.0: [104c:b00d] type 01 class 0x060400 [ 3.595194] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x4 may corrupt adjacent RW1C bits [ 3.604915] pci 0001:00:00.0: supports D1 [ 3.608913] pci 0001:00:00.0: PME# supported from D0 D1 D3hot [ 3.614662] pci 0001:00:00.0: reg 0x224: [mem 0x00000000-0x003fffff 64bit] [ 3.621521] pci 0001:00:00.0: VF(n) BAR0 space: [mem 0x00000000-0x00ffffff 64bit] (contains BAR0 for 4 VFs) [ 3.633180] pci 0001:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 3.641277] pci_bus 0001:01: busn_res: [bus 01-ff] end is updated to 01 [ 3.647893] pci 0001:00:00.0: BAR 7: assigned [mem 0x18400000-0x193fffff 64bit] [ 3.655190] pci 0001:00:00.0: PCI bridge to [bus 01] [ 3.660215] pcieport 0001:00:00.0: of_irq_parse_pci: failed with rc=-22 [ 3.667008] pcieport 0001:00:00.0: PME: Signaling with IRQ 345 [ 3.673015] pcieport 0001:00:00.0: AER: enabled with IRQ 345 [ 3.678964] j721e-pcie 2920000.pcie: host bridge /bus@100000/pcie@2920000 ranges: [ 3.686452] j721e-pcie 2920000.pcie: IO 0x4400001000..0x4400010fff -> 0x0000001000 [ 3.694533] j721e-pcie 2920000.pcie: MEM 0x4400011000..0x4407ffffff -> 0x0000011000 [ 3.702611] j721e-pcie 2920000.pcie: IB MEM 0x0000000000..0xffffffffffff -> 0x0000000000 [ 4.712974] j721e-pcie 2920000.pcie: PCI host bridge to bus 0002:00 [ 4.719242] pci_bus 0002:00: root bus resource [bus 00-ff] [ 4.724727] pci_bus 0002:00: root bus resource [io 0x20000-0x2ffff] (bus address [0x1000-0x10fff]) [ 4.733753] pci_bus 0002:00: root bus resource [mem 0x4400011000-0x4407ffffff] (bus address [0x00011000-0x07ffffff]) [ 4.744271] pci 0002:00:00.0: [104c:b00d] type 01 class 0x060400 [ 4.750265] pci_bus 0002:00: 2-byte config write to 0002:00:00.0 offset 0x4 may corrupt adjacent RW1C bits [ 4.759957] pci 0002:00:00.0: supports D1 [ 4.763956] pci 0002:00:00.0: PME# supported from D0 D1 D3hot [ 4.771624] pci 0002:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring [ 4.779732] pci_bus 0002:01: busn_res: [bus 01-ff] end is updated to 01 [ 4.786343] pci 0002:00:00.0: PCI bridge to [bus 01] [ 4.791364] pcieport 0002:00:00.0: of_irq_parse_pci: failed with rc=-22 [ 4.798138] pcieport 0002:00:00.0: PME: Signaling with IRQ 347 [ 4.804149] pcieport 0002:00:00.0: AER: enabled with IRQ 347 [ 4.810138] j721e-pcie 2930000.pcie: host bridge /bus@100000/pcie@2930000 ranges: [ 4.817623] j721e-pcie 2930000.pcie: IO 0x4410001000..0x4410010fff -> 0x0000001000 [ 4.825702] j721e-pcie 2930000.pcie: MEM 0x4410011000..0x4417ffffff -> 0x0000011000 [ 4.833781] j721e-pcie 2930000.pcie: IB MEM 0x0000000000..0xffffffffffff -> 0x0000000000