[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.9.65-rt23-g7069a470d5 (marcojimenez@f21-build) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #1 PREEMPT RT Fri May 25 12:26:55 CDT 2018 [ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt:Machine model: TI AM437x Industrial Development Kit [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0xbd000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 262144 [ 0.000000] free_area_init_node: node 0, pgdat c0c49aa8, node_mem_map ef6f9000 [ 0.000000] Normal zone: 1728 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 196608 pages, LIFO batch:31 [ 0.000000] HighMem zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM437x ES1.2 (sgx neon) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260416 [ 0.000000] Kernel command line: console=ttyO0,115200n8 video=HDMI-A-1:800x600 root=PARTUUID=9ded6cd4-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 977248K/1048576K available (7168K kernel code, 301K rwdata, 2364K rodata, 1024K init, 325K bss, 22176K reserved, 49152K cma-reserved, 212992K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0800000 (8160 kB) .init : 0xc0b00000 - 0xc0c00000 (1024 kB) .data : 0xc0c00000 - 0xc0c4b460 ( 302 kB) .bss : 0xc0c4b460 - 0xc0c9c9a0 ( 326 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] RCU kthread priority: 1. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C-310 enabling early BRESP for Cortex-A9 [ 0.000000] OMAP L2C310: ROM does not support power control setting [ 0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled [ 0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB [ 0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000 [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000022] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000027] OMAP clocksource: timer1 at 24000000 Hz [ 0.000143] sched_clock: 64 bits at 500MHz, resolution 2ns, wraps every 4398046511103ns [ 0.000151] clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0xe6a171a037, max_idle_ns: 881590485102 ns [ 0.000166] Switching to timer-based delay loop, resolution 2ns [ 0.000523] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000525] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000912] Console: colour dummy device 80x30 [ 0.001048] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.001050] This ensures that you still see kernel messages. Please [ 0.001051] update your kernel commandline. [ 0.001072] Calibrating delay loop (skipped), value calculated using timer frequency.. 1000.00 BogoMIPS (lpj=5000000) [ 0.001076] pid_max: default: 32768 minimum: 301 [ 0.001201] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001206] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.002059] CPU: Testing write buffer coherency: ok [ 0.002375] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.003397] EFI services will not be available. [ 0.004198] devtmpfs: initialized [ 0.015867] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 [ 0.016182] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.016209] futex hash table entries: 256 (order: 1, 8192 bytes) [ 0.019515] pinctrl core: initialized pinctrl subsystem [ 0.020899] NET: Registered protocol family 16 [ 0.022380] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.097397] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable) [ 0.097594] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable) [ 0.101752] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.102057] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.103399] OMAP GPIO hardware version 0.1 [ 0.104079] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.104387] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.106157] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.106436] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.108246] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.108563] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.110398] gpio gpiochip4: (gpio): added GPIO chardev (254:4) [ 0.110677] gpiochip_setup_dev: registered GPIOs 128 to 159 on device: gpiochip4 (gpio) [ 0.118499] No ATAGs? [ 0.118526] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. [ 0.118537] hw-breakpoint: maximum watchpoint size is 4 bytes. [ 0.132683] edma 49000000.edma: TI EDMA DMA engine driver [ 0.133063] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v24_0d[0]' [ 0.133344] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v3_3d[0]' [ 0.133448] V3_3D: supplied by V24_0D [ 0.133724] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-vdd_corereg[0]' [ 0.133777] VDD_COREREG: supplied by V24_0D [ 0.134024] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-vdd_core[0]' [ 0.134070] VDD_CORE: supplied by VDD_COREREG [ 0.134326] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_8dreg[0]' [ 0.134387] V1_8DREG: supplied by V24_0D [ 0.134626] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_8d[0]' [ 0.134670] V1_8D: supplied by V1_8DREG [ 0.134931] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_5dreg[0]' [ 0.134978] V1_5DREG: supplied by V24_0D [ 0.135216] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_5d[0]' [ 0.135261] V1_5D: supplied by V1_5DREG [ 0.138332] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins_default, deferring probe [ 0.138386] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c2_pins_default, deferring probe [ 0.138497] media: Linux media interface: v0.10 [ 0.138541] Linux video capture interface: v2.00 [ 0.138581] pps_core: LinuxPPS API ver. 1 registered [ 0.138588] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.138629] PTP clock support registered [ 0.138672] EDAC MC: Ver: 3.0.0 [ 0.139570] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.139907] Advanced Linux Sound Architecture Driver Initialized. [ 0.141118] clocksource: Switched to clocksource arm_global_timer [ 0.149932] NET: Registered protocol family 2 [ 0.150793] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.150880] TCP bind hash table entries: 8192 (order: 5, 196608 bytes) [ 0.151448] TCP: Hash tables configured (established 8192 bind 8192) [ 0.151632] UDP hash table entries: 512 (order: 3, 32768 bytes) [ 0.151751] UDP-Lite hash table entries: 512 (order: 3, 32768 bytes) [ 0.152173] NET: Registered protocol family 1 [ 0.152682] RPC: Registered named UNIX socket transport module. [ 0.152697] RPC: Registered udp transport module. [ 0.152702] RPC: Registered tcp transport module. [ 0.152707] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.152720] PCI: CLS 0 bytes, default 64 [ 0.155129] workingset: timestamp_bits=14 max_order=18 bucket_order=4 [ 0.160867] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.161902] NFS: Registering the id_resolver key type [ 0.161939] Key type id_resolver registered [ 0.161947] Key type id_legacy registered [ 0.161989] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.163538] bounce: pool size: 64 pages [ 0.163739] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247) [ 0.163754] io scheduler noop registered [ 0.163760] io scheduler deadline registered [ 0.163887] io scheduler cfq registered (default) [ 0.165405] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796 [ 0.219218] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.221596] omap8250 44e09000.serial: No clock speed specified: using default: 48000000 [ 0.222351] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 0.940308] console [ttyS0] enabled [ 0.945670] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 0.952523] [drm] Initialized [ 0.969639] brd: module loaded [ 0.979016] loop: module loaded [ 0.984406] spi spi1.0: not using DMA for McSPI (-19) [ 0.989757] spidev spi1.0: buggy DT: spidev listed directly in DT [ 0.995884] ------------[ cut here ]------------ [ 1.000542] WARNING: CPU: 0 PID: 1 at drivers/spi/spidev.c:757 spidev_probe+0x1e4/0x204 [ 1.008578] Modules linked in: [ 1.011657] CPU: 0 PID: 1 Comm: swapper Not tainted 4.9.65-rt23-g7069a470d5 #1 [ 1.018907] Hardware name: Generic AM43 (Flattened Device Tree) [ 1.024849] Backtrace: [ 1.027332] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 1.034937] r7:00000009 r6:00000000 r5:c09df480 r4:00000000 [ 1.040632] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 1.047906] [] (dump_stack) from [] (__warn+0xe8/0x100) [ 1.054903] [] (__warn) from [] (warn_slowpath_null+0x28/0x30) [ 1.062508] r9:00000000 r8:c0c38760 r7:00000000 r6:ee983800 r5:c0c38750 r4:ee983800 [ 1.070289] [] (warn_slowpath_null) from [] (spidev_probe+0x1e4/0x204) [ 1.078606] [] (spidev_probe) from [] (spi_drv_probe+0x84/0xb4) [ 1.086298] r8:c0c38760 r7:00000000 r6:00000000 r5:c0c38750 r4:ee983800 [ 1.093041] [] (spi_drv_probe) from [] (driver_probe_device+0x20c/0x2d4) [ 1.101516] r7:00000000 r6:c0c88dc4 r5:c0c88db4 r4:ee983800 [ 1.107204] [] (driver_probe_device) from [] (__device_attach_driver+0xa0/0xd4) [ 1.116290] r10:00000000 r9:00000000 r8:c0c88d60 r7:00000001 r6:ee983800 r5:ef065c28 [ 1.124152] r4:c0c38760 r3:00000000 [ 1.127745] [] (__device_attach_driver) from [] (bus_for_each_drv+0x68/0x9c) [ 1.136568] r7:00000001 r6:c0509868 r5:ef065c28 r4:00000000 [ 1.142254] [] (bus_for_each_drv) from [] (__device_attach+0xb8/0x11c) [ 1.150552] r6:c0c38204 r5:ee983834 r4:ee983800 [ 1.155191] [] (__device_attach) from [] (device_initial_probe+0x14/0x18) [ 1.163752] r7:00000000 r6:c0c38204 r5:ee983800 r4:ee983808 [ 1.169437] [] (device_initial_probe) from [] (bus_probe_device+0x8c/0x94) [ 1.178088] [] (bus_probe_device) from [] (device_add+0x3e4/0x570) [ 1.186039] r7:00000000 r6:ee983800 r5:ee983400 r4:ee983808 [ 1.191724] [] (device_add) from [] (spi_add_device+0xa8/0x140) [ 1.199414] r10:ee9835b2 r9:ef171a10 r8:00000000 r7:ef171a10 r6:00000000 r5:ee983400 [ 1.207274] r4:ee983800 [ 1.209818] [] (spi_add_device) from [] (of_register_spi_device+0x220/0x320) [ 1.218640] r7:ee983400 r6:00000001 r5:ef6eb8ac r4:ee983800 [ 1.224326] [] (of_register_spi_device) from [] (spi_register_master+0x320/0x51c) [ 1.233587] r8:ef6eb590 r7:c09defac r6:00000000 r5:ef6eb8ac r4:ee983400 [ 1.240317] [] (spi_register_master) from [] (devm_spi_register_master+0x40/0x78) [ 1.249578] r10:ee9835b2 r9:c09df5b8 r8:ee983400 r7:ef171a10 r6:ee983400 r5:ee983400 [ 1.257439] r4:ee932c90 [ 1.259987] [] (devm_spi_register_master) from [] (omap2_mcspi_probe+0x2e0/0x36c) [ 1.269247] r7:ef171a10 r6:ee983400 r5:ee983770 r4:00000000 [ 1.274938] [] (omap2_mcspi_probe) from [] (platform_drv_probe+0x58/0xb8) [ 1.283502] r10:00000000 r9:00000000 r8:c0c387b4 r7:fffffdfb r6:c0c387b4 r5:ffffffed [ 1.291363] r4:ef171a10 [ 1.293910] [] (platform_drv_probe) from [] (driver_probe_device+0x20c/0x2d4) [ 1.302821] r7:00000000 r6:c0c88dc4 r5:c0c88db4 r4:ef171a10 [ 1.308505] [] (driver_probe_device) from [] (__driver_attach+0xc0/0xc4) [ 1.316980] r10:00000000 r9:c0b0061c r8:000000b9 r7:00000000 r6:ef171a44 r5:c0c387b4 [ 1.324841] r4:ef171a10 r3:00000000 [ 1.328433] [] (__driver_attach) from [] (bus_for_each_dev+0x70/0xa4) [ 1.336647] r7:00000000 r6:c05097a4 r5:c0c387b4 r4:00000000 [ 1.342334] [] (bus_for_each_dev) from [] (driver_attach+0x24/0x28) [ 1.350369] r6:c0c34b38 r5:ee933d80 r4:c0c387b4 [ 1.355008] [] (driver_attach) from [] (bus_add_driver+0x108/0x214) [ 1.363051] [] (bus_add_driver) from [] (driver_register+0x80/0xfc) [ 1.371089] r7:c0b3b830 r6:c0b4852c r5:ffffe000 r4:c0c387b4 [ 1.376776] [] (driver_register) from [] (__platform_driver_register+0x48/0x50) [ 1.385859] r5:ffffe000 r4:c0c34b38 [ 1.389461] [] (__platform_driver_register) from [] (omap2_mcspi_driver_init+0x1c/0x20) [ 1.399241] r5:ffffe000 r4:c0b2a7b8 [ 1.402838] [] (omap2_mcspi_driver_init) from [] (do_one_initcall+0x4c/0x178) [ 1.411761] [] (do_one_initcall) from [] (kernel_init_freeable+0x13c/0x1cc) [ 1.420500] r10:00000007 r9:c0b0061c r8:000000b9 r7:c0b3b830 r6:c0b4852c r5:c0c4b480 [ 1.428360] r4:c0c4b480 [ 1.430908] [] (kernel_init_freeable) from [] (kernel_init+0x10/0x110) [ 1.439210] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0794ac4 [ 1.447070] r4:00000000 [ 1.449617] [] (kernel_init) from [] (ret_from_fork+0x14/0x34) [ 1.457217] r5:c0794ac4 r4:00000000 [ 1.460803] ---[ end trace 0000000000000001 ]--- [ 1.466346] spi spi2.0: not using DMA for McSPI (-19) [ 1.473317] m25p80 spi0.0: mx66l51235l (65536 Kbytes) [ 1.478453] 7 ofpart partitions found on MTD device spi0.0 [ 1.483966] Creating 7 MTD partitions on "spi0.0": [ 1.488785] 0x000000000000-0x000000080000 : "QSPI.U_BOOT" [ 1.495373] 0x000000080000-0x000000100000 : "QSPI.U_BOOT.backup" [ 1.502405] 0x000000100000-0x000000110000 : "QSPI.U-BOOT-SPL_OS" [ 1.509401] 0x000000110000-0x000000120000 : "QSPI.U_BOOT_ENV" [ 1.516145] 0x000000120000-0x000000130000 : "QSPI.U-BOOT-ENV.backup" [ 1.523552] 0x000000130000-0x000000930000 : "QSPI.KERNEL" [ 1.529997] 0x000000930000-0x000004000000 : "QSPI.FILESYSTEM" [ 1.537557] libphy: Fixed MDIO Bus: probed [ 1.611192] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.617327] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.624438] libphy: 4a101000.mdio: probed [ 1.628482] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Micrel KSZ9031 Gigabit PHY [ 1.638931] cpsw 4a100000.ethernet: Detected MACID = 68:9e:19:ba:da:39 [ 1.645616] cpsw 4a100000.ethernet: device node lookup for pps timer failed [ 1.652647] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.661612] mousedev: PS/2 mouse device common for all mice [ 1.667606] i2c /dev entries driver [ 1.672919] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.672928] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.672972] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp@44000000/mmc@48060000[0]' - status (0) [ 1.673038] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.677689] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.677693] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.677699] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp@44000000/mmc@48060000[0]' [ 1.677704] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp@44000000/mmc@48060000[0]' [ 1.677709] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.677715] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.737339] NET: Registered protocol family 10 [ 1.744534] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.753252] NET: Registered protocol family 17 [ 1.758000] Key type dns_resolver registered [ 1.762548] omap_voltage_late_init: Voltage driver support not added [ 1.786814] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.794946] mmc0: new SDHC card at address 0001 [ 1.800142] mmcblk0: mmc0:0001 SD8GB 7.28 GiB [ 1.801501] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.801735] of_get_named_gpiod_flags: can't parse 'vsel0-gpio' property of node '/ocp@44000000/i2c@44e0b000/tps62362@60[0]' [ 1.801739] of_get_named_gpiod_flags: can't parse 'vsel1-gpio' property of node '/ocp@44000000/i2c@44e0b000/tps62362@60[0]' [ 1.802541] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 400 kHz [ 1.811869] omap_i2c 4819c000.i2c: bus 2 rev0.12 at 100 kHz [ 1.812590] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_keys/switch0[0]' - status (0) [ 1.813119] input: gpio_keys as /devices/platform/gpio_keys/input/input0 [ 1.813416] hctosys: unable to open rtc device (rtc0) [ 1.814046] ALSA device list: [ 1.814050] No soundcards found. [ 1.847709] mmcblk0: p1 p2 [ 2.107488] random: fast init done [ 2.973498] EXT4-fs (mmcblk0p2): recovery complete [ 2.980887] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.989088] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 2.999982] devtmpfs: mounted [ 3.004831] Freeing unused kernel memory: 1024K [ 3.486040] systemd[1]: System time before build time, advancing clock. [ 3.543416] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 3.562083] systemd[1]: Detected architecture arm. [ 3.602939] systemd[1]: Set hostname to . [ 4.278070] systemd[1]: Listening on Process Core Dump Socket. [ 4.312232] systemd[1]: Listening on Network Service Netlink Socket. [ 4.435250] systemd[1]: Listening on Journal Socket. [ 4.471649] systemd[1]: Listening on Syslog Socket. [ 4.501384] systemd[1]: Reached target Remote File Systems. [ 4.531646] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 4.571673] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 4.709571] cmemk: loading out-of-tree module taints kernel. [ 4.718887] CMEMK module: reference Linux version 4.9.65 [ 4.728295] no physical memory specified [ 4.732262] cmemk initialized [ 4.748679] cryptodev: driver 1.8 loaded. [ 4.818063] usbcore: registered new interface driver usbfs [ 4.848145] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 4.890133] usbcore: registered new interface driver hub [ 4.899063] usbcore: registered new device driver usb [ 4.914730] usbcore: registered new interface driver usbserial [ 4.946776] usbcore: registered new interface driver ftdi_sio [ 4.957168] usbserial: USB Serial support registered for FTDI USB Serial Device [ 6.384130] systemd-journald[127]: Received request to flush runtime journal from PID 1 [ 7.561839] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 7.589811] remoteproc remoteproc0: wkup_m3 is available [ 7.644004] rtc rtc0: 44e3e000.rtc: dev (253:0) [ 7.644040] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 7.900122] remoteproc remoteproc0: powering up wkup_m3 [ 8.040498] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224268 [ 8.093963] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 8.094080] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 8.455483] gpiochip_find_base: found new base at 504 [ 8.455517] gpio gpiochip5: (tpic2810): added GPIO chardev (254:5) [ 8.455899] gpiochip_setup_dev: registered GPIOs 504 to 511 on device: gpiochip5 (tpic2810) [ 8.528338] pisosr-gpio spi2.0: GPIO lookup for consumer load [ 8.528351] pisosr-gpio spi2.0: using device tree for GPIO lookup [ 8.528432] of_get_named_gpiod_flags: parsed 'load-gpios' property of node '/ocp@44000000/spi@481a0000/sn65hvs882@0[0]' - status (0) [ 8.542053] gpiochip_find_base: found new base at 496 [ 8.542097] gpio gpiochip6: (pisosr-gpio): added GPIO chardev (254:6) [ 8.542475] gpiochip_setup_dev: registered GPIOs 496 to 503 on device: gpiochip6 (pisosr-gpio) [ 10.214236] omap-sham 53100000.sham: hw accel on OMAP rev 0.0 [ 10.380518] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1 [ 10.438706] omap-aes 53501000.aes: will run requests pump with realtime priority [ 10.597148] omap-des 53701000.des: OMAP DES hw accel rev: 0.33 [ 10.640585] omap-des 53701000.des: will run requests pump with realtime priority [ 10.820804] [drm] Initialized pvr 1.14.3699939 20110701 on minor 0 [ 11.239105] PM: bootloader does not support rtc-only! [ 11.325489] ti-pruss 54400000.pruss: creating PRU cores and other child platform devices [ 11.511836] davinci_mdio 54432400.mdio: GPIO lookup for consumer reset [ 11.511850] davinci_mdio 54432400.mdio: using device tree for GPIO lookup [ 11.511877] of_get_named_gpiod_flags: parsed 'reset-gpios' property of node '/ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/mdio@54432400[0]' - status (0) [ 11.571360] davinci_mdio 54432400.mdio: davinci mdio revision 1.6 [ 11.571367] libphy: 54432400.mdio: probed [ 11.696930] net eth0: initializing cpsw version 1.15 (0) [ 11.696941] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 11.696945] cpsw 4a100000.ethernet: ALE Table size 1024 [ 11.803869] Micrel KSZ9031 Gigabit PHY 4a101000.mdio:00: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=4a101000.mdio:00, irq=-1) [ 11.840120] Bluetooth: Core ver 2.22 [ 11.840201] NET: Registered protocol family 31 [ 11.840205] Bluetooth: HCI device and connection manager initialized [ 11.840224] Bluetooth: HCI socket layer initialized [ 11.840234] Bluetooth: L2CAP socket layer initialized [ 11.840263] Bluetooth: SCO socket layer initialized [ 11.862344] cpts ptp bc clkid 0 [ 11.865922] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 11.882161] davinci_mdio 54432400.mdio: phy[0]: device 54432400.mdio:00, driver TI TLK10X 10/100 Mbps PHY [ 11.882168] davinci_mdio 54432400.mdio: phy[1]: device 54432400.mdio:01, driver TI TLK10X 10/100 Mbps PHY [ 11.882356] ti-pruss 54440000.pruss: creating PRU cores and other child platform devices [ 11.918704] remoteproc remoteproc1: 54434000.pru0 is available [ 11.918779] pru-rproc 54434000.pru0: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/pru@54434000 probed successfully [ 11.936382] remoteproc remoteproc2: 54438000.pru1 is available [ 11.936472] pru-rproc 54438000.pru1: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/pru@54438000 probed successfully [ 11.960205] remoteproc remoteproc3: 54474000.pru0 is available [ 11.960311] pru-rproc 54474000.pru0: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/pru@54474000 probed successfully [ 11.960784] remoteproc remoteproc4: 54478000.pru1 is available [ 11.960835] pru-rproc 54478000.pru1: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/pru@54478000 probed successfully [ 12.082375] prueth pruss1_eth: pruss MC Mask 0:0:0:0:0:0 [ 12.082655] prueth pruss1_eth: could not get ptp tx irq [ 12.082675] prueth pruss1_eth: port 1: using random MAC addr: 42:f3:e1:ce:83:75 [ 12.182232] prueth pruss1_eth: could not get ptp tx irq [ 12.182253] prueth pruss1_eth: port 2: using random MAC addr: 5a:0b:87:34:fa:e5 [ 12.286725] prueth pruss1_eth: TI PRU ethernet (type 0) driver initialized [ 13.856270] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 17.484815] NET: Registered protocol family 15 [ 18.548238] Initializing XFRM netlink socket [ 18.912341] PVR_K: UM DDK-(3699939) and KM DDK-(3699939) match. [ OK ] [ 20.382978] random: crng init done [ 21.202425] cpsw 4a100000.ethernet eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 21.303533] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 21.821955] remoteproc remoteproc1: powering up 54434000.pru0 [ 21.871497] remoteproc remoteproc1: Booting fw image ti-pruss/am437x-pru0-prueth-fw.elf, size 5432 [ 21.902065] ti-pruss 54400000.pruss: configured system_events = 0x0000060000500000 intr_channels = 0x00000095 host_intr = 0x00000115 [ 21.940979] remoteproc remoteproc1: remote processor 54434000.pru0 is now up [ 22.001974] net eth1: started [ 22.024480] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 22.123888] remoteproc remoteproc2: powering up 54438000.pru1 [ 22.156027] remoteproc remoteproc2: Booting fw image ti-pruss/am437x-pru1-prueth-fw.elf, size 5508 [ 22.194585] ti-pruss 54400000.pruss: configured system_events = 0x0060000000a00000 intr_channels = 0x0000012a host_intr = 0x0000022a [ 22.248878] remoteproc remoteproc2: remote processor 54438000.pru1 is now up [ 22.290916] net eth2: started [ 22.316385] IPv6: ADDRCONF(NETDEV_UP): eth2: link is not ready [ 23.041992] prueth pruss1_eth eth1: Link is Up - 100Mbps/Full - flow control rx/tx [ 23.049644] IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready