~ # phytool print eth0/0 ieee-phy: id:0x2000a131 ieee-phy: reg:BMCR(0x00) val:0x3100 flags: -reset -loopback +aneg-enable -power-down -isolate -aneg-restart -collision-test speed: 100-full ieee-phy: reg:BMSR(0x01) val:0x786d capabilities: -100-b4 +100-f +100-h +10-f +10-h -100-t2-f -100-t2-h flags: -ext-status +aneg-complete -remote-fault +aneg-capable +link -jabber +ext-register ~ # phytool print eth0/2 ieee-phy: id:0x2000a131 ieee-phy: reg:BMCR(0x00) val:0x3100 flags: -reset -loopback +aneg-enable -power-down -isolate -aneg-restart -collision-test speed: 100-full ieee-phy: reg:BMSR(0x01) val:0x786d capabilities: -100-b4 +100-f +100-h +10-f +10-h -100-t2-f -100-t2-h flags: -ext-status +aneg-complete -remote-fault +aneg-capable +link -jabber +ext-register ~ # # Read PHY RCSR ~ # phytool eth0/0/0x17 ieee-phy: reg:0x17 val:0x0049 # eth0 RX FIFO Underflow ~ #~ # phytool eth0/2/0x17 ieee-phy: reg:0x17 val:0x0041 # eth1 RX FIFO Overflow and Underflow ~ #