dorong@il-dorong-pc MINGW64 /d/Dsp724/Gen5/Ac504/Out ((0e5743f...)) $ readelf -l AC5042_EthernetOnly.out Elf file type is EXEC (Executable file) Entry point 0x8f2a1000 There are 32 program headers, starting at offset 12920744 Program Headers: Type Offset VirtAddr PhysAddr FileSiz MemSiz Flg Align LOAD 0x000038 0x10800000 0x10800000 0x00000 0x09e68 RW 0x8 LOAD 0x000040 0x10809e80 0x10809e80 0x0ac20 0x0ac20 R E 0x20 LOAD 0x00ac60 0x10814aa0 0x10814aa0 0x00000 0x032cc RW 0x8 LOAD 0x00ac60 0x10814aa0 0x10814aa0 0x00000 0x00da0 RW 0x8 LOAD 0x00ac60 0x10814fb0 0x10814fb0 0x00000 0x00778 RW 0x8 LOAD 0x00ac60 0x10814fb0 0x10814fb0 0x00000 0x00558 RW 0x8 LOAD 0x00ac60 0x10814fb0 0x10814fb0 0x00000 0x00e00 RW 0x4 LOAD 0x00ac60 0x10815840 0x10815840 0x00000 0x00928 RW 0x10 LOAD 0x00ac60 0x10817d80 0x10817d80 0x00000 0x01010 RW 0x20 LOAD 0x00ac60 0x10818da0 0x10818da0 0x011a0 0x011a0 R E 0x20 LOAD 0x00be00 0x8f000000 0x8f000000 0xd52c0 0xd52c0 R E 0x80 LOAD 0x0e10c0 0x8f0d52c0 0x8f0d52c0 0x00000 0xc5c28 RW 0x8 LOAD 0x0e10c0 0x8f19aee8 0x8f19aee8 0x00114 0x00118 RW 0x8 LOAD 0x0e1800 0x8f19b000 0x8f19b000 0x539c0 0x539c0 RW 0x800 LOAD 0x1351c0 0x8f1ee9c0 0x8f1ee9c0 0x39180 0x39180 R E 0x20 LOAD 0x16e340 0x8f227b40 0x8f227b40 0x5ccc0 0x5ccc0 RWE 0x20 LOAD 0x1cb000 0x8f284800 0x8f284800 0x0f21e 0x0f21e R 0x800 LOAD 0x1da220 0x8f293a20 0x8f293a20 0x00060 0x00060 RW 0x8 LOAD 0x1da280 0x8f293a80 0x8f293a80 0x00000 0x05580 RW 0x80 LOAD 0x1da280 0x8f299000 0x8f299000 0x042c3 0x042c3 RW 0x8 LOAD 0x1de544 0x8f29d2c4 0x8f29d2c4 0x0126c 0x0126c R 0x4 LOAD 0x1df7b0 0x8f29e530 0x8f29e530 0x00000 0x01008 RW 0x4 LOAD 0x1df7b0 0x8f29f538 0x8f29f538 0x00038 0x00038 RW 0x4 LOAD 0x1df7e8 0x8f29f570 0x8f29f570 0x00028 0x00028 R 0x8 LOAD 0x1df810 0x8f29f598 0x8f29f598 0x00000 0x01000 RW 0x8 LOAD 0x1df810 0x8f2a0598 0x8f2a0598 0x00010 0x00010 RW 0x8 LOAD 0x1df880 0x8f2a0600 0x8f2a0600 0x00880 0x00880 RW 0x80 LOAD 0x1e0400 0x8f2a1000 0x8f2a1000 0x00200 0x00200 R E 0x400 LOAD 0x1e0800 0x8f2a1400 0x8f2a1400 0x0004c 0x0004c R 0x400 LOAD 0x1e0850 0x8ffff900 0x8ffff900 0x006b8 0x006b8 RW 0x8 LOAD 0x1e0f08 0x90000000 0x90000000 0x00000 0x3000000 RW 0x8 DYNAMIC 0x1e0f08 0x00000000 0x00000000 0x000b0 0x00000 RW 0 Section to Segment mapping: Segment Sections... 00 .InternalData 01 .InternalCode .GROUP2 02 OsW1 VfdSwitchVar FaxRelayVar DataPumpVar DataPumpWA VfdSwitchWA FaxBypassWA FaxRelayWA 03 VfdSwitchVar FaxRelayVar DataPumpVar VfdSwitchWA FaxBypassWA 04 VfdSwitchWA FaxBypassWA 05 FaxBypassWA 06 DataPumpVar VfdSwitchWA FaxBypassWA FaxRelayWA 07 DataPumpWA 08 .L1D_ram 09 .GROUP_SerialPort .HPIInternalCode .host_int 10 .External1 11 .ExternalData 12 HpiMap .far.1 13 .OS_STUFF .fardata.1 .far.2 14 .SharedCode 15 .External .G729 .fardata.2 .fardata.3 .far.3 16 .constSection 17 .fardata.4 18 DebugVars 19 .fardata.5 20 .switchSection 21 __TI_STATIC_BASE:g729_enc __TI_STATIC_BASE:g729_dec __TI_STATIC_BASE 22 NEARDATA 23 RODATA 24 .stack 25 .data_AudioConf 26 .modified_data .ExternalTables 27 .vecs 28 ti_sdo_ipc_init 29 .ProgramCrcTableSect 30 systemHeap 31 .text .bss .neardata .rodata .cinit .init_array .data .c6xabi.exidx .c6xabi.extab .text .cinit .data .far .fardata