#include "L138_LCDK_aic3106_init.h"
#include <stdint.h>

//short bufferindex = 12; //buffer size for delay
 //create buffer
short j=0;
//short amplitude=5
short i=0,k=0,m=0;
float avg_t=0;
int16_t sum=0;
float add1=0;
float rxy[127];
float max_value[3];
float ar[2][128];
	//float meanframe1[3];
interrupt void interrupt4(void)
{

//frame 1 to frame 6 to calculate avg mean
	int16_t input ;
	float avg[6];
	float avg_mean;
	short flag;

	short N=128,n;
	//float avg[6];
	//float avg_mean;
    if(j<6)
   {
	   if(i==128)
	   	   	   {
		   	   	   i=0;
		   	       avg[j]=sum/128;
		   	   	   avg_t+=avg[j];
		   	   	   sum=0;
		   	   	   j++;
	   	   	   }


	   if(i<128)
       	   	   {
    	   	   	   input = input_left_sample();
    	   	   	   sum= sum+input;
    	   	   	   i++;
       	   	   }
   }

	if(j==6)
	   	           {
	   	           	avg_mean=avg_t/6;
	   	           	j++;
	   	           	i=0;
	   	           }


	if(j>6)
	    {
	    	if(j<10)
	    	{

	    	    	 if(i<128)
	    	    	          {
	    	    		       input = input_left_sample();
	    	    		       ar[0][i]=input-avg_mean;

	    	    		        	 if (ar[0][i]<=0)
	    	    		        	     	{
	    	    		        	     	ar[0][i]=0;   //threshold set to 0 to remove the negative values//
	    	    		        	     	}
	    	    		        	 else
	    	    		        	     	{
	    	    		        	     	ar[0][i]=ar[0][i];
	    	    		        	     	}
	    	    		        	 //add1= add1+ar[0][i];
	 	    	    	        }
	    	    	 else
	    	    	 {
	    	    		 if(i==256)
	    	    		 {
	    	    			 i=127;
	    	    			 flag=1;
	    	    			 j++;
	    	    		 }
	    	    		 else
	    	    		 {
	    	    			 k=i-128;
	    	    			 input = input_left_sample();
	    	    			 ar[1][k]=input-avg_mean;
	    	    			 	 if (ar[1][k]<=0)
	    	    			 	 	 	 {
	    	    			 	    	   ar[1][k]=0;   //threshold set to 0 to remove the negative values//
	    	    			 	 	 	 }
	    	    			 	 else
	    	    			 	    	 {
	    	    			 	    		ar[1][k]=ar[1][k];
	    	    			 	    	 }

	    	    		 }
	    	    	 }
	    	    	 i++;


	    	    	 if(flag==1)
	    	    	 {
	    	    		 short m=0,q;
	    	    		 				for(n=0;n<N-64;n++)
	    	    		 				{
	    	    		 					float b=0,b1=0;
	    	    		 					for(k=0;k<N-n;k++)
	    	    		 					{
	    	    		 							b=b+(ar[0][k]*ar[1][n+k]);
	    	    		 							b1=b1+(ar[0][n+k]*ar[1][k]);
	    	    		 					}
	    	    		 					if(n==0)
	    	    		 					{
	    	    		 						rxy[n]=b;
	    	    		 					}
	    	    		 					else
	    	    		 					{
	    	    		 						rxy[n]=b;
	    	    		 						rxy[n+63]=b1;
	    	    		 					}
	    	    		 				}

	    	    		 	float max_val=0.0;
	    	    		 	for(q=0;q<127;q++)
	    	    		 	{
	    	    		 		if(rxy[q]>max_val)
	    	    		 			max_val=rxy[q];
	    	    		 		else
	    	    		 			max_val=max_val;
	    	    		 	}

	    	    		 	max_value[m]=max_val;
	    	    		 	m++;
	    	    		 	short l=0;
	    	    		 	for(l=0;l<128;l++)
	    	    		 	{
	    	    		 		ar[0][l]=ar[1][l];
	    	    		 	}
	    	    		 	flag=0;
	    	    		 	}
	    	    	 }
	    }


	output_left_sample(input);
return;
}


int main(void)
{

    L138_initialise_intr(FS_8000_HZ,ADC_GAIN_0DB,DAC_ATTEN_0DB,LCDK_LINE_INPUT);

while(1);

}