----------------------------------------- LOW ETHERNET TRAFFIC ---------------------------------------------- root@am57xx-evm:~# [ 238.964833] prueth pruss2_eth eth2: Link is Down <------------------------------------------ UNPLUG CABLE [ 238.993417] br0: port 2(eth2) entered disabled state [ 238.998620] Billa: rtnetlink_rcv_msg() type=RTM_SETLINK (19) [ 239.011626] Billa: rtnl_bridge_setlink(): err=-95 root@am57xx-evm:~# [ 245.204627] prueth pruss2_eth eth2: Link is Up - 100Mbps/Full - flow control off <------------- PLUG CABLE [ 245.212177] br0: port 2(eth2) entered blocking state [ 245.230077] Billa: rtnetlink_rcv_msg() type=RTM_SETLINK (19) [ 245.236066] Billa: rtnl_bridge_setlink(): err=-95 [ 245.240815] br0: port 2(eth2) entered learning state [ 245.248062] Billa: rtnetlink_rcv_msg() type=RTM_SETLINK (19) [ 245.253889] Billa: rtnl_bridge_setlink(): err=-95 [ 245.258634] br0: port 2(eth2) entered forwarding state root@am57xx-evm:~# ----------------------------------------- HIGH ETHERNET TRAFFIC ---------------------------------------------- root@am57xx-evm:~# [ 258.725099] prueth pruss2_eth eth2: Link is Down <-------------------------------------------- UNPLUG CABLE [ 258.753780] br0: port 2(eth2) entered disabled state [ 258.759926] Billa: rtnetlink_rcv_msg() type=RTM_SETLINK (19) [ 258.777759] Billa: rtnl_bridge_setlink(): err=-95 root@am57xx-evm:~# [ 269.124841] prueth pruss2_eth eth2: Link is Up - 100Mbps/Full - flow control off <-------------- PLUG CABLE [ 269.132716] br0: port 2(eth2) entered blocking state root@am57xx-evm:~#