futura@futura:~/tisdk/build$ MACHINE=am437x-evm bitbake arago-core-tisdk-image Loading cache: 100% |############################################| Time: 0:00:00 Loaded 3259 entries from dependency cache. WARNING: No recipes available for: /home/futura/tisdk/sources/meta-openamp/recipes-bsp/device-tree/device-tree-generation_%.bbappend NOTE: Resolving any missing task queue dependencies Build Configuration: BB_VERSION = "1.32.0" BUILD_SYS = "x86_64-linux" NATIVELSBSTRING = "Ubuntu-14.04" TARGET_SYS = "arm-linux-gnueabi" MACHINE = "am437x-evm" DISTRO = "arago" DISTRO_VERSION = "2017.06" TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard" TARGET_FPU = "hard" meta-processor-sdk = "HEAD:cb3ee0c165ef4e71e1aad16812652ca1371a9c80" meta-arago-distro meta-arago-extras = "HEAD:8f49ed67d0627a04ac72fd388fda7756273ba2d7" meta-browser = "HEAD:08576b03af624b65ad949c410d84c11c7d1f2e39" meta-openamp = "HEAD:8a214032bfb7e8124bc1485c70c69f7d60abb819" meta-qt5 = "HEAD:2c9f0e4eb0e9097f6f872ec1e1d81768a8ab5f1b" meta-networking meta-ruby meta-python meta-oe meta-gnome = "HEAD:fe5c83312de11e80b85680ef237f8acb04b4b26e" meta-ti = "HEAD:a18d57af8384ced25996739bb66d197c69efb77b" meta-linaro-toolchain meta-optee = "HEAD:49b0f32d7e955f250b0022d1b2f403f45a2c2d9c" meta = "HEAD:e3911133ee9aad7cc3ae89faea80a097f6614fab" Initialising tasks: 100% |#######################################| Time: 0:00:09 NOTE: Executing SetScene Tasks NOTE: Executing RunQueue Tasks ERROR: ti-sysbios-6_46_05_55-r0 do_install: Function failed: do_install (log file is located at /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/temp/log.do_install.7453) ERROR: Logfile of failure stored in: /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/temp/log.do_install.7453 Log data follows: | DEBUG: Executing shell function do_install | cp: cannot stat ‘/home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/bios_6_46_05_55/*’: No such file or directory | WARNING: /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/temp/run.do_install.7453:1 exit 1 from 'cp ${CP_ARGS} /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/bios_6_46_05_55/* /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/image/usr/share/ti/ti-sysbios-tree' | ERROR: Function failed: do_install (log file is located at /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/ti-sysbios/6_46_05_55-r0/temp/log.do_install.7453) ERROR: Task (/home/futura/tisdk/sources/meta-ti/recipes-ti/bios/ti-sysbios_6.46.05.55.bb:do_install) failed with exit code '1' ERROR: linux-ti-staging-4.9.41+gitAUTOINC+e3a80a1c5c-r3c.arago5.tisdk9 do_compile: oe_runmake failed ERROR: linux-ti-staging-4.9.41+gitAUTOINC+e3a80a1c5c-r3c.arago5.tisdk9 do_compile: Function failed: do_compile (log file is located at /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/am437x_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r3c.arago5.tisdk9/temp/log.do_compile.7451) ERROR: Logfile of failure stored in: /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/am437x_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r3c.arago5.tisdk9/temp/log.do_compile.7451 Log data follows: | DEBUG: Executing shell function do_compile | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E zImage CC=arm-linux-gnueabihf-gcc -mno-thumb-interwork -marm -fuse-ld=bfd LD=arm-linux-gnueabihf-ld.bfd LOADADDR=0x80008000 | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am43x-epos-evm.dtb | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am437x-gp-evm.dtb | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am437x-gp-evm-hdmi.dtb | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am437x-sk-evm.dtb | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am437x-idk-evm.dtb | NOTE: make -j 4 HOSTCC=gcc HOSTCPP=gcc -E am437x-idk-pru-excl-uio.dtb | ERROR: oe_runmake failed | CHK include/config/kernel.release | GEN ./Makefile | CHK include/generated/uapi/linux/version.h | CHK include/generated/utsrelease.h | Using /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work-shared/am437x-evm/kernel-source as source for kernel | CC scripts/mod/empty.o | CC scripts/mod/devicetable-offsets.s | MKELF scripts/mod/elfconfig.h | HOSTCC scripts/mod/sumversion.o | HOSTCC scripts/mod/modpost.o | GEN scripts/mod/devicetable-offsets.h | HOSTCC scripts/mod/file2alias.o | HOSTLD scripts/mod/modpost | CHK include/generated/timeconst.h | CHK include/generated/bounds.h | CHK include/generated/asm-offsets.h | CALL /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work-shared/am437x-evm/kernel-source/scripts/checksyscalls.sh | CHK include/generated/compile.h | CHK kernel/config_data.h | DTC drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb | DTB drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S | AS drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.o | LD drivers/gpu/drm/tilcdc/built-in.o | rm drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb.S drivers/gpu/drm/tilcdc/tilcdc_slave_compat.dtb | LD drivers/gpu/drm/built-in.o | LD drivers/gpu/built-in.o | LD drivers/built-in.o | LD vmlinux.o | MODPOST vmlinux.o | GEN .version | CHK include/generated/compile.h | UPD include/generated/compile.h | CC init/version.o | LD init/built-in.o | KSYM .tmp_kallsyms1.o | KSYM .tmp_kallsyms2.o | LD vmlinux | SORTEX vmlinux | SYSMAP System.map | OBJCOPY arch/arm/boot/Image | Kernel: arch/arm/boot/Image is ready | LZMA arch/arm/boot/compressed/piggy_data | AS arch/arm/boot/compressed/piggy.o | LD arch/arm/boot/compressed/vmlinux | OBJCOPY arch/arm/boot/zImage | Kernel: arch/arm/boot/zImage is ready | CC scripts/mod/empty.o | CC scripts/mod/devicetable-offsets.s | MKELF scripts/mod/elfconfig.h | HOSTCC scripts/mod/modpost.o | HOSTCC scripts/mod/sumversion.o | GEN scripts/mod/devicetable-offsets.h | HOSTCC scripts/mod/file2alias.o | HOSTLD scripts/mod/modpost | make[3]: *** No rule to make target `arch/arm/boot/dts/am437x-idk-pru-excl-uio.dtb'. Stop. | make[2]: *** [am437x-idk-pru-excl-uio.dtb] Error 2 | make[1]: *** [sub-make] Error 2 | make: *** [__sub-make] Error 2 | ERROR: Function failed: do_compile (log file is located at /home/futura/tisdk/build/arago-tmp-external-linaro-toolchain/work/am437x_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r3c.arago5.tisdk9/temp/log.do_compile.7451) ERROR: Task (/home/futura/tisdk/sources/meta-ti/recipes-kernel/linux/linux-ti-staging_4.9.bb:do_compile) failed with exit code '1' NOTE: Tasks Summary: Attempted 1751 tasks of which 1746 didn't need to be rerun and 2 failed. Summary: 2 tasks failed: /home/futura/tisdk/sources/meta-ti/recipes-ti/bios/ti-sysbios_6.46.05.55.bb:do_install /home/futura/tisdk/sources/meta-ti/recipes-kernel/linux/linux-ti-staging_4.9.bb:do_compile Summary: There was 1 WARNING message shown. Summary: There were 3 ERROR messages shown, returning a non-zero exit code. futura@futura:~/tisdk/build$