root@j7-evm:~# [ 35.145370] Initializing XFRM netlink socket [ 2822.400102] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 3688.971781] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 3911.338247] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 3941.514081] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 7761.347138] virtio_rpmsg_bus virtio2: msg received with no recipient [ 7761.354074] virtio_rpmsg_bus virtio4: msg received with no recipient [ 7761.360638] virtio_rpmsg_bus virtio2: msg received with no recipient [ 7761.367042] virtio_rpmsg_bus virtio2: msg received with no recipient [ 7761.373487] virtio_rpmsg_bus virtio2: msg received with no recipient [ 8801.763052] Unable to handle kernel NULL pointer dereference at virtual address 0000000000000010 [ 8801.771830] Mem abort info: [ 8801.774612] ESR = 0x96000047 [ 8801.777655] EC = 0x25: DABT (current EL), IL = 32 bits [ 8801.782949] SET = 0, FnV = 0 [ 8801.785996] EA = 0, S1PTW = 0 [ 8801.789124] Data abort info: [ 8801.791998] xhci-hcd xhci-hcd.2.auto: WARN Successful completion on short TX for slot 2 ep 6: needs XHCI_TRUST_TX_LENGTH quirk? [ 8801.792002] xhci-hcd xhci-hcd.2.auto: ERROR Transfer event TRB DMA ptr not part of current TD ep_index 6 comp_code 1 [ 8801.792006] xhci-hcd xhci-hcd.2.auto: Looking for event-dma 00000008a50066a0 trb-start 00000008a58566a0 trb-end 00000008a58566a0 seg-start 00000008a5856000 seg-end 00000008a5856ff0 [ 8801.803458] Unable to handle kernel paging request at virtual address ffbf800123fffcc8 [ 8801.803460] Mem abort info: [ 8801.803461] ESR = 0x96000004 [ 8801.803463] EC = 0x25: DABT (current EL), IL = 32 bits [ 8801.803465] SET = 0, FnV = 0 [ 8801.803466] EA = 0, S1PTW = 0 [ 8801.803467] Data abort info: [ 8801.803468] ISV = 0, ISS = 0x00000004 [ 8801.803470] CM = 0, WnR = 0 [ 8801.803472] [ffbf800123fffcc8] address between user and kernel address ranges [ 8801.803475] Internal error: Oops: 96000004 [#1] PREEMPT SMP [ 8801.803477] Modules linked in: xfrm_user xfrm_algo cdc_ether usbnet r8152 xhci_plat_hcd xhci_hcd ti_am335x_adc kfifo_buf omap_rng rng_core rpmsg_char cdns3 udc_core roles irq_pruss_intc pru_rproc icss_iep usbcore usb_common crct10dif_ce ti_j721e_cpsw_virt_mac phy_can_transceiver md5 ecb aes_neon_bs aes_neon_blk des_generic libdes cbc ti_k3_r5_remoteproc ti_am335x_tscadc pvrsrvkm(O) pruss vxe_enc vxd_dec sa2ul videobuf2_dma_sg ti_k3_dsp_remoteproc v4l2_mem2mem sha512_generic videobuf2_dma_contig authenc virtio_rpmsg_bus videobuf2_memops videobuf2_v4l2 cdns_dphy videobuf2_common cdns3_ti snd_soc_pcm3168a_i2c snd_soc_pcm3168a m_can_platform m_can can_dev rti_wdt overlay sch_fq_codel rpmsg_kdrv_switch cryptodev(O) ipv6 [ 8801.803558] CPU: 0 PID: 0 Comm: swapper/0 Tainted: G O 5.10.100-g7a7a3af903 #1 [ 8801.803560] Hardware name: Texas Instruments K3 J721E SoC (DT) [ 8801.803564] pstate: 80000085 (Nzcv daIf -PAN -UAO -TCO BTYPE=--) [ 8801.803577] pc : rb_next+0x34/0x60 [ 8801.803580] lr : timerqueue_del+0x64/0x78 [ 8801.803581] sp : ffff80001142f510 [ 8801.803583] x29: ffff80001142f510 x28: ffff00087fa583b8 [ 8801.803587] x27: ffff00087fa58300 x26: 0000000000000004 [ 8801.803591] x25: 0000000000000001 x24: 0000000000000080 [ 8801.803594] x23: 000008014e971a83 x22: ffff00087fa58300 [ 8801.803597] x21: 0000000000000000 x20: ffff00087fa58360 [ 8801.803600] x19: ffff80012108fdc0 x18: 0000000000000010 [ 8801.803604] x17: 0000000000000000 x16: 0000000000000000 [ 8801.803607] x15: ffff8000111dbef0 x14: 206e6f206e6f6974 [ 8801.803610] x13: 656c706d6f63206c x12: 6f6c7320726f6620 [ 8801.803613] x11: 0000000000000040 x10: ffff80001125a400 [ 8801.803617] x9 : ffff80001125a3f8 x8 : ffff000840000270 [ 8801.803620] x7 : 0000000000000000 x6 : 0000000000000000 [ 8801.803623] x5 : 0000000005000000 x4 : 0000000000000000 [ 8801.803626] x3 : 0000000000000000 x2 : ffff80001756f830 [ 8801.803630] x1 : ffff80012108fdc0 x0 : ffbf800123fffcc0 [ 8801.803634] Call trace: [ 8801.803639] Code: f9400821 b5ffffc1 d50323bf d65f03c0 (f9400401) [ 8801.803647] ---[ end trace adea238533564827 ]--- [ 8801.803649] Kernel panic - not syncing: Oops: Fatal exception in interrupt [ 8801.803652] SMP: stopping secondary CPUs [ 8802.866155] SMP: failed to stop secondary CPUs 0-1 [ 8802.866162] Kernel Offset: disabled [ 8802.866164] CPU features: 0x0040022,20006008 [ 8802.866166] Memory Limit: none [ 8803.153080] ---[ end Kernel panic - not syncing: Oops: Fatal exception in interrupt ]---