U-Boot SPL 2021.01 (Aug 05 2024 - 18:14:04 +0800) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') SPL initial stack usage: 13424 bytes WDT: Not found! Trying to boot from SPI Loading Environment from SPIFlash... OK load_os [B] Booting B(0x200000) OS... Authentication passed Authentication passed Authentication passed Authentication passed Authentication passed Loading Environment from SPIFlash... OK Starting ATF on ARM64 core... NOTICE: BL31: v2.10.0 (release):e9ddf22 NOTICE: BL31: Built : 15:18:43, Sep 6 2024 ERROR: Failed to get response (-19) ERROR: Transfer send failed (-19) ERROR: Unable to query firmware capabilities (-19) D/TC:0 plat_get_aslr_seed:108 Warning: no ASLR seed D/TC:0 add_phys_mem:667 VCORE_UNPG_RX_PA type TEE_RAM_RX 0x9e800000 size 0x00071000 D/TC:0 add_phys_mem:667 VCORE_UNPG_RW_PA type TEE_RAM_RW 0x9e871000 size 0x0018f000 D/TC:0 add_phys_mem:667 ta_base type TA_RAM 0x9ea00000 size 0x01200000 D/TC:0 add_phys_mem:667 SEC_PROXY_RT_BASE type IO_SEC 0x4a600000 size 0x00200000 D/TC:0 add_phys_mem:667 SEC_PROXY_SCFG_BASE type IO_SEC 0x4a400000 size 0x00200000 D/TC:0 add_phys_mem:667 SEC_PROXY_DATA_BASE type IO_SEC 0x4d000000 size 0x00200000 D/TC:0 add_phys_mem:667 CONSOLE_UART_BASE type IO_NSEC 0x02800000 size 0x00200000 D/TC:0 add_phys_mem:667 GICD_BASE type IO_SEC 0x01800000 size 0x00200000 D/TC:0 add_phys_mem:667 GICC_BASE type IO_SEC 0x01800000 size 0x00200000 D/TC:0 add_phys_mem:681 Physical mem map overlaps 0x1800000 D/TC:0 add_phys_mem:667 SA2UL_BASE type IO_SEC 0x40800000 size 0x00200000 D/TC:0 add_phys_mem:667 RNG_BASE type IO_SEC 0x40800000 size 0x00200000 D/TC:0 add_phys_mem:681 Physical mem map overlaps 0x40800000 D/TC:0 add_phys_mem:667 TEE_SHMEM_START type NSEC_SHM 0x9fc00000 size 0x00400000 D/TC:0 add_va_space:707 type RES_VASPACE size 0x00a00000 D/TC:0 add_va_space:707 type SHM_VASPACE size 0x02000000 D/TC:0 dump_mmap_table:835 type NSEC_SHM va 0x99600000..0x999fffff pa 0x9fc00000..0x9fffffff size 0x00400000 (pgdir) D/TC:0 dump_mmap_table:835 type TA_RAM va 0x99a00000..0x9abfffff pa 0x9ea00000..0x9fbfffff size 0x01200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_SEC va 0x9ae00000..0x9affffff pa 0x4d000000..0x4d1fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_SEC va 0x9b000000..0x9b1fffff pa 0x4a600000..0x4a7fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_SEC va 0x9b200000..0x9b3fffff pa 0x4a400000..0x4a5fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_SEC va 0x9b400000..0x9b5fffff pa 0x40800000..0x409fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_NSEC va 0x9b600000..0x9b7fffff pa 0x02800000..0x029fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type IO_SEC va 0x9b800000..0x9b9fffff pa 0x01800000..0x019fffff size 0x00200000 (pgdir) D/TC:0 dump_mmap_table:835 type RES_VASPACE va 0x9ba00000..0x9c3fffff pa 0x00000000..0x009fffff size 0x00a00000 (pgdir) D/TC:0 dump_mmap_table:835 type SHM_VASPACE va 0x9c600000..0x9e5fffff pa 0x00000000..0x01ffffff size 0x02000000 (pgdir) D/TC:0 dump_mmap_table:835 type TEE_RAM_RX va 0x9e800000..0x9e870fff pa 0x9e800000..0x9e870fff size 0x00071000 (smallpg) D/TC:0 dump_mmap_table:835 type TEE_RAM_RW va 0x9e871000..0x9e9fffff pa 0x9e871000..0x9e9fffff size 0x0018f000 (smallpg) D/TC:0 core_mmu_xlat_table_alloc:526 xlat tables used 1 / 8 D/TC:0 core_mmu_xlat_table_alloc:526 xlat tables used 2 / 8 I/TC: I/TC: OP-TEE version: 48db62d-dev (gcc version 9.2.1 20191025 (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10))) #1 Fri Sep 6 07:19:07 UTC 2024 aarch64 I/TC: WARNING: This OP-TEE configuration might be insecure! I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html I/TC: Primary CPU initializing D/TC:0 0 boot_init_primary_late:1200 Executing at offset 0 with virtual load address 0x9e800000 D/TC:0 0 call_preinitcalls:21 level 2 mobj_mapped_shm_init() D/TC:0 0 mobj_mapped_shm_init:470 Shared memory address range: 9c600000, 9e600000 D/TC:0 0 call_initcalls:40 level 1 register_time_source() D/TC:0 0 call_initcalls:40 level 1 teecore_init_pub_ram() D/TC:0 0 call_initcalls:40 level 3 init_ti_sci() D/TC:0 0 k3_sec_proxy_init:243 tx_thread: 11, rx_thread: 10 F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success I/TC: SYSFW ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') D/TC:0 0 call_initcalls:40 level 3 check_ta_store() D/TC:0 0 check_ta_store:454 TA store: "REE" D/TC:0 0 call_initcalls:40 level 3 verify_pseudo_tas_conformance() D/TC:0 0 call_initcalls:40 level 3 tee_cryp_init() D/TC:0 0 call_initcalls:40 level 4 secure_boot_information() F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success D/TC:0 0 ti_sci_get_response:120 Message not acknowledged F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success D/TC:0 0 ti_sci_get_response:120 Message not acknowledged D/TC:0 0 call_initcalls:40 level 4 tee_fs_init_key_manager() F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success I/TC: HUK Initialized D/TC:0 0 call_initcalls:40 level 5 sa2ul_init() I/TC: Activated SA2UL device F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success D/TC:0 0 ti_sci_get_response:120 Message not acknowledged D/TC:0 0 sa2ul_init:77 Could not change SA2UL firewall owner F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_send:131 Verifying the thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success F/TC:0 0 k3_sec_proxy_recv:193 Verifying thread F/TC:0 0 k3_sec_proxy_verify_thread:71 Check for thread corruption F/TC:0 0 k3_sec_proxy_verify_thread:88 Check for thread direction F/TC:0 0 k3_sec_proxy_verify_thread:100 Check for thread queue F/TC:0 0 k3_sec_proxy_verify_thread:113 Success I/TC: Enabled firewalls for SA2UL TRNG device I/TC: SA2UL TRNG initialized I/TC: SA2UL Drivers initialized D/TC:0 0 call_initcalls:40 level 6 mobj_init() D/TC:0 0 call_initcalls:40 level 6 default_mobj_init() I/TC: Primary CPU switching to normal world boot U-Boot SPL 2021.01-gfdd7af59-dirty (Sep 06 2024 - 15:19:18 +0800) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') WDT: Not found! Trying to boot from SPI Loading Environment from SPIFlash... OK load_os [B] Booting B(0x500000) OS... Authentication passed Authentication passed U-Boot 2021.01-gfdd7af59-dirty (Sep 06 2024 - 15:19:18 +0800) SoC: AM62X SR1.0 HS-FS Model: Texas Instruments AM625 SK EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed 1 DRAM: 1 GiB MMC: mmc@fa10000: 0, mmc@fa00000: 1, mmc@fa20000: 2 Loading Environment from SPIFlash... SF: Detected is25lp064 with page size 256 Bytes, erase size 64 KiB, total 8 MiB OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 EEPROM not available at 0x50, trying to read at 0x51 Reading on-board EEPROM at 0x51 failed 1 Net: eth0: ethernet@8000000port@1 Hit key to stop autoboot in 1s MMC: no card present SD/MMC found on device 1 MMC: no card present MMC: no card present Running auto_update mmc rescan: 1 SD/MMC found on device 1 MMC: no card present Booting ... switch to partitions #0, OK mmc0(part 0) is current device Booting B OS ... MMC read: dev # 0, block # 67584, count 65536 ... 65536 blocks read: OK ## Loading kernel from FIT Image at 90000000 ... Using 'config@0' configuration Verifying Hash Integrity ... OK Trying 'kernel@0' kernel subimage Description: Linux Kernel Type: Kernel Image Compression: gzip compressed Data Start: 0x900000c8 Data Size: 7678235 Bytes = 7.3 MiB Architecture: AArch64 OS: Linux Load Address: 0x82000000 Entry Point: 0x82000000 Hash algo: sha256 Hash value: c1ab8e09d86dcc3398dd6cced3cc0004645f2747e1d07dddd86d4e94bbb47220 Verifying Hash Integrity ... sha256+ OK Authentication passed ## Loading fdt from FIT Image at 90000000 ... Using 'config@0' configuration Verifying Hash Integrity ... OK Trying 'fdt@0' fdt subimage Description: Flattened Device Tree blob Type: Flat Device Tree Compression: uncompressed Data Start: 0x90752ae8 Data Size: 64095 Bytes = 62.6 KiB Architecture: AArch64 Load Address: 0x88000000 Hash algo: sha256 Hash value: b797d7000651bf17f4f44fdf4d5dbd3e3486c32e82dcd122507d72f5aa2f6aba Verifying Hash Integrity ... sha256+ OK Authentication passed Loading fdt from 0x90752ae8 to 0x88000000 Booting using the fdt blob at 0x88000000 Uncompressing Kernel Image Loading Device Tree to 000000008ffed000, end 000000008ffff3ed ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.10.168-rt83 (jenkins@yanfajenkins) (aarch64-none-linux-gnu-gcc (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10)) 9.2.1 20191025, GNU ld (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10)) 2.33.1.20191209) #1 SMP PREEMPT_RT Mon Aug 5 18:14:13 CST 2024 [ 0.000000] Machine model: Texas Instruments AM625 SK [ 0.000000] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '') [ 0.000000] printk: bootconsole [ns16550a0] enabled [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009c800000, size 3 MiB [ 0.000000] OF: reserved mem: initialized node ipc-memories@9c800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009cb00000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node m4f-dma-memory@9cb00000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009cc00000, size 14 MiB [ 0.000000] OF: reserved mem: initialized node m4f-memory@9cc00000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009da00000, size 1 MiB [ 0.000000] OF: reserved mem: initialized node r5f-dma-memory@9da00000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created DMA memory pool at 0x000000009db00000, size 12 MiB [ 0.000000] OF: reserved mem: initialized node r5f-memory@9db00000, compatible id shared-dma-pool [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x000000009c7fffff] [ 0.000000] node 0: [mem 0x000000009c800000-0x000000009e6fffff] [ 0.000000] node 0: [mem 0x000000009e700000-0x000000009e77ffff] [ 0.000000] node 0: [mem 0x000000009e780000-0x000000009fffffff] [ 0.000000] node 0: [mem 0x00000000a0000000-0x00000000bfffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000bfffffff] [ 0.000000] On node 0 totalpages: 262144 [ 0.000000] DMA zone: 4096 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 262144 pages, LIFO batch:63 [ 0.000000] cma: Reserved 256 MiB at 0x00000000ae000000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: Trusted OS migration not required [ 0.000000] psci: SMC Calling Convention v1.4 [ 0.000000] percpu: Embedded 18 pages/cpu s35392 r8192 d30144 u73728 [ 0.000000] pcpu-alloc: s35392 r8192 d30144 u73728 alloc=18*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 258048 [ 0.000000] Kernel command line: console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 fbcon=logo-pos:center fbcon=logo-count:1 root=/dev/mmcblk0p4 ro rootfstype=squashfs rootwait panic=1 oops=panic [ 0.000000] Dentry cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] Inode-cache hash table entries: 65536 (order: 7, 524288 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 689304K/1048576K available (10752K kernel code, 1216K rwdata, 4148K rodata, 1664K init, 482K bss, 97128K reserved, 262144K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=2. [ 0.000000] rcu: RCU priority boosting: priority 1 delay 500 ms. [ 0.000000] rcu: RCU_SOFTIRQ processing moved to rcuc kthreads. [ 0.000000] No expedited grace period (rcu_normal_after_boot). [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 256 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000001880000 [ 0.000000] ITS [mem 0x01820000-0x0182ffff] [ 0.000000] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS [ 0.000000] ITS@0x0000000001820000: Devices Table too large, reduce ids 20->19 [ 0.000000] ITS@0x0000000001820000: allocated 524288 Devices @80800000 (flat, esz 8, psz 64K, shr 0) [ 0.000000] ITS: using cache flushing for cmd queue [ 0.000000] GICv3: using LPI property table @0x0000000080030000 [ 0.000000] GIC: using cache flushing for LPI property table [ 0.000000] GICv3: CPU0: using allocated LPI pending table @0x0000000080040000 [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000000] sched_clock: 56 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns [ 0.008544] Console: colour dummy device 80x25 [ 0.013139] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000) [ 0.023818] pid_max: default: 32768 minimum: 301 [ 0.028632] LSM: Security Framework initializing [ 0.033425] Mount-cache hash table entries: 2048 (order: 2, 16384 bytes, linear) [ 0.041000] Mountpoint-cache hash table entries: 2048 (order: 2, 16384 bytes, linear) [ 0.050935] rcu: Hierarchical SRCU implementation. [ 0.056380] Platform MSI: msi-controller@1820000 domain created [ 0.062770] PCI/MSI: /bus@f0000/interrupt-controller@1800000/msi-controller@1820000 domain created [ 0.072069] EFI services will not be available. [ 0.076936] smp: Bringing up secondary CPUs ... I/TC: Secondary CPU 1 initializing I/TC: Secondary CPU 1 switching to normal world boot [ 0.090388] Detected VIPT I-cache on CPU1 [ 0.094523] GICv3: CPU1: found redistributor 1 region 0:0x00000000018a0000 [ 0.101560] GICv3: CPU1: using allocated LPI pending table @0x0000000080050000 [ 0.109001] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.115805] smp: Brought up 1 node, 2 CPUs [ 0.120026] SMP: Total of 2 processors activated. [ 0.124846] CPU features: detected: 32-bit EL0 Support [ 0.130111] CPU features: detected: CRC32 instructions [ 0.142486] CPU: All CPU(s) started at EL2 [ 0.146690] alternatives: patching kernel code [ 0.152338] devtmpfs: initialized [ 0.164592] KASLR disabled due to lack of seed [ 0.169325] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.179305] futex hash table entries: 512 (order: 4, 65536 bytes, linear) [ 0.193596] pinctrl core: initialized pinctrl subsystem [ 0.199582] DMI not present or invalid. [ 0.204206] NET: Registered protocol family 16 [ 0.210670] DMA: preallocated 128 KiB GFP_KERNEL pool for atomic allocations [ 0.218008] DMA: preallocated 128 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.226031] DMA: preallocated 128 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.234790] thermal_sys: Registered thermal governor 'step_wise' [ 0.235467] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.248627] ASID allocator initialised with 65536 entries [ 0.254957] printk: console [ramoops-1] enabled [ 0.259828] pstore: Registered ramoops as persistent store backend [ 0.266164] ramoops: using 0x100000@0x9c700000, ecc: 0 [ 0.303226] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.310154] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.317024] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.323933] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.331834] cryptd: max_cpu_qlen set to 1000 [ 0.339423] k3-chipinfo 43000014.chipid: Family:AM62X rev:SR1.0 JTAGID[0x0bb7e02f] Detected [ 0.348593] vcc_5v0: supplied by vmain_pd [ 0.353122] vcc_3v3_sys: supplied by vmain_pd [ 0.358184] vdd_mmc1: supplied by vcc_3v3_sys [ 0.362958] wlan_en: supplied by vcc_3v3_sys [ 0.367991] vdd_io: supplied by vcc_3v3_sys [ 0.372588] vcc_1v8: supplied by vcc_3v3_sys [ 0.378139] iommu: Default domain type: Translated [ 0.383530] SCSI subsystem initialized [ 0.387901] mc: Linux media interface: v0.10 [ 0.392291] videodev: Linux video capture interface: v2.00 [ 0.397983] pps_core: LinuxPPS API ver. 1 registered [ 0.403058] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.412409] PTP clock support registered [ 0.416447] EDAC MC: Ver: 3.0.0 [ 0.420430] omap-mailbox 29000000.mailbox: omap mailbox rev 0x66fc9100 [ 0.427716] FPGA manager framework [ 0.431348] Advanced Linux Sound Architecture Driver Initialized. [ 0.438557] clocksource: Switched to clocksource arch_sys_counter [ 0.445032] VFS: Disk quotas dquot_6.6.0 [ 0.449099] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.462144] NET: Registered protocol family 2 [ 0.466854] IP idents hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 0.475315] tcp_listen_portaddr_hash hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.484065] TCP established hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.492080] TCP bind hash table entries: 8192 (order: 6, 458752 bytes, linear) [ 0.499906] TCP: Hash tables configured (established 8192 bind 8192) [ 0.506746] UDP hash table entries: 512 (order: 4, 65536 bytes, linear) [ 0.513612] UDP-Lite hash table entries: 512 (order: 4, 65536 bytes, linear) [ 0.521124] NET: Registered protocol family 1 [ 0.526159] RPC: Registered named UNIX socket transport module. [ 0.532256] RPC: Registered udp transport module. [ 0.537065] RPC: Registered tcp transport module. [ 0.541874] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.548464] NET: Registered protocol family 44 [ 0.553036] PCI: CLS 0 bytes, default 64 [ 0.557847] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available [ 0.570272] Initialise system trusted keyrings [ 0.575130] workingset: timestamp_bits=46 max_order=18 bucket_order=0 [ 0.586510] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.593304] NFS: Registering the id_resolver key type [ 0.598565] Key type id_resolver registered [ 0.602882] Key type id_legacy registered [ 0.607068] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 0.613937] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 0.621801] 9p: Installing v9fs 9p2000 file system support [ 0.661986] Key type asymmetric registered [ 0.666204] Asymmetric key parser 'x509' registered [ 0.671275] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 241) [ 0.678855] io scheduler mq-deadline registered [ 0.683488] io scheduler kyber registered [ 0.690067] pinctrl-single 4084000.pinctrl: 34 pins, size 136 [ 0.696469] pinctrl-single f4000.pinctrl: 171 pins, size 684 [ 0.705242] pwm-backlight backlight: supply power not found, using dummy regulator [ 0.719773] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.733679] panel-simple display: supply power not found, using dummy regulator [ 0.750246] brd: module loaded [ 0.761606] loop: module loaded [ 0.768217] tun: Universal TUN/TAP device driver, 1.6 [ 0.773615] CAN device driver interface [ 0.778847] VFIO - User Level meta-driver version: 0.3 [ 0.784860] i2c /dev entries driver [ 0.790068] sdhci: Secure Digital Host Controller Interface driver [ 0.796426] sdhci: Copyright(c) Pierre Ossman [ 0.801506] sdhci-pltfm: SDHCI platform and OF driver helper [ 0.808981] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 0.817490] optee: probing for conduit method. I/TC: Reserved shared memory is enabled I/TC: Dynamic shared memory is enabled I/TC: Normal World virtualization support is disabled I/TC: Asynchronous notifications are disabled [ 0.822141] optee: revision 4.0 (48db62d3) [ 0.838750] optee: dynamic shared memory is enabled D/TC:0 0 core_mmu_xlat_table_alloc:526 xlat tables used 3 / 8 D/TC:? 0 tee_ta_init_pseudo_ta_session:297 Lookup pseudo TA 7011a688-ddde-4053-a5a9-7b3c4ddf13b8 D/TC:? 0 tee_ta_init_pseudo_ta_session:310 Open device.pta D/TC:? 0 tee_ta_init_pseudo_ta_session:327 device.pta : 7011a688-ddde-4053-a5a9-7b3c4ddf13b8 F/TC:? 0 plat_prng_add_jitter_entropy:72 0xD4B D/TC:? 0 tee_ta_close_session:468 csess 0x9e891bf0 id 1 D/TC:? 0 tee_ta_close_session:487 Destroy session [ 0.890315] optee: initialized driver [ 0.897332] xt_time: kernel timezone is -0000 [ 0.902247] NET: Registered protocol family 17 [ 0.906845] can: controller area network core [ 0.911375] NET: Registered protocol family 29 [ 0.916109] 9pnet: Installing 9P2000 support [ 0.920579] Key type dns_resolver registered [ 0.925408] printk: bootconsole [ns16550a0]: printing thread started [ 0.925493] printk: console [ramoops-1]: printing thread started [ 0.925558] Loading compiled-in X.509 certificates [ 0.927208] pstore: Using crash dump compression: deflate [ 0.931563] pwm-backlight backlight: supply power not found, using dummy regulator [ 0.935245] panel-simple display: supply power not found, using dummy regulator [ 0.942296] ti-sci 44043000.system-controller: lpm region is required for suspend but not provided. [ 0.942389] ti-sci 44043000.system-controller: ABI: 3.1 (firmware rev 0x0008 '8.6.4--v08.06.04 (Chill Capybar') [ 1.019781] davinci-mcasp 2b10000.mcasp: IRQ common not found [ 1.022207] omap-gpmc 3b000000.memory-controller: GPMC revision 6.0 [ 1.022224] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.053255] rtc-pcf8563 4-0051: low voltage detected, date/time is not reliable. [ 1.053462] rtc-pcf8563 4-0051: registered as rtc0 [ 1.053785] rtc-pcf8563 4-0051: low voltage detected, date/time is not reliable. [ 1.053790] rtc-pcf8563 4-0051: hctosys: unable to read the hardware clock [ 1.054693] omap_i2c 4900000.i2c: bus 4 rev0.12 at 400 kHz [ 1.059096] omap_i2c 20000000.i2c: bus 5 rev0.12 at 400 kHz [ 1.088033] printk: console [ttyS2]: printing thread started [ 1.067431] omap_i2c 20020000.i2c: bus 2 rev0.12 at 400 kHz [ 1.088052] printk: console [ttyS2] enabled [ 1.088057] printk: bootconsole [ns16550a0] disabled [ 1.105166] printk: bootconsole [ns16550a0]: printing thread stopped [ 1.110677] 2810000.serial: ttyS1 at MMIO 0x2810000 (irq = 31, base_baud = 3000000) is a 8250 [ 1.111811] 2820000.serial: ttyS0 at MMIO 0x2820000 (irq = 32, base_baud = 3000000) is a 8250 [ 1.112820] 2830000.serial: ttyS3 at MMIO 0x2830000 (irq = 33, base_baud = 3000000) is a 8250 [ 1.113792] 2840000.serial: ttyS4 at MMIO 0x2840000 (irq = 34, base_baud = 3000000) is a 8250 [ 1.114920] 2850000.serial: ttyS5 at MMIO 0x2850000 (irq = 35, base_baud = 3000000) is a 8250 [ 1.115982] 2860000.serial: ttyS6 at MMIO 0x2860000 (irq = 36, base_baud = 3000000) is a 8250 [ 1.116706] panel-simple display: supply power not found, using dummy regulator [ 1.119444] [drm] Initialized tidss 1.0.0 20180215 for 30200000.dss on minor 0 [ 1.223348] Console: switching to colour frame buffer device 240x67 [ 1.242397] tidss 30200000.dss: [drm] fb0: tidssdrmfb frame buffer device [ 1.253872] spi spi0.0: setup: ignoring unsupported mode bits 200 [ 1.254902] spi-nor spi0.0: is25lp064 (8192 Kbytes) [ 1.254967] 7 fixed-partitions partitions found on MTD device fc40000.spi.0 [ 1.254976] Creating 7 MTD partitions on "fc40000.spi.0": [ 1.254984] 0x000000000000-0x000000080000 : "ospi.tiboot3" [ 1.256550] 0x000000080000-0x000000200000 : "ospi.tispl.A" [ 1.257757] 0x000000200000-0x000000380000 : "ospi.tispl.B" [ 1.259016] 0x000000380000-0x000000500000 : "ospi.u-boot.A" [ 1.260233] 0x000000500000-0x000000680000 : "ospi.u-boot.B" [ 1.261433] 0x000000680000-0x0000006a0000 : "ospi.env" [ 1.262738] 0x0000006a0000-0x000000800000 : "ospi.oem" [ 1.281231] davinci_mdio 8000f00.mdio: Configuring MDIO in manual mode [ 1.318580] davinci_mdio 8000f00.mdio: davinci mdio revision 9.7, bus freq 1000000 [ 1.320464] davinci_mdio 8000f00.mdio: phy[1]: device 8000f00.mdio:01, driver unknown [ 1.320478] davinci_mdio 8000f00.mdio: phy[3]: device 8000f00.mdio:03, driver unknown [ 1.320612] am65-cpsw-nuss 8000000.ethernet: initializing am65 cpsw nuss version 0x6BA01103, cpsw version 0x6BA81103 Ports: 3 quirks:00000006 [ 1.320926] am65-cpsw-nuss 8000000.ethernet: Use random MAC address [ 1.320937] am65-cpsw-nuss 8000000.ethernet: initialized cpsw ale version 1.5 [ 1.320946] am65-cpsw-nuss 8000000.ethernet: ALE Table size 512 [ 1.321909] am65-cpsw-nuss 8000000.ethernet: CPTS ver 0x4e8a010c, freq:500000000, add_val:1 pps:0 [ 1.324165] am65-cpsw-nuss 8000000.ethernet: set new flow-id-base 19 [ 1.430861] mmc0: CQHCI version 5.10 [ 1.431576] mmc1: CQHCI version 5.10 [ 1.432554] davinci-mcasp 2b10000.mcasp: IRQ common not found [ 1.433989] sdhci-am654 fa20000.mmc: parsing dt failed (-517) [ 1.471881] mmc0: SDHCI controller on fa10000.mmc [fa10000.mmc] using ADMA 64-bit [ 1.569169] mmc0: Command Queue Engine enabled [ 1.569203] mmc0: new HS200 MMC card at address 0001 [ 1.570086] mmcblk0: mmc0:0001 S40004 3.64 GiB [ 1.570310] mmcblk0boot0: mmc0:0001 S40004 partition 1 4.00 MiB [ 1.570670] mmcblk0boot1: mmc0:0001 S40004 partition 2 4.00 MiB [ 1.574737] mmcblk0rpmb: mmc0:0001 S40004 partition 3 4.00 MiB, chardev (236:0) [ 1.578423] mmcblk0: p1 p2 p3 p4 p5 p6 p7 [ 2.022623] ili210x_i2c 2-0041: ili251x_read_reg_common failed: -121 [ 2.022652] ili210x_i2c 2-0041: Unable to cache firmware information, err: -121 [ 2.022754] ili210x_i2c: probe of 2-0041 failed with error -121 [ 2.945665] sdhci-am654 fa00000.mmc: Power on failed [ 2.976311] mmc1: SDHCI controller on fa00000.mmc [fa00000.mmc] using ADMA 64-bit [ 3.041836] mcp251x spi1.0: MCP251x didn't enter in conf mode after reset [ 3.041940] mcp251x spi1.0: Probe failed, err=110 [ 3.041976] mcp251x: probe of spi1.0 failed with error -110 [ 3.048464] sdhci-am654 fa20000.mmc: allocated mmc-pwrseq [ 3.049110] mmc2: CQHCI version 5.10 [ 3.057113] debugfs: Directory 'pd:53' with parent 'pm_genpd' already present! [ 3.057176] debugfs: Directory 'pd:52' with parent 'pm_genpd' already present! [ 3.057224] debugfs: Directory 'pd:51' with parent 'pm_genpd' already present! [ 3.057856] debugfs: Directory 'pd:182' with parent 'pm_genpd' already present! [ 3.084554] ALSA device list: [ 3.084577] No soundcards found. [ 3.087197] mmc2: SDHCI controller on fa20000.mmc [fa20000.mmc] using ADMA 64-bit [ 3.115352] mmc2: queuing unknown CIS tuple 0x80 (2 bytes) [ 3.116870] mmc2: queuing unknown CIS tuple 0x80 (3 bytes) [ 3.118395] mmc2: queuing unknown CIS tuple 0x80 (3 bytes) [ 3.121092] mmc2: queuing unknown CIS tuple 0x80 (7 bytes) [ 3.121996] mmc2: queuing unknown CIS tuple 0x81 (1 bytes) [ 3.135561] VFS: Mounted root (squashfs filesystem) readonly on device 179:4. [ 3.146981] devtmpfs: mounted [ 3.148461] Freeing unused kernel memory: 1664K [ 3.148591] Run /sbin/init as init process [ 3.211989] mmc2: new high speed SDIO card at address 0001 resize2fs 1.47.0 (5-Feb-2023) resize2fs: Bad magic number in super-block while trying to open /dev/mmcblk0p3 Couldn't find valid filesystem superblock. resize2fs 1.47.0 (5-Feb-2023) resize2fs: Bad magic number in super-block while trying to open /dev/mmcblk0p4 Couldn't find valid filesystem superblock. resize2fs 1.47.0 (5-Feb-2023) Please run 'e2fsck -f /dev/mmcblk0p5' first. resize2fs 1.47.0 (5-Feb-2023) Please run 'e2fsck -f /dev/mmcblk0p6' first. resize2fs 1.47.0 (5-Feb-2023) Please run 'e2fsck -f /dev/mmcblk0p7' first. [ 3.588627] EXT4-fs (mmcblk0p6): recovery complete [ 3.589340] EXT4-fs (mmcblk0p6): mounted filesystem with ordered data mode. Opts: (null) ############################ appfs-B mount ok ################################# ############################ usrfs mount ok ####################[ 3.636094] EXT4-fs (mmcblk0p7): recovery complete ############# [ 3.636798] EXT4-fs (mmcblk0p7): mounted filesystem with ordered data mode. Opts: (null) Starting rsyslogd: OK Seeding 256 bits and crediting[ 3.805768] random: crng init done Saving 256 bits of creditable seed for next boot Running sysctl: OK Populating /dev using udev: [ 3.936285] udevd[246]: starting version 3.2.14 [ 3.960613] udevd[246]: specified group 'sgx' unknown [ 3.973145] udevd[247]: starting eudev-3.2.14 D/TC:? 0 tee_ta_init_pseudo_ta_session:297 Lookup pseudo TA ab7a617c-b8e7-4d8f-8301-d09b61036b64 D/TC:? 0 tee_ta_init_pseudo_ta_session:310 Open rng.pta D/TC:? 0 tee_ta_init_pseudo_ta_session:327 rng.pta : ab7a617c-b8e7-4d8f-8301-d09b61036b64 F/TC:? 0 invoke_command:63 rng.pta command 0x1 ptypes 0x2 F/TC:? 0 invoke_command:63 rng.pta command 0 ptypes 0x7 F/TC:? 0 invoke_command:63 rng.pta command 0 ptypes 0x7 [ 4.451023] k3-m4-rproc 5000000.m4fss: assigned reserved memory node m4f-dma-memory@9cb00000 [ 4.452348] k3-m4-rproc 5000000.m4fss: configured M4 for remoteproc mode [ 4.452444] k3-m4-rproc 5000000.m4fss: local reset is deasserted for device [ 4.462865] remoteproc remoteproc0: 5000000.m4fss is available [ 4.467884] remoteproc remoteproc0: powering up 5000000.m4fss [ 4.467910] remoteproc remoteproc0: Booting fw image am62-mcu-m4f0_0-fw, size 54860 [ 4.475054] remoteproc0#vdev0buffer: assigned reserved memory node m4f-dma-memory@9cb00000 [ 4.507203] remoteproc0#vdev0buffer: registered virtio0 (type 7) [ 4.507238] remoteproc remoteproc0: remote processor 5000000.m4fss is now up [ 4.564301] platform 78000000.r5f: R5F core may have been powered on by a different host, programmed state (0) != actual state (1) [ 4.564467] platform 78000000.r5f: configured R5F for IPC-only mode [ 4.564638] platform 78000000.r5f: assigned reserved memory node r5f-dma-memory@9da00000 [ 4.565026] remoteproc remoteproc1: 78000000.r5f is available [ 4.565145] remoteproc remoteproc1: attaching to 78000000.r5f [ 4.565669] platform 78000000.r5f: R5F core initialized in IPC-only mode [ 4.565691] remoteproc1#vdev0buffer: assigned reserved memory node r5f-dma-memory@9da00000 [ 4.565815] remoteproc1#vdev0buffer: registered virtio1 (type 7) [ 4.565823] remoteproc remoteproc1: remote processor 78000000.r5f is now attached [ 4.689539] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 4.751847] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 4.863763] m_can_platform 20701000.can: m_can device registered (irq=50, version=32) [ 4.889263] m_can_platform 4e00000.can: m_can device registered (irq=-6, version=32) [ 4.903127] m_can_platform 4e10000.can: m_can device registered (irq=-6, version=32) [ 4.926044] mmc2: queuing unknown CIS tuple 0x80 (2 bytes) [ 4.933705] mmc2: queuing unknown CIS tuple 0x80 (3 bytes) [ 4.939342] mmc2: queuing unknown CIS tuple 0x80 (3 bytes) [ 4.947511] mmc2: queuing unknown CIS tuple 0x80 (7 bytes) [ 4.951489] mmc2: queuing unknown CIS tuple 0x81 (1 bytes) [ 4.985006] udevd[261]: ctx=0xaaab0d085d90 path=/lib/modules/5.10.168-rt83/kernel/sound/soc/generic/snd-soc-simple-card-utils.ko error=No such file or directory [ 5.077021] brcmfmac: brcmf_fw_alloc_request: using brcm/brcmfmac43430-sdio for chip BCM43430/1 [ 5.249251] brcmfmac: brcmf_fw_alloc_request: using brcm/brcmfmac43430-sdio for chip BCM43430/1 [ 5.264611] brcmfmac: brcmf_c_preinit_dcmds: Firmware: BCM43430/1 wl0: Mar 30 2021 01:12:21 version 7.45.98.118 (7d96287 CY) FWID 01-32059766 [ 5.277099] remoteproc remoteproc2: 30074000.pru is available [ 5.277689] remoteproc remoteproc3: 30078000.pru is available [ 5.324859] cdns-csi2rx: probe of 30101000.csi-bridge failed with error -22 [ 5.328860] virtio_rpmsg_bus virtio0: rpmsg host is online [ 5.329314] virtio_rpmsg_bus virtio0: creating channel ti.ipc4.ping-pong addr 0xd [ 5.329466] virtio_rpmsg_bus virtio0: creating channel rpmsg_chrdev addr 0xe [ 5.331457] virtio_rpmsg_bus virtio1: rpmsg host is online [ 5.367026] m_can_platform 20701000.can mcan2: renamed from can0 [ 5.387805] udevd[253]: renamed network interface can0 to mcan2 [ 5.388495] m_can_platform 4e10000.can mcan1: renamed from can2 [ 5.407702] udevd[256]: renamed network interface can2 to mcan1 [ 5.408147] m_can_platform 4e00000.can mcan0: renamed from can1 [ 5.421575] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: new channel: 0x400 -> 0xd! [ 5.421737] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 1 (src: 0xd) [ 5.421817] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 2 (src: 0xd) [ 5.421869] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 3 (src: 0xd) [ 5.421918] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 4 (src: 0xd) [ 5.421973] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 5 (src: 0xd) [ 5.422018] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 6 (src: 0xd) [ 5.422063] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 7 (src: 0xd) [ 5.422108] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 8 (src: 0xd) [ 5.422152] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 9 (src: 0xd) [ 5.422198] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 10 (src: 0xd) [ 5.422244] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 11 (src: 0xd) [ 5.422287] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 12 (src: 0xd) [ 5.422331] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 13 (src: 0xd) [ 5.422377] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 14 (src: 0xd) [ 5.422421] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 15 (src: 0xd) done[ 5.422466] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 16 (src: 0xd) [ 5.422511] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 17 (src: 0xd) [ 5.423477] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 18 (src: 0xd) [ 5.423553] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 19 (src: 0xd) [ 5.423601] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 20 (src: 0xd) Starting system message bus: [ 5.423654] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 21 (src: 0xd) [ 5.423703] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 22 (src: 0xd) [ 5.423754] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 23 (src: 0xd) [ 5.423799] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 24 (src: 0xd) [ 5.423844] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 25 (src: 0xd) [ 5.423894] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 26 (src: 0xd) [ 5.423945] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 27 (src: 0xd) done [ 5.423989] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 28 (src: 0xd) [ 5.424038] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 29 (src: 0xd) Starting tee-supplicant: [ 5.424081] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 30 (src: 0xd) [ 5.424125] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 31 (src: 0xd) [ 5.424168] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 32 (src: 0xd) Using device /dev/teepriv0. [ 5.424213] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 33 (src: 0xd) D/T[ 5.424257] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 34 (src: 0xd) C:[ 5.424303] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 35 (src: 0xd) ? [ 5.424347] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.103: incoming msg 36 (src: 0xd) te[ 5.424393] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 37 (src: 0xd) e_t[ 5.424438] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 38 (src: 0xd) a_[ 5.424516] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 39 (src: 0xd) init_[ 5.424596] rpmsg_client_sample virtio0.ti.ipc4s.ping-pong.-1.13: incoming msg 40 (src: 0xd) es[ 5.424677] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 41 (src: 0xd) sio[ 5.424756] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 42 (src: 0xd) n_[ 5.424840] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 43 (src: 0xd) wi[ 5.424917] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 44 (src: 0xd) th_[ 5.425000] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 45 (src: 0xd) co[ 5.425079] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 46 (src: 0xd) nt[ 5.425159] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 47 (src: 0xd) ex[ 5.425243] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 48 (src: 0xd) t[ 5.425320] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 49 (src: 0xd) :5[ 5.425401] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 50 (src: 0xd) 66[ 5.425480] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 51 (src: 0xd) Re[ 5.425562] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 52 (src: 0xd) -o[ 5.425646] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 53 (src: 0xd) pe[ 5.425724] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 54 (src: 0xd) n TA[ 5.425804] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 55 (src: 0xd) 7[ 5.425885] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 56 (src: 0xd) 0[ 5.425965] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 57 (src: 0xd) 11[ 5.426049] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 58 (src: 0xd) a[ 5.426126] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 59 (src: 0xd) 68[ 5.426207] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 60 (src: 0xd) 8-[ 5.426286] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 61 (src: 0xd) d[ 5.426368] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 62 (src: 0xd) dd[ 5.426453] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 63 (src: 0xed) -[ 5.426530] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 64 (src: 0xd) 4053-a5a[ 5.427682] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 695 (src: 0xd) -[ 5.427786] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 66 (src: 0xd) 7[ 5.427871] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming mbsg 67 (src: 0xd) 3c4[ 5.427956] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 68 (src: 0xd) ddf[ 5.428036] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 69 (src: 0xd) 13b[ 5.428116] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 70 (src: 0xd) 8 [ 5.428200] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 71 (src: 0xd) F[ 5.428280] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 72 (src: 0xd) /[ 5.428360] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 73 (src: 0xd) TC[ 5.428440] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 74 (src: 0xd) :[ 5.428519] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 75 (src: 0xd) ?[ 5.428603] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 76 (src: 0xd) [ 5.428681] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 77 (src: 0xd) 0 pl[ 5.428762] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 78 (src: 0xd) a[ 5.428842] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 79 (src: 0xd) t[ 5.428923] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 80 (src: 0xd) _[ 5.429006] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 81 (src: 0xd) prn[ 5.429084] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 82 (src: 0xd) g_add_jitt[ 5.429165] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 83 (src: 0xd) e[ 5.429244] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 84 (src: 0xd) r_e[ 5.429325] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 85 (src: 0xd) n[ 5.429410] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 86 (src: 0xd) t[ 5.429488] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 87 (src: 0xd) ro[ 5.429567] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 88 (src: 0xd) p[ 5.429646] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 89 (src: 0xd) y[ 5.429728] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 90 (src: 0xd) :[ 5.429813] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 91 (src: 0xd) 7[ 5.429891] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 92 (src: 0xd) 2[ 5.429974] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 93 (src: 0xd) [ 5.430052] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 94 (src: 0xd) 0[ 5.430132] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 95 (src: 0xd) x[ 5.430215] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 96 (src: 0xd) B8[ 5.430293] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 97 (src: 0xd) OK [ 5.430374] rpmsg_client_sample virtio0.ti.ipc4.D/TCping-pong.-1.13: incoming msg 98 (src: 0xd) :[ 5.430453] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 99 (src: 0xd) ? [ 5.430535] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: incoming msg 100 (src: 0xd) 0[ 5.430542] rpmsg_client_sample virtio0.ti.ipc4.ping-pong.-1.13: goodbye! t[ 5.443061] udevd[257]: renamed network interface can1 to mcan0 ee[ 5.474979] usbcore: registered new interface driver usbfs _[ 5.475040] usbcore: registered new interface driver hub ta_cl[ 5.475115] usbcore: registered ose_session:468 csess 0x9e891780 id 2 Dnew device driver usb /TC:?[ 50 te.4e990_ta_close91] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller _[ 5.499151] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 se[ 5.499368] xhci-hcd xhci-hcd.0.auto: hcc params 0x0258fe6d hci version 0x110 quirks 0x0000000000010010 s[ 5.499784] xhci-hcd xhci-hcd.0.auto: irq 508, io mem 0x31000000 sio[ 5.500017] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller n[ 5.500036] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 :4[ 5.500052] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed 8[ 5.500275] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 7 [ 5.500284] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 Des[ 5.500293] usb usb1: Product: xHCI Host Controller troy [ 5.500299] usb usb1: Manufacturer: Linux 5.10.168-rt83 xhci-hcd ses[ 5.500305] usb usb1: SerialNumber: xhci-hcd.0.auto si[ 5.501651] hub 1-0:1.0: USB hub found o[ 5.501709] hub 1-0:1.0: 1 port detected n[ 5.503440] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 5.503580] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.10 Starting iptables: [ 5.503589] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.503596] usb usb2: Product: xHCI Host Controller [ 5.503601] usb usb2: Manufacturer: Linux 5.10.168-rt83 xhci-hcd [ 5.503611] usb usb2: SerialNumber: xhci-hcd.0.auto [ 5.504831] hub 2-0:1.0: USB hub found [ 5.504877] hub 2-0:1.0: config failed, hub doesn't have any ports! (err -19) [ 5.505686] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 5.505720] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 3 [ 5.505926] xhci-hcd xhci-hcd.1.auto: hcc params 0x0258fe6d hci version 0x110 quirks 0x0000000000010010 OK [ 5.506353] xhci-hcd xhci-hcd.1.auto: irq 509, io mem 0x31100000 [ 5.507270] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller Starting network: [ 5.507302] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 4 [ 5.507332] xhci-hcd xhci-hcd.1.auto: Host supports USB 3.0 SuperSpeed [ 5.507514] usb usb3: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 [ 5.507523] usb usb3: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.507529] usb usb3: Product: xHCI Host Controller [ 5.507534] usb usb3: Manufacturer: Linux 5.10.168-rt83 xhci-hcd [ 5.507539] usb usb3: SerialNumber: xhci-hcd.1.auto [ 5.508723] hub 3-0:1.0: USB hub found [ 5.508765] hub 3-0:1.0: 1 port detected [ 5.509577] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 5.509692] usb usb4: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.10 [ 5.509701] usb usb4: New USB device strings: Mfr=3, Product=2, SerialNumber=1 OK [ 5.509707] usb usb4: Product: xHCI Host Controller [ 5.509712] usb usb4: Manufacturer: Linux 5.10.168-rt83 xhci-hcd [ 5.509717] usb usb4: SerialNumber: xhci-hcd.1.auto [ 5.511292] hub 4-0:1.0: USB hub found Starting dropbear sshd: [ 5.511350] hub 4-0:1.0: config failed, hub doesn't have any ports! (err -19) [ 6.690883] NET: Registered protocol family 10 OK [ 6.692366] Segment Routing with IPv6 i2cdetect: can't open '/dev/i2c/1': No such file or directory [ 6.814149] am65-cpsw-nuss 8000000.ethernet eth0: PHY [8000f00.mdio:03] driver [Generic PHY] (irq=POLL) [ 6.814190] am65-cpsw-nuss 8000000.ethernet eth0: configuring for phy/rmii link mode [ 6.859949] am65-cpsw-nuss 8000000.ethernet eth1: PHY [8000f00.mdio:01] driver [Generic PHY] (irq=POLL) [ 6.859989] am65-cpsw-nuss 8000000.ethernet eth1: configuring for phy/rmii link mode hwclock: RTC_RD_TIME: Invalid argument [ 6.930731] rtc-pcf8563 4-0051: low voltage detected, date/time is not reliable. [ 6.948755] tasdevice-codec 4-0038: Primary-device = 0x38 [ 6.948812] the tas_dev->reset is true [ 6.948818] tasdevice-codec 4-0038: Looking up irq-gpio property failed -22 [ 6.973266] tasdevice-codec 4-0038: tasdev: regbin_ready start [ 6.973289] tasdevice-codec 4-0038: nconfig = 3 [ 6.973297] tasdevice-codec 4-0038: img_sz = 640 total_config_sz = 348 offset = 292 [ 6.973367] tasdevice-codec 4-0038: ret2=0 [ 6.973385] tasdevice-codec 4-0038: Firmware init complete The does not exist or has no execution permission! The does not exist or has no execution permission! The does not exist or has no execution permission! The does not exist or has no execution permission! The does not exist or has no execution permission! The does not exist or has no execution permission! /ubi/etc/init.d/rcS: /etc/init.d/S90start_userapp.sh: line 199: can't create /ubi/conf/cgi-bin/isAllInOneSign: nonexistent directory The does not exist or has no execution permission! The does not exist or has no execution permission! Welcome to EVSE evse login: [ 8.862934] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 8.862992] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready