U-Boot SPL 2019.01 (Nov 03 2020 - 18:56:50 -0800) Trying to boot from MMC1 U-Boot 2019.01 (Nov 03 2020 - 18:56:50 -0800) CPU : AM335X-GP rev 1.0 Model: TI AM335x EVM-SK DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Loading Environment from FAT... OK Net: eth0: ethernet@4a100000 Hit any key to stop autoboot: 0 => run mmcboot switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 4211200 bytes read in 374 ms (10.7 MiB/s) 40236 bytes read in 6 ms (6.4 MiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8df2b000, end 8df37d2b ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-rt39-ga242ccf3f1 (fenva@ubuntu) (gcc version 8.3.0 (GNU To olchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #1 PREEMPT RT Mon Oct 26 15 :25:53 CST 2020 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM335x EVM-SK [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x8a800000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES1.0 (sgx neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa4/0x444 with crng_init=0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=48c8f46c-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 197304K/262144K available (8192K kernel code, 319K rwdata, 2680K rodata,1024K init, 259K bss, 15688K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (9184 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (1024 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 320 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 260 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU priority boosting: priority 1 delay 500 ms. [ 0.000000] No expedited grace period (rcu_normal_after_boot). [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000020] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000036] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000044] OMAP clocksource: timer1 at 24000000 Hz [ 0.000248] timer_probe: no matching timers found [ 0.000476] Console: colour dummy device 80x30 [ 0.000648] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000651] This ensures that you still see kernel messages. Please [ 0.000654] update your kernel commandline. [ 0.000698] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.118916] pid_max: default: 32768 minimum: 301 [ 0.119152] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119163] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.120278] CPU: Testing write buffer coherency: ok [ 0.120348] CPU0: Spectre v2: using BPIALL workaround [ 0.121490] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.121840] rcu: Hierarchical SRCU implementation. [ 0.122709] EFI services will not be available. [ 0.124422] devtmpfs: initialized [ 0.136900] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.137401] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.137432] futex hash table entries: 256 (order: 1, 8192 bytes) [ 0.141893] pinctrl core: initialized pinctrl subsystem [ 0.142868] DMI not present or invalid. [ 0.143488] NET: Registered protocol family 16 [ 0.146925] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.175156] l4_wkup_cm:clk:0010:0: failed to disable [ 0.236390] OMAP GPIO hardware version 0.1 [ 0.251296] No ATAGs? [ 0.251310] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.271354] edma 49000000.edma: TI EDMA DMA engine driver [ 0.273491] v1_8d: supplied by vbat [ 0.273928] v3_3d: supplied by vbat [ 0.277303] SCSI subsystem initialized [ 0.277943] media: Linux media interface: v0.10 [ 0.278015] videodev: Linux video capture interface: v2.00 [ 0.278140] pps_core: LinuxPPS API ver. 1 registered [ 0.278152] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.278183] PTP clock support registered [ 0.278236] EDAC MC: Ver: 3.0.0 [ 0.279942] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.280820] Advanced Linux Sound Architecture Driver Initialized. [ 0.282416] clocksource: Switched to clocksource timer1 [ 0.294205] NET: Registered protocol family 2 [ 0.295313] tcp_listen_portaddr_hash hash table entries: 256 (order: 0, 7168 bytes) [ 0.295365] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.295415] TCP bind hash table entries: 2048 (order: 3, 49152 bytes) [ 0.295530] TCP: Hash tables configured (established 2048 bind 2048) [ 0.295678] UDP hash table entries: 256 (order: 2, 16384 bytes) [ 0.295728] UDP-Lite hash table entries: 256 (order: 2, 16384 bytes) [ 0.295978] NET: Registered protocol family 1 [ 0.296765] RPC: Registered named UNIX socket transport module. [ 0.296784] RPC: Registered udp transport module. [ 0.296793] RPC: Registered tcp transport module. [ 0.296802] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.298003] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.299754] Initialise system trusted keyrings [ 0.300170] workingset: timestamp_bits=14 max_order=16 bucket_order=2 [ 0.307736] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.308796] NFS: Registering the id_resolver key type [ 0.308848] Key type id_resolver registered [ 0.308860] Key type id_legacy registered [ 0.308923] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.312043] Key type asymmetric registered [ 0.312065] Asymmetric key parser 'x509' registered [ 0.312172] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.312189] io scheduler noop registered [ 0.312200] io scheduler deadline registered [ 0.312768] io scheduler cfq registered (default) [ 0.312785] io scheduler mq-deadline registered [ 0.312795] io scheduler kyber registered [ 0.315279] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.320221] pwm-backlight backlight: backlight supply power not found, using dummy regulator [ 0.320349] pwm-backlight backlight: Linked as a consumer to regulator.0 [ 0.389613] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.394795] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.038422] console [ttyS0] enabled [ 1.044853] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 1.052676] random: fast init done [ 1.056392] random: crng init done [ 1.061197] tilcdc-panel panel: found backlight [ 1.066276] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.072646] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.079159] OF: graph: no port node found in /ocp/lcdc@4830e000 [ 1.085129] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.091774] [drm] No driver support for vblank timestamp query. [ 1.102670] Console: switching to colour frame buffer device 60x34 [ 1.111117] tilcdc 4830e000.lcdc: fb0: DRM emulated frame buffer device [ 1.118525] [drm] Initialized tilcdc 1.0.0 20121205 for 4830e000.lcdc on minor 0 [ 1.142262] brd: module loaded [ 1.155440] loop: module loaded [ 1.162398] libphy: Fixed MDIO Bus: probed [ 1.242540] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.250250] davinci_mdio 4a101000.mdio: detected phy mask fffffffc [ 1.258728] libphy: 4a101000.mdio: probed [ 1.262840] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Atheros 8031 ethernet [ 1.272110] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver Atheros 8031 ethernet [ 1.282700] cpsw 4a100000.ethernet: Detected MACID = d4:94:a1:87:be:3c [ 1.289454] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.295870] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.301166] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.309552] cpsw 4a100000.ethernet: cpsw: Detected MACID = d4:94:a1:87:be:3d [ 1.318728] i2c /dev entries driver [ 1.324360] sdhci: Secure Digital Host Controller Interface driver [ 1.330582] sdhci: Copyright(c) Pierre Ossman [ 1.335953] omap_gpio 44e07000.gpio: Could not set line 6 debounce to 200000 microseconds (-22) [ 1.344708] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.351774] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.366774] NET: Registered protocol family 10 [ 1.373627] Segment Routing with IPv6 [ 1.377443] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.384359] NET: Registered protocol family 17 [ 1.389202] Key type dns_resolver registered [ 1.393883] omap_voltage_late_init: Voltage driver support not added [ 1.401411] Loading compiled-in X.509 certificates [ 1.452743] tps65910 0-002d: No interrupt support, no core IRQ [ 1.460803] vrtc: supplied by vbat [ 1.468026] vio: supplied by vbat [ 1.473013] vdd1: supplied by vbat [ 1.478349] vdd2: supplied by vbat [ 1.485105] vdig1: supplied by vbat [ 1.490064] vdig2: supplied by vbat [ 1.495021] vpll: supplied by vbat [ 1.499870] vdac: supplied by vbat [ 1.504680] vaux1: supplied by vbat [ 1.509569] vaux2: supplied by vbat [ 1.514601] vaux33: supplied by vbat [ 1.519634] vmmc: supplied by vbat [ 1.524549] vbb: supplied by vbat [ 1.529894] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.536583] omap_gpio 44e07000.gpio: Could not set line 6 debounce to 200000 microseconds (-22) [ 1.545338] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.550968] omap_hsmmc 48060000.mmc: Linked as a consumer to regulator.19 [ 1.586025] omap_hsmmc 481d8000.mmc: Linked as a consumer to regulator.6 [ 1.616042] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.624199] mmc0: new SDHC card at address 0001 [ 1.630009] mmcblk0: mmc0:0001 SD8GB 7.28 GiB [ 1.637085] mmcblk0: p1 p2 [ 1.710963] input: gpio_buttons0 as /devices/platform/gpio_buttons0/input/input0 [ 1.715902] omap_hsmmc 481d8000.mmc: card claims to support voltages below defined range [ 1.727634] mmc1: new SDIO card at address 0001 [ 1.732937] hctosys: unable to open rtc device (rtc0) [ 1.738743] ALSA device list: [ 1.741735] No soundcards found. [ 1.941978] EXT4-fs (mmcblk0p2): recovery complete [ 1.953437] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.961669] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.983868] devtmpfs: mounted [ 1.988724] Freeing unused kernel memory: 1024K [ 1.993850] Run /sbin/init as init process INIT: version 2.88 booting [ 2.839821] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) hwclock: can't open '/dev/misc/rtc': No such file or directory Mon Apr 20 20:08:52 UTC 2020 hwclock: can't open '/dev/misc/rtc': No such file or directory INIT: Entering runlevel: 5 Configuring network interfaces... [ 3.842521] net eth0: initializing cpsw version 1.12 (0) [ 3.944026] Atheros 8031 ethernet 4a101000.mdio:00: attached PHY driver [Atheros 8031 ethernet] (mii_bus:phy_addr=4a101000.mdio:00, irq=POLL) [ 3.961536] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready