[C66xx_0] Local Core ("CORE0") starting Local Core ID: 0 Global Core ID: 0 -----------------------Initializing--------------------------- Core 0 : L1D cache size 4. L2 cache size 0. Core 0 : Memory region 0 inserted [C66xx_1] Local Core ("CORE1") starting Local Core ID: 1 Global Core ID: 1 Core 1: Waiting for SRIO to be initialized. [C66xx_0] Port 0 did not initialize Local Core ("CORE0") starting Local Core ID: 0 Global Core ID: 2 -----------------------Initializing--------------------------- Core 2 : L1D cache size 4. L2 cache size 0. Core 2 : Memory region 0 inserted Port 0 is okay [C66xx_1] Local Core ("CORE1") starting Local Core ID: 1 Global Core ID: 3 Core 3: Waiting for SRIO to be initialized. [C66xx_0] Port 1 did not initialize Port 2 is okay Port 3 is okay Core 0: SRIO Driver has been initialized Port 1 is okay Port 2 is okay Port 3 is okay Core 2: SRIO Driver has been initialized [C66xx_1] Core 1: SRIO can now be used. Core 3: SRIO can now be used. localQueueName=CORE1 localQueueName=CORE3 remoteQueueName=CORE3 Core 3: tsk0 starting Core 1: tsk0 starting [C66xx_0] localQueueName=CORE0 localQueueName=CORE2 remoteQueueName=CORE2 Core 2: tsk0 starting Core 0: tsk0 starting Global Core 2: Receiving packets from an off-chip core. Global Core 0: Sending packets to an off-chip core. Global Core 0 attempting to open remote board Queue CORE2 [C66xx_1] Global Core 1: Sending packets to an off-chip core. Global Core 3: Receiving packets from an off-chip core. Global Core 1 attempting to open remote board Queue CORE3 Global Core 1 opened messageQ with name CORE3 and ID 30001 Core 1: Sent 4 messages. [C66xx_0] Global Core 0 opened messageQ with name CORE2 and ID 20001 [C66xx_1] Core 3: received 4 messages from core 1 [C66xx_0] Core 0: Sent 4 messages. [C66xx_1] Chip to chip message transfer passed! [C66xx_0] Core 2: received 4 messages from core 0 Chip to chip message transfer passed!