Design Name E:/Temp/TI_AM572x_PM_RevA3.brd
Date Thu Sep 29 13:11:23 2016
Design Cross Section
Subclass Name Type Material Thickness (MIL) Conductivity (mho/cm) Dielectric Constant Loss Tangent Negative Artwork Shield Width (MIL) Single Impedance (ohm) Coupling Type Unused Pin Pad Suppression Unused Via Pad Suppression
  SURFACE AIR   0 1 0              
TOP CONDUCTOR COPPER 1.300000 595900 1 0     4.72 0 NONE    
  DIELECTRIC FR-4 2.919000 0 4.5 0.035              
GND_L2 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 4.471000 0 4.5 0.035              
INT_L3 CONDUCTOR COPPER 1.300000 595900 4.5 0.035     3.7 0 NONE Yes Yes
  DIELECTRIC FR-4 4.668000 0 4.5 0.035              
GND_L4 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 4.471000 0 4.5 0.035              
SIG_L5 CONDUCTOR COPPER 1.300000 595900 4.5 0.035     3.7 0 NONE Yes Yes
  DIELECTRIC FR-4 4.668000 0 4.5 0.035              
PWR_L6 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 3.912000 0 4.5 0.035              
PWR_L7 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 4.668000 0 4.5 0.035              
SIG_L8 CONDUCTOR COPPER 1.300000 595900 4.5 0.035     3.7 0 NONE Yes Yes
  DIELECTRIC FR-4 4.471000 0 4.5 0.035              
GND_L9 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 4.668000 0 4.5 0.035              
SIG_L10 CONDUCTOR COPPER 1.300000 595900 4.5 0.035     3.7 0 NONE Yes Yes
  DIELECTRIC FR-4 4.471000 0 4.5 0.035              
GND_L11 PLANE COPPER 1.300000 595900 4.5 0.035   Yes       Yes Yes
  DIELECTRIC FR-4 2.919000 0 4.5 0.035              
BOTTOM CONDUCTOR COPPER 1.300000 595900 1 0     4.72 0 NONE    
  SURFACE AIR   0 1 0              

Total Thickness: 61.906 MIL